(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Free Bushings - With shoulder, Bronze.

Oil Free Bushings - With shoulder, Bronze.

Move the mouse over the image to zoom

  • Volume Discount

Shouldered, less likely to pull-out.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Oil Free Bushings - Bronze, Shouldered:Related Image
・Materials
[ M ] Material: Special Bronze Casting
[ M ] Allowable Temperature: -40~150°C

Specifications

Part Number-L
SHBZ12
SHBR16
SHFZ16
-
-
-
15
20
20
■Features of I.D. E7 O.D. r6 Type
· Less likely to pull-out than I.D. F7 O.D. m6 Type.
· Inner Diameter after press-fit is almost equal to I.D. F7 O.D. m6 Type.
■Bronze Bushings: I.D. Variations after Press-Fitted (Reference)
■Housing Diameter Tolerance: H7
I.D. E7 O.D. r6I.D. F7 O.D. m6
99.82%99.94%
[ ! ]Data above are obtained by test, not guaranteed.
Part NumberLDr6Thickness (N)Ht - 0.1
t - 0.1
*Housing Dia.
TypedE7Reference DimensionTolerance (H7)
SHFZ5+0.032
+0.020
1012      9+0.028
+0.019
21429+ 0.015
+ 0
6101215     101610
8+0.040
+0.025
10121520    12+0.034
+0.023
2012+ 0.018
+ 0
1010121520    142214
12+0.050
+0.032
101215202530  18325318
13 121520    19+0.041
+0.028
2619+ 0.021
+ 0
151012152025   212821
16 1215202530  222922
20+0.061
+0.040
  1520253040 30540530
25     30405035+0.050
+0.034
4535+ 0.025
+ 0
30     304050405040
*Housing diameters listed here are recommended dimensions.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHFZ5-10
SHFZ5-12
SHFZ6-10
SHFZ6-12
SHFZ6-15
SHFZ8-10
SHFZ8-12
SHFZ8-15
SHFZ8-20
SHFZ10-10
SHFZ10-12
SHFZ10-15
SHFZ10-20
SHFZ12-10
SHFZ12-12
SHFZ12-15
SHFZ12-20
SHFZ12-25
SHFZ12-30
SHFZ13-12
SHFZ13-15
SHFZ13-20
SHFZ15-10
SHFZ15-12
SHFZ15-15
SHFZ15-20
SHFZ15-25
SHFZ16-12
SHFZ16-15
SHFZ16-20
SHFZ16-25
SHFZ16-30
SHFZ20-15
SHFZ20-20
SHFZ20-25
SHFZ20-30
SHFZ20-40
SHFZ25-30
SHFZ25-40
SHFZ25-50
SHFZ30-30
SHFZ30-40
SHFZ30-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
1 Piece(s)Available

Same day

Stock

105910
1 Piece(s)Available

Same day

Stock

105912
1 Piece(s)Available

Same day

Stock

1061010
1 Piece(s)Available

Same day

Stock

1061012
1 Piece(s)Available

Same day

Stock

1061015
1 Piece(s)Available

Same day

Stock

1081210
1 Piece(s)Available

Same day

Stock

1081212
1 Piece(s)Available

8 Days

Stock

1081215
1 Piece(s)Available

8 Days or more

1081220
1 Piece(s)Available

Same day

Stock

10101410
1 Piece(s)Available

Same day

Stock

10101412
1 Piece(s)Available

Same day

Stock

10101415
1 Piece(s)Available

Same day

Stock

10101420
1 Piece(s)Available

Same day

Stock

10121810
1 Piece(s)Available

8 Days or more

10121812
1 Piece(s)Available

Same day

Stock

10121815
1 Piece(s)Available

Same day

Stock

10121820
1 Piece(s)Available

8 Days or more

10121825
1 Piece(s)Available

Same day

Stock

10121830
1 Piece(s)Available

Same day

Stock

10131912
1 Piece(s)Available

8 Days or more

10131915
1 Piece(s)Available

8 Days or more

10131920
1 Piece(s)Available

8 Days or more

10152110
1 Piece(s)Available

8 Days or more

10152112
1 Piece(s)Available

Same day

Stock

10152115
1 Piece(s)Available

Same day

Stock

10152120
1 Piece(s)Available

Same day

Stock

10152125
1 Piece(s)Available

8 Days or more

10162212
1 Piece(s)Available

Same day

Stock

10162215
1 Piece(s)Available

8 Days

Stock

10162220
1 Piece(s)Available

8 Days or more

10162225
1 Piece(s)Available

Same day

Stock

10162230
1 Piece(s)Available

8 Days or more

10203015
1 Piece(s)Available

Same day

Stock

10203020
1 Piece(s)Available

Same day

Stock

10203025
1 Piece(s)Available

Same day

Stock

10203030
1 Piece(s)Available

8 Days or more

10203040
1 Piece(s)Available

Same day

Stock

10253530
1 Piece(s)Available

8 Days or more

10253540
1 Piece(s)Available

8 Days or more

10253550
1 Piece(s)Available

Same day

Stock

10304030
1 Piece(s)Available

Same day

Stock

10304040
1 Piece(s)Available

8 Days or more

10304050
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)

Loading...

  1. 1

Basic Information

Type Shouldered Bushing Material Bronze Maximum Allowable PV Value Range(N/mm2•m/s) 1.1 to 2.0
Maximum Allowable PV Value(N/mm2•m/s) 1.65 Maximum Allowable Load(N/mm2) 10 Maximum Allowable Velocity(m/s) 1.66
Mounting Hole Fits H7 Operating Temperature Range(℃) -40::150

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support