(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thrust Washers - Resin, Oil Free

Thrust Washers - Resin, Oil Free

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Washers which can support axial loads.

  • METRIC
  • inCAD Components
Oil Free Bushing with Housing - Oil Free Resin Washers:Related Image
・Materials
[ M ] Material: Polyacetal Resin
Lubricant and Special Filler Added
Allowable Temperature: -40~80°C

Specifications

Part Number
JZW10
JFRA10
JFBA8
Part NumberTdD
TypeNo.
JZW81.58.517
10210.524
1212.528
171730
212137
232339

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JZW8
JZW10
JZW12
JZW17
JZW21
JZW23
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D.
(mm)
O.D.
(mm)
Thickness T
(mm)
1 Piece(s)Available

8 Days or more

108.5171.5
1 Piece(s)Available

Same day

Stock

1010.5242
1 Piece(s)Available

8 Days or more

1012.5282
1 Piece(s)Available

Same day

Stock

1017302
1 Piece(s)Available

8 Days or more

1021372
1 Piece(s)Available

8 Days or more

1023392

Loading...

  1. 1
 

Basic Information

Material Type Resin Group

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.