(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thrust Washers - Multi Layer, Low Friction

Thrust Washers - Multi Layer, Low Friction

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 07/03/2025
  • Volume Discount

Has a Thin wall and is compact. Supports a thrust load.

  • METRIC
  • inCAD Components
Thrust Washers - Multi-Layer LF Type:Related Image
・Materials
[ M ] Material: Filler Added PTFE Layer
Sintered Bronze Layer
Steel-backed Metal Layer (Low Carbon Steel: Tin Plating)
Allowable Temperature -195~280°C

Specifications

Part Number-L
MDZB8
MDZF12
MDZW6
-
-

5
15
Part NumberTDD1Mounting HoleBushing I.D.
TypeNo.PToleranceP.C.D.
MDZW61.58161.0+0.30
+0.10
126
81018148
1012241.5+0.375
+0.125
1810
1214262.02012
1416302313
1618322515, 16
1820363.02818
2022383020
2224423322
2528484.03825
3032544330
3538625035
4042665440
502.052786550

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MDZW6
MDZW8
MDZW10
MDZW12
MDZW14
MDZW16
MDZW18
MDZW20
MDZW22
MDZW25
MDZW30
MDZW35
MDZW40
MDZW50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D.
(mm)
O.D.
(mm)
Thickness T
(mm)
1 Piece(s)Available

8 Days or more

108161.5
1 Piece(s)Available

Same day

Stock

1010182
1 Piece(s)Available

Same day

Stock

1012241.5
1 Piece(s)Available

Same day

Stock

1014261.5
1 Piece(s)Available

Same day

Stock

1016301.5
1 Piece(s)Available

Same day

Stock

1018321.5
1 Piece(s)Available

Same day

Stock

1020361.5
1 Piece(s)Available

Same day

Stock

1022381.5
1 Piece(s)Available

Same day

Stock

1024421.5
1 Piece(s)Available

Same day

Stock

1028481.5
1 Piece(s)Available

Same day

Stock

1032541.5
1 Piece(s)Available

Same day

Stock

1038621.5
1 Piece(s)Available

Same day

Stock

1042661.5
1 Piece(s)Available

Same day

Stock

1052781.5

Loading...

  1. 1

More Information

[ ! ]There may be some color variations.
 

Basic Information

Material Type High Precision Multi-layer

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.