(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Free Bushings - Flange Type, made of metal, with mounting holes.

Oil Free Bushings - Flange Type, made of metal, with mounting holes.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Assembly process can be reduced by the flange-integrated specification.

  • METRIC
  • inCAD Components
Flanged Oil Free Metal Bushings:Related Image
・Materials
[ M ] Material: Cast Iron Class No.35
Special Solid Lubricant

Specifications

Part Number
SMZH10
Part NumberDh7LHTd1d2tP.C.D.Mass
TypedG6ToleranceTolerance(g)
SMZH8+0.014
+0.005
15 0
- 0.013
203253.563.12445
1019 0
- 0.016
254064.57.54.12985
12+0.017
+0.006
21304232103
1528404838180
20+0.020
+0.007
32 0
- 0.019
505485.595.143280
2540606251270
30457074106.6116.160670
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SMZH8
SMZH10
SMZH12
SMZH15
SMZH20
SMZH25
SMZH30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
1 Piece(s)Available

8 Days or more

1081520
1 Piece(s)Available

8 Days or more

10101925
1 Piece(s)Available

8 Days or more

10122130
1 Piece(s)Available

8 Days or more

10152840
1 Piece(s)Available

Same day

Stock

10203250
1 Piece(s)Available

8 Days or more

10254060
1 Piece(s)Available

8 Days or more

10304570

Loading...

  1. 1
 

Basic Information

Type Flanged Bushing Material Cast Iron Maximum Allowable PV Value Range(N/mm2•m/s) 0.3 to 1.0
Maximum Allowable PV Value(N/mm2•m/s) 0.5 Maximum Allowable Load(N/mm2) 5 Maximum Allowable Velocity(m/s) 0.15
Operating Temperature Range(℃) -40::150

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.