(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Bearing Type, Wide Block, Long/Extra Long.

Linear Ball Bushings - Bearing Type, Wide Block, Long/Extra Long.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

New grease options (Type A: Alvania Grease S2, Type Y: AFF by THK) are added. [3/31/23]
Spec-designed to save the time of manufacturing a housing and installing a linear bushing, and to be tightly secured to a workpiece through four mounting holes.

  • METRIC
  • inCAD Components
Linear Bushings with Pillow Blocks - Long, Wide Block:Related Image
・Materials
TypeLinear BushingHousingAmbient Operating Temp.
DoubleMedium LongLong(>> Click here)[ M ]Material[ S ]Surface Treatment
LHBBWLHBBSLHBBLLMUAluminum AlloyClear Anodize-20~80°C
LHBBWF--LMUF-20~110°C
SLHBBW--SLMU-20~80°C
SLHBBWF--SLMUS-20~110°C

Specifications

Part Number 
LHBBW12
LHBBL16

Linear Bushings with Pillow Blocks - Long, Wide Block:Related ImageLHBBW12L
Linear Bushings with Pillow Blocks - Long, Wide Block:Related ImageLHBBW16G
Linear Bushings with Pillow Blocks - Long, Wide Block:Related ImageLHBBL20H


(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> Click here
drToleranceLL1hH(H1)(H2)WW1W2Md(A)(B)NPC
DoubleMedium LongLongDoubleMedium LongLongDoubleMedium LongLong
(5)0 
- 0.008
--33--25--71411-22163M3------

0.5

(6)0
- 0.010
48--36--91815630205M43.48120.47.5-
(8)58--42--112218342416-1
100 
- 0.012
68-9346-70132621840286M54.31215.57
120
- 0.015
70-9650-721528244230.55.7517.571.5
1375-103-783024.544335.5190.85
*160 
- 0.015
851001186074881938.532.595036719.86.5
*200
- 0.012
0
- 0.018
0
- 0.018
961151347084100214135115440M65.2210.57.581.5
*251301601851001181382651.54212765411M87183614.59
*301401702001101301503059.5491578581039.90.755.5
(35)0
- 0.015
--155--120--346854189070531.56-
(40)175--140--407862201028011M108.725615.5-
(50)215--160--52102802512210081-2
[ ! ]For Precautions for Use, see >> Click here [ ! ]dr ( ) is only available for Double Type, only sizes with *are available for Medium Long Type. [ ! ]dr5 appearance will be different from the drawings above.
[ ! ]Grease fitting is not available on Double Type dr5. [ ! ]The datum surface is located on the other side of product ID label.
drBasic Load RatingAllowable Static Moment
(N·m)
Mass (g)
C (Dynamic) NCo (Static) N
DoubleMedium LongLongDoubleMedium LongLongDoubleMedium LongLongDoubleMedium LongLong
5263--412--1.38--27--
6324--529--2.18--63--
8431--784--4.31--102--
10588-5881100-11007.24-27.0180-241
12657-6571200-120010.9-40.1205-289
13813-8131570-157011.6-42.9240-324
1612301230123023502350235019.725.573.5400447527
2014001400140027402740274026.835.098.0570588682
2515601560156031403140314043.463.1157120013971586
3024902490249054905490549082.8106297148016931960
352650--6270--110--2200--
403430--8040--147--3200--
506080--15900--397--6700--
kgf=Nx0.101972

Price list

Part NumberUnit Price
DoubleMedium LongLong
TypedrLHBBWLHBBWFSLHBBWSLHBBWFLHBBSLHBBL
(Double)
LHBBW
LHBBWF
SLHBBW
SLHBBWF

(Medium Long)
LHBBS

(Long)
LHBBL
51,8802,1702,6403,150--
61,8802,3102,7803,300--
82,0002,3202,7903,330--
101,8202,1202,8503,040-2,580
121,8502,1502,9003,100-2,620
131,9502,2503,0703,270-2,760
162,2002,5303,4803,7102,7203,110
202,6903,1004,3304,6203,3703,810
253,5004,0605,7506,1304,6004,960
304,5205,2407,4607,9506,0706,410
358,220-----
4011,190-----
5015,630-----
Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
· LHBBW, LHBBL, LHBBWF
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.
· SLHBBW, SLHBBWF
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.
· LHBBS
Quantity1~1920~3435~49
Discount RateUnit Price5%10%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LHBBL10
LHBBL10G
LHBBL10H
LHBBL10L
LHBBL12
LHBBL12G
LHBBL12H
LHBBL12L
LHBBL13
LHBBL13G
LHBBL13H
LHBBL13L
LHBBL16
LHBBL16G
LHBBL16H
LHBBL16L
LHBBL20
LHBBL20G
LHBBL20H
LHBBL20L
LHBBL25
LHBBL25G
LHBBL25H
LHBBL25L
LHBBL30
LHBBL30G
LHBBL30H
LHBBL30L
LHBBS16
LHBBS16G
LHBBS16H
LHBBS16L
LHBBS20
LHBBS20G
LHBBS20H
LHBBS20L
LHBBS25
LHBBS25G
LHBBS25H
LHBBS25L
LHBBS30
LHBBS30G
LHBBS30H
LHBBS30L
LHBBW5
LHBBW5G
LHBBW5H
LHBBW5L
LHBBW6
LHBBW6G
LHBBW6H
LHBBW6L
LHBBW8
LHBBW8G
LHBBW8H
LHBBW8L
LHBBW10
LHBBW10G
LHBBW10H
LHBBW10L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Length Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Ball Material Retainer Material Greased filled
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent109319Long5881100-0.01252100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent109319Long5881100-0.01252100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent109319Long5881100-0.01252100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent109319Long5881100-0.01252100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent129621Long6571200-0.01552100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent129621Long6571200-0.01552100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent129621Long6571200-0.01552100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent129621Long6571200-0.01552100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent1310323Long8131570-0.01552100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1310323Long8131570-0.01552100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1310323Long8131570-0.01552100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1310323Long8131570-0.01552100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent1611828Long12302350-0.01552100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1611828Long12302350-0.01552100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1611828Long12302350-0.01552100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1611828Long12302350-0.01552100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent2013432Long14002740-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent2013432Long14002740-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent2013432Long14002740-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent2013432Long14002740-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent2518540Long15603140-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent2518540Long15603140-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent2518540Long15603140-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent2518540Long15603140-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent3020045Long24905490-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent3020045Long24905490-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent3020045Long24905490-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent3020045Long24905490-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent1610028Medium Long12302350-0.01552100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1610028Medium Long12302350-0.01552100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1610028Medium Long12302350-0.01552100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1610028Medium Long12302350-0.01552100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent2011532Medium Long14002740-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent2011532Medium Long14002740-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent2011532Medium Long14002740-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent2011532Medium Long14002740-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent2516040Medium Long15603140-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent2516040Medium Long15603140-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent2516040Medium Long15603140-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent2516040Medium Long15603140-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent3017045Medium Long24905490-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent3017045Medium Long24905490-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent3017045Medium Long24905490-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent3017045Medium Long24905490-0.01852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent53310Double263412-0.00852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent53310Double263412-0.00852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent53310Double263412-0.00852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent53310Double263412-0.00852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent64812Double324529-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent64812Double324529-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent64812Double324529-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent64812Double324529-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent85815Double431784-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent85815Double431784-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent85815Double431784-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent85815Double431784-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent106819Double5881100-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent106819Double5881100-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent106819Double5881100-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent106819Double5881100-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)

Loading...

More Information

Linear Bushings with Pillow Blocks - Long, Wide Block:Related Image
For Days to Ship, Price and Performance, see >> Click here

Example

Linear Bushings with Pillow Blocks - Long, Wide Block:Related Image

Technical Information

Applications for Different Types of Grease

TypeProduct NameMain Characteristic
Type LET-100K (Made by Kyodo Yushi)Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage.
Type GLG2 (Made by NSK Ltd.)Suitable for clean environments due to low particle generation grease. Also good anti-rust properties.
Type HFGL (Lubriplate)Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534).

Support Information

Reference: Tolerance Range of Linear Bushing and Shafts made by MISUMI

For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).

H6H7H8H9Applicable PartFunctional ClassificationApplication Example
Can be Moved RelativelyClearance FitRoll Fitf6f7f7
f8
Fitted to provide adequate clearance to permit movement (high quality fit).
Regular normal temperature bearing lubricated with grease or oil.
Regular Fitting (Often comes apart.)Part into which a cooled exhaust valve box is inserted.
Regular Shaft and Bushing
Link lever and bushing
Fine Roll Fitg5g6Continuously revolving part of a precision machine under a light load.
Fitting with a narrow gap so as to permit movement (spigot and positioning).
Precision sliding part.
Part required for precise motion with virtually no backlash.Link Device Pin and Lever
Key and its groove
Precision control valve rod
Cannot be Moved RelativelyTransition FitSliding Fith5h6h7
h8
h9Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning).
Special High Precision Sliding Part
Unimportant Stationary Part
Can be disassembled and reassembled without damaging components.Force cannot be transmitted by the fitting force alone.Fitting a rim and a boss together
Fitting the gear of a precision gear device
Push Fith5
h6
js6Fitting that accommodates a slight gap.
Precision fitting that locks both parts during use.
Fitting that allows assembly and disassembly with a wooden or lead hammer.
Fitting Coupling Flanges Together
Governor Path and Pin
Fitting a Gear Rim and a Boss Together
 

Basic Information

TYPE Housings Motion Linear Motion Style Standard
Outer Cylinder Surface Finish Clear Anodize Lubrication Type Standard Type Pillow Blocks Wide Block Type
Ball Recirculating Type Double Precision High Grade Seals With Seal

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.