(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Bearing type, wide block, single.

Linear Ball Bushings - Bearing type, wide block, single.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

New grease options (Type A: Alvania Grease S2, Type Y: AFF by THK) are added. [3/31/23]
Spec-designed to save the time of manufacturing a housing and installing a linear bushing, and to be tightly secured to a workpiece through four mounting holes.

  • METRIC
  • inCAD Components

PDFP.2019-399

Unit examples related to this product
Linear Bushings with Pillow Blocks - Single Bushing, Wide Block:Related Image
・Materials
Type Linear Bushing Housing Ambient Operating Temp.
Single Medium (>> Click here) (>> Click here) [ M ]Material [ S ]Surface Treatment
Single Medium
LHBB LHBBD LMU LMUD Aluminum Alloy Clear Anodize -20~ 80°C
LHBBF - LMUF - -20~110°C
SLHBB - SLMU - -20~ 80°C
SLHBBF - SLMUS - -20~110°C

Specifications

Part Number  
LHBB12
LHBBD16
Linear Bushings with Pillow Blocks - Single Bushing, Wide Block:Related Image LHBB12L
Linear Bushings with Pillow Blocks - Single Bushing, Wide Block:Related Image LHBBD16G
Linear Bushings with Pillow Blocks - Single Bushing, Wide Block:Related Image LHBBD20H


(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> Click here
dr Tolerance L L1 h H (H1) (H2) W W1 W2 M d (A) (B) C
Single Medium Single Medium Single Medium
(5) 0
- 0.008
- 18 - 12 - 7 14 11 - 22 16 3 M3 - - - - 0.5 or less
6 0
- 0.009
0
- 0.010
25 35 15 24 9 18 15 6 30 20 5 M4 3.4 8 12 0.4 1 or less
8 30 43 18 28 11 22 18 34 24 16
10 35 53 21 34 13 26 21 8 40 28 6 M5 4.3 12 15.5
12 36 26 38 15 28 24 42 30.5 5.75 17.5 1.5 or less
13 39 54 30 24.5 44 33 5.5 19 0.85
16 44 63 34 48 19 38.5 32.5 9 50 36 7 19.8
20 0
- 0.010
0
- 0.012
50 73 40 56 21 41 35 11 54 40 M6 5.2 21 0.5
25 67 93 50 66 26 51.5 42 12 76 54 11 M8 7 18 36 1
30 72 100 58 70 30 59.5 49 15 78 58 10 39.9 0.75
(35) 0
- 0.012
- 80 - 60 - 34 68 54 18 90 70 53 1.5
(40) 90 - 60 - 40 78 62 20 102 80 11 M10 8.7 25 61
(50) 110 - 80 - 52 102 80 25 122 100 81 2 or less
[ ! ]For Precautions for Use, see >> Click here [ ! ]dr5 appearance will be different from the drawings above. [ ! ]dr ( ) are available for Single Type only.
[ ! ]The datum surface is located on the other side of product ID label.
dr Basic Load Rating Allowable Static Moment
(N·m)
Mass (g)
C (Dynamic) N Co (Static) N
Single Medium Single Medium Single Medium Single Medium
5 167 - 206 - - - 14 -
6 206 226 265 310 - 1.42 34 48
8 265 310 380 452 - 2.12 52 78
10 372 508 549 718 - 4.37 92 142
12 412 634 598 814 - 6.2 102 144
13 510 640 784 826 - 6.2 120 172
16 775 1164 1180 1448 - 13.1 220 323
20 882 1554 1370 2068 - 18.3 255 382
25 980 1725 1570 3068 - 25.3 600 866
30 1570 2440 2740 3974 - 42.7 735 1061
35 1670 - 3140 - - - 1100 -
40 2160 - 4020 - - - 1590 -
50 3820 - 7940 - - - 3340 -
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LHBB5
LHBB5G
LHBB5H
LHBB5L
LHBB6
LHBB6G
LHBB6H
LHBB6L
LHBB8
LHBB8G
LHBB8H
LHBB8L
LHBB10
LHBB10G
LHBB10H
LHBB10L
LHBB12
LHBB12G
LHBB12H
LHBB12L
LHBB13
LHBB13G
LHBB13H
LHBB13L
LHBB16
LHBB16G
LHBB16H
LHBB16L
LHBB20
LHBB20G
LHBB20H
LHBB20L
LHBB25
LHBB25G
LHBB25H
LHBB25L
LHBB30
LHBB30G
LHBB30H
LHBB30L
LHBB35
LHBB35G
LHBB35H
LHBB35L
LHBB40
LHBB40G
LHBB40H
LHBB40L
LHBB50
LHBB50G
LHBB50H
LHBB50L
LHBBD6
LHBBD6G
LHBBD6H
LHBBD6L
LHBBD8
LHBBD8G
LHBBD8H
LHBBD8L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Length Ball Recirculating Type Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Ball Material Retainer Material Greased filled
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent51810SingleSingle167206-0.00852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent51810SingleSingle167206-0.00852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent51810SingleSingle167206-0.00852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent51810SingleSingle167206-0.00852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent62512SingleSingle206265-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent62512SingleSingle206265-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent62512SingleSingle206265-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent62512SingleSingle206265-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent83015SingleSingle265380-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent83015SingleSingle265380-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent83015SingleSingle265380-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent83015SingleSingle265380-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent103519SingleSingle372549-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent103519SingleSingle372549-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent103519SingleSingle372549-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent103519SingleSingle372549-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel Equivalent123621SingleSingle412598-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent123621SingleSingle412598-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent123621SingleSingle412598-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent123621SingleSingle412598-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent133923SingleSingle510784-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent133923SingleSingle510784-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent133923SingleSingle510784-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent133923SingleSingle510784-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel Equivalent164428SingleSingle7751180-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent164428SingleSingle7751180-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent164428SingleSingle7751180-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent164428SingleSingle7751180-0.00952100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent205032SingleSingle8821370-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent205032SingleSingle8821370-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent205032SingleSingle8821370-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent205032SingleSingle8821370-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent256740SingleSingle9801570-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent256740SingleSingle9801570-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent256740SingleSingle9801570-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent256740SingleSingle9801570-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent307245SingleSingle15702740-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent307245SingleSingle15702740-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent307245SingleSingle15702740-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent307245SingleSingle15702740-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent358052SingleSingle16703140-0.01252100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent358052SingleSingle16703140-0.01252100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent358052SingleSingle16703140-0.01252100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent358052SingleSingle16703140-0.01252100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent409060SingleSingle21604020-0.01252100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent409060SingleSingle21604020-0.01252100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent409060SingleSingle21604020-0.01252100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent409060SingleSingle21604020-0.01252100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent5011080SingleSingle38207940-0.01252100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent5011080SingleSingle38207940-0.01252100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent5011080SingleSingle38207940-0.01252100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent5011080SingleSingle38207940-0.01252100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent63512MediumDouble226310-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent63512MediumDouble226310-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent63512MediumDouble226310-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent63512MediumDouble226310-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent84315MediumDouble310452-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent84315MediumDouble310452-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent84315MediumDouble310452-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent84315MediumDouble310452-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)

Loading...

More Information

Linear Bushings with Pillow Blocks - Single Bushing, Wide Block:Related Image
For Days to Ship, Price and Performance, see >> Click here
 

Basic Information

TYPE Housings Motion Linear Motion Style Standard
Outer Cylinder Surface Finish Clear Anodize Lubrication Type Standard Type Pillow Blocks Wide Block Type
Precision High Grade Seals With Seal

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.