(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Bearing type, double, compact.

Linear Ball Bushings - Bearing type, double, compact.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

New grease options (Type A: Alvania Grease S2, Type Y: AFF by THK) are added. [3/31/23]
The compact type is Max. 6mm lower in height (H dimension) and Max. 3mm smaller in width (W dimension) than the Standard Type.

  • METRIC
  • inCAD Components
Linear Bushings with Pillow Blocks - Double Bushings:Related Image
・Materials
TypeLinear BushingHousingAmbient Operating Temp.
(>> Click here)(>> Click here)
StandardCompactStandardCompact[ M ]Material[ S ]Surface Treatment
LHSSWLHSSKWLMULMKAluminum AlloyClear Anodize-20~ 80°C
LHSSWF-LMUF--20~110°C
SLHSSW-SLMU--20~ 80°C
SLHSSWF-SLMUS--20~110°C

Specifications

Part Number 
LHSSW12
Linear Bushings with Pillow Blocks - Double Bushings:Related ImageLHSSW12L
Linear Bushings with Pillow Blocks - Double Bushings:Related ImageLHSSW12G
Linear Bushings with Pillow Blocks - Double Bushings:Related ImageLHSSW12H

(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> Click here
■Feature: Feature of Compact Type: Max. 6mm lower in height (H dimension) and Max. 3mm smaller in width (W dimension) than Standard Type. (Compact and Standard type comparison chart >> Click here)
drToleranceD(S)LL1L2hWHM1
(Effective Length)
M2
(Effective Length)
CC1d1×t
StandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompact
40
-0.008
8-1.127142210-12-16-3-M3
(6)
-M3
(10.5)
--0.54.2x1.5
(For M2 Screws)
510-4.040182813-15-20-5-M4
(8)
-M4
(10)
--16x5
(For M3 Screws)
(6)0
-0.010
12103.04620301413161422204M4
(8)
M4
(11)
M4
(9)
41 or less
(8)15135630421615201726245M5
(8.5)
M5
(8.5)
M4
(15)
M4
(12)
51 or less
(10)19174.068365019182623323066M6
(9.5)
M6
(9.5)
M5
(20)
M5
(17)
61 or less8x6
(For M4 Screws)
(12)211970201928253432M5
(22)
M5
(19)
1 or less
1323-74425525-30-43-7-M6
(13)
-M6
(23)
--19x7
(For M5 Screws)
(16)28263.88452652726363349437M6
(13)
M6
(29)
M6
(26)
81 or less
200
-0.012
32-94587031-42-54-8-M8
(15)
-M8
(34)
--111x8
(For M6 Screws)
2540-3.21288010037-52-65-9-M10
(17)
-M10
(42)
--114x10
(For M8 Screws)
3045-1389011040-58-71--M10
(17.5)
-M10
(48)
--1
[ ! ]For Precautions for Use, see >> Click here [ ! ]Only dr dimensions in ( ) are available for Compact Type. [ ! ]Make certain that the screws do not interfere with the bushing as M1 are through holes.
[ ! ]The datum surface is located on the other side of product ID label.
drBasic Load RatingAllowable Static Moment
(N·m)
Mass (g)
C (Dynamic) NCo (Static) NStandardCompact
StandardCompactStandardCompactStandardCompact
4176-254-0.63-14-
5263-412-1.38-35-
63242065293092.182.464034
84313837845554.315.767560
1058858511008677.2410.99150126
12657608120089910.911.85168150
13813-1570-11.6-248-
1612309652350143119.723.48383296
201400-2740-26.8-520 
251560-3140-43.4-1120-
302490-5490-82.8-1384-
kgf=Nx0.101972

Price list

Part NumberUnit Price
StandardCompact
TypedrLHSSWLHSSWFSLHSSWSLHSSWFLHSSKW
(Standard)
LHSSW
LHSSW
F
SLHSSW
SLHSSWF

(Compact)
LHSSKW
41,790----
51,6501,8302,3102,740-
61,6501,9702,4502,8902,310
81,6701,9802,4602,9202,340
101,7002,0102,5202,9702,520
121,7902,1202,6403,1302,650
132,3102,6503,2203,810-
162,6002,9703,6304,3003,830
203,1503,6004,4905,310-
253,8904,5105,7506,810-
305,0305,8207,4608,830-
Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
· LHSSW
Quantity1~1920~3435~49
Discount RateUnit Price5%10%
Days to ShipStandardTo Be Quoted
· LHSSWF
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.
· SLHSSW, SLHSSWF
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.
· LHSSKW
Quantity1~1920~3435~49
Discount RateUnit Price5%10%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LHSSKW6
LHSSKW6G
LHSSKW6H
LHSSKW6L
LHSSKW8
LHSSKW8G
LHSSKW8H
LHSSKW8L
LHSSKW10
LHSSKW10G
LHSSKW10H
LHSSKW10L
LHSSKW12
LHSSKW12G
LHSSKW12H
LHSSKW12L
LHSSKW16
LHSSKW16G
LHSSKW16H
LHSSKW16L
LHSSW4
LHSSW4G
LHSSW4H
LHSSW4L
LHSSW5
LHSSW5G
LHSSW5H
LHSSW5L
LHSSW6
LHSSW6G
LHSSW6H
LHSSW6L
LHSSW8
LHSSW8G
LHSSW8H
LHSSW8L
LHSSW10
LHSSW10G
LHSSW10H
LHSSW10L
LHSSW12
LHSSW12G
LHSSW12H
LHSSW12L
LHSSW13
LHSSW13G
LHSSW13H
LHSSW13L
LHSSW16
LHSSW16G
LHSSW16H
LHSSW16L
LHSSW20
LHSSW20G
LHSSW20H
LHSSW20L
LHSSW25
LHSSW25G
LHSSW25H
LHSSW25L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Cylinder Material For Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Ball Material Retainer Material Greased filled
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent64610206309-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent64610206309-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent64610206309-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent64610206309-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent85613383555-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent85613383555-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent85613383555-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent85613383555-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent106817585867-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent106817585867-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent106817585867-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent106817585867-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent127019608899-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent127019608899-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent127019608899-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent127019608899-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent1684269651431-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1684269651431-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1684269651431-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1684269651431-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent4278176254-0.008440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent4278176254-0.008440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent4278176254-0.008440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent4278176254-0.008440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent54010263412-0.008440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent54010263412-0.008440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent54010263412-0.00852100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent54010263412-0.008440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel Equivalent64612324529-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent64612324529-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent64612324529-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent64612324529-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent85615431784-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent85615431784-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent85615431784-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent85615431784-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent1068195881100-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1068195881100-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1068195881100-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1068195881100-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent1270216571200-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1270216571200-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1270216571200-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1270216571200-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent1374238131570-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1374238131570-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1374238131570-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent1374238131570-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel Equivalent16842812302350-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent16842812302350-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent16842812302350-0.0152100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent16842812302350-0.01440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

Same day

Stock

10[Steel] 52100 Bearing Steel Equivalent20943214002740-0.012440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent20943214002740-0.012440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent20943214002740-0.01252100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent20943214002740-0.012440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel Equivalent251284015603140-0.012440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Standard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent251284015603140-0.012440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type G (Low Particlate)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent251284015603140-0.01252100 Bearing Steel EquivalentPlastic (Duracon M90 Equivalent)Type H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10[Steel] 52100 Bearing Steel Equivalent251284015603140-0.012440C Stainless Steel EquivalentPlastic (Duracon M90 Equivalent)Type L (Heat Resistance)

Loading...

More Information

Technical Information

Applications for Different Types of Grease

TypeProduct NameMain Characteristic
Type LET-100K (Made by Kyodo Yushi)Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage.
Type GLG2 (Made by NSK Ltd.)Suitable for clean environments due to low particle generation grease. Also good anti-rust properties.
Type HFGL (Lubriplate)Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534).

Support Information

Reference: Tolerance Range of Linear Bushing and Shafts made by MISUMI

For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).

H6H7H8H9Applicable PartFunctional ClassificationApplication Example
Can be Moved RelativelyClearance FitRoll Fitf6f7f7
f8
Fitted to provide adequate clearance to permit movement (high quality fit).
Regular normal temperature bearing lubricated with grease or oil.
Regular Fitting (Often comes apart.)Part into which a cooled exhaust valve box is inserted.
Regular Shaft and Bushing
Link lever and bushing
Fine Roll Fitg5g6Continuously revolving part of a precision machine under a light load.
Fitting with a narrow gap so as to permit movement (spigot and positioning).
Precision sliding part.
Part required for precise motion with virtually no backlash.Link Device Pin and Lever
Key and its groove
Precision control valve rod
Cannot be Moved RelativelyTransition FitSliding Fith5h6h7
h8
h9Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning).
Special High Precision Sliding Part
Unimportant Stationary Part
Can be disassembled and reassembled without damaging components.Force cannot be transmitted by the fitting force alone.Fitting a rim and a boss together
Fitting the gear of a precision gear device
Push Fith5
h6
js6Fitting that accommodates a slight gap.
Precision fitting that locks both parts during use.
Fitting that allows assembly and disassembly with a wooden or lead hammer.
Fitting Coupling Flanges Together
Governor Path and Pin
Fitting a Gear Rim and a Boss Together
 

Basic Information

TYPE Housings Motion Linear Motion Style Standard
Outer Cylinder Surface Finish Clear Anodize Lubrication Type Standard Type Pillow Blocks Tall Block Type
Length Double Ball Recirculating Type Double Precision High Grade
Seals With Seal

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.