(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Bearing type, high block, with clamping lever.

Linear Ball Bushings - Bearing type, high block, with clamping lever.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

New grease options (Type A: Alvania Grease S2, Type Y: AFF by THK) are added. [3/31/23]
MISUMI original. The Clamp Lever Type can position workloads easier compared to the Standard Type.

  • METRIC
  • inCAD Components
Linear Bushing with Clamp Levers - Pillow Block Style Single Type:Related Image
・Materials
TypeLinear BushingHousingCollar / ThreadClamp Lever
(>> Click here)
LeverLever ThreadNutAmbient Operating Temp.
Single, Right LeverSingle, Left Lever[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material
SingleDoubleSingleDouble(>> Click here)
LHSSCLHSSWCLHSLCLHSLWCLMUAluminum
Alloy
Clear Anodize
Treatment
304 Stainless SteelCLFSCZinc
Diecast
Baked Paint Finish303 Stainless SteelStainless Steel
(Stainless Steel)
-20~80°C

Specifications

Part Number 
LHSSC16
Linear Bushing with Clamp Levers - Pillow Block Style Single Type:Related Image LHSLC16L
Linear Bushing with Clamp Levers - Pillow Block Style Single Type:Related Image LHSSC16G
Linear Bushing with Clamp Levers - Pillow Block Style Single Type:Related Image LHSLC20H

(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> Click here
Part NumberLL1L2L3L4hWH(G)JKPM1 (Effective Length)M2 (Effective Length)M3d1xtC
TypedrToleranceSingleDoubleSingleDoubleSingleDoubleSingleDoubleSingleDouble
SingleDouble
LHSSC
LHSLC
LH
SSWC
LHSLWC
160
-0.009
0
-0.010
62993252186524313124.527364943.7383012.57M6
(13)
M6
(29)
M49x71
(For M5 Screws)
200
-0.010
0
-0.012
671093658702333322731425440.744308M8
(15)
M8
(34)
11x8
(For M6 Screws)
258614542802210030.54140.53137526545.753.53013.59M10
(17)
M10
(42)
M5 
14x10
30911554490110324340587142.75930M10
(17.5)
M10
(48)
(For M8 Screws)
 
[ ! ]For Precautions for Use, see >> Click here
[ ! ]Make certain that the screws do not interfere with the bushing as M1 are through holes. [ ! ]The datum surface is located on the other side of product ID label.
drMax. Thrust Load NBasic Load RatingMass (g)
Greased C (Dynamic) NCo (Static) N
Tightening Torque (N·m)SingleDoubleSingleDoubleSingleDouble
162501.5775123011802350347526
202501.5882140013702740438686
2525039801560157031408411387
305003157024902740549010151689
kgf=Nx0.101972

Price list

Volume Discount Rate ([ ! ]Round down to nearest one yen) P.89
Quantity1~1920~3435~49
Discount RateUnit Price5%10%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LHSLC16
LHSLC20
LHSLC25
LHSLC30
LHSLWC16
LHSLWC20
LHSLWC25
LHSLWC30
LHSSC16
LHSSC20
LHSSC25
LHSSC30
LHSSWC16
LHSSWC20
LHSSWC25
LHSSWC30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Length Ball Recirculating Type Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Lever Direction
1 Piece(s)Available

8 Days or more

10166228SingleSingle7751180-0.009Left Lever Type
1 Piece(s)Available

8 Days or more

10206732SingleSingle8821370-0.01Left Lever Type
1 Piece(s)Available

8 Days or more

10258640SingleSingle9801570-0.01Left Lever Type
1 Piece(s)Available

8 Days or more

10309145SingleSingle15702740-0.01Left Lever Type
1 Piece(s)Available

8 Days or more

10169928-Double12302350-0.01Left Lever Type
1 Piece(s)Available

8 Days or more

102010932-Double14002740-0.012Left Lever Type
1 Piece(s)Available

8 Days or more

102514540-Double15603140-0.012Left Lever Type
1 Piece(s)Available

8 Days or more

103015545-Double24905490-0.012Left Lever Type
1 Piece(s)Available

8 Days or more

10166228SingleSingle7751180-0.009Right Lever Type
1 Piece(s)Available

8 Days or more

10206732SingleSingle8821370-0.01Right Lever Type
1 Piece(s)Available

8 Days or more

10258640SingleSingle9801570-0.01Right Lever Type
1 Piece(s)Available

8 Days or more

10309145SingleSingle15702740-0.01Right Lever Type
1 Piece(s)Available

8 Days or more

10169928-Double12302350-0.01Right Lever Type
1 Piece(s)Available

8 Days or more

102010932-Double14002740-0.012Right Lever Type
1 Piece(s)Available

8 Days or more

102514540-Double15603140-0.012Right Lever Type
1 Piece(s)Available

8 Days or more

103015545-Double24905490-0.012Right Lever Type

Loading...

  1. 1

More Information

Linear Bushing with Clamp Levers - Pillow Block Style Single Type:Related Image
■Precautions for Use
· For installation, loosen a lever until the nut does not interfere with the shaft, then insert the shaft.
· Do not tighten the clamp without a shaft inserted. It may cause deformation and permanent damages.
· Do not use as a permanent safety position holding device. Use as an interim measure.
Linear Bushing with Clamp Levers - Pillow Block Style Single Type:Related Image
For Days to Ship, Price and Performance, see >> Click here

Example

Linear Bushing with Clamp Levers - Pillow Block Style Single Type:Related Image

Technical Information

Applications for Different Types of Grease

TypeProduct NameMain Characteristic
Type LET-100K (Made by Kyodo Yushi)Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage.
Type GLG2 (Made by NSK Ltd.)Suitable for clean environments due to low particle generation grease. Also good anti-rust properties.
Type HFGL (Lubriplate)Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534).

Support Information

Reference: Tolerance Range of Linear Bushing and Shafts made by MISUMI

For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).

H6H7H8H9Applicable PartFunctional ClassificationApplication Example
Can be Moved RelativelyClearance FitRoll Fitf6f7f7
f8
Fitted to provide adequate clearance to permit movement (high quality fit).
Regular normal temperature bearing lubricated with grease or oil.
Regular Fitting (Often comes apart.)Part into which a cooled exhaust valve box is inserted.
Regular Shaft and Bushing
Link lever and bushing
Fine Roll Fitg5g6Continuously revolving part of a precision machine under a light load.
Fitting with a narrow gap so as to permit movement (spigot and positioning).
Precision sliding part.
Part required for precise motion with virtually no backlash.Link Device Pin and Lever
Key and its groove
Precision control valve rod
Cannot be Moved RelativelyTransition FitSliding Fith5h6h7
h8
h9Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning).
Special High Precision Sliding Part
Unimportant Stationary Part
Can be disassembled and reassembled without damaging components.Force cannot be transmitted by the fitting force alone.Fitting a rim and a boss together
Fitting the gear of a precision gear device
Push Fith5
h6
js6Fitting that accommodates a slight gap.
Precision fitting that locks both parts during use.
Fitting that allows assembly and disassembly with a wooden or lead hammer.
Fitting Coupling Flanges Together
Governor Path and Pin
Fitting a Gear Rim and a Boss Together
 

Basic Information

TYPE Housings Motion Linear Motion Style Standard
Outer Cylinder Material 52100 Bearing Steel Equivalent Outer Cylinder Surface Finish None Lubrication Type Standard
Precision High Grade Ball Material 52100 Bearing Steel Equivalent Retainer Material Plastic (Duracon M90 Equivalent)
Seals With Seal Greased filled Standard (Rust Prevent Oil)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.