(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Linear Ball Bushings - Flanged, double, with grease fitting for lubrication.

Linear Ball Bushings - Flanged, double, with grease fitting for lubrication.
  • Volume Discount

New grease options (Type A: Alvania Grease S2, Type Y: AFF by THK) are added. [3/31/23]
Easy maintenance with Grease Fitting for lubrication.

  • METRIC

PDFP.2019-383

Unit examples related to this product
Linear Bushings with Grease Nipples, Double - Flanged Type:Related Image
・Materials
TypeOuter CylinderBallsRetainerAmbient Operating Temp.[ A ]Accessories
Round FlangeCompact Flange[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material
LHQRWLHQCW52100 Bearing Steel 58HRC~-52100 Bearing Steel Plastic
(Duracon M90)
-20~80°CSeal [ M ]Material
Nitrile Rubber
(-20~120°C)

Specifications

Part Number 
LHQRW16
LHTR16
Linear Bushings with Grease Nipples, Double - Flanged Type:Related Image LHQRW10L
Linear Bushings with Grease Nipples, Double - Flanged Type:Related Image LHQRW10G
Linear Bushings with Grease Nipples, Double - Flanged Type:Related Image LHQCW10H


(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> Click here
Part Number D LHTT1T2dd1tP.C.D.FAEccentricity*
Perpendicularity
Rows of BallsBasic Load RatingAllowable Static Moment (N·m)Mass (g)
TypedrTolerance Tolerance ToleranceC (Dynamic) NCo (Static) NRound FlangeCompact Flange
LHQRW
LHQCW
100
- 0.010
190
- 0.016
60±0.340114.66.44.57.54.129-290.0150.015458811007.24139120
1221624232-32657120010.9154134
1323664333-33813157011.6175157
162875484.76.33822311230235019.7245225
200
- 0.012
320
- 0.019
8554135.77.35.595.14324360.0200.02051400274026.8318290
2540117625.57.551324061560314043.4626594
3045128746.07.06.6116.16035492490549082.8758705
[ ! ]For Precautions for Use, see >> Click here [ ! ]After greasing, refuel grease by stroking bushings. * Perpendicularity of D to flange mounting surface kgf=Nx0.101972

Price list

drUnit Price
Grease FittingMini-Flanged
Round FlangeCompact FlangeRound FlangeSquare FlangeCompact Flange
LHQRWLHQCWLHTRLHTRFLHTSLHTSFLHTCLHTCF
6--700 1,040 770 1,180 800 1,150
8--700 1,040 770 1,180 800 1,150
101,7101,740720 1,080 800 1,230 830 1,180
121,8001,820780 1,140 850 1,310 880 1,260
131,9201,940860 1,250 930 1,430 960 1,380
162,2902,3109901,420 1,080 1,630 1,100 1,570
202,6402,6601,200 1,700 1,300 1,950 1,300 1,870
253,4903,5101,680 2,360 1,850 2,720 1,830 2,620
304,6404,6602,360 3,270 2,580 3,770 2,530 3,630
Volume Discount Rate ([ ! ]Round down to nearest one yen) P.89
· LHTR, LHTC, LHTS
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
· Others
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LHQCW10
LHQCW10G
LHQCW10H
LHQCW10L
LHQCW12
LHQCW12G
LHQCW12H
LHQCW12L
LHQCW13
LHQCW13G
LHQCW13H
LHQCW13L
LHQCW16
LHQCW16G
LHQCW16H
LHQCW16L
LHQCW20
LHQCW20G
LHQCW20H
LHQCW20L
LHQCW25
LHQCW25G
LHQCW25H
LHQCW25L
LHQCW30
LHQCW30G
LHQCW30H
LHQCW30L
LHQRW10
LHQRW10G
LHQRW10H
LHQRW10L
LHQRW12
LHQRW12G
LHQRW12H
LHQRW12L
LHQRW13
LHQRW13G
LHQRW13H
LHQRW13L
LHQRW16
LHQRW16G
LHQRW16H
LHQRW16L
LHQRW20
LHQRW20G
LHQRW20H
LHQRW20L
LHQRW25
LHQRW25G
LHQRW25H
LHQRW25L
LHQRW30
LHQRW30G
LHQRW30H
LHQRW30L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm)
Overall Length L
(mm)
Lubrication Type O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Flange Shape Greased filled
1 Piece(s)Available

8 Days or more

101060Standard195881100-0.0115Compact FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

101060[Grease coating] G Type (Low Dust Generation)195881100-0.0115Compact FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

101060[Grease coating] H Type (For Food/Beverages)195881100-0.0115Compact FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

101060[Grease coating] L Type (Heat Resistant)195881100-0.0115Compact FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

101262Standard216571200-0.0115Compact FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

101262[Grease coating] G Type (Low Dust Generation)216571200-0.0115Compact FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

101262[Grease coating] H Type (For Food/Beverages)216571200-0.0115Compact FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

101262[Grease coating] L Type (Heat Resistant)216571200-0.0115Compact FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

101366Standard238131570-0.0115Compact FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

101366[Grease coating] G Type (Low Dust Generation)238131570-0.0115Compact FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

101366[Grease coating] H Type (For Food/Beverages)238131570-0.0115Compact FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

101366[Grease coating] L Type (Heat Resistant)238131570-0.0115Compact FlangedType L (Heat Resistance)
1 Piece(s)Available

Same day

Stock

101675Standard2812302350-0.0115Compact FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

101675[Grease coating] G Type (Low Dust Generation)2812302350-0.0115Compact FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

101675[Grease coating] H Type (For Food/Beverages)2812302350-0.0115Compact FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

101675[Grease coating] L Type (Heat Resistant)2812302350-0.0115Compact FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

102085Standard3214002740-0.01220Compact FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

102085[Grease coating] G Type (Low Dust Generation)3214002740-0.01220Compact FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

102085[Grease coating] H Type (For Food/Beverages)3214002740-0.01220Compact FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

102085[Grease coating] L Type (Heat Resistant)3214002740-0.01220Compact FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

1025117Standard4015603140-0.01220Compact FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

1025117[Grease coating] G Type (Low Dust Generation)4015603140-0.01220Compact FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

1025117[Grease coating] H Type (For Food/Beverages)4015603140-0.01220Compact FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

1025117[Grease coating] L Type (Heat Resistant)4015603140-0.01220Compact FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

1030128Standard4524905490-0.01220Compact FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

1030128[Grease coating] G Type (Low Dust Generation)4524905490-0.01220Compact FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

1030128[Grease coating] H Type (For Food/Beverages)4524905490-0.01220Compact FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

1030128[Grease coating] L Type (Heat Resistant)4524905490-0.01220Compact FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

101060Standard195881100-0.0115Round FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

101060[Grease coating] G Type (Low Dust Generation)195881100-0.0115Round FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

101060[Grease coating] H Type (For Food/Beverages)195881100-0.0115Round FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

101060[Grease coating] L Type (Heat Resistant)195881100-0.0115Round FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

101262Standard216571200-0.0115Round FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

101262[Grease coating] G Type (Low Dust Generation)216571200-0.0115Round FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

101262[Grease coating] H Type (For Food/Beverages)216571200-0.0115Round FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

101262[Grease coating] L Type (Heat Resistant)216571200-0.0115Round FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

101366Standard238131570-0.0115Round FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

101366[Grease coating] G Type (Low Dust Generation)238131570-0.0115Round FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

101366[Grease coating] H Type (For Food/Beverages)238131570-0.0115Round FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

101366[Grease coating] L Type (Heat Resistant)238131570-0.0115Round FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

101675Standard2812302350-0.0115Round FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

101675[Grease coating] G Type (Low Dust Generation)2812302350-0.0115Round FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

101675[Grease coating] H Type (For Food/Beverages)2812302350-0.0115Round FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

101675[Grease coating] L Type (Heat Resistant)2812302350-0.0115Round FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

102085Standard3214002740-0.01220Round FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

102085[Grease coating] G Type (Low Dust Generation)3214002740-0.01220Round FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

102085[Grease coating] H Type (For Food/Beverages)3214002740-0.01220Round FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

102085[Grease coating] L Type (Heat Resistant)3214002740-0.01220Round FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

1025117Standard4015603140-0.01220Round FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

1025117[Grease coating] G Type (Low Dust Generation)4015603140-0.01220Round FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

1025117[Grease coating] H Type (For Food/Beverages)4015603140-0.01220Round FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

1025117[Grease coating] L Type (Heat Resistant)4015603140-0.01220Round FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

1030128Standard4524905490-0.01220Round FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

1030128[Grease coating] G Type (Low Dust Generation)4524905490-0.01220Round FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

1030128[Grease coating] H Type (For Food/Beverages)4524905490-0.01220Round FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

1030128[Grease coating] L Type (Heat Resistant)4524905490-0.01220Round FlangedType L (Heat Resistance)

Loading...

  1. 1

Example

Linear Bushings with Grease Nipples, Double - Flanged Type:Related Image

Technical Information

Applications for Different Types of Grease

TypeProduct NameMain Characteristic
Type LET-100K (Made by Kyodo Yushi)Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage.
Type GLG2 (Made by NSK Ltd.)Suitable for clean environments due to low particle generation grease. Also good anti-rust properties.
Type HFGL (Lubriplate)Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534).

Support Information

Reference: Tolerance Range of Linear Bushing and Shafts made by MISUMI

For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).

H6H7H8H9Applicable PartFunctional ClassificationApplication Example
Can be Moved RelativelyClearance FitRoll Fitf6f7f7
f8
Fitted to provide adequate clearance to permit movement (high quality fit).
Regular normal temperature bearing lubricated with grease or oil.
Regular Fitting (Often comes apart.)Part into which a cooled exhaust valve box is inserted.
Regular Shaft and Bushing
Link lever and bushing
Fine Roll Fitg5g6Continuously revolving part of a precision machine under a light load.
Fitting with a narrow gap so as to permit movement (spigot and positioning).
Precision sliding part.
Part required for precise motion with virtually no backlash.Link Device Pin and Lever
Key and its groove
Precision control valve rod
Cannot be Moved RelativelyTransition FitSliding Fith5h6h7
h8
h9Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning).
Special High Precision Sliding Part
Unimportant Stationary Part
Can be disassembled and reassembled without damaging components.Force cannot be transmitted by the fitting force alone.Fitting a rim and a boss together
Fitting the gear of a precision gear device
Push Fith5
h6
js6Fitting that accommodates a slight gap.
Precision fitting that locks both parts during use.
Fitting that allows assembly and disassembly with a wooden or lead hammer.
Fitting Coupling Flanges Together
Governor Path and Pin
Fitting a Gear Rim and a Boss Together
 

Basic Information

TYPE Standard Flange Motion Linear Motion Style Standard
Outer Cylinder Material 52100 Bearing Steel Equivalent Outer Cylinder Surface Finish None Flange Type Standard Flange
Type Standard Flange Ball Recirculating Type Double Precision High Grade
Ball Material 52100 Bearing Steel Equivalent Retainer Material Plastic (Duracon M90 Equivalent) Seals With Seal
Counterbored Hole Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.