(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - With central pilot flange, double.

Linear Ball Bushings - With central pilot flange, double.
  • Volume Discount

New grease options (Type A: Alvania Grease S2, Type Y: AFF by THK) and more of electroless Ni-plated types are added. [3/31/23]
Full Length is 1.5 times of Single and Allowable Moment 4.3 times. Suitable for insufficient space for Double Type

  • METRIC
  • inCAD Components

PDFP.2019-378

Unit examples related to this product
Flanged Linear Bushings Pilot with Center Flange:Related Image
[ ! ]For Pilotted and Flanged Type application examples, see >> Click here
・Materials
TypeOuter CylinderBallsRetainerAmbient Operating Temp.[ A ]Accessories
Round FlangeSquare FlangeCompact Flange[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material
LHIRDLHISDLHICD52100 Bearing Steel 58HRC~-52100 Bearing Steel Plastic
(Duracon M90)
-20~80°CSeal [ M ] Material
Nitrile Rubber
(-20~120°C)

Specifications

Part Number 
LHIRD12
LHMCD16
Flanged Linear Bushings Pilot with Center Flange:Related ImageLHIRD12L
Flanged Linear Bushings Pilot with Center Flange:Related ImageLHMCD16G
Flanged Linear Bushings Pilot with Center Flange:Related ImageLHMSD20H


(L Type Greased)
(G Type Greased)
(H Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, see >> Click here
Part Number D LHTdd1tP.C.D.WFAEccentricityRows of Balls*
Perpendicularity
Basic Load RatingAllowable Static Moment (N·m)Mass (g)
TypedrTolerance Tolerance ToleranceC (Dynamic) NCo (Static) NRound FlangeSquare FlangeCompact Flange
LHIRD
LHISD
L
HICD
60
-0.010
120
-0.013
29±0.352853.563.12022-200.01540.0152263101.42272124
81537322425-243104522.12473943
10190
-0.016
4764064.57.54.12930-295087184.37856577
1221423232-326348146.2896981
1323433334-336408266.210987102
16285648383722311164144813.1157132149
200
-0.012
320
-0.019
6585485.595.1434224360.0250.021554206818.3232197219
254083625150324061725306825.3481442452
3045901074106.6116.1605835492440397442.7560482494
[ ! ]For Precautions for Use, see >> Click here [ ! ]Height-Adjusting Spacers for Flanged Bushings can be chosen from >> Click here
* Perpendicularity of D to flange mounting surface
kgf=Nx0.101972

Price list

drUnit Price
Medium, PilotMedium, Center Flanged
Round FlangeSquare FlangeCompact FlangeRound FlangeSquare FlangeCompact Flange
LHIRDLHISDLHICDLHMRDLHMSDLHMCD
61,0401,2301,1801,0501,2601,190
81,0401,2301,1801,0501,2601,190
101,0701,2601,2201,1001,3001,250
121,1401,3601,3001,1701,3901,330
131,2601,4901,4201,2801,5401,440
161,4301,7001,6201,4801,7701,680
201,7302,0601,9101,7902,1401,980
252,5403,0302,7802,6603,1802,930
303,5504,2203,8503,7404,4604,110
Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
· LHMRD, LHMSD
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.
· Other, Than, Above
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LHICD6
LHICD6G
LHICD6H
LHICD6L
LHICD8
LHICD8G
LHICD8H
LHICD8L
LHICD10
LHICD10G
LHICD10H
LHICD10L
LHICD12
LHICD12G
LHICD12H
LHICD12L
LHICD13
LHICD13G
LHICD13H
LHICD13L
LHICD16
LHICD16G
LHICD16H
LHICD16L
LHICD20
LHICD20G
LHICD20H
LHICD20L
LHICD25
LHICD25G
LHICD25H
LHICD25L
LHICD30
LHICD30G
LHICD30H
LHICD30L
LHIRD6
LHIRD6G
LHIRD6H
LHIRD6L
LHIRD8
LHIRD8G
LHIRD8H
LHIRD8L
LHIRD10
LHIRD10G
LHIRD10H
LHIRD10L
LHIRD12
LHIRD12G
LHIRD12H
LHIRD12L
LHIRD13
LHIRD13G
LHIRD13H
LHIRD13L
LHIRD16
LHIRD16G
LHIRD16H
LHIRD16L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
Eccentricity
(µm)
Flange Shape Greased filled
1 Piece(s)Available

8 Days or more

1062912226310-0.0115Compact FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

1062912226310-0.0115Compact FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

1062912226310-0.0115Compact FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

1062912226310-0.0115Compact FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

1083715310452-0.0115Compact FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

1083715310452-0.0115Compact FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

1083715310452-0.0115Compact FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

1083715310452-0.0115Compact FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10104719508718-0.0115Compact FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10104719508718-0.0115Compact FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10104719508718-0.0115Compact FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10104719508718-0.0115Compact FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10124721634814-0.0115Compact FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10124721634814-0.0115Compact FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10124721634814-0.0115Compact FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10124721634814-0.0115Compact FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10134723640826-0.0115Compact FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10134723640826-0.0115Compact FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10134723640826-0.0115Compact FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10134723640826-0.0115Compact FlangedType L (Heat Resistance)
1 Piece(s)Available

Same day

Stock

1016562811641448-0.0115Compact FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

1016562811641448-0.0115Compact FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

1016562811641448-0.0115Compact FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

1016562811641448-0.0115Compact FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

1020653215542068-0.01220Compact FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

1020653215542068-0.01220Compact FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

1020653215542068-0.01220Compact FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

1020653215542068-0.01220Compact FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

1025834017253068-0.01220Compact FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

1025834017253068-0.01220Compact FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

1025834017253068-0.01220Compact FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

1025834017253068-0.01220Compact FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

1030904524403974-0.01220Compact FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

1030904524403974-0.01220Compact FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

1030904524403974-0.01220Compact FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

1030904524403974-0.01220Compact FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

1062912226310-0.0115Round FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

1062912226310-0.0115Round FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

1062912226310-0.0115Round FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

1062912226310-0.0115Round FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

1083715310452-0.0115Round FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

1083715310452-0.0115Round FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

1083715310452-0.0115Round FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

1083715310452-0.0115Round FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10104719508718-0.0115Round FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10104719508718-0.0115Round FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10104719508718-0.0115Round FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10104719508718-0.0115Round FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10124721634814-0.0115Round FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10124721634814-0.0115Round FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10124721634814-0.0115Round FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10124721634814-0.0115Round FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

10134723640826-0.0115Round FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

10134723640826-0.0115Round FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

10134723640826-0.0115Round FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

10134723640826-0.0115Round FlangedType L (Heat Resistance)
1 Piece(s)Available

8 Days or more

1016562811641448-0.0115Round FlangedStandard (Rust Prevent Oil)
1 Piece(s)Available

12 Days or more

1016562811641448-0.0115Round FlangedType G (Low Particlate)
1 Piece(s)Available

12 Days or more

1016562811641448-0.0115Round FlangedType H (For Food and Beverages)
1 Piece(s)Available

12 Days or more

1016562811641448-0.0115Round FlangedType L (Heat Resistance)

Loading...

Technical Information

Applications for Different Types of Grease

TypeProduct NameMain Characteristic
Type LET-100K (Made by Kyodo Yushi)Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage.
Type GLG2 (Made by NSK Ltd.)Suitable for clean environments due to low particle generation grease. Also good anti-rust properties.
Type HFGL (Lubriplate)Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534).

Support Information

Reference: Tolerance Range of Linear Bushing and Shafts made by MISUMI

For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).

H6H7H8H9Applicable PartFunctional ClassificationApplication Example
Can be Moved RelativelyClearance FitRoll Fitf6f7f7
f8
Fitted to provide adequate clearance to permit movement (high quality fit).
Regular normal temperature bearing lubricated with grease or oil.
Regular Fitting (Often comes apart.)Part into which a cooled exhaust valve box is inserted.
Regular Shaft and Bushing
Link lever and bushing
Fine Roll Fitg5g6Continuously revolving part of a precision machine under a light load.
Fitting with a narrow gap so as to permit movement (spigot and positioning).
Precision sliding part.
Part required for precise motion with virtually no backlash.Link Device Pin and Lever
Key and its groove
Precision control valve rod
Cannot be Moved RelativelyTransition FitSliding Fith5h6h7
h8
h9Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning).
Special High Precision Sliding Part
Unimportant Stationary Part
Can be disassembled and reassembled without damaging components.Force cannot be transmitted by the fitting force alone.Fitting a rim and a boss together
Fitting the gear of a precision gear device
Push Fith5
h6
js6Fitting that accommodates a slight gap.
Precision fitting that locks both parts during use.
Fitting that allows assembly and disassembly with a wooden or lead hammer.
Fitting Coupling Flanges Together
Governor Path and Pin
Fitting a Gear Rim and a Boss Together
 

Basic Information

TYPE Flange Motion Linear Motion Style Standard
Outer Cylinder Material 52100 Bearing Steel Equivalent Outer Cylinder Surface Finish None Flange Type Pilot Flanged
Lubrication Type Standard Ball Recirculating Type Double Precision High Grade
Ball Material 52100 Bearing Steel Equivalent Retainer Material Plastic (Duracon M90 Equivalent) Seals With Seal
Counterbored Hole Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.