(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Bearing type, high block, with MX lubrication unit.

Linear Ball Bushings - Bearing type, high block, with MX lubrication unit.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Automatic Lubricateion drastically decreases Maintenance Frequency Maintenance Cost Reduction Realizable Product

  • METRIC
  • inCAD Components
Linear Bushing Housing Units with Lubrication Unit - Tall Block Single Type:Related Image
・Materials
TypeLinear Bushing
(>> Click here)
HousingAmbient Operating Temp.
SingleDouble[ M ]Material[ S ]Surface Treatment
LHSS-MXLHSSW-MXLMU-MXAluminum AlloyClear Anodize-20~80°C

Specifications

Part Number
LHSS-MX16
LHBBW-MX25
[ NG ]Various Grease Application Services are not applicable.
■Tall Block Type
Part NumberD(S)LL1L2hWHM1M2d1xtBasic
Load Rating
Static Allowable
Moment
(N·m)
Mass (g)
TypedrToleranceC (Dynamic) NCo (Static) NVolume
Discount Rate
SingleDoubleSingleDoubleSingleDoubleSingleDoubleSingleDoubleSingleDoubleSingleDoubleSingleDouble10~19 pcs.
LHSS-MX
LHSSW-MX
100
-0.009
0
-0.010
192.04574273615501926326M6M58x6
(For M4 Screws)
3725885491100-7.24921661,860
122147772028344126575981200-10.91031851,960
16282.35693325218652736497M69x7
(For M5 Screws)
775123011802350-19.72374232,800
200
-0.010
0
-0.012
322.8641063658703142548M8M811x8
(For M6 Screws)
882140013702740-26.83245843,390
25402.2851444280221003752659M10M1014x10
(For M8 Screws)
980156015703140-43.467212394,260
30459215644901104058711570249027405490-82.884315455,470
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]For Precautions for Use, see >> Click here
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LHSS-MX10
LHSS-MX12
LHSS-MX16
LHSS-MX20
LHSS-MX25
LHSS-MX30
LHSSW-MX10
LHSSW-MX12
LHSSW-MX16
LHSSW-MX20
LHSSW-MX25
LHSSW-MX30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Length Ball Recirculating Type Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Inner Contact Circle Tolerance (Negative Side)
(mm)
1 Piece(s)Available

8 Days or more

10104519SingleSingle372549-0.009
1 Piece(s)Available

8 Days or more

10124721SingleSingle412598-0.009
1 Piece(s)Available

8 Days or more

10165628SingleSingle7751180-0.009
1 Piece(s)Available

8 Days or more

10206432SingleSingle8821370-0.01
1 Piece(s)Available

8 Days or more

10258540SingleSingle9801570-0.01
1 Piece(s)Available

8 Days or more

10309245SingleSingle15702740-0.01
1 Piece(s)Available

8 Days or more

10107419DoubleDouble5881100-0.01
1 Piece(s)Available

8 Days or more

10127721DoubleDouble6571200-0.01
1 Piece(s)Available

8 Days or more

10169328DoubleDouble12302350-0.01
1 Piece(s)Available

8 Days or more

102010632DoubleDouble14002740-0.012
1 Piece(s)Available

8 Days or more

102514440DoubleDouble15603140-0.012
1 Piece(s)Available

8 Days or more

103015645DoubleDouble24905490-0.012

Loading...

  1. 1

Support Information

Reference: Tolerance Range of Linear Bushing and Shafts made by MISUMI

For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).

H6H7H8H9Applicable PartFunctional ClassificationApplication Example
Can be Moved RelativelyClearance FitRoll Fitf6f7f7
f8
Fitted to provide adequate clearance to permit movement (high quality fit).
Regular normal temperature bearing lubricated with grease or oil.
Regular Fitting (Often comes apart.)Part into which a cooled exhaust valve box is inserted.
Regular Shaft and Bushing
Link lever and bushing
Fine Roll Fitg5g6Continuously revolving part of a precision machine under a light load.
Fitting with a narrow gap so as to permit movement (spigot and positioning).
Precision sliding part.
Part required for precise motion with virtually no backlash.Link Device Pin and Lever
Key and its groove
Precision control valve rod
Cannot be Moved RelativelyTransition FitSliding Fith5h6h7
h8
h9Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning).
Special High Precision Sliding Part
Unimportant Stationary Part
Can be disassembled and reassembled without damaging components.Force cannot be transmitted by the fitting force alone.Fitting a rim and a boss together
Fitting the gear of a precision gear device
Push Fith5
h6
js6Fitting that accommodates a slight gap.
Precision fitting that locks both parts during use.
Fitting that allows assembly and disassembly with a wooden or lead hammer.
Fitting Coupling Flanges Together
Governor Path and Pin
Fitting a Gear Rim and a Boss Together

Features

MX Lubrication Unit

Lubrication Unit MX has a fiber pad that contains the lubricant. The capillary action allows the lubricant to reach the mating surfaces.

As a result, an oil film is always formed between the balls and the shaft, significantly extending service intervals.

If an unbalanced load is applied due to the deflection of the handles to one side of the slide guide, the phenomenon of "Ball Retainer Misalignment" may occur.

Keep this in mind when designing.

Endurance Test Result

Test Conditions

Product:

LMU12 (Linear bushing before removing the oil protection against rust.)
LMU-MX12 (Linear bushing with lubrication unit MX)

Applied Load: 206N (50% against Basic Dynamic Load Rating 412N)
Average Speed: 42 m/min (0.7 m/sec)
Stroke : 100 mm
Lubricant: Grease, initial fill (LMU-MX12 only)
Shaft Material: 52100 Bearing steel 58 HRC
24 hours, continuously operated.

With 50% of basic load rating applied for testing, the Lubrication Unit MX Type has shown a 2.5 times higherdurability performance compared to the one without the MX lubrication unit.

*The data shown above are for reference only, and are not guaranteed by the supplier

Characteristics

Extended Maintenance Period:

Long durability of lubrication performance have resulted in significant reduction of maintenance work especially with machines and equipment environments where applying grease is not easy.

Environmentally friendly system:

Proper amount of lubricant to ball rolling surface at right time makes the system environment-friendly.

Cost Advantage:

Contributes to reduction of maintenance costs and product troubles caused by failing to lubricate.

Reduced Procedural Steps

No need to fill with grease prior to use because the product is already filled with Lithium soap-based grease in addition to the built-in lubrication unit.

 

Basic Information

TYPE Housings Motion Linear Motion Style Standard
Outer Cylinder Material 52100 Bearing Steel Equivalent Outer Cylinder Surface Finish Clear Anodize Lubrication Type with MX Lubrication Unit
Type Pillow Blocks Tall Block Type Precision High Grade Ball Material 52100 Bearing Steel Equivalent
Retainer Material Plastic (Duracon M90 Equivalent) Seals With Seal Greased filled Lithium Soap Base

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.