(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Electroless Ni-Plated types are addes as new. [3/31/2023]
Automatic Lubricateion drastically decreases Maintenance Frequency Maintenance Cost Reduction Realizable Product
Part Number
Configured Part Number is shown.
Type | Outer Cylinder | Balls | Pad Case / Retainer | Ambient Operating Temp. | [ A ]Accessories | ||||
Round Flanged | Square Flanged | Compact Flanged | [ M ]Material | [ H ]Hardness | [ S ] | [ M ]Material | [ M ]Material | ||
LHIFR-MX | LHIFS-MX | LHIFC-MX | 52100 Bearing Steel | 58HRC~ | - | 52100 Bearing Steel | Plastic (Duracon M90) | -20~80°C | Seal[ M ]Material Nitrile Rubber |
Part Number | |
LHIFS-MX25 LHIRW-MX16 |
Part Number | D | L | L1 | V | ℓ | H | T | d | d1 | t | P.C.D. | W | F | A | Eccentricity | Rows of Balls | *Perpendicularity | Basic Load Rating | Mass (g) | |||||||
Type | dr | Tolerance | Tolerance | Tolerance | C (Dynamic) N | Co (Static) N | Round Flange | Square Flange | Compact Flange | |||||||||||||||||
LHIFR-MX LHIFS-MX LHIFC-MX | 10 | 0 - 0.009 | 19 | 0 - 0.016 | 39 | 29 | ±0.3 | 5 | 6 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | - | 29 | 0.012 | 4 | 0.012 | 372 | 549 | 76 | 56 | 68 |
12 | 21 | 41 | 30 | 5.5 | 42 | 32 | 32 | - | 32 | 412 | 598 | 80 | 61 | 72 | ||||||||||||
16 | 28 | 49 | 37 | 6 | 48 | 38 | 37 | 22 | 31 | 775 | 1180 | 127 | 111 | 119 | ||||||||||||
20 | 0 - 0.010 | 32 | 0 - 0.019 | 56 | 42 | 7 | 8 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | 0.015 | 5 | 0.015 | 882 | 1370 | 191 | 156 | 178 | ||
25 | 40 | 77 | 59 | 9 | 62 | 51 | 50 | 32 | 40 | 6 | 980 | 1570 | 359 | 319 | 344 | |||||||||||
30 | 45 | 84 | 64 | 10 | 10 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 | 1570 | 2740 | 494 | 399 | 412 | |||||||
35 | 0 - 0.012 | 52 | 0 - 0.022 | 92 | 70 | 11 | 82 | 67 | 64 | 38 | 55 | 0.020 | 0.020 | 1670 | 3140 | 678 | 588 | 603 | ||||||||
40 | 60 | 104 | 80 | 12 | 13 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | 45 | 64 | 2160 | 4020 | 1093 | 913 | 946 | |||||||
50 | 80 | 128 | 100 | 14 | 116 | 98 | 92 | 56 | 80 | 3820 | 7940 | 2263 | 2063 | 2100 |
dr | Flanged, Single, Pilot | Flanged, Double, Pilot | ||||||||||
Round Flange | Square Flange | Compact Flange | Round Flange | Square Flange | Compact Flange | |||||||
LHIFR-MX | LHIFS-MX | LHIFC-MX | LHIRW-MX | LHISW-MX | LHICW-MX | |||||||
Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | |
1~9 pc(s). | 10~19 pcs. | 1~9 pc(s). | 10~19 pcs. | 1~9 pc(s). | 10~19 pcs. | 1~9 pc(s). | 10~19 pcs. | 1~9 pc(s). | 10~19 pcs. | 1~9 pc(s). | 10~19 pcs. | |
10 | 860 | 810 | 980 | 930 | 950 | 900 | 1,460 | 1,380 | 1,690 | 1,600 | 1,630 | 1,540 |
12 | 920 | 870 | 1,030 | 970 | 1,010 | 950 | 1,550 | 1,470 | 1,810 | 1,710 | 1,730 | 1,640 |
16 | 1,140 | 1,080 | 1,290 | 1,220 | 1,250 | 1,180 | 1,940 | 1,840 | 2,270 | 2,150 | 2,160 | 2,050 |
20 | 1,350 | 1,280 | 1,530 | 1,450 | 1,500 | 1,420 | 2,340 | 2,220 | 2,730 | 2,590 | 2,560 | 2,430 |
25 | 1,910 | 1,810 | 2,180 | 2,070 | 2,120 | 2,010 | 3,340 | 3,170 | 3,900 | 3,700 | 3,610 | 3,420 |
30 | 2,580 | 2,450 | 2,950 | 2,800 | 2,830 | 2,680 | 4,580 | 4,350 | 5,350 | 5,080 | 4,930 | 4,680 |
35 | 4,000 | 3,800 | 4,610 | 4,370 | 4,850 | 4,600 | 7,650 | 7,260 | 9,020 | 8,560 | 8,900 | 8,450 |
40 | 5,080 | 4,820 | 5,870 | 5,570 | 6,180 | 5,870 | 9,790 | 9,300 | 11,510 | 10,930 | 11,410 | 10,830 |
50 | 6,720 | 6,380 | 7,790 | 7,400 | 8,210 | 7,790 | 13,090 | 12,430 | 15,440 | 14,660 | 15,270 | 14,500 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
TYPE | Flange | Motion | Linear Motion | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | 52100 Bearing Steel Equivalent | Outer Cylinder Surface Finish | None | Flange Type | Pilot Flanged |
Lubrication Type | with MX Lubrication Unit | Length | Single | Ball Recirculating Type | Single |
Precision | High Grade | Ball Material | 52100 Bearing Steel Equivalent | Retainer Material | Plastic (Duracon M90 Equivalent) |
Seals | With Seal | Counterbored Hole | Standard | Greased filled | Lithium Soap Base |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy