(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Needle Bearing Guide Sets

Needle Bearing Guide Sets

Click this image to zoom it.

Move the mouse over the image to zoom

  • Needle Bearing Guide Sets
  • Needle Bearing Guide Sets

•Type: Polygonal Shaft
For complete product overview and details on Needle Bearing Guide Sets see the sections below:

  • inCAD Components
Needle Bearing Guide Sets:Related Image
・Materials
TypeShaft, BushingRetainerNeedle RollersAmbient Operating Temp.
[ M ]Material[ H ]Hardness[ M ]Material[ M ]Material[ H ]Hardness
RGPFN52100 Bearing Steel58HRC~Polyacetal52100 Bearing Steel54HRC~-20~80°C
RGPFT

Specifications

Part Number-L
RGPFN10-60
Part NumberL
10mm Increment
Effective Stroke (Reciprocating)ShaftsBushingRetainer
TypeDg6FBd1MD1L1THWPdARd2L2
(Length)
Needle Quantity
RGPFN
RGPFT
6-0.004 50~702087.82.5M3x 616255321710.83.424151.54.816
-0.012
10-0.005 60~8030811.04.2M5x1024367432515.04.5331924.820
-0.014
12-0.006
-0.017
90~120401014.65M6x1231507503218.65.5403026.824
16100~130501018.96.8M8x1632607553322.96.6433326.824
Part NumberL 10mm Increment
TypeD
RGPFN6 50~ 70
10 60~ 80
12 90~120
16 100~130
RGPFT6 50~ 70
10 60~ 80
12 90~120
16 100~130

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RGPFN6-[50-70/10]
RGPFN10-[60-80/10]
RGPFN12-[90-120/10]
RGPFN16-[100-130/10]
RGPFT6-[50-70/10]
RGPFT10-[60-80/10]
RGPFT12-[90-120/10]
RGPFT16-[100-130/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft O.D. D
(Ø)
Basic Load Rating, Dynamic Rating
(N)
Allowable Torque
(N•m)
Type D
(mm)
L
(mm)
1 Piece(s)

19 Days or more

106340012.3Standard650 ~ 70
1 Piece(s)

19 Days or more

1010680048.7Standard1060 ~ 80
1 Piece(s)

19 Days or more

10121190091.3Standard1290 ~ 120
1 Piece(s)

19 Days or more

101611900115.7Standard16100 ~ 130
1 Piece(s)

19 Days or more

106340012.3Both Ends Tapped650 ~ 70
1 Piece(s)

19 Days or more

1010680048.7Both Ends Tapped1060 ~ 80
1 Piece(s)

19 Days or more

10121190091.3Both Ends Tapped1290 ~ 120
1 Piece(s)

19 Days or more

101611900115.7Both Ends Tapped16100 ~ 130

Loading...

  1. 1
 

Basic Information

Type Polygonal Shaft

Frequently asked questions (FAQ)

質問: Can I remove the ball spline nut?
回答: "Yes. The balls do not fall out when the spline shaft is pulled out. Once the nuts are removed from the spline shaft, reassemble the ball spline while confirming matching numbers, character orientations, and positional relationship of these parts. Nuts and shafts are offered as a set product. When using multiple pieces of them, do not change the default combination."
質問: What is the life expectancy of a ball spline?
回答: The theoretical life can be calculated using the formulas found here: https://us.misumi-ec.com/pdf/fa/2012/p1_0305.pdf
質問: What is the accuracy of the ball spline?
回答: Ball spline accuracy can be found here: https://us.misumi-ec.com/pdf/fa/2012/p1_0305.pdf
質問: Do you sell ball spline nuts separately
回答: We do not sell ball spline nuts separately. They must be purchased as a set.

Check other FAQ (1 item) Close

Additional Products in this Category

Complementary Products

Tech Support