(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - With key groove slit.

Shaft Collars - With key groove slit.
  • Volume Discount
  • Degreasing

•Tightening Method: One Piece Clamp-on
•Feature: With Keyway
•Width: Standard Type
•Material: Steel

  • METRIC
  • inCAD Components
Shaft Collars - With Key Groove, Slit:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SCSKS1045 Carbon SteelBlack Oxide CoatingHex Socket Head Cap Screw 1 pc.
PSCSKSElectroless Nickel PlatingHex Socket Head Cap Screw 1 pc. (Stainless Steel)

Specifications

Part Number-B
SCKS12
SCSKS10
-
-
10
10
Part NumberBD1M (Coarse)dRWXYZb
TypeD
SCSKS
PSCSKS
101030M44.53.751.59573.5
121030M44.53.751058.54.5
151034M44.53.7511.5610.55.5
1235M55.54.512
1540M66.66138
2010M55.54.514713.56.5
124.5
1545M66.66158
2512M55.54.517716.58.5
1550M66.661810
30155562019
[ ! ]The groove b is for shaft key to pass through the collar, not for use as a keyway.

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~2930~3940~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For larger than indicated quantity, please request a quotation.

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSCSKS10-10
PSCSKS12-10
PSCSKS15-10
PSCSKS15-12
PSCSKS15-15
PSCSKS20-10
PSCSKS20-12
PSCSKS20-15
PSCSKS25-12
PSCSKS25-15
PSCSKS30-15
SCSKS10-10
SCSKS12-10
SCSKS15-10
SCSKS15-12
SCSKS15-15
SCSKS20-10
SCSKS20-12
SCSKS20-15
SCSKS25-12
SCSKS25-15
SCSKS30-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Surface Finish
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1015 mm35 mm12 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1015 mm40 mm15 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1020 mm40 mm12 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mmElectroless Nickel
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mmBlack Oxide
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mmBlack Oxide
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mmBlack Oxide
1 Piece(s)Available

8 Days or more

1015 mm35 mm12 mmBlack Oxide
1 Piece(s)Available

8 Days or more

1015 mm40 mm15 mmBlack Oxide
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mmBlack Oxide
1 Piece(s)Available

8 Days or more

1020 mm40 mm12 mmBlack Oxide
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mmBlack Oxide
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mmBlack Oxide
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mmBlack Oxide
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mmBlack Oxide

Loading...

  1. 1

Example

Shaft Collars - With Key Groove, Slit:Related Image
 

Basic Information

Tightening Method One Piece Clamp-On Features With Keyway Material 1045 Carbon Steel
Width Standard Type Side Hole Machining None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.