(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Structure with Hinge part facilitates assembly and removal in places in lower workability compared with Conventinal Set Collar Type
Part Number
Configured Part Number is shown.
Type | Main Body | Hinge | Spring Pins | Hex Socket Head Cap Screw | Washer | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ H ]Hardness | [ M ]Material | [ M ]Material | |
SCSH | 1045 Carbon Steel | Black Oxide Coating | 304 Stainless Steel | 420 Stainless Steel | HRC42~48 | 4137 Alloy Steel | Nylon Washer (1 pc.) |
PSCSH | 1045 Carbon Steel | Electroless Nickel Plating | Stainless Steel | ||||
SSCSH | 304 Stainless Steel | - |
Part Number |
SCSH10 WSCB16 |
Part Number | B | D1 | M (Coarse) | d | R | W | X | Y | Hex Socket Head Cap Screw M x Length | |
Type | D | |||||||||
SCSH PSCSH SSCSH | 10 | 10 | 30 | M4 | 5 | 3.75 | 1.5 | 9 | 5 | M4x8 |
12 | 10 | |||||||||
15 | 12 | 35 | M5 | 6 | 4.5 | 12 | 6 | M5x10 | ||
16 | ||||||||||
20 | 40 | 7 | 14 | 7 | M5x12 | |||||
25 | 15 | 50 | M6 | 6 | 18 | 10 | M6x16 | |||
30 | 55 | 20 |
Quantity | 1~29 | 30~39 | 40~49 | 50~99 |
Discount Rate | Unit Price | 5% | 10% | 15% |
Days to Ship | Standard | To Be Quoted |
Quantity | 1~29 | 30~39 | 40~49 | 50~99 |
Discount Rate | Unit Price | 5% | 10% | 18% |
Days to Ship | Standard | To Be Quoted |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PSCSH10 |
PSCSH12 |
PSCSH15 |
PSCSH16 |
PSCSH20 |
PSCSH25 |
PSCSH30 |
SCSH10 |
SCSH12 |
SCSH15 |
SCSH16 |
SCSH20 |
SCSH25 |
SCSH30 |
SSCSH10 |
SSCSH12 |
SSCSH15 |
SSCSH16 |
SSCSH20 |
SSCSH25 |
SSCSH30 |
Loading...
Tightening Method | Hinged | Features | Standard | Width | Standard Type |
---|---|---|---|---|---|
Side Hole Machining | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy