(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - Threaded I.D., slit.

Shaft Collars - Threaded I.D., slit.
  • On Sale Till 15/12/2024
  • Volume Discount
  • Degreasing
  • Spec Change

•Tightening Method: One Piece Clamp-on
•Feature: Threaded
•Width: Standard Type

  • METRIC
  • inCAD Components
Shaft Collars - Threaded I. D., Slit:Related Image
・Materials
Type[ M ]
Material
[ S ]
Surface Treatment
[ A ]Accessories
FineCoarse
SCSNSCSNN1045 Carbon Steel
Equivalent
Black Oxide CoatingHex Socket Head Cap Screw 1 pc.
PSCSNPSCSNNElectroless Nickel PlatingHex Socket Head Cap Screw 1 pc.
(Stainless Steel)
SSCSNSSCSNN304 Stainless Steel-

Specifications

Part Number
SCCNS20
Part NumberBm x PitchD1M (Coarse)dRWXYZ
TypeNo.(Fine)(Coarse)(Fine)(Coarse)
(Fine Thread Type)
SCSN
PSCSN
SSCSN

(Coarse Thread Type)
SCSNN
PSCSNN
SSCSNN
38M3x0.35M3x0.516M33.431.0 [ ! ]4.54.52.23~5
4M4x0.5M4x0.7185533.5~6
5M5x0.5M5x0.8205.55.545~6.5
610M6x0.75M6x1.0M44.53.75666~6.5
8M8x0.75M8x1.25251.58858~9
*1 8AM8x1.0--
10M10x0.75M10x1.5309910
*110AM10x1.0--
*110BM10x1.25
12M12x1.0M12x1.7510109~10
*112AM12x1.25--
*11412M14x1.534M55.54.511.5610~11
16M16x1.0M16x2.0351212.511~12
*116AM16x1.5-12.5-
*118M18x1.5401412~13
20M20x1.0M20x2.514713
*120AM20x1.5--
*12215M22x1.545M66.661714~15
24*2-M24x3.01716
*125M25x1.5--
*127M27x1.55520817~20
30M30x1.5M30x3.5201018~20
[ ! ]* 1 marked size in No. is applicable to Fine Thread Type only. [ ! ]* 2 marked size in No. is applicable to Coarse Thread Type only.
[ ! ]W dimension of Coarse Thread Type No.5 is 1.5.

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
· Other Than Below
Quantity1~2930~3940~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
· Set Screw Coarse Thread Type: PSCCNS, SSCCNS
Quantity1~2930~3940~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For larger than indicated quantity, please request a quotation.
[ ! ]For larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSCSN4
PSCSN5
PSCSN6
PSCSN8
PSCSN8A
PSCSN10
PSCSN10A
PSCSN10B
PSCSN12
PSCSN12A
PSCSN14
PSCSN16
PSCSN16A
PSCSN18
PSCSN20
PSCSN20A
PSCSN22
PSCSN25
PSCSN27
PSCSN30
PSCSNN4
PSCSNN5
PSCSNN6
PSCSNN8
PSCSNN10
PSCSNN12
PSCSNN16
PSCSNN20
PSCSNN24
PSCSNN30
SCSN3
SCSN4
SCSN5
SCSN6
SCSN8
SCSN8A
SCSN10
SCSN10A
SCSN10B
SCSN12
SCSN12A
SCSN14
SCSN16
SCSN16A
SCSN18
SCSN20
SCSN20A
SCSN22
SCSN25
SCSN27
SCSN30
SCSNN3
SCSNN4
SCSNN5
SCSNN6
SCSNN8
SCSNN10
SCSNN12
SCSNN16
SCSNN20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish Screw Type Thread Size (M×Pitch)
1 Piece(s)Available

8 Days or more

104 mm18 mm8 mm1045 Carbon SteelElectroless NickelFine ThreadM4×0.5
1 Piece(s)Available

8 Days or more

105 mm20 mm8 mm1045 Carbon SteelElectroless NickelFine ThreadM5×0.5
1 Piece(s)Available

8 Days or more

106 mm20 mm10 mm1045 Carbon SteelElectroless NickelFine ThreadM6×0.75
1 Piece(s)Available

8 Days or more

108 mm25 mm10 mm1045 Carbon SteelElectroless NickelFine ThreadM8×0.75
1 Piece(s)Available

8 Days or more

108 mm25 mm10 mm1045 Carbon SteelElectroless NickelFine ThreadM8×1.0
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelElectroless NickelFine ThreadM10×0.75
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelElectroless NickelFine ThreadM10×1.0
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelElectroless NickelFine ThreadM10×1.25
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelElectroless NickelFine ThreadM12×1.0
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelElectroless NickelFine ThreadM12×1.25
1 Piece(s)Available

8 Days or more

1014 mm34 mm12 mm1045 Carbon SteelElectroless NickelFine ThreadM14×1.5
1 Piece(s)Available

8 Days or more

1016 mm35 mm12 mm1045 Carbon SteelElectroless NickelFine ThreadM16×1.0
1 Piece(s)Available

8 Days or more

1016 mm35 mm12 mm1045 Carbon SteelElectroless NickelFine ThreadM16×1.5
1 Piece(s)Available

8 Days or more

1018 mm40 mm12 mm1045 Carbon SteelElectroless NickelFine ThreadM18×1.5
1 Piece(s)Available

8 Days or more

1020 mm40 mm12 mm1045 Carbon SteelElectroless NickelFine ThreadM20×1.0
1 Piece(s)Available

8 Days or more

1020 mm40 mm12 mm1045 Carbon SteelElectroless NickelFine ThreadM20×1.5
1 Piece(s)Available

8 Days or more

1022 mm45 mm15 mm1045 Carbon SteelElectroless NickelFine ThreadM22×1.5
1 Piece(s)Available

8 Days or more

1025 mm45 mm15 mm1045 Carbon SteelElectroless NickelFine ThreadM25×1.5
1 Piece(s)Available

8 Days or more

1027 mm55 mm15 mm1045 Carbon SteelElectroless NickelFine ThreadM27×1.5
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm1045 Carbon SteelElectroless NickelFine ThreadM30×1.5
1 Piece(s)Available

8 Days or more

104 mm18 mm8 mm1045 Carbon SteelElectroless NickelCoarse ThreadM4×0.7
1 Piece(s)Available

8 Days or more

105 mm20 mm8 mm1045 Carbon SteelElectroless NickelCoarse ThreadM5×0.8
1 Piece(s)Available

8 Days or more

106 mm20 mm10 mm1045 Carbon SteelElectroless NickelCoarse ThreadM6×1.0
1 Piece(s)Available

8 Days or more

108 mm25 mm10 mm1045 Carbon SteelElectroless NickelCoarse ThreadM8×1.25
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelElectroless NickelCoarse ThreadM10×1.5
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelElectroless NickelCoarse ThreadM12×1.75
1 Piece(s)Available

8 Days or more

1016 mm35 mm12 mm1045 Carbon SteelElectroless NickelCoarse ThreadM16×2.0
1 Piece(s)Available

8 Days or more

1020 mm40 mm12 mm1045 Carbon SteelElectroless NickelCoarse ThreadM20×2.5
1 Piece(s)Available

8 Days or more

1024 mm45 mm15 mm1045 Carbon SteelElectroless NickelCoarse ThreadM24×3.0
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm1045 Carbon SteelElectroless NickelCoarse ThreadM30×3.5
1 Piece(s)Available

8 Days or more

103 mm16 mm8 mm1045 Carbon SteelBlack OxideFine ThreadM3×0.35
1 Piece(s)Available

8 Days or more

104 mm18 mm8 mm1045 Carbon SteelBlack OxideFine ThreadM4×0.5
1 Piece(s)Available

8 Days or more

105 mm20 mm8 mm1045 Carbon SteelBlack OxideFine ThreadM5×0.5
1 Piece(s)Available

8 Days or more

106 mm20 mm10 mm1045 Carbon SteelBlack OxideFine ThreadM6×0.75
1 Piece(s)Available

8 Days or more

108 mm25 mm10 mm1045 Carbon SteelBlack OxideFine ThreadM8×0.75
1 Piece(s)Available

8 Days or more

108 mm25 mm10 mm1045 Carbon SteelBlack OxideFine ThreadM8×1.0
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelBlack OxideFine ThreadM10×0.75
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelBlack OxideFine ThreadM10×1.0
1 Piece(s)Available

Same day

Stock

1010 mm30 mm10 mm1045 Carbon SteelBlack OxideFine ThreadM10×1.25
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelBlack OxideFine ThreadM12×1.0
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelBlack OxideFine ThreadM12×1.25
1 Piece(s)Available

8 Days or more

1014 mm34 mm12 mm1045 Carbon SteelBlack OxideFine ThreadM14×1.5
1 Piece(s)Available

8 Days or more

1016 mm35 mm12 mm1045 Carbon SteelBlack OxideFine ThreadM16×1.0
1 Piece(s)Available

8 Days or more

1016 mm35 mm12 mm1045 Carbon SteelBlack OxideFine ThreadM16×1.5
1 Piece(s)Available

8 Days or more

1018 mm40 mm12 mm1045 Carbon SteelBlack OxideFine ThreadM18×1.5
1 Piece(s)Available

8 Days or more

1020 mm40 mm12 mm1045 Carbon SteelBlack OxideFine ThreadM20×1.0
1 Piece(s)Available

8 Days or more

1020 mm40 mm12 mm1045 Carbon SteelBlack OxideFine ThreadM20×1.5
1 Piece(s)Available

8 Days or more

1022 mm45 mm15 mm1045 Carbon SteelBlack OxideFine ThreadM22×1.5
1 Piece(s)Available

Same day

Stock

1025 mm45 mm15 mm1045 Carbon SteelBlack OxideFine ThreadM25×1.5
1 Piece(s)Available

8 Days or more

1027 mm55 mm15 mm1045 Carbon SteelBlack OxideFine ThreadM27×1.5
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm1045 Carbon SteelBlack OxideFine ThreadM30×1.5
1 Piece(s)Available

8 Days or more

103 mm16 mm8 mm1045 Carbon SteelBlack OxideCoarse ThreadM3×0.5
1 Piece(s)Available

8 Days or more

104 mm18 mm8 mm1045 Carbon SteelBlack OxideCoarse ThreadM4×0.7
1 Piece(s)Available

8 Days or more

105 mm20 mm8 mm1045 Carbon SteelBlack OxideCoarse ThreadM5×0.8
1 Piece(s)Available

Same day

Stock

106 mm20 mm10 mm1045 Carbon SteelBlack OxideCoarse ThreadM6×1.0
1 Piece(s)Available

Same day

Stock

108 mm25 mm10 mm1045 Carbon SteelBlack OxideCoarse ThreadM8×1.25
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelBlack OxideCoarse ThreadM10×1.5
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelBlack OxideCoarse ThreadM12×1.75
1 Piece(s)Available

8 Days or more

1016 mm35 mm12 mm1045 Carbon SteelBlack OxideCoarse ThreadM16×2.0
1 Piece(s)Available

Same day

Stock

1020 mm40 mm12 mm1045 Carbon SteelBlack OxideCoarse ThreadM20×2.5

Loading...

Example

Shaft Collars - Threaded I. D., Slit:Related Image
SCCN (>> Click here)

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Compatible Models

 

Basic Information

Tightening Method One Piece Clamp-On Features Threaded Width Standard Type
Side Hole Machining None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.