(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - Threaded I.D., setscrew.

Shaft Collars - Threaded I.D., setscrew.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

•Tightening Method: Set Screw
•Feature: Threaded
•Width: Standard Type

  • METRIC
  • inCAD Components

PDFP.2019-350

Unit examples related to this product
Shaft Collars - Threaded I. D., Setscrew:Related Image
・Materials
Type[ M ]
Material
[ S ]
Surface Treatment
[ A ]Accessories
FineCoarse
SCCNSSCCNN1045 Carbon Steel
Equivalent
Black Oxide CoatingSet Screw 2 pcs. / Crush Pads 2 pcs. (Copper Alloy)
PSCCNSPSCCNNElectroless Nickel PlatingSet Screw 2 pcs. / Crush Pads 2 pcs.
(Stainless Steel) (Copper Alloy)
SSCCNSSSCCNN304 Stainless Steel-

Specifications

Part Number
SCCNS20
Part NumberBm x PitchD1d1CSet Screw
M x Length
TypeNo.(Fine)(Coarse)(Fine)(Coarse)
(Fine Thread Type)
SCCNS
PSCCNS
SSCCNS

(Coarse Thread Type)
SCCNN
PSCCNN
SSCCNN
*marked sizes are applicable to Fine Thread Type only.
* 36-M3x0.35-74.50.2M3x3
46M4x0.5M4x0.785.5
5M5x0.5M5x0.81110M4x3
610M6x0.75M6x1.01211
88M8x0.75M8x1.251412
10M10x0.75M10x1.51613
*10A-M10x1.0-
121010M12x1.0M12x1.7520150.5M5x4
*15-M15x1.0-2420
1612M16x1.0M16x2.02622M6x5
20M20x1.0M20x2.53227
*2512-M25x1.5-3831
301515M30x1.5M30x3.546381M8x6

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
· Other Than Below
Quantity1~2930~3940~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
· Set Screw Coarse Thread Type: PSCCNS, SSCCNS
Quantity1~2930~3940~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For larger than indicated quantity, please request a quotation.
[ ! ]For larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSCCNN4
PSCCNN5
PSCCNN6
PSCCNN8
PSCCNN10
PSCCNN12
PSCCNN16
PSCCNN20
PSCCNN30
PSCCNS3
PSCCNS4
PSCCNS5
PSCCNS6
PSCCNS8
PSCCNS10
PSCCNS10A
PSCCNS12
PSCCNS15
PSCCNS16
PSCCNS20
PSCCNS25
PSCCNS30
SCCNN4
SCCNN5
SCCNN6
SCCNN8
SCCNN10
SCCNN12
SCCNN16
SCCNN20
SCCNN30
SCCNS3
SCCNS4
SCCNS5
SCCNS6
SCCNS8
SCCNS10
SCCNS10A
SCCNS12
SCCNS15
SCCNS16
SCCNS20
SCCNS25
SCCNS30
SSCCNN4
SSCCNN5
SSCCNN6
SSCCNN8
SSCCNN10
SSCCNN12
SSCCNN16
SSCCNN20
SSCCNN30
SSCCNS3
SSCCNS4
SSCCNS5
SSCCNS6
SSCCNS8
SSCCNS10
SSCCNS10A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish Screw Type Thread Size (M×Pitch)
(φ)
Thread Size (M×Pitch)
1 Piece(s)Available

8 Days or more

104 mm8 mm6 mm1045 Carbon SteelElectroless NickelCoarse ThreadM4×0.7-
1 Piece(s)Available

8 Days or more

105 mm11 mm6 mm1045 Carbon SteelElectroless NickelCoarse ThreadM5×0.8-
1 Piece(s)Available

8 Days or more

106 mm12 mm10 mm1045 Carbon SteelElectroless NickelCoarse ThreadM6×1.0-
1 Piece(s)Available

8 Days or more

108 mm14 mm10 mm1045 Carbon SteelElectroless NickelCoarse ThreadM8×1.25-
1 Piece(s)Available

8 Days or more

1010 mm16 mm10 mm1045 Carbon SteelElectroless NickelCoarse ThreadM10×1.5-
1 Piece(s)Available

8 Days or more

1012 mm20 mm10 mm1045 Carbon SteelElectroless NickelCoarse ThreadM12×1.75-
1 Piece(s)Available

8 Days or more

1016 mm26 mm12 mm1045 Carbon SteelElectroless NickelCoarse ThreadM16×2.0-
1 Piece(s)Available

8 Days or more

1020 mm32 mm12 mm1045 Carbon SteelElectroless NickelCoarse ThreadM20×2.5-
1 Piece(s)Available

8 Days or more

1030 mm46 mm15 mm1045 Carbon SteelElectroless NickelCoarse ThreadM30×3.5-
1 Piece(s)Available

8 Days or more

103 mm7 mm6 mm1045 Carbon SteelElectroless NickelFine Thread-M3×0.35
1 Piece(s)Available

8 Days or more

104 mm8 mm6 mm1045 Carbon SteelElectroless NickelFine Thread-M4×0.5
1 Piece(s)Available

8 Days or more

105 mm11 mm6 mm1045 Carbon SteelElectroless NickelFine Thread-M5×0.5
1 Piece(s)Available

8 Days or more

106 mm12 mm6 mm1045 Carbon SteelElectroless NickelFine Thread-M6×0.75
1 Piece(s)Available

8 Days or more

108 mm14 mm8 mm1045 Carbon SteelElectroless NickelFine Thread-M8×0.75
1 Piece(s)Available

8 Days or more

1010 mm16 mm8 mm1045 Carbon SteelElectroless NickelFine Thread-M10×0.75
1 Piece(s)Available

8 Days or more

1010 mm16 mm8 mm1045 Carbon SteelElectroless NickelFine Thread-M10×1.0
1 Piece(s)Available

8 Days or more

1012 mm20 mm10 mm1045 Carbon SteelElectroless NickelFine Thread-M12×1.0
1 Piece(s)Available

8 Days or more

1015 mm24 mm10 mm1045 Carbon SteelElectroless NickelFine Thread-M15×1.0
1 Piece(s)Available

8 Days or more

1016 mm26 mm10 mm1045 Carbon SteelElectroless NickelFine Thread-M16×1.0
1 Piece(s)Available

8 Days or more

1020 mm32 mm10 mm1045 Carbon SteelElectroless NickelFine Thread-M20×1.0
1 Piece(s)Available

8 Days or more

1025 mm38 mm12 mm1045 Carbon SteelElectroless NickelFine Thread-M25×1.5
1 Piece(s)Available

8 Days or more

1030 mm46 mm15 mm1045 Carbon SteelElectroless NickelFine Thread-M30×1.5
1 Piece(s)Available

8 Days or more

104 mm8 mm6 mm1045 Carbon SteelBlack OxideCoarse ThreadM4×0.7-
1 Piece(s)Available

8 Days or more

105 mm11 mm6 mm1045 Carbon SteelBlack OxideCoarse ThreadM5×0.8-
1 Piece(s)Available

8 Days or more

106 mm12 mm10 mm1045 Carbon SteelBlack OxideCoarse ThreadM6×1.0-
1 Piece(s)Available

8 Days or more

108 mm14 mm10 mm1045 Carbon SteelBlack OxideCoarse ThreadM8×1.25-
1 Piece(s)Available

8 Days or more

1010 mm16 mm10 mm1045 Carbon SteelBlack OxideCoarse ThreadM10×1.5-
1 Piece(s)Available

8 Days or more

1012 mm20 mm10 mm1045 Carbon SteelBlack OxideCoarse ThreadM12×1.75-
1 Piece(s)Available

8 Days or more

1016 mm26 mm12 mm1045 Carbon SteelBlack OxideCoarse ThreadM16×2.0-
1 Piece(s)Available

8 Days or more

1020 mm32 mm12 mm1045 Carbon SteelBlack OxideCoarse ThreadM20×2.5-
1 Piece(s)Available

8 Days or more

1030 mm46 mm15 mm1045 Carbon SteelBlack OxideCoarse ThreadM30×3.5-
1 Piece(s)Available

8 Days or more

103 mm7 mm6 mm1045 Carbon SteelBlack OxideFine Thread-M3×0.35
1 Piece(s)Available

8 Days or more

104 mm8 mm6 mm1045 Carbon SteelBlack OxideFine Thread-M4×0.5
1 Piece(s)Available

8 Days or more

105 mm11 mm6 mm1045 Carbon SteelBlack OxideFine Thread-M5×0.5
1 Piece(s)Available

8 Days or more

106 mm12 mm6 mm1045 Carbon SteelBlack OxideFine Thread-M6×0.75
1 Piece(s)Available

8 Days or more

108 mm14 mm8 mm1045 Carbon SteelBlack OxideFine Thread-M8×0.75
1 Piece(s)Available

8 Days or more

1010 mm16 mm8 mm1045 Carbon SteelBlack OxideFine Thread-M10×0.75
1 Piece(s)Available

8 Days or more

1010 mm16 mm8 mm1045 Carbon SteelBlack OxideFine Thread-M10×1.0
1 Piece(s)Available

8 Days or more

1012 mm20 mm10 mm1045 Carbon SteelBlack OxideFine Thread-M12×1.0
1 Piece(s)Available

8 Days or more

1015 mm24 mm10 mm1045 Carbon SteelBlack OxideFine Thread-M15×1.0
1 Piece(s)Available

8 Days or more

1016 mm26 mm10 mm1045 Carbon SteelBlack OxideFine Thread-M16×1.0
1 Piece(s)Available

8 Days or more

1020 mm32 mm10 mm1045 Carbon SteelBlack OxideFine Thread-M20×1.0
1 Piece(s)Available

8 Days or more

1025 mm38 mm12 mm1045 Carbon SteelBlack OxideFine Thread-M25×1.5
1 Piece(s)Available

8 Days or more

1030 mm46 mm15 mm1045 Carbon SteelBlack OxideFine Thread-M30×1.5
1 Piece(s)Available

8 Days or more

104 mm8 mm6 mm[Stainless Steel] 304 Stainless SteelNoneCoarse ThreadM4×0.7-
1 Piece(s)Available

8 Days or more

105 mm11 mm6 mm[Stainless Steel] 304 Stainless SteelNoneCoarse ThreadM5×0.8-
1 Piece(s)Available

8 Days or more

106 mm12 mm10 mm[Stainless Steel] 304 Stainless SteelNoneCoarse ThreadM6×1.0-
1 Piece(s)Available

8 Days or more

108 mm14 mm10 mm[Stainless Steel] 304 Stainless SteelNoneCoarse ThreadM8×1.25-
1 Piece(s)Available

8 Days or more

1010 mm16 mm10 mm[Stainless Steel] 304 Stainless SteelNoneCoarse ThreadM10×1.5-
1 Piece(s)Available

8 Days or more

1012 mm20 mm10 mm[Stainless Steel] 304 Stainless SteelNoneCoarse ThreadM12×1.75-
1 Piece(s)Available

8 Days or more

1016 mm26 mm12 mm[Stainless Steel] 304 Stainless SteelNoneCoarse ThreadM16×2.0-
1 Piece(s)Available

8 Days or more

1020 mm32 mm12 mm[Stainless Steel] 304 Stainless SteelNoneCoarse ThreadM20×2.5-
1 Piece(s)Available

8 Days or more

1030 mm46 mm15 mm[Stainless Steel] 304 Stainless SteelNoneCoarse ThreadM30×3.5-
1 Piece(s)Available

8 Days or more

103 mm7 mm6 mm[Stainless Steel] 304 Stainless SteelNoneFine Thread-M3×0.35
1 Piece(s)Available

8 Days or more

104 mm8 mm6 mm[Stainless Steel] 304 Stainless SteelNoneFine Thread-M4×0.5
1 Piece(s)Available

8 Days or more

105 mm11 mm6 mm[Stainless Steel] 304 Stainless SteelNoneFine Thread-M5×0.5
1 Piece(s)Available

8 Days or more

106 mm12 mm6 mm[Stainless Steel] 304 Stainless SteelNoneFine Thread-M6×0.75
1 Piece(s)Available

8 Days or more

108 mm14 mm8 mm[Stainless Steel] 304 Stainless SteelNoneFine Thread-M8×0.75
1 Piece(s)Available

8 Days or more

1010 mm16 mm8 mm[Stainless Steel] 304 Stainless SteelNoneFine Thread-M10×0.75
1 Piece(s)Available

8 Days or more

1010 mm16 mm8 mm[Stainless Steel] 304 Stainless SteelNoneFine Thread-M10×1.0

Loading...

Example

Shaft Collars - Threaded I. D., Setscrew:Related Image
SCCN (>> Click here)

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Compatible Models

 

Basic Information

Tightening Method Set Screw Features Threaded Width Standard Type
Side Hole Machining None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.