(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - 3 holes/tapped holes.

Shaft Collars - 3 holes/tapped holes.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing
  • Spec Change

•Tightening Method: One Piece Clamp-on
•Feature: With Side Holes
•Width: Standard Type

  • METRIC
  • inCAD Components

PDFP.2019-339

Unit examples related to this product
Shaft Collars - 3 Holes / 3 Tapped Holes:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
3-Hole3-Tapped
SCSTSCSTR1045 Carbon SteelBlack Oxide CoatingHex Socket Head Cap Screw 1 pc.
PSCSTPSCSTRElectroless Nickel PlatingHex Socket Head Cap Screw 1 pc.
(Stainless Steel)
SSCSTSSCSTR304 Stainless Steel-

Specifications

Part Number-B
SCST10

-


10

Part NumberBD1M (Coarse)dRWXYSPM1 (Coarse)
TypeD
(3-Hole)
SCST
PSCST
SSCST


(3-Tapped)
SCSTR
PSCSTR
SSCSTR
· Only * marked sizes are available for 3-Tapped Type.
6* 820M33.431643.512M3
*10M44.53.7513
8* 825M33.431.58514
*10M44.53.754.518M4
1530M66.6695.520-
10* 8M33.43M5
*10M44.53.75
12M55.54.510-
1535M66.6666.624
12830M33.4355.522
*10M44.53.75M5
*12M55.54.5
1535M66.661166.624-
13*1030M44.53.751054.522M4
1234M55.54.5115.523-
1535M66.66624
15*1034M44.53.7511.54.523M4
*1235M55.54.5125.526M5
*1540M66.661386.628M6
161035M55.54.51264.524-
*125.526M5
*1540M66.661386.628M6
20*10M55.54.51474.5M4
*125.530M5
*1545M66.661586.634M6
25*1245M55.54.51775.536M5
*1550M66.6618106.638M6
30*1555201044
35*15602231248
40*1870M8972613956M8
502285M10119332161168-
[ ! ]Due to no slitting on the opposite side of the screw, 3-Hole / 3-Tapped type has less gripping power compared to 2-Hole / 2-Tapped Type.
[ ! ]Use of MISUMI Shafts (standard g6 and h5) are recommended.
[ ! ]2-Hole and 2-Tapped Type or Wedge Type (Click here) are recommended where more shaft gripping power is required.

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~2930~3940~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSCST6-8
PSCST8-8
PSCST8-10
PSCST10-8
PSCST10-10
PSCST10-12
PSCST10-15
PSCST12-8
PSCST12-10
PSCST12-12
PSCST12-15
PSCST13-10
PSCST13-15
PSCST15-10
PSCST15-12
PSCST15-15
PSCST16-10
PSCST16-12
PSCST16-15
PSCST20-10
PSCST20-12
PSCST20-15
PSCST25-12
PSCST25-15
PSCST30-15
PSCST35-15
PSCST40-18
PSCST50-22
PSCSTR6-10
PSCSTR8-8
PSCSTR8-10
PSCSTR10-8
PSCSTR10-10
PSCSTR12-10
PSCSTR12-12
PSCSTR13-10
PSCSTR15-10
PSCSTR15-12
PSCSTR15-15
PSCSTR16-12
PSCSTR16-15
PSCSTR20-10
PSCSTR20-12
PSCSTR20-15
PSCSTR25-12
PSCSTR25-15
PSCSTR30-15
PSCSTR35-15
PSCSTR40-18
SCST6-8
SCST6-10
SCST8-8
SCST8-10
SCST8-15
SCST10-8
SCST10-10
SCST10-12
SCST10-15
SCST12-8
SCST12-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish Side Hole Machining
1 Piece(s)Available

8 Days or more

106 mm20 mm8 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

108 mm25 mm8 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

108 mm25 mm10 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm30 mm8 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm30 mm12 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm35 mm15 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1012 mm30 mm8 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1012 mm30 mm12 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1012 mm35 mm15 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1013 mm30 mm10 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1013 mm35 mm15 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1015 mm35 mm12 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1015 mm40 mm15 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1016 mm35 mm12 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1016 mm40 mm15 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1020 mm40 mm12 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1035 mm60 mm15 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1040 mm70 mm18 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

1050 mm85 mm22 mm1045 Carbon SteelElectroless Nickel3 Thru Holes
1 Piece(s)Available

8 Days or more

106 mm20 mm10 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

8 Days or more

108 mm25 mm8 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

8 Days or more

108 mm25 mm10 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

8 Days or more

1010 mm30 mm8 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

8 Days or more

1012 mm30 mm12 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

8 Days or more

1013 mm30 mm10 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

8 Days or more

1015 mm35 mm12 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

8 Days or more

1015 mm40 mm15 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

8 Days or more

1016 mm35 mm12 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

8 Days or more

1016 mm40 mm15 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

8 Days or more

1020 mm40 mm12 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

Same day

Stock

1035 mm60 mm15 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

8 Days or more

1040 mm70 mm18 mm1045 Carbon SteelElectroless Nickel3 Tapped Holes
1 Piece(s)Available

8 Days or more

106 mm20 mm8 mm1045 Carbon SteelBlack Oxide3 Thru Holes
1 Piece(s)Available

8 Days or more

106 mm20 mm10 mm1045 Carbon SteelBlack Oxide3 Thru Holes
1 Piece(s)Available

8 Days or more

108 mm25 mm8 mm1045 Carbon SteelBlack Oxide3 Thru Holes
1 Piece(s)Available

8 Days or more

108 mm25 mm10 mm1045 Carbon SteelBlack Oxide3 Thru Holes
1 Piece(s)Available

8 Days or more

108 mm30 mm15 mm1045 Carbon SteelBlack Oxide3 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm30 mm8 mm1045 Carbon SteelBlack Oxide3 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelBlack Oxide3 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm30 mm12 mm1045 Carbon SteelBlack Oxide3 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm35 mm15 mm1045 Carbon SteelBlack Oxide3 Thru Holes
1 Piece(s)Available

8 Days or more

1012 mm30 mm8 mm1045 Carbon SteelBlack Oxide3 Thru Holes
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelBlack Oxide3 Thru Holes

Loading...

 

Basic Information

Tightening Method One Piece Clamp-On Features With Side Holes Width Standard Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.