(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - 2 threaded holes.

Shaft Collars - 2 threaded holes.

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 15/12/2024
  • Volume Discount
  • Degreasing

Compact types, aluminum with no surface treatment and celar anodize are added as new. [3/31/23]
•Tightening Method: One Piece Clamp-on
•Feature: With Side Holes
•Width: Standard Type

  • METRIC
  • inCAD Components
Shaft Collars - 2 Tapped Holes:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
2-Hole2-Tapped
SCSMSCSW1045 Carbon SteelBlack Oxide CoatingHex Socket Head Cap Screw 1 pc.
PSCSMPSCSWElectroless Nickel PlatingHex Socket Head Cap Screw 1 pc.
(Stainless Steel)
SSCSMSSCSW304 Stainless Steel-

Specifications

Part Number-B
SCSM10

-


10

Part NumberBD1M (Coarse)dRWXYZSPM1 (Coarse)
TypeD
(2-Hole)
SCSM
PSCSM
SSCSM

(2-Tapped)
SCSW
PSCSW
SSCSW
· Only * marked sizes are available for 2-Tapped Type.
· D18 is available for 2-Tapped Type only.
6* 820M33.431646~6.53.512M3
*10M44.53.7513
8* 825M33.431.5857~914
*10M44.53.754.518M4
*1230M55.54.597~105.5M5
15M66.6620-
10* 8M33.438~10M5
*10M44.53.75
*12M55.54.510
1535M66.6668~126.624-
12* 830M33.4359~105.522M5
*10M44.53.75
*12M55.54.5
*1535M66.661169~126.624M6
13*1030M44.53.75105104.522M4
*1234M55.54.51110~125.523M5
1535M66.66624-
15*1034M44.53.7511.510~114.523M4
*1235M55.54.51211~135.526M5
*1540M66.661386.628M6
16*1035M55.54.512611~124.524M4
*125.526M5
*1540M66.6613811~136.628M6
18, 20*10M55.54.5147134.5M4
*125.530M5
*1545M66.6615813~156.634M6
2016-
25
30
25*12M55.54.5177165.536M5
*1550M66.66181016~186.638M6
20552016~2040-
25
30
30*1518~2044M6
2060M8972318~21945-
25
30
3515M66.66212216.648
20
25
30
401870M897261323956
30
502285M1011933216281168
30

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
· Other Than Below
Quantity1~2930~3940~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandard
· SSCSM, SSCSW
Quantity1~2930~3940~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For larger than indicated quantity, please request a quotation.
[ ! ]For larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSCSM6-8
PSCSM6-10
PSCSM8-8
PSCSM8-10
PSCSM8-12
PSCSM8-15
PSCSM10-8
PSCSM10-10
PSCSM10-12
PSCSM10-15
PSCSM12-8
PSCSM12-10
PSCSM12-12
PSCSM12-15
PSCSM13-10
PSCSM13-12
PSCSM13-15
PSCSM15-10
PSCSM15-12
PSCSM15-15
PSCSM16-10
PSCSM16-12
PSCSM16-15
PSCSM20-10
PSCSM20-12
PSCSM20-15
PSCSM20-20
PSCSM20-25
PSCSM20-30
PSCSM25-12
PSCSM25-15
PSCSM25-20
PSCSM25-25
PSCSM25-30
PSCSM30-15
PSCSM30-20
PSCSM30-25
PSCSM30-30
PSCSM35-15
PSCSM35-20
PSCSM35-25
PSCSM35-30
PSCSM40-18
PSCSM40-30
PSCSM50-22
PSCSM50-30
PSCSW6-8
PSCSW6-10
PSCSW8-8
PSCSW8-10
PSCSW8-12
PSCSW10-8
PSCSW10-10
PSCSW10-12
PSCSW12-8
PSCSW12-10
PSCSW12-12
PSCSW12-15
PSCSW13-10
PSCSW13-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish Side Hole Machining
1 Piece(s)Available

8 Days or more

106 mm20 mm8 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

106 mm20 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

108 mm25 mm8 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

108 mm25 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

108 mm30 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

108 mm30 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm30 mm8 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm30 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm35 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1012 mm30 mm8 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1012 mm30 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1012 mm35 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1013 mm30 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1013 mm34 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1013 mm35 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1015 mm35 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1015 mm40 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1016 mm35 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1016 mm40 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1020 mm40 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1020 mm45 mm20 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1020 mm45 mm25 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1020 mm45 mm30 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1025 mm55 mm20 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1025 mm55 mm25 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1025 mm55 mm30 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1030 mm60 mm20 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1030 mm60 mm25 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1030 mm60 mm30 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1035 mm60 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1035 mm60 mm20 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1035 mm60 mm25 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1035 mm60 mm30 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1040 mm70 mm18 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1040 mm70 mm30 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1050 mm85 mm22 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1050 mm85 mm30 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

106 mm20 mm8 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

106 mm20 mm10 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

108 mm25 mm8 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

108 mm25 mm10 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

108 mm30 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1010 mm30 mm8 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1010 mm30 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1012 mm30 mm8 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1012 mm30 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1012 mm35 mm15 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1013 mm30 mm10 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1013 mm34 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes

Loading...

Example

Shaft Collars - 2 Tapped Holes:Related Image
[ ! ]The type shown on >> Click here that can be fully mounted first with the screws 2 is recommended.

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Compatible Models

 

Basic Information

Tightening Method One Piece Clamp-On Features With Side Holes Width Standard Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.