(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Shaft Collars - Counterbored holes.

Shaft Collars - Counterbored holes.
  • Volume Discount
  • Degreasing
  • Spec Change

•Tightening Method: One Piece Clamp-on
•Feature: With Side Holes
•Width: Standard Type

  • METRIC
  • inCAD Components
・Materials
Type[ M ]Material[ S ]Surface
Treatment
[ A ]Accessories
2-Hole3-Hole
SCSGSCSGT1045 Carbon Steel
Equivalent
Black Oxide CoatingHex Socket Head Cap Screw 1 pc.
PSCSGPSCSGTElectroless Nickel PlatingHex Socket Head Cap Screw 1 pc.
(Stainless Steel)
SSCSGSSCSGT304 Stainless Steel-

Specifications

Part Number-B
SCSG10
-
10
Part NumberBD1M (Coarse)dRWXYZPd1d2t
TypeD
(2-Hole)
SCSG
PSCSG
SSCSG

(3-Hole)
SCSGT
PSCSGT
SSCSGT
Only * marked sizes are available for 3-Hole Type.
6 824M33.431846~8153.56.53.3
*10M44.53.75
8* 825M33.431.557~917
*1028M44.53.7598~9184.584.4
10331010~11225.59.55.4
12M55.54.511
1536M66.6613611~12236.6116.5
12*1035M44.53.7511510~12245.59.55.4
*12M55.54.5
1538M66.6613611~13256.6116.5
13*1033M44.53.7511510~11234.584.4
1236M55.54.511~13255.59.55.4
15M66.66126
15*1238M55.54.51327
1540M66.668286.6116.5
16*1036M55.54.512611~12264.584.4
*12381312~13285.59.55.4
1542M66.66813~14296.6116.5
20*12M55.54.5157325.59.55.4
*1545M66.66814~15336.6116.5
2016
25*1248M55.54.517714~16375.59.55.4
*1550M66.66181015~17386.6116.5
3055202043
3560223122148
40*1878M897281326609148.6
502288M101193321629711117.510.8
[ ! ]Due to no slitting on the side of the screw, 3-Hole type has less gripping power. 2-Hole Type is recommended where more shaft gripping power is required.

Price list

DBUnit Price
SCSGPSCSGSSCSGSCSGTPSCSGTSSCSGT
6 8  760  7801,110---
*10  760  7901,110  810  8401,160
8* 8  820  8401,150-  8901,210
*10  830  8601,160  880  9101,220
10  900  9501,210  9501,000-
12  910  9701,230---
15  9501,0301,290---
12*10  900  9501,210  9501,0001,260
*12  910  9801,240  9601,0301,290
15  9501,040----
13*10  900  9501,210  950--
12  910  9801,280---
15  9501,0301,390---
15*12  9601,0401,3601,0101,0901,410
151,0201,1201,610---
16*10  9501,0101,3001,0001,0601,350
*12  9601,0401,3201,0101,0901,370
151,1101,2201,610---
20*121,1301,2101,7601,1801,2601,810
*151,2301,3301,8601,2801,3801,910
201,3101,4301,950---
25*121,2101,3101,9101,2601,3601,960
*151,3401,4702,120---
301,5101,6402,4801,5601,6902,530
351,6101,7603,7001,6601,810-
40*181,8802,1604,3801,9302,2104,430
50222,4002,7905,970---
[ ! ]Only * marked sizes are available for 3-Hole Type.
Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
· SSCSGT
Quantity1~2930~3940~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
· Other than SSCSGT
Quantity1~2930~3940~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For larger than indicated quantity, please request a quotation.
[ ! ]For larger than indicated quantity, please request a quotation.
· SCSGT
Express T
JPY400/pc.
>> P.90
3
Express A
JPY200/pc.
[ ! ]A flat charge of JPY540 for 3 or more identical pieces (except Express T).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSCSG6-8
PSCSG6-10
PSCSG8-8
PSCSG8-10
PSCSG10-10
PSCSG10-12
PSCSG10-15
PSCSG12-10
PSCSG12-12
PSCSG12-15
PSCSG13-10
PSCSG13-12
PSCSG13-15
PSCSG15-12
PSCSG15-15
PSCSG16-10
PSCSG16-12
PSCSG16-15
PSCSG20-12
PSCSG20-15
PSCSG20-20
PSCSG25-12
PSCSG25-15
PSCSG30-15
PSCSG35-15
PSCSG40-18
PSCSG50-22
PSCSGT6-10
PSCSGT8-8
PSCSGT8-10
PSCSGT10-10
PSCSGT12-10
PSCSGT12-12
PSCSGT15-12
PSCSGT16-10
PSCSGT16-12
PSCSGT20-12
PSCSGT20-15
PSCSGT25-12
PSCSGT30-15
PSCSGT35-15
PSCSGT40-18
SCSG6-8
SCSG6-10
SCSG8-8
SCSG8-10
SCSG10-10
SCSG10-12
SCSG10-15
SCSG12-10
SCSG12-12
SCSG12-15
SCSG13-10
SCSG13-12
SCSG13-15
SCSG15-12
SCSG15-15
SCSG16-10
SCSG16-12
SCSG16-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish Side Hole Machining
1 Piece(s)Available

8 Days or more

106 mm24 mm8 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

106 mm24 mm10 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

108 mm25 mm8 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

108 mm28 mm10 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1010 mm33 mm10 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1010 mm33 mm12 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1010 mm36 mm15 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1012 mm35 mm10 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1012 mm35 mm12 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1012 mm38 mm15 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1013 mm33 mm10 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1013 mm36 mm12 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1013 mm36 mm15 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1015 mm38 mm12 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1015 mm40 mm15 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1016 mm36 mm10 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1016 mm38 mm12 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1016 mm42 mm15 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1020 mm42 mm12 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

Same day

Stock

1020 mm45 mm20 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1025 mm48 mm12 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1035 mm60 mm15 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1040 mm78 mm18 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1050 mm88 mm22 mm1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

8 Days or more

106 mm24 mm10 mm1045 Carbon SteelElectroless Nickel3 Counterbored Holes
1 Piece(s)Available

8 Days or more

108 mm25 mm8 mm1045 Carbon SteelElectroless Nickel3 Counterbored Holes
1 Piece(s)Available

8 Days or more

108 mm28 mm10 mm1045 Carbon SteelElectroless Nickel3 Counterbored Holes
1 Piece(s)Available

8 Days or more

1010 mm33 mm10 mm1045 Carbon SteelElectroless Nickel3 Counterbored Holes
1 Piece(s)Available

8 Days or more

1012 mm35 mm10 mm1045 Carbon SteelElectroless Nickel3 Counterbored Holes
1 Piece(s)Available

8 Days or more

1012 mm35 mm12 mm1045 Carbon SteelElectroless Nickel3 Counterbored Holes
1 Piece(s)Available

8 Days or more

1015 mm38 mm12 mm1045 Carbon SteelElectroless Nickel3 Counterbored Holes
1 Piece(s)Available

8 Days or more

1016 mm36 mm10 mm1045 Carbon SteelElectroless Nickel3 Counterbored Holes
1 Piece(s)Available

8 Days or more

1016 mm38 mm12 mm1045 Carbon SteelElectroless Nickel3 Counterbored Holes
1 Piece(s)Available

8 Days or more

1020 mm42 mm12 mm1045 Carbon SteelElectroless Nickel3 Counterbored Holes
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mm1045 Carbon SteelElectroless Nickel3 Counterbored Holes
1 Piece(s)Available

8 Days or more

1025 mm48 mm12 mm1045 Carbon SteelElectroless Nickel3 Counterbored Holes
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm1045 Carbon SteelElectroless Nickel3 Counterbored Holes
1 Piece(s)Available

8 Days or more

1035 mm60 mm15 mm1045 Carbon SteelElectroless Nickel3 Counterbored Holes
1 Piece(s)Available

8 Days or more

1040 mm78 mm18 mm1045 Carbon SteelElectroless Nickel3 Counterbored Holes
1 Piece(s)Available

8 Days or more

106 mm24 mm8 mm1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

8 Days or more

106 mm24 mm10 mm1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

8 Days or more

108 mm25 mm8 mm1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

8 Days or more

108 mm28 mm10 mm1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1010 mm33 mm10 mm1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1010 mm33 mm12 mm1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1010 mm36 mm15 mm1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1012 mm35 mm10 mm1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1012 mm35 mm12 mm1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1012 mm38 mm15 mm1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1013 mm33 mm10 mm1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1013 mm36 mm12 mm1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1013 mm36 mm15 mm1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1015 mm38 mm12 mm1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1015 mm40 mm15 mm1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1016 mm36 mm10 mm1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1016 mm38 mm12 mm1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

8 Days or more

1016 mm42 mm15 mm1045 Carbon SteelBlack Oxide2 Counterbored Holes

Loading...

Example

 

Basic Information

Tightening Method One Piece Clamp-On Features With Side Holes Width Standard Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.