(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - Set screw, 2 or 4 holes.

Shaft Collars - Set screw, 2 or 4 holes.
  • Volume Discount
  • Degreasing
  • Spec Change

Enables to mount plates and other components.

  • METRIC
  • inCAD Components
Shaft Collars - Set Screw, with 2 Holes:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
2-Hole2-Tapped
SCTNSCTW1045 Carbon Steel
Equivalent
Black Oxide CoatingSet Screw 2 pcs.
PSCTNPSCTWElectroless Nickel PlatingSet Screw 2 pcs.
(Stainless Steel)
SSCTNSSCTW304 Stainless Steel-
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
4-Hole4 Tapped
SCMNSCMW1045 Carbon Steel
Equivalent
Black Oxide CoatingSet Screw 2 pcs.
PSCMNPSCMWElectroless Nickel PlatingSet Screw 2 pcs.
(Stainless Steel)
SSCMNSSCMW304 Stainless Steel-

Specifications

Part Number
SCTN12
Part NumberBD1SPSet Screw
M x Length
M1
(Coarse)
TypeD
(2-Hole)
SCTN
PSCTN
SSCTN

(2-Tapped)
SCTW
PSCTW
S
SCTW
(4-Hole)
SCMN
PSCMN
SSCMN

(4-Tapped)
SCMW
PSCMW
SSCMW
* marked sizes are not available with Tapped Holes.
36183.411M3x3M3
4
510224.515M4x4
6
82416M4
102618
1212325.522M5x5M5
133323
153525
16406.628M6x6M6
18, 204432
254937
30155442M8x8
355947
*402072956M10x10-
*5025861168-

Price list

DUnit Price
SCTNPSCTNSSCTNSCMNPSCMNSSCMNSCTWPSCTWSSCTWSCMWPSCMWSSCMW
3  220  230  290  180  240  300  290-----
4  240  250  320  210  280  350  310  330-  330--
5  270  280  350  220  290  370  350  360  460  360  380-
6  270  280  350  220  290  370  350  360  460  360  380  480
8  280  290  370  240  310  410  360  380  480  380  400  530
10  280  290  370  240  310  410  360  380  480  380  400  530
12  400  410  490  350  450  530  520  530  640  530  590  690
13  430  460  550  380  500  590  560  600  720  600--
15  490  510  610  420  530  650  640  660  790  660  690  850
16  490  510  610  420  530  650  640  660-  660  690-
*18  500  5201,080  430  560-------
20  500  5201,080  430  5601,120  650  6801,400  680  7301,460
25  680  7101,080  600  7601,140  880  9201,400  920  9901,480
30  800  8501,350  680  9101,4301,0401,1101,7601,1101,1801,860
351,0901,2001,600  9701,2701,710-1,5602,080---
*401,4601,5802,8001,3101,6902,940------
*501,7201,8303,8001,520--------
[ ! ]* marked sizes are not available with Tapped Holes.
Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
· SCTN
Quantity1~2930~3940~4950~99
Discount RateUnit Price10%15%23%
Days to ShipStandardTo Be Quoted
[ ! ]For larger than indicated quantity, please request a quotation.
· PSCTN, SSCTN, SCMN
Quantity1~2930~3940~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For larger than indicated quantity, please request a quotation.
· Other than those shown on the left
Quantity1~2930~3940~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSCMN3
PSCMN4
PSCMN5
PSCMN6
PSCMN8
PSCMN10
PSCMN12
PSCMN13
PSCMN15
PSCMN16
PSCMN18
PSCMN20
PSCMN25
PSCMN30
PSCMN35
PSCMN40
PSCMW5
PSCMW6
PSCMW8
PSCMW10
PSCMW12
PSCMW15
PSCMW16
PSCMW20
PSCMW25
PSCMW30
PSCTN3
PSCTN4
PSCTN5
PSCTN6
PSCTN8
PSCTN10
PSCTN12
PSCTN13
PSCTN15
PSCTN16
PSCTN18
PSCTN20
PSCTN25
PSCTN30
PSCTN35
PSCTN40
PSCTN50
PSCTW4
PSCTW5
PSCTW6
PSCTW8
PSCTW10
PSCTW12
PSCTW13
PSCTW15
PSCTW16
PSCTW20
PSCTW25
PSCTW30
PSCTW35
SCMN3
SCMN4
SCMN5
SCMN6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish Side Hole Machining
1 Piece(s)Available

8 Days or more

103 mm18 mm6 mm1045 Carbon SteelElectroless Nickel4 Thru Holes
1 Piece(s)Available

8 Days or more

104 mm18 mm6 mm1045 Carbon SteelElectroless Nickel4 Thru Holes
1 Piece(s)Available

8 Days or more

105 mm22 mm10 mm1045 Carbon SteelElectroless Nickel4 Thru Holes
1 Piece(s)Available

8 Days or more

106 mm22 mm10 mm1045 Carbon SteelElectroless Nickel4 Thru Holes
1 Piece(s)Available

8 Days or more

108 mm24 mm10 mm1045 Carbon SteelElectroless Nickel4 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm26 mm10 mm1045 Carbon SteelElectroless Nickel4 Thru Holes
1 Piece(s)Available

8 Days or more

1012 mm32 mm12 mm1045 Carbon SteelElectroless Nickel4 Thru Holes
1 Piece(s)Available

8 Days or more

1013 mm33 mm12 mm1045 Carbon SteelElectroless Nickel4 Thru Holes
1 Piece(s)Available

8 Days or more

1015 mm35 mm12 mm1045 Carbon SteelElectroless Nickel4 Thru Holes
1 Piece(s)Available

8 Days or more

1016 mm40 mm12 mm1045 Carbon SteelElectroless Nickel4 Thru Holes
1 Piece(s)Available

8 Days or more

1018 mm44 mm12 mm1045 Carbon SteelElectroless Nickel4 Thru Holes
1 Piece(s)Available

8 Days or more

1020 mm44 mm12 mm1045 Carbon SteelElectroless Nickel4 Thru Holes
1 Piece(s)Available

8 Days or more

1025 mm49 mm12 mm1045 Carbon SteelElectroless Nickel4 Thru Holes
1 Piece(s)Available

8 Days or more

1030 mm54 mm15 mm1045 Carbon SteelElectroless Nickel4 Thru Holes
1 Piece(s)Available

8 Days or more

1035 mm59 mm15 mm1045 Carbon SteelElectroless Nickel4 Thru Holes
1 Piece(s)Available

8 Days or more

1040 mm72 mm20 mm1045 Carbon SteelElectroless Nickel4 Thru Holes
1 Piece(s)Available

8 Days or more

105 mm22 mm10 mm1045 Carbon SteelElectroless Nickel4 Tapped Holes
1 Piece(s)Available

8 Days or more

106 mm22 mm10 mm1045 Carbon SteelElectroless Nickel4 Tapped Holes
1 Piece(s)Available

8 Days or more

108 mm24 mm10 mm1045 Carbon SteelElectroless Nickel4 Tapped Holes
1 Piece(s)Available

8 Days or more

1010 mm26 mm10 mm1045 Carbon SteelElectroless Nickel4 Tapped Holes
1 Piece(s)Available

8 Days or more

1012 mm32 mm12 mm1045 Carbon SteelElectroless Nickel4 Tapped Holes
1 Piece(s)Available

8 Days or more

1015 mm35 mm12 mm1045 Carbon SteelElectroless Nickel4 Tapped Holes
1 Piece(s)Available

8 Days or more

1016 mm40 mm12 mm1045 Carbon SteelElectroless Nickel4 Tapped Holes
1 Piece(s)Available

8 Days or more

1020 mm44 mm12 mm1045 Carbon SteelElectroless Nickel4 Tapped Holes
1 Piece(s)Available

8 Days or more

1025 mm49 mm12 mm1045 Carbon SteelElectroless Nickel4 Tapped Holes
1 Piece(s)Available

8 Days or more

1030 mm54 mm15 mm1045 Carbon SteelElectroless Nickel4 Tapped Holes
1 Piece(s)Available

8 Days or more

103 mm18 mm6 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

104 mm18 mm6 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

105 mm22 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

106 mm22 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

108 mm24 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1010 mm26 mm10 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1012 mm32 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1013 mm33 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1015 mm35 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1016 mm40 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1018 mm44 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1020 mm44 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1025 mm49 mm12 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1030 mm54 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1035 mm59 mm15 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1040 mm72 mm20 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

1050 mm86 mm25 mm1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

8 Days or more

104 mm18 mm6 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

105 mm22 mm10 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

106 mm22 mm10 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

108 mm24 mm10 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1010 mm26 mm10 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1012 mm32 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1013 mm33 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1015 mm35 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1016 mm40 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1020 mm44 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1025 mm49 mm12 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1030 mm54 mm15 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

1035 mm59 mm15 mm1045 Carbon SteelElectroless Nickel2 Tapped Holes
1 Piece(s)Available

8 Days or more

103 mm18 mm6 mm1045 Carbon SteelBlack Oxide4 Thru Holes
1 Piece(s)Available

8 Days or more

104 mm18 mm6 mm1045 Carbon SteelBlack Oxide4 Thru Holes
1 Piece(s)Available

8 Days or more

105 mm22 mm10 mm1045 Carbon SteelBlack Oxide4 Thru Holes
1 Piece(s)Available

8 Days or more

106 mm22 mm10 mm1045 Carbon SteelBlack Oxide4 Thru Holes

Loading...

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Compatible Models

 

Basic Information

Tightening Method Set Screw Features With Side Holes Width Standard Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.