(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - Bottom Mount, with Upper Slot.

Shaft Supports - Bottom Mount, with Upper Slot.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Shape: Square
•Shaft Tightening Method: Slit
•Type: Machined
•Square Type - Mounting Style: Bottom Mount
•Flanged Type - Wall Thickness: Standard

  • METRIC
  • inCAD Components

PDFP.2019-319

Unit examples related to this product
Shaft Supports - Bottom Mount, Slit:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHSBB1045 Carbon SteelBlack OxideHex Socket Head Cap Screw 1 pc.
SHSBMElectroless Nickel PlatingHex Socket Head
Cap Screw 1 pc.
(Stainless Steel)
SHSBS304 Stainless Steel-
SHSBAAluminum Alloy 6000 seriesClear Anodize
SHSBKBlack AnodizeHex Socket Head Cap Screw 1 pc.

Specifications

 Part Number-H


SHSBS20
SHSBMN30
-
-
30
30
Part NumberHLH1TL1ETightening Screw MM1dd1 C
TypeD
SHSBB
SHSBM
SHSBS
SHSBA
SHSBK
815202530   16H+16121011M4
Depth 8
44.584.52
10 202530   
12 202530   22H+181413
13 202530   
15  253040  25H+201615
16  253040  
18  25304050 32H+2616
(15)
1818M6
Depth 12
66.6116.5
20  25304050 
25   304050 38H+282421
30   3040506050H+3322
(20)
3224M8
Depth 16
891493
35    405060H+3627
40    405060H+3829
[ ! ]Values in ( ) are the T dimensions of SHSBA and SHSBK (Aluminum).

Alterations

Shaft Supports - Bottom Mount, Slit:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHSBA8-15
SHSBA8-20
SHSBA8-25
SHSBA8-30
SHSBA8-[15,​20,​25,​30]
SHSBA8-HC[15.1-29.9/0.1]
SHSBA10-20
SHSBA10-25
SHSBA10-30
SHSBA10-[20,​25,​30]
SHSBA10-HC[20.1-29.9/0.1]
SHSBA12-20
SHSBA12-25
SHSBA12-30
SHSBA12-[20,​25,​30]
SHSBA12-HC[20.1-29.9/0.1]
SHSBA13-[20,​25,​30]
SHSBA13-HC[20.1-29.9/0.1]
SHSBA15-25
SHSBA15-30
SHSBA15-40
SHSBA15-[25,​30,​40]
SHSBA15-HC[25.1-39.9/0.1]
SHSBA16-25
SHSBA16-30
SHSBA16-40
SHSBA16-[25,​30,​40]
SHSBA16-HC[25.1-39.9/0.1]
SHSBA18-[25,​30,​40,​50]
SHSBA18-HC[25.1-49.9/0.1]
SHSBA20-25
SHSBA20-30
SHSBA20-40
SHSBA20-50
SHSBA20-[25,​30,​40,​50]
SHSBA20-HC[25.1-49.9/0.1]
SHSBA25-30
SHSBA25-40
SHSBA25-50
SHSBA25-[30,​40,​50]
SHSBA25-HC[30.1-49.9/0.1]
SHSBA30-[30,​40,​50,​60]
SHSBA30-HC[30.1-59.9/0.1]
SHSBA35-[40,​50,​60]
SHSBA35-HC[40.1-59.9/0.1]
SHSBA40-[40,​50,​60]
SHSBA40-HC[40.1-59.9/0.1]
SHSBB8-15
SHSBB8-20
SHSBB8-25
SHSBB8-30
SHSBB10-20
SHSBB10-25
SHSBB10-30
SHSBB12-20
SHSBB12-25
SHSBB12-30
SHSBB13-20
SHSBB13-25
SHSBB13-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Height H
(mm)
Mounting Height Change [HC]
(mm)
1 Piece(s)Available

8 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear Anodized15-
1 Piece(s)Available

8 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear Anodized20-
1 Piece(s)Available

8 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25-
1 Piece(s)Available

8 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear Anodized30-
1 Piece(s)

12 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear Anodized15 ~ 30-
1 Piece(s)

12 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-15.1 ~ 29.9
1 Piece(s)Available

8 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear Anodized20-
1 Piece(s)Available

8 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25-
1 Piece(s)Available

8 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear Anodized30-
1 Piece(s)

12 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear Anodized20 ~ 30-
1 Piece(s)

12 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-20.1 ~ 29.9
1 Piece(s)Available

8 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear Anodized20-
1 Piece(s)Available

8 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25-
1 Piece(s)Available

8 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear Anodized30-
1 Piece(s)

12 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear Anodized20 ~ 30-
1 Piece(s)

12 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-20.1 ~ 29.9
1 Piece(s)

12 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear Anodized20 ~ 30-
1 Piece(s)

12 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-20.1 ~ 29.9
1 Piece(s)Available

8 Days or more

1015 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25-
1 Piece(s)Available

8 Days or more

1015 mm[Aluminum] 6063 Aluminum AlloyClear Anodized30-
1 Piece(s)Available

8 Days or more

1015 mm[Aluminum] 6063 Aluminum AlloyClear Anodized40-
1 Piece(s)

12 Days or more

1015 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25 ~ 40-
1 Piece(s)

12 Days or more

1015 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25.1 ~ 39.9
1 Piece(s)Available

8 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25-
1 Piece(s)Available

8 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear Anodized30-
1 Piece(s)Available

8 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear Anodized40-
1 Piece(s)

12 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25 ~ 40-
1 Piece(s)

12 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25.1 ~ 39.9
1 Piece(s)

12 Days or more

1018 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25 ~ 50-
1 Piece(s)

12 Days or more

1018 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25.1 ~ 49.9
1 Piece(s)Available

8 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25-
1 Piece(s)Available

8 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear Anodized30-
1 Piece(s)Available

8 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear Anodized40-
1 Piece(s)Available

8 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear Anodized50-
1 Piece(s)

12 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear Anodized25 ~ 50-
1 Piece(s)

12 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25.1 ~ 49.9
1 Piece(s)Available

8 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear Anodized30-
1 Piece(s)Available

8 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear Anodized40-
1 Piece(s)Available

8 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear Anodized50-
1 Piece(s)

12 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear Anodized30 ~ 50-
1 Piece(s)

12 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-30.1 ~ 49.9
1 Piece(s)

12 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear Anodized30 ~ 60-
1 Piece(s)

12 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-30.1 ~ 59.9
1 Piece(s)

12 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear Anodized40 ~ 60-
1 Piece(s)

12 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-40.1 ~ 59.9
1 Piece(s)

12 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear Anodized40 ~ 60-
1 Piece(s)

12 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-40.1 ~ 59.9
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide15-
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide20-
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide25-
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide30-
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide20-
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide25-
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide30-
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide20-
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide25-
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide30-
1 Piece(s)Available

8 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack Oxide20-
1 Piece(s)Available

8 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack Oxide25-
1 Piece(s)Available

8 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack Oxide30-

Loading...

 

Basic Information

Shape Square Shaft Tightening Method One Piece Clamp-On Type Machined
Square Type - Mounting Style Bottom Mount Flanged Type - Wall Thickness Standard Dowel Holes Not Provided
Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.