(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - L-Shaped, with Side Slot.

Shaft Supports - L-Shaped, with Side Slot.
  • Volume Discount
  • Lead Time Reduction

•Shape: L-Shaped
•Shaft Tightening Method: Side Slit
•Type: Machined
•Flanged Type - Wall Thickness: Standard
•Height H (mm): 20

  • METRIC
  • inCAD Components
Shaft Supports L - Shaped, Side Slit:Related Image
・Materials
Height H Selectable TypeHeight H Configurable Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHKWB-1045 Carbon Steel
Equivalent
Black OxideHex Socket Head Cap Screw 1 pc.
SHKWMSHKWMHElectroless Nickel PlatingHex Socket Head Cap Screw 1 pc.
(Stainless Steel)
SHKWS-304 Stainless Steel-
SHKWA-6063 Aluminum AlloyClear Anodize
SHKWD-Black AnodizeHex Socket Head Cap Screw 1 pc.

Specifications

Part Number-H


SHKWS20
SHKPSH20
-
-
30
30.6
Part NumberHLH1TSWW1L1dETightening Screw
M
d2d1C
TypeDHeight Selectable TypeHeight Configurable Type
0.1mm Increment
Height H Selectable Type
SHKWB
SHKWM
SHKWS
SHKWA
SHKWD

Height H Configurable Type

SHKWMH
8152025304015.0~40.032H+81062216224.511M4
Depth 8
4.584.52
1020253020.0~30.0H+9
1220253020.0~30.0H+10
1320253020.0~30.038H+112813
162025304020.0~40.0H+1314
20253040506025.0~60.050H+151683224366.517M6
Depth 12
6.6116.5
253040506030.0~60.0H+1818
303040506030.0~60.073H+212010382955926M8
Depth 16
91493
3540506040.0~60.0H+24
404050608040.0~80.0H+2727

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHKWA8-[15,​20,​25,​30,​40]
SHKWA8-HC[15.1-29.9/0.1]
SHKWA10-[20,​25,​30]
SHKWA10-HC[20.1-29.9/0.1]
SHKWA12-[20,​25,​30]
SHKWA12-HC[20.1-29.9/0.1]
SHKWA13-[20,​25,​30]
SHKWA13-HC[20.1-29.9/0.1]
SHKWA16-20
SHKWA16-[20,​25,​30,​40]
SHKWA20-[25,​30,​40,​50,​60]
SHKWA20-HC[25.1-49.9/0.1]
SHKWA25-[30,​40,​50,​60]
SHKWA25-HC[30.1-49.9/0.1]
SHKWA30-[30,​40,​50,​60]
SHKWA30-HC[30.1-59.9/0.1]
SHKWA35-[40,​50,​60]
SHKWA35-HC[40.1-59.9/0.1]
SHKWA40-[40,​50,​60,​80]
SHKWA40-HC[40.1-59.9/0.1]
SHKWAH8-[15-40/0.1]
SHKWAH10-[20-30/0.1]
SHKWAH12-[20-30/0.1]
SHKWAH13-[20-30/0.1]
SHKWAH16-[20-40/0.1]
SHKWAH20-[25-60/0.1]
SHKWAH25-[30-60/0.1]
SHKWAH30-[30-60/0.1]
SHKWAH35-[40-60/0.1]
SHKWAH40-[40-80/0.1]
SHKWB8-[15,​20,​25,​30,​40]
SHKWB10-[20,​25,​30]
SHKWB12-[20,​25,​30]
SHKWB13-[20,​25,​30]
SHKWB16-20
SHKWB16-[20,​25,​30,​40]
SHKWB20-[25,​30,​40,​50,​60]
SHKWB25-[30,​40,​50,​60]
SHKWB30-[30,​40,​50,​60]
SHKWB35-[40,​50,​60]
SHKWB40-[40,​50,​60,​80]
SHKWBH8-[15-40/0.1]
SHKWBH10-[20-30/0.1]
SHKWBH12-[20-30/0.1]
SHKWBH13-[20-30/0.1]
SHKWBH16-[20-40/0.1]
SHKWBH20-[25-60/0.1]
SHKWBH25-[30-60/0.1]
SHKWBH30-[30-60/0.1]
SHKWBH35-[40-60/0.1]
SHKWBH40-[40-80/0.1]
SHKWD8-[15,​20,​25,​30,​40]
SHKWD10-[20,​25,​30]
SHKWD12-[20,​25,​30]
SHKWD13-[20,​25,​30]
SHKWD16-20
SHKWD16-[20,​25,​30,​40]
SHKWD20-[25,​30,​40,​50,​60]
SHKWD25-[30,​40,​50,​60]
SHKWD30-[30,​40,​50,​60]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Height Configurable/Selection Height H
(mm)
1 Piece(s)

12 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection15 ~ 40
1 Piece(s)

12 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

12 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection20 ~ 30
1 Piece(s)

12 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

12 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection20 ~ 30
1 Piece(s)

12 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

12 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection20 ~ 30
1 Piece(s)

12 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)Available

12 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection20
1 Piece(s)

12 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection20 ~ 40
1 Piece(s)

12 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection25 ~ 60
1 Piece(s)

12 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

12 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection30 ~ 60
1 Piece(s)

12 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

12 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection30 ~ 60
1 Piece(s)

12 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

12 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection40 ~ 60
1 Piece(s)

12 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

12 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection40 ~ 80
1 Piece(s)

12 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Selection-
1 Piece(s)

14 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable15 ~ 40
1 Piece(s)

14 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable20 ~ 30
1 Piece(s)

14 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable20 ~ 30
1 Piece(s)

14 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable20 ~ 30
1 Piece(s)

14 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable20 ~ 40
1 Piece(s)

14 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable25 ~ 60
1 Piece(s)

14 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable30 ~ 60
1 Piece(s)

14 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable30 ~ 60
1 Piece(s)

14 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable40 ~ 60
1 Piece(s)

14 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable40 ~ 80
1 Piece(s)

9 Days or more

108 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection15 ~ 40
1 Piece(s)

9 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection20 ~ 30
1 Piece(s)

9 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection20 ~ 30
1 Piece(s)

9 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection20 ~ 30
1 Piece(s)Available

9 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection20
1 Piece(s)

9 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection20 ~ 40
1 Piece(s)

9 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection25 ~ 60
1 Piece(s)

9 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection30 ~ 60
1 Piece(s)

9 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection30 ~ 60
1 Piece(s)

9 Days or more

1035 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection40 ~ 60
1 Piece(s)

9 Days or more

1040 mm[Steel] 1045 Carbon SteelBlack OxideHeight Selection40 ~ 80
1 Piece(s)

14 Days or more

108 mm[Steel] 1045 Carbon SteelBlack OxideHeight Configurable15 ~ 40
1 Piece(s)

14 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack OxideHeight Configurable20 ~ 30
1 Piece(s)

14 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack OxideHeight Configurable20 ~ 30
1 Piece(s)

14 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack OxideHeight Configurable20 ~ 30
1 Piece(s)

14 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack OxideHeight Configurable20 ~ 40
1 Piece(s)

14 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack OxideHeight Configurable25 ~ 60
1 Piece(s)

14 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack OxideHeight Configurable30 ~ 60
1 Piece(s)

14 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack OxideHeight Configurable30 ~ 60
1 Piece(s)

14 Days or more

1035 mm[Steel] 1045 Carbon SteelBlack OxideHeight Configurable40 ~ 60
1 Piece(s)

14 Days or more

1040 mm[Steel] 1045 Carbon SteelBlack OxideHeight Configurable40 ~ 80
1 Piece(s)

13 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyBlack AnodizedHeight Selection15 ~ 40
1 Piece(s)

13 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyBlack AnodizedHeight Selection20 ~ 30
1 Piece(s)

13 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyBlack AnodizedHeight Selection20 ~ 30
1 Piece(s)

13 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyBlack AnodizedHeight Selection20 ~ 30
1 Piece(s)Available

13 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyBlack AnodizedHeight Selection20
1 Piece(s)

13 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyBlack AnodizedHeight Selection20 ~ 40
1 Piece(s)

13 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyBlack AnodizedHeight Selection25 ~ 60
1 Piece(s)

13 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyBlack AnodizedHeight Selection30 ~ 60
1 Piece(s)

13 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyBlack AnodizedHeight Selection30 ~ 60

Loading...

 

Basic Information

Shape L-Shaped Shaft Tightening Method One Piece Side Clamp-On Type Machined
Flanged Type - Wall Thickness Standard Dowel Holes Not Provided Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.