(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - T-Shaped, Wide Body, with Side Slot.

Shaft Supports - T-Shaped, Wide Body, with Side Slot.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing
  • Spec Change

Wide Slit Type has a longer guide compared with Standard Type. Improves Retentivity. Aluminum recommended for Weight Saving

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Shaft Supports T - Shaped, Wide, Side Slit:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHWTBN1045 Carbon SteelBlack OxideHex Socket Head Cap Screw 1 pc.
SHWTMNElectroless Nickel Plating Hex Socket Head Cap Screw 1 pc.
(Stainless Steel)
SHWTSN304 Stainless Steel-
SHWTAN5052 Aluminum AlloyClear Anodize
[ ! ]D dimensions 30~40 come with 2 screws.

Specifications

Part Number-H
SHWTM8
SHWTMH8
SHWTSN30
-
-
-
25
25.6
40
Part NumberHLH1TSWL1dETightening Screw Md2d1C
TypeD
SHWTBN
SHWTMN
SHWTSN
SHWTAN
810152025304062H+1015638506.611M6 Depth 126.6116.52
101015202530405060H+1112
121015202530405060H+1218
1315202530405060
1515202530405060H+1420
1615202530405060
202025304050608085H+182585370918M8 Depth 169149
252025304050608030
30253040506080102H+21351062826.6223
35253040506080106H+24668624
4040506080111H+27407191927

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHWTAN8-10
SHWTAN8-15
SHWTAN8-20
SHWTAN8-25
SHWTAN8-30
SHWTAN8-40
SHWTAN10-10
SHWTAN10-15
SHWTAN10-20
SHWTAN10-25
SHWTAN10-30
SHWTAN10-40
SHWTAN10-50
SHWTAN10-60
SHWTAN12-10
SHWTAN12-15
SHWTAN12-20
SHWTAN12-25
SHWTAN12-30
SHWTAN12-40
SHWTAN12-50
SHWTAN12-60
SHWTAN13-15
SHWTAN13-20
SHWTAN13-25
SHWTAN13-30
SHWTAN13-40
SHWTAN13-50
SHWTAN13-60
SHWTAN15-15
SHWTAN15-20
SHWTAN15-25
SHWTAN15-30
SHWTAN15-40
SHWTAN15-50
SHWTAN15-60
SHWTAN16-15
SHWTAN16-20
SHWTAN16-25
SHWTAN16-30
SHWTAN16-40
SHWTAN16-50
SHWTAN16-60
SHWTAN20-20
SHWTAN20-25
SHWTAN20-30
SHWTAN20-40
SHWTAN20-50
SHWTAN20-60
SHWTAN20-80
SHWTAN25-20
SHWTAN25-25
SHWTAN25-30
SHWTAN25-40
SHWTAN25-50
SHWTAN25-60
SHWTAN25-80
SHWTAN30-25
SHWTAN30-30
SHWTAN30-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Height H
(mm)
1 Piece(s)Available

12 Days or more

108 mm[Aluminum] 5052 Aluminum AlloyClear Anodized10
1 Piece(s)Available

12 Days or more

108 mm[Aluminum] 5052 Aluminum AlloyClear Anodized15
1 Piece(s)Available

12 Days or more

108 mm[Aluminum] 5052 Aluminum AlloyClear Anodized20
1 Piece(s)Available

12 Days or more

108 mm[Aluminum] 5052 Aluminum AlloyClear Anodized25
1 Piece(s)Available

12 Days or more

108 mm[Aluminum] 5052 Aluminum AlloyClear Anodized30
1 Piece(s)Available

12 Days or more

108 mm[Aluminum] 5052 Aluminum AlloyClear Anodized40
1 Piece(s)Available

12 Days or more

1010 mm[Aluminum] 5052 Aluminum AlloyClear Anodized10
1 Piece(s)Available

12 Days or more

1010 mm[Aluminum] 5052 Aluminum AlloyClear Anodized15
1 Piece(s)Available

12 Days or more

1010 mm[Aluminum] 5052 Aluminum AlloyClear Anodized20
1 Piece(s)Available

12 Days or more

1010 mm[Aluminum] 5052 Aluminum AlloyClear Anodized25
1 Piece(s)Available

12 Days or more

1010 mm[Aluminum] 5052 Aluminum AlloyClear Anodized30
1 Piece(s)Available

12 Days or more

1010 mm[Aluminum] 5052 Aluminum AlloyClear Anodized40
1 Piece(s)Available

12 Days or more

1010 mm[Aluminum] 5052 Aluminum AlloyClear Anodized50
1 Piece(s)Available

12 Days or more

1010 mm[Aluminum] 5052 Aluminum AlloyClear Anodized60
1 Piece(s)Available

12 Days or more

1012 mm[Aluminum] 5052 Aluminum AlloyClear Anodized10
1 Piece(s)Available

12 Days or more

1012 mm[Aluminum] 5052 Aluminum AlloyClear Anodized15
1 Piece(s)Available

12 Days or more

1012 mm[Aluminum] 5052 Aluminum AlloyClear Anodized20
1 Piece(s)Available

12 Days or more

1012 mm[Aluminum] 5052 Aluminum AlloyClear Anodized25
1 Piece(s)Available

12 Days or more

1012 mm[Aluminum] 5052 Aluminum AlloyClear Anodized30
1 Piece(s)Available

12 Days or more

1012 mm[Aluminum] 5052 Aluminum AlloyClear Anodized40
1 Piece(s)Available

12 Days or more

1012 mm[Aluminum] 5052 Aluminum AlloyClear Anodized50
1 Piece(s)Available

12 Days or more

1012 mm[Aluminum] 5052 Aluminum AlloyClear Anodized60
1 Piece(s)Available

12 Days or more

1013 mm[Aluminum] 5052 Aluminum AlloyClear Anodized15
1 Piece(s)Available

12 Days or more

1013 mm[Aluminum] 5052 Aluminum AlloyClear Anodized20
1 Piece(s)Available

12 Days or more

1013 mm[Aluminum] 5052 Aluminum AlloyClear Anodized25
1 Piece(s)Available

12 Days or more

1013 mm[Aluminum] 5052 Aluminum AlloyClear Anodized30
1 Piece(s)Available

12 Days or more

1013 mm[Aluminum] 5052 Aluminum AlloyClear Anodized40
1 Piece(s)Available

12 Days or more

1013 mm[Aluminum] 5052 Aluminum AlloyClear Anodized50
1 Piece(s)Available

12 Days or more

1013 mm[Aluminum] 5052 Aluminum AlloyClear Anodized60
1 Piece(s)Available

12 Days or more

1015 mm[Aluminum] 5052 Aluminum AlloyClear Anodized15
1 Piece(s)Available

12 Days or more

1015 mm[Aluminum] 5052 Aluminum AlloyClear Anodized20
1 Piece(s)Available

12 Days or more

1015 mm[Aluminum] 5052 Aluminum AlloyClear Anodized25
1 Piece(s)Available

12 Days or more

1015 mm[Aluminum] 5052 Aluminum AlloyClear Anodized30
1 Piece(s)Available

12 Days or more

1015 mm[Aluminum] 5052 Aluminum AlloyClear Anodized40
1 Piece(s)Available

12 Days or more

1015 mm[Aluminum] 5052 Aluminum AlloyClear Anodized50
1 Piece(s)Available

12 Days or more

1015 mm[Aluminum] 5052 Aluminum AlloyClear Anodized60
1 Piece(s)Available

12 Days or more

1016 mm[Aluminum] 5052 Aluminum AlloyClear Anodized15
1 Piece(s)Available

12 Days or more

1016 mm[Aluminum] 5052 Aluminum AlloyClear Anodized20
1 Piece(s)Available

12 Days or more

1016 mm[Aluminum] 5052 Aluminum AlloyClear Anodized25
1 Piece(s)Available

12 Days or more

1016 mm[Aluminum] 5052 Aluminum AlloyClear Anodized30
1 Piece(s)Available

12 Days or more

1016 mm[Aluminum] 5052 Aluminum AlloyClear Anodized40
1 Piece(s)Available

12 Days or more

1016 mm[Aluminum] 5052 Aluminum AlloyClear Anodized50
1 Piece(s)Available

12 Days or more

1016 mm[Aluminum] 5052 Aluminum AlloyClear Anodized60
1 Piece(s)Available

12 Days or more

1020 mm[Aluminum] 5052 Aluminum AlloyClear Anodized20
1 Piece(s)Available

12 Days or more

1020 mm[Aluminum] 5052 Aluminum AlloyClear Anodized25
1 Piece(s)Available

12 Days or more

1020 mm[Aluminum] 5052 Aluminum AlloyClear Anodized30
1 Piece(s)Available

12 Days or more

1020 mm[Aluminum] 5052 Aluminum AlloyClear Anodized40
1 Piece(s)Available

12 Days or more

1020 mm[Aluminum] 5052 Aluminum AlloyClear Anodized50
1 Piece(s)Available

12 Days or more

1020 mm[Aluminum] 5052 Aluminum AlloyClear Anodized60
1 Piece(s)Available

12 Days or more

1020 mm[Aluminum] 5052 Aluminum AlloyClear Anodized80
1 Piece(s)Available

12 Days or more

1025 mm[Aluminum] 5052 Aluminum AlloyClear Anodized20
1 Piece(s)Available

12 Days or more

1025 mm[Aluminum] 5052 Aluminum AlloyClear Anodized25
1 Piece(s)Available

12 Days or more

1025 mm[Aluminum] 5052 Aluminum AlloyClear Anodized30
1 Piece(s)Available

12 Days or more

1025 mm[Aluminum] 5052 Aluminum AlloyClear Anodized40
1 Piece(s)Available

12 Days or more

1025 mm[Aluminum] 5052 Aluminum AlloyClear Anodized50
1 Piece(s)Available

12 Days or more

1025 mm[Aluminum] 5052 Aluminum AlloyClear Anodized60
1 Piece(s)Available

12 Days or more

1025 mm[Aluminum] 5052 Aluminum AlloyClear Anodized80
1 Piece(s)Available

12 Days or more

1030 mm[Aluminum] 5052 Aluminum AlloyClear Anodized25
1 Piece(s)Available

12 Days or more

1030 mm[Aluminum] 5052 Aluminum AlloyClear Anodized30
1 Piece(s)Available

12 Days or more

1030 mm[Aluminum] 5052 Aluminum AlloyClear Anodized40
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Height H
(mm)

Loading...

Basic Information

Shape T-Shaped Shaft Tightening Method One Piece Side Clamp-On Type Machined
Flanged Type - Wall Thickness Thick Wall Dowel Holes Not Provided Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.