(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - T-Shaped, Split Design.

Shaft Supports - T-Shaped, Split Design.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Shape: T-Shaped
•Shaft Tightening Method: Split
•Type: Machined
•Flanged Type - Wall Thickness: Standard
•Height Configurable/Selection: Height Configurable

  • METRIC
  • inCAD Components

PDFP.2019-309

Unit examples related to this product
Shaft Supports - T - Shaped, Side Slit - Precision:Related Image
・Materials
Height H Selectable TypeHeight H Configurable Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHPTBSHPTBH1045 Carbon SteelBlack OxideHex Socket Head Cap Screw 2 pcs.
SHPTMSHPTMHElectroless Nickel Plating Hex Socket Head
Cap Screw 2 pcs. (Stainless Steel)
SHPTSSHPTSH304 Stainless Steel-
SHPTASHPTAHAluminum Alloy 6000 seriesClear Anodize

Specifications

Part Number-H
SHPTM8
SHPTMH8
SHPTMN25
-
-
-
25
25.6
40
Part NumberHLH1TSWL1dETightening Screw
M
d2d1C
TypeDHeight Selectable TypeHeight Configurable Type
0.1mm Increment
Height H
Selectable Type
SHPTB
SHPTM
SHPTS
SHPTA

Height H Configurable Type
SHPTBH
SHPTMH
SHPTSH
SHPTAH
310152010.0~20.038H+68422303.513M3
Depth 6
3.56.53.51.5
4
51015202510.0~25.0H+7
6
810152025304010.0~40.050H+1010630404.520M4
Depth 8
4.584.52
10101520253010.0~30.060385026
12
131520253015.0~40.0
161520253040H+12
2020253040506020.0~60.082H+1716850666.636M6 Depth 126.6116.5
25H+20
30253040506025.0~60.0110H+3020107090948M8
Depth 16
91493
35
40304050608030.0~80.0116769656
504050608040.0~80.0154H+4025151021281476M12 Depth 24142013

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHPTA3-[10,​15,​20]
SHPTA3-HC[10.1-19.9/0.1]
SHPTA4-[10,​15,​20]
SHPTA4-HC[10.1-19.9/0.1]
SHPTA5-10
SHPTA5-[10,​15,​20,​25]
SHPTA6-10
SHPTA6-[10,​15,​20,​25]
SHPTA8-10
SHPTA8-[10,​15,​20,​25,​30,​40]
SHPTA10-10
SHPTA10-15
SHPTA10-[10,​15,​20,​25,​30]
SHPTA12-10
SHPTA12-15
SHPTA12-[10,​15,​20,​25,​30]
SHPTA13-15
SHPTA13-[15,​20,​25,​30]
SHPTA16-15
SHPTA16-20
SHPTA16-[15,​20,​25,​30,​40]
SHPTA20-20
SHPTA20-25
SHPTA20-[20,​25,​30,​40,​50,​60]
SHPTA25-20
SHPTA25-25
SHPTA25-[20,​25,​30,​40,​50,​60]
SHPTA30-25
SHPTA30-[25,​30,​40,​50,​60]
SHPTA35-25
SHPTA35-[25,​30,​40,​50,​60]
SHPTA40-30
SHPTA40-[30,​40,​50,​60,​80]
SHPTA50-[40,​50,​60,​80]
SHPTA50-HC[40.1-79.9/0.1]
SHPTAH3-[10-20/0.1]
SHPTAH4-[10-20/0.1]
SHPTAH5-[10-25/0.1]
SHPTAH6-[10-25/0.1]
SHPTAH8-[10-40/0.1]
SHPTAH10-[10-30/0.1]
SHPTAH12-[10-30/0.1]
SHPTAH13-[15-40/0.1]
SHPTAH16-[15-40/0.1]
SHPTAH20-[20-60/0.1]
SHPTAH25-[20-60/0.1]
SHPTAH30-[25-60/0.1]
SHPTAH35-[25-60/0.1]
SHPTAH40-[30-80/0.1]
SHPTAH50-[40-80/0.1]
SHPTB3-[10,​15,​20]
SHPTB3-HC[10.1-19.9/0.1]
SHPTB4-[10,​15,​20]
SHPTB4-HC[10.1-19.9/0.1]
SHPTB5-10
SHPTB5-[10,​15,​20,​25]
SHPTB6-10
SHPTB6-[10,​15,​20,​25]
SHPTB8-10
SHPTB8-[10,​15,​20,​25,​30,​40]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Height Configurable/Selection Height H
(mm)
1 Piece(s)

9 Days or more

103 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-10 ~ 20
1 Piece(s)

9 Days or more

103 mm[Aluminum] 6063 Aluminum AlloyClear Anodized--
1 Piece(s)

9 Days or more

104 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-10 ~ 20
1 Piece(s)

9 Days or more

104 mm[Aluminum] 6063 Aluminum AlloyClear Anodized--
1 Piece(s)Available

10 Days or more

105 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-10
1 Piece(s)

9 Days or more

105 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-10 ~ 25
1 Piece(s)Available

10 Days or more

106 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-10
1 Piece(s)

9 Days or more

106 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-10 ~ 25
1 Piece(s)Available

10 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-10
1 Piece(s)

9 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-10 ~ 40
1 Piece(s)Available

10 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-10
1 Piece(s)Available

10 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-15
1 Piece(s)

9 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-10 ~ 30
1 Piece(s)Available

10 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-10
1 Piece(s)Available

10 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-15
1 Piece(s)

9 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-10 ~ 30
1 Piece(s)Available

10 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-15
1 Piece(s)

9 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-15 ~ 30
1 Piece(s)Available

10 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-15
1 Piece(s)Available

10 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-20
1 Piece(s)

9 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-15 ~ 40
1 Piece(s)Available

10 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-20
1 Piece(s)Available

10 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25
1 Piece(s)

9 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-20 ~ 60
1 Piece(s)Available

10 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-20
1 Piece(s)Available

10 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25
1 Piece(s)

9 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-20 ~ 60
1 Piece(s)Available

10 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25
1 Piece(s)

9 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25 ~ 60
1 Piece(s)Available

10 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25
1 Piece(s)

9 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25 ~ 60
1 Piece(s)Available

10 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-30
1 Piece(s)

9 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-30 ~ 80
1 Piece(s)

9 Days or more

1050 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-40 ~ 80
1 Piece(s)

9 Days or more

1050 mm[Aluminum] 6063 Aluminum AlloyClear Anodized--
1 Piece(s)

9 Days or more

103 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable10 ~ 20
1 Piece(s)

9 Days or more

104 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable10 ~ 20
1 Piece(s)

9 Days or more

105 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable10 ~ 25
1 Piece(s)

9 Days or more

106 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable10 ~ 25
1 Piece(s)

9 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable10 ~ 40
1 Piece(s)

9 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable10 ~ 30
1 Piece(s)

9 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable10 ~ 30
1 Piece(s)

9 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable15 ~ 40
1 Piece(s)

9 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable15 ~ 40
1 Piece(s)

9 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable20 ~ 60
1 Piece(s)

9 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable20 ~ 60
1 Piece(s)

9 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable25 ~ 60
1 Piece(s)

9 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable25 ~ 60
1 Piece(s)

9 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable30 ~ 80
1 Piece(s)

9 Days or more

1050 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable40 ~ 80
1 Piece(s)

9 Days or more

103 mm[Steel] 1045 Carbon SteelBlack Oxide-10 ~ 20
1 Piece(s)

9 Days or more

103 mm[Steel] 1045 Carbon SteelBlack Oxide--
1 Piece(s)

9 Days or more

104 mm[Steel] 1045 Carbon SteelBlack Oxide-10 ~ 20
1 Piece(s)

9 Days or more

104 mm[Steel] 1045 Carbon SteelBlack Oxide--
1 Piece(s)Available

9 Days or more

105 mm[Steel] 1045 Carbon SteelBlack Oxide-10
1 Piece(s)

9 Days or more

105 mm[Steel] 1045 Carbon SteelBlack Oxide-10 ~ 25
1 Piece(s)Available

9 Days or more

106 mm[Steel] 1045 Carbon SteelBlack Oxide-10
1 Piece(s)

9 Days or more

106 mm[Steel] 1045 Carbon SteelBlack Oxide-10 ~ 25
1 Piece(s)Available

9 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide-10
1 Piece(s)

9 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide-10 ~ 40

Loading...

 

Basic Information

Shape T-Shaped Shaft Tightening Method Two Piece Clamp-On Type Machined
Flanged Type - Wall Thickness Standard Dowel Holes Not Provided Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.