(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - T-Shaped, with Side Slot.

Shaft Supports - T-Shaped, with Side Slot.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Shape: T-Shaped
•Shaft Tightening Method: Side Slit
•Type: Machined
•Flanged Type - Wall Thickness: Standard
•Height Configurable/Selection: Height Configurable

  • METRIC
  • inCAD Components

PDFP.2019-308

Unit examples related to this product

Part Number

Configured Part Number is shown.

Shaft Supports T - Shaped, Side Slit:Related Image
・Materials
Height H Selectable TypeHeight H Configurable Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHWTBSHWTBH1045 Carbon SteelBlack OxideHex Socket Head Cap Screw 1 pc.
SHWTMSHWTMHElectroless Nickel Plating Hex Socket Head
Cap Screw 1 pc.
(Stainless Steel)
SHWTSSHWTSH304 Stainless Steel-
SHWTASHWTAHAluminum Alloy 6000 seriesClear Anodize

Specifications

Part Number-H
SHWTM8
SHWTMH8
SHWTSN30
-
-
-
25
25.6
40
Part NumberHLH1TSWL1dETightening Screw
M
d2d1C
TypeDHeight Selectable TypeHeight Configurable Type
0.1mm Increment
Height H
Selectable Type
SHWTB
SHWTM
SHWTS
SHWTA

Height H Configurable Type
SHWTBH
SHWTMH
SHWTSH
SHWTAH
810152025304010.0~40.044H+712628364.59M4 Depth 84.584.52
10101520253010.0~30.050H+9324111
12H+10
131520253015.0~30.0H+11
16152025304015.0~40.0H+12
2020253040506020.0~60.075H+1516849626.517M6 Depth 126.6116.5
25202530405060H+1818
30253040506025.0~60.094H+2120106278922M8 Depth 1691493
3598H+24668224
40304050608030.0~80.0103H+27718727

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHWTA8-10
SHWTA8-[10,​15,​20,​25,​30,​40]
SHWTA10-10
SHWTA10-15
SHWTA10-[10,​15,​20,​25,​30]
SHWTA12-10
SHWTA12-15
SHWTA12-[10,​15,​20,​25,​30]
SHWTA13-15
SHWTA13-[15,​20,​25,​30]
SHWTA16-15
SHWTA16-20
SHWTA16-[15,​20,​25,​30,​40]
SHWTA20-20
SHWTA20-[20,​25,​30,​40,​50,​60]
SHWTA25-20
SHWTA25-25
SHWTA25-[20,​25,​30,​40,​50,​60]
SHWTA30-25
SHWTA30-[25,​30,​40,​50,​60]
SHWTA35-25
SHWTA35-[25,​30,​40,​50,​60]
SHWTA40-30
SHWTA40-[30,​40,​50,​60,​80]
SHWTAH8-[10-40/0.1]
SHWTAH10-[10-30/0.1]
SHWTAH12-[10-30/0.1]
SHWTAH13-[15-30/0.1]
SHWTAH16-[15-40/0.1]
SHWTAH20-[20-60/0.1]
SHWTAH25-[20-60/0.1]
SHWTAH30-[25-60/0.1]
SHWTAH35-[25-60/0.1]
SHWTAH40-[30-80/0.1]
SHWTB8-10
SHWTB8-[10,​15,​20,​25,​30,​40]
SHWTB10-10
SHWTB10-15
SHWTB10-[10,​15,​20,​25,​30]
SHWTB12-10
SHWTB12-15
SHWTB12-[10,​15,​20,​25,​30]
SHWTB13-15
SHWTB13-[15,​20,​25,​30]
SHWTB16-15
SHWTB16-20
SHWTB16-[15,​20,​25,​30,​40]
SHWTB20-20
SHWTB20-[20,​25,​30,​40,​50,​60]
SHWTB25-20
SHWTB25-25
SHWTB25-[20,​25,​30,​40,​50,​60]
SHWTB30-25
SHWTB30-[25,​30,​40,​50,​60]
SHWTB35-25
SHWTB35-[25,​30,​40,​50,​60]
SHWTB40-30
SHWTB40-[30,​40,​50,​60,​80]
SHWTBH8-[10-40/0.1]
SHWTBH10-[10-30/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Height Configurable/Selection Height H
(mm)
1 Piece(s)Available

10 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-10
1 Piece(s)

10 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-10 ~ 40
1 Piece(s)Available

10 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-10
1 Piece(s)Available

10 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-15
1 Piece(s)

10 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-10 ~ 30
1 Piece(s)Available

10 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-10
1 Piece(s)Available

10 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-15
1 Piece(s)

10 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-10 ~ 30
1 Piece(s)Available

10 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-15
1 Piece(s)

10 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-15 ~ 30
1 Piece(s)Available

10 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-15
1 Piece(s)Available

10 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-20
1 Piece(s)

10 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-15 ~ 40
1 Piece(s)Available

10 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-20
1 Piece(s)

10 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-20 ~ 60
1 Piece(s)Available

10 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-20
1 Piece(s)Available

10 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25
1 Piece(s)

10 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-20 ~ 60
1 Piece(s)Available

10 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25
1 Piece(s)

10 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25 ~ 60
1 Piece(s)Available

10 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25
1 Piece(s)

10 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-25 ~ 60
1 Piece(s)Available

10 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-30
1 Piece(s)

10 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear Anodized-30 ~ 80
1 Piece(s)

9 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable10 ~ 40
1 Piece(s)

9 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable10 ~ 30
1 Piece(s)

9 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable10 ~ 30
1 Piece(s)

9 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable15 ~ 30
1 Piece(s)

9 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable15 ~ 40
1 Piece(s)

9 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable20 ~ 60
1 Piece(s)

9 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable20 ~ 60
1 Piece(s)

9 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable25 ~ 60
1 Piece(s)

9 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable25 ~ 60
1 Piece(s)

9 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedHeight Configurable30 ~ 80
1 Piece(s)Available

10 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide-10
1 Piece(s)

9 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide-10 ~ 40
1 Piece(s)Available

10 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide-10
1 Piece(s)Available

10 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide-15
1 Piece(s)

9 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide-10 ~ 30
1 Piece(s)Available

10 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide-10
1 Piece(s)Available

10 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide-15
1 Piece(s)

9 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide-10 ~ 30
1 Piece(s)Available

10 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack Oxide-15
1 Piece(s)

9 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack Oxide-15 ~ 30
1 Piece(s)Available

10 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide-15
1 Piece(s)Available

10 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide-20
1 Piece(s)

9 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide-15 ~ 40
1 Piece(s)Available

10 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide-20
1 Piece(s)

9 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide-20 ~ 60
1 Piece(s)Available

10 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide-20
1 Piece(s)Available

10 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide-25
1 Piece(s)

9 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide-20 ~ 60
1 Piece(s)Available

10 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide-25
1 Piece(s)

9 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide-25 ~ 60
1 Piece(s)Available

10 Days or more

1035 mm[Steel] 1045 Carbon SteelBlack Oxide-25
1 Piece(s)

9 Days or more

1035 mm[Steel] 1045 Carbon SteelBlack Oxide-25 ~ 60
1 Piece(s)Available

10 Days or more

1040 mm[Steel] 1045 Carbon SteelBlack Oxide-30
1 Piece(s)

9 Days or more

1040 mm[Steel] 1045 Carbon SteelBlack Oxide-30 ~ 80
1 Piece(s)

9 Days or more

108 mm[Steel] 1045 Carbon SteelBlack OxideHeight Configurable10 ~ 40
1 Piece(s)

9 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack OxideHeight Configurable10 ~ 30
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Height Configurable/Selection Height H
(mm)

Loading...

Basic Information

Shape T-Shaped Shaft Tightening Method One Piece Side Clamp-On Type Machined
Flanged Type - Wall Thickness Standard Dowel Holes Not Provided Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.