(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - T-Shaped, with Side Slot (Precision Molded).

Shaft Supports - T-Shaped, with Side Slot (Precision Molded).

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

•Shape: T-Shaped
•Shaft Tightening Method: Side Slit
•Type: Cast (Economy)
•Flanged Type - Wall Thickness: Standard

  • METRIC
  • inCAD Components

(i)Caution

  • Due to the change from casting to cutting, the material and appearance for some models will change.
Shaft Supports - Casting, T - Shaped, Side Slit:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHTCT1045 Carbon SteelBlack OxideHex Socket Head Cap Screw 1 pc.
SHTCMElectroless Nickel Plating Hex Socket Head
Cap Screw 1 pc.
(Stainless Steel)
SHTCS304 Stainless Steel-
SHTCAAluminum Casting Alloy 514.0Clear Anodize

Specifications

Part Number



SHTBT3030
SHTCS2025
SHTCTN20
Part NumberDHLH1TL1dL2ASECB1B2B3Tightening Screw MMass
g
TypeNo.
SHTCT
SHTCM
SHTCS
SHTCA
815815522212405.528266921482M461 (21)
1020102054294230271081 (28)
12201256314432281190 (31)
13201387 (30)
16251625583746342912107 (37)
202520794016646.54939.5817M6220 (76)
20303045254 (88)
2530254818248 (86)
3030301025120829625110223M8477 (165)
[ ! ]Values in ( ) are the mass for aluminum products.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHTCA1020
SHTCA1220
SHTCA1320
SHTCA1625
SHTCA2025
SHTCA2030
SHTCA2530
SHTCA3030
SHTCA815
SHTCM1020
SHTCM1220
SHTCM1320
SHTCM1625
SHTCM2025
SHTCM2030
SHTCM2530
SHTCM3030
SHTCM815
SHTCS1020
SHTCS1220
SHTCS1320
SHTCS1625
SHTCS2025
SHTCS2030
SHTCS2530
SHTCS3030
SHTCS815
SHTCT1020
SHTCT1220
SHTCT1320
SHTCT1625
SHTCT2025
SHTCT2030
SHTCT2530
SHTCT3030
SHTCT815
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Height H
(mm)
1 Piece(s)Available

8 Days or more

1010 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized20
1 Piece(s)Available

15 Days or more

1012 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized20
1 Piece(s)Available

8 Days or more

1013 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized20
1 Piece(s)Available

15 Days or more

1016 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized25
1 Piece(s)Available

15 Days or more

1020 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized25
1 Piece(s)Available

8 Days or more

1020 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized30
1 Piece(s)Available

8 Days or more

1025 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized30
1 Piece(s)Available

15 Days or more

1030 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized30
1 Piece(s)Available

15 Days or more

108 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized15
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless Nickel20
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless Nickel20
1 Piece(s)Available

8 Days or more

1013 mm[Steel] 1045 Carbon SteelElectroless Nickel20
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless Nickel25
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless Nickel25
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless Nickel30
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless Nickel30
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelElectroless Nickel30
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless Nickel15
1 Piece(s)Available

8 Days or more

1010 mm304 Stainless SteelNone20
1 Piece(s)Available

8 Days or more

1012 mm304 Stainless SteelNone20
1 Piece(s)Available

8 Days or more

1013 mm304 Stainless SteelNone20
1 Piece(s)Available

8 Days or more

1016 mm304 Stainless SteelNone25
1 Piece(s)Available

8 Days or more

1020 mm304 Stainless SteelNone25
1 Piece(s)Available

8 Days or more

1020 mm304 Stainless SteelNone30
1 Piece(s)Available

8 Days or more

1025 mm304 Stainless SteelNone30
1 Piece(s)Available

8 Days or more

1030 mm304 Stainless SteelNone30
1 Piece(s)Available

8 Days or more

108 mm304 Stainless SteelNone15
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide20
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide20
1 Piece(s)Available

8 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack Oxide20
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide25
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide25
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide30
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide30
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide30
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide15

Loading...

  1. 1
 

Basic Information

Shape T-Shaped Shaft Tightening Method One Piece Side Clamp-On Type Cast (Economy)
Flanged Type - Wall Thickness Standard Dowel Holes Not Provided Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.