(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - T-Shaped, Split Design (Precision Molded).

Shaft Supports - T-Shaped, Split Design (Precision Molded).

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

•Shape: T-Shaped
•Shaft Tightening Method: Split
•Type: Cast (Economy)
•Flanged Type - Wall Thickness: Standard

  • METRIC
  • inCAD Components
Shaft Supports - Casting, T - Shaped, Split:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHTDT1045 Carbon SteelBlack OxideHex Socket Head Cap Screw 2 pcs.
SHTDMElectroless Nickel PlatingHex Socket Head Cap Screw 2 pcs.
(Stainless Steel)
SHTDAAluminum Casting Alloy 514.0Clear Anodize

Specifications

Part Number



SHTDT1320
SHTDA2030
SHTDMN25
Part NumberDHLH1TL1dL2ASECB1B2B3Tightening Screw MMass
g
TypeNo.
SHTDT
SHTDM
SHTDA
815815522212405.5282661821482M458 (20)
1020102054294230272078 (27)
12201256314432282287 (30)
13201384 (29)
16251625583746342924104 (36)
202520794016646.54939.5834M6214 (74)
20303045249 (86)
2530254836243 (84)
3030301025120829625110443M8463 (160)
[ ! ]Values in ( ) are the mass for aluminum products.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHTDA1020
SHTDA1220
SHTDA1320
SHTDA1625
SHTDA2025
SHTDA2030
SHTDA2530
SHTDA3030
SHTDA815
SHTDM1020
SHTDM1220
SHTDM1320
SHTDM1625
SHTDM2025
SHTDM2030
SHTDM2530
SHTDM3030
SHTDM815
SHTDT1020
SHTDT1220
SHTDT1320
SHTDT1625
SHTDT2025
SHTDT2030
SHTDT2530
SHTDT3030
SHTDT815
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Height H
(mm)
1 Piece(s)Available

8 Days or more

1010 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized20
1 Piece(s)Available

8 Days or more

1012 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized20
1 Piece(s)Available

8 Days or more

1013 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized20
1 Piece(s)Available

8 Days or more

1016 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized25
1 Piece(s)Available

8 Days or more

1020 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized25
1 Piece(s)Available

8 Days or more

1020 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized30
1 Piece(s)Available

8 Days or more

1025 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized30
1 Piece(s)Available

8 Days or more

1030 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized30
1 Piece(s)Available

8 Days or more

108 mm[Aluminum] Aluminum Casting Alloy 514.0Clear Anodized15
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless Nickel20
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless Nickel20
1 Piece(s)Available

8 Days or more

1013 mm[Steel] 1045 Carbon SteelElectroless Nickel20
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless Nickel25
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless Nickel25
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless Nickel30
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless Nickel30
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelElectroless Nickel30
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless Nickel15
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide20
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide20
1 Piece(s)Available

8 Days or more

1013 mm[Steel] 1045 Carbon SteelBlack Oxide20
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide25
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide25
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide30
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide30
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide30
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide15

Loading...

  1. 1
 

Basic Information

Shape T-Shaped Shaft Tightening Method Two Piece Clamp-On Type Cast (Economy)
Flanged Type - Wall Thickness Standard Dowel Holes Not Provided Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.