(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Effective in preventing the shaft from rotating.
Part Number
Configured Part Number is shown.
Round Flanged | Compact Flanged | [ M ]Material | [ S ]Surface Treatment |
STHRBNG | STHCBNG | 1045 Carbon Steel | Black Oxide |
STHRNG | STHCNG | Electroless Nickel Plating |
Part Number |
STHRNG25 |
Part Number | Sleeve Thickness (N) | L | D1 | H | T | ℓ | M (Coarse) | P | W | P1 | F | d1 | b | t | |||||
Type | DH7 | ||||||||||||||||||
Tolerance | Tolerance | ||||||||||||||||||
Round Flanged STHRBNG STHRNG | Compact Flanged STHCBNG STHCNG | 12 | + 0.018 0 | 5 | 24 | 22 | 40 | 6 | 15 | M4 | 32 | 25 | 28 | 16 | 4.5 | 4 | ±0.015 | 1.8 | + 0.1 0 |
16 | 6 | 32 | 28 | 50 | 19 | 40 | 32 | 33 | 22 | 5.5 | 5 | 2.3 | |||||||
20 | + 0.021 0 | 7.5 | 32 | 35 | 63 | 8 | 20 | M5 | 50 | 40 | 42 | 25 | 6.6 | 6 | 2.8 | + 0.2 0 | |||
25 | 38 | 40 | 68 | 23 | 55 | 45 | 45 | 30 | 8 | ±0.018 | 3.3 | ||||||||
30 | 45 | 73 | 10 | 24 | M6 | 60 | 50 | 48 | 35 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Shape | Flanged | Shaft Tightening Method | Set Screw | Material | 1045 Carbon Steel |
---|---|---|---|---|---|
Type | Machined | Flanged Type - Features | With Keyway | Flanged Type - Wall Thickness | Standard |
Dowel Holes | Not Provided | Clamp Lever | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy