(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - Flange Mount, Rear Screw Adjustment.

Shaft Supports - Flange Mount, Rear Screw Adjustment.
  • Volume Discount

Shaft can be mounted using a tapped hole.

  • METRIC
  • inCAD Components

PDFP.2019-301

Unit examples related to this product
Shaft Supports - Flanged Mount Type - Back Mount:Related Image
・Materials
Round FlangedCompact Flanged[ M ]Material[ S ]Surface Treatment
STHXRBSTHXCB1045 Carbon SteelBlack Oxide
STHXRSTHXCElectroless Nickel Plating
SSTHXRSSTHXC304 Stainless Steel-

Specifications

Part Number
STHXR10
Part NumberSleeve Thickness (N)LD1HT1EPWP1Fdd1d2Mounting Screw
TypeDH7
Round Flanged
STHXRB
STHXR
SSTHXR
Compact Flanged
STHXCB
STHXC
SSTHXC
8+0.015
0
216122854.588201620-3.584.5M4
102014305.510102218229.55.5M5
12+0.018
0
24163666.511132620264.5116.6M6
152.530204091515302430149M8
163322242161632262816
20+0.021
0
43828508111820393231225.51811M10
25463355132125443736242013M12
3058386610172830524241276.62617M16
40+0.025
0
77054883040726262389

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSTHXC8
SSTHXC10
SSTHXC12
SSTHXC15
SSTHXC16
SSTHXC20
SSTHXC25
SSTHXC30
SSTHXR8
SSTHXR10
SSTHXR12
SSTHXR15
SSTHXR16
SSTHXR20
SSTHXR25
SSTHXR30
STHXC8
STHXC10
STHXC12
STHXC15
STHXC16
STHXC20
STHXC25
STHXC30
STHXC40
STHXCB8
STHXCB10
STHXCB12
STHXCB15
STHXCB16
STHXCB20
STHXCB25
STHXCB30
STHXCB40
STHXR8
STHXR10
STHXR12
STHXR15
STHXR16
STHXR20
STHXR25
STHXR30
STHXR40
STHXRB8
STHXRB10
STHXRB12
STHXRB15
STHXRB16
STHXRB20
STHXRB25
STHXRB30
STHXRB40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Flange Shape
1 Piece(s)Available

13 Days or more

108 mm304 Stainless SteelNoneCompact Flanged
1 Piece(s)Available

13 Days or more

1010 mm304 Stainless SteelNoneCompact Flanged
1 Piece(s)Available

13 Days or more

1012 mm304 Stainless SteelNoneCompact Flanged
1 Piece(s)Available

13 Days or more

1015 mm304 Stainless SteelNoneCompact Flanged
1 Piece(s)Available

13 Days or more

1016 mm304 Stainless SteelNoneCompact Flanged
1 Piece(s)Available

13 Days or more

1020 mm304 Stainless SteelNoneCompact Flanged
1 Piece(s)Available

13 Days or more

1025 mm304 Stainless SteelNoneCompact Flanged
1 Piece(s)Available

13 Days or more

1030 mm304 Stainless SteelNoneCompact Flanged
1 Piece(s)Available

13 Days or more

108 mm304 Stainless SteelNoneRound Flanged
1 Piece(s)Available

13 Days or more

1010 mm304 Stainless SteelNoneRound Flanged
1 Piece(s)Available

13 Days or more

1012 mm304 Stainless SteelNoneRound Flanged
1 Piece(s)Available

13 Days or more

1015 mm304 Stainless SteelNoneRound Flanged
1 Piece(s)Available

13 Days or more

1016 mm304 Stainless SteelNoneRound Flanged
1 Piece(s)Available

13 Days or more

1020 mm304 Stainless SteelNoneRound Flanged
1 Piece(s)Available

13 Days or more

1025 mm304 Stainless SteelNoneRound Flanged
1 Piece(s)Available

13 Days or more

1030 mm304 Stainless SteelNoneRound Flanged
1 Piece(s)Available

13 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

13 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

13 Days or more

1015 mm[Steel] 1045 Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

13 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

13 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

13 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

13 Days or more

1030 mm[Steel] 1045 Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

13 Days or more

1040 mm[Steel] 1045 Carbon SteelElectroless NickelCompact Flanged
1 Piece(s)Available

13 Days or more

108 mm[Steel] 1045 Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

13 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

13 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

13 Days or more

1015 mm[Steel] 1045 Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

13 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

13 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

13 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

13 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

13 Days or more

1040 mm[Steel] 1045 Carbon SteelBlack OxideCompact Flanged
1 Piece(s)Available

13 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless NickelRound Flanged
1 Piece(s)Available

13 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless NickelRound Flanged
1 Piece(s)Available

13 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless NickelRound Flanged
1 Piece(s)Available

13 Days or more

1015 mm[Steel] 1045 Carbon SteelElectroless NickelRound Flanged
1 Piece(s)Available

13 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless NickelRound Flanged
1 Piece(s)Available

13 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless NickelRound Flanged
1 Piece(s)Available

13 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless NickelRound Flanged
1 Piece(s)Available

13 Days or more

1030 mm[Steel] 1045 Carbon SteelElectroless NickelRound Flanged
1 Piece(s)Available

13 Days or more

1040 mm[Steel] 1045 Carbon SteelElectroless NickelRound Flanged
1 Piece(s)Available

13 Days or more

108 mm[Steel] 1045 Carbon SteelBlack OxideRound Flanged
1 Piece(s)Available

13 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack OxideRound Flanged
1 Piece(s)Available

13 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack OxideRound Flanged
1 Piece(s)Available

13 Days or more

1015 mm[Steel] 1045 Carbon SteelBlack OxideRound Flanged
1 Piece(s)Available

13 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack OxideRound Flanged
1 Piece(s)Available

13 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack OxideRound Flanged
1 Piece(s)Available

13 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack OxideRound Flanged
1 Piece(s)Available

13 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack OxideRound Flanged
1 Piece(s)Available

13 Days or more

1040 mm[Steel] 1045 Carbon SteelBlack OxideRound Flanged

Loading...

  1. 1
 

Basic Information

Shape Flanged Shaft Tightening Method Set Screw Type Machined
Flanged Type - Features Back Mount Flanged Type - Wall Thickness Standard Dowel Holes Not Provided
Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.