(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Additional sleeve thickness provides more holding strength
Part Number
Configured Part Number is shown.
Type | Round Flanged | Square Flanged | Compact Flanged | [ M ]Material | [ S ]Surface Treatment |
Standard | STHRBN | STHSBN | STHCBN | 1018 Carbon Steel | Black Oxide |
STHRN | STHSN | STHCN | Electroless Nickel Plating | ||
SSTHRN | SSTHSN | SSTHCN | 304 Stainless Steel | - | |
STHRNA | - | STHCNA | 5056 Aluminum Alloy | Clear Anodize | |
STHRND | - | STHCND | Black Anodize | ||
Long Sleeve | STHRBNL | STHSBNL | STHCBNL | 1018 Carbon Steel | Black Oxide |
STHRNL | STHSNL | STHCNL | Electroless Nickel Plating | ||
SSTHRNL | SSTHSNL | SSTHCNL | 304 Stainless Steel | - |
Part Number | |
STHRBN10 STHRNL20 STHICBN8M |
Part Number | Sleeve Thickness (N) | L | L1 | D1 | H | T | ℓ | ℓ1 | M (Coarse) | P | K | W | P1 | F | d1 | ||||||
Type | DH7 | ||||||||||||||||||||
Standard | 8*2 | +0.015 0 | 3.5 | 16 | - | 15 | 32 | 5 | 10 | - | M3 | 25 | 25 | 15 | 25 | - | 3.5 | ||||
Round Flanged | Square Flanged | Compact Flanged | 10 | *2 | 5 | 20 | 20 | 38 | 12 | M3 | 30 | 30 | 20 | 30 | 4.5 | ||||||
STHRBN STHRN SSTHRN | STHSBN STHSN SSTHSN | STHCBN STHCN SSTHCN | *1 | 12 | *2 | +0.018 0 | 24 | 30 | 22 | 40 | 6 | 15 | 15 | M4 | 32 | 32 | 25 | 28 | 16 | ||
13 | 5.5 | 26 | - | 24 | 42 | 16 | - | 34 | 34 | 27 | 18 | ||||||||||
15 | 30 | 26 | 48 | 18 | 38 | 38 | 29 | 32 | 5.5 | ||||||||||||
(For D dimension denoted with "*2" mark only) | *1 | 16 | *2 | 6 | 32 | 48 | 28 | 50 | 19 | 16 | 40 | 39 | 32 | 33 | 22 | ||||||
STHRNA STHRND | STHCNA STHCND | *1 | 20 | *2 | +0.021 0 | 7.5 | 35 | 63 | 8 | 20 | M5 | 50 | 48 | 40 | 42 | 25 | 6.6 | ||||
*1 | 25 | *2 | 38 | 57 | 40 | 68 | 23 | 19 | 55 | 53 | 45 | 45 | 30 | ||||||||
Long Sleeve (for D dimension denoted with "*1" mark only) | *1 | 30 | *2 | 45 | 73 | 10 | 24 | M6 | 60 | 58 | 50 | 48 | 35 | ||||||||
STHRBNL STHRNL SSTHRNL | STHSBNL STHSNL SSTHSNL | STHCBNL STHCNL SSTHCNL | *1 | 35 | +0.025 0 | 10 | 50 | 75 | 55 | 89 | 30 | 25 | 72 | 70 | 61 | 58 | 42 | 9 | |||
*1 | 40 | 15 | 70 | 104 | 12 | M8 | 87 | 80 | 76 | 68 | 54 | ||||||||||
*1 | 50 | 80 | 114 | 97 | 90 | 86 | 73 | 64 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Shape | Flanged | Shaft Tightening Method | Set Screw | Type | Machined |
---|---|---|---|---|---|
Flanged Type - Wall Thickness | Thick Wall | Dowel Holes | Not Provided | Clamp Lever | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy