(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - Flange mounted, slotted.

Shaft Supports - Flange mounted, slotted.

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 15/12/2024
  • Volume Discount
  • Degreasing

•Shape: Flanged
•Shaft Tightening Method: Slit
•Type: Machined
•Flanged Type - Wall Thickness: Standard

  • METRIC
  • inCAD Components
Shaft Supports - Flanged Mount Type:Related Image
・Materials
TypeRound FlangedSquare FlangedCompact Flanged[ M ]Material[ S ]Surface Treatment[ A ]Accessories
StandardSTHWRBSTHWSBSTHWCB1045 Carbon SteelBlack OxideHex Socket Head Cap Screw 1 pc.
STHWRSTHWSSTHWCElectroless Nickel PlatingHex Socket Head Cap Screw
1 pc. (Stainless Steel)
SSTHWRSSTHWSSSTHWC304 Stainless Steel-
Long SleeveSTHWRBLSTHWSBLSTHWCBL1045 Carbon SteelBlack OxideHex Socket Head Cap Screw 2 pcs.
STHWRLSTHWSLSTHWCLElectroless Nickel PlatingHex Socket Head Cap Screw
2 pcs. (Stainless Steel)
SSTHWRLSSTHWSLSSTHWCL304 Stainless Steel-

Specifications

Part Number
STHWR10

Part NumberSleeve Thickness (N)LL1D1HTBB1PKWP1FdSS1XYd1d2MIncluded Screw MxLength
TypeDH7
8+ 0.015
0
8.518-2539510-32302725203.51.51.57.53.57.54.6M4M4x10
Standard101020304940383233234.510395.6M5M5x10
Round FlangedSquare FlangedCompact Flanged*12+ 0.018
0
223332526204240343525114M5x12
STHWRBSTHWSBSTHWCB139.524-12-
STHWRSTHWSSTHWC151027355646443737275.5125
SSTHWRSSTHWSSSTHWC*169.5304524
*20+ 0.021
0
1032484064852504243306.62146M5x16
Long Sleeve (only applicable to D dimension denoted with * mark)*25385745691530575447463417
STHWRBLSTHWSBLSTHWCBL*3012.5406055791067605750452010126.6M6M6x20
STHWRLSTHWSLSTHWCL*35+ 0.025
0
48726094777166585092312
SSTHWRLSSTHWSLSSTHWCL*40155582.57010412183687817667552613149M8M8x26
*5017.56597.58511922441029491826032161811M10M10x32
[ ! ]Long Sleeve Type is available only for D dimension denoted with * mark.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSTHWC8
SSTHWC10
SSTHWC12
SSTHWC13
SSTHWC15
SSTHWC16
SSTHWC20
SSTHWC25
SSTHWC30
SSTHWC35
SSTHWC40
SSTHWC50
SSTHWCL12
SSTHWCL16
SSTHWCL20
SSTHWCL25
SSTHWCL30
SSTHWCL35
SSTHWCL40
SSTHWCL50
SSTHWR8
SSTHWR10
SSTHWR12
SSTHWR13
SSTHWR15
SSTHWR16
SSTHWR20
SSTHWR25
SSTHWR30
SSTHWR35
SSTHWR40
SSTHWR50
SSTHWRL12
SSTHWRL16
SSTHWRL20
SSTHWRL25
SSTHWRL30
SSTHWRL35
SSTHWRL40
SSTHWRL50
SSTHWS8
SSTHWS10
SSTHWS12
SSTHWS13
SSTHWS15
SSTHWS16
SSTHWS20
SSTHWS25
SSTHWS30
SSTHWS35
SSTHWS40
SSTHWSL12
SSTHWSL16
SSTHWSL20
SSTHWSL25
SSTHWSL30
SSTHWSL35
SSTHWSL40
SSTHWSL50
STHWC8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Flanged Type - Features Flange Shape
1 Piece(s)Available

10 Days or more

108 mm304 Stainless SteelNoneStandardCompact Flanged
1 Piece(s)Available

10 Days or more

1010 mm304 Stainless SteelNoneStandardCompact Flanged
1 Piece(s)Available

10 Days or more

1012 mm304 Stainless SteelNoneStandardCompact Flanged
1 Piece(s)Available

10 Days or more

1013 mm304 Stainless SteelNoneStandardCompact Flanged
1 Piece(s)Available

10 Days or more

1015 mm304 Stainless SteelNoneStandardCompact Flanged
1 Piece(s)Available

10 Days or more

1016 mm304 Stainless SteelNoneStandardCompact Flanged
1 Piece(s)Available

8 Days or more

1020 mm304 Stainless SteelNoneStandardCompact Flanged
1 Piece(s)Available

10 Days or more

1025 mm304 Stainless SteelNoneStandardCompact Flanged
1 Piece(s)Available

10 Days or more

1030 mm304 Stainless SteelNoneStandardCompact Flanged
1 Piece(s)Available

10 Days or more

1035 mm304 Stainless SteelNoneStandardCompact Flanged
1 Piece(s)Available

10 Days or more

1040 mm304 Stainless SteelNoneStandardCompact Flanged
1 Piece(s)Available

10 Days or more

1050 mm304 Stainless SteelNoneStandardCompact Flanged
1 Piece(s)Available

10 Days or more

1012 mm304 Stainless SteelNoneLong SleeveCompact Flanged
1 Piece(s)Available

10 Days or more

1016 mm304 Stainless SteelNoneLong SleeveCompact Flanged
1 Piece(s)Available

10 Days or more

1020 mm304 Stainless SteelNoneLong SleeveCompact Flanged
1 Piece(s)Available

10 Days or more

1025 mm304 Stainless SteelNoneLong SleeveCompact Flanged
1 Piece(s)Available

10 Days or more

1030 mm304 Stainless SteelNoneLong SleeveCompact Flanged
1 Piece(s)Available

10 Days or more

1035 mm304 Stainless SteelNoneLong SleeveCompact Flanged
1 Piece(s)Available

10 Days or more

1040 mm304 Stainless SteelNoneLong SleeveCompact Flanged
1 Piece(s)Available

10 Days or more

1050 mm304 Stainless SteelNoneLong SleeveCompact Flanged
1 Piece(s)Available

8 Days or more

108 mm304 Stainless SteelNoneStandardRound Flanged
1 Piece(s)Available

8 Days or more

1010 mm304 Stainless SteelNoneStandardRound Flanged
1 Piece(s)Available

8 Days or more

1012 mm304 Stainless SteelNoneStandardRound Flanged
1 Piece(s)Available

8 Days or more

1013 mm304 Stainless SteelNoneStandardRound Flanged
1 Piece(s)Available

8 Days or more

1015 mm304 Stainless SteelNoneStandardRound Flanged
1 Piece(s)Available

8 Days or more

1016 mm304 Stainless SteelNoneStandardRound Flanged
1 Piece(s)Available

8 Days or more

1020 mm304 Stainless SteelNoneStandardRound Flanged
1 Piece(s)Available

8 Days or more

1025 mm304 Stainless SteelNoneStandardRound Flanged
1 Piece(s)Available

8 Days or more

1030 mm304 Stainless SteelNoneStandardRound Flanged
1 Piece(s)Available

8 Days or more

1035 mm304 Stainless SteelNoneStandardRound Flanged
1 Piece(s)Available

8 Days or more

1040 mm304 Stainless SteelNoneStandardRound Flanged
1 Piece(s)Available

8 Days or more

1050 mm304 Stainless SteelNoneStandardRound Flanged
1 Piece(s)Available

8 Days or more

1012 mm304 Stainless SteelNoneLong SleeveRound Flanged
1 Piece(s)Available

8 Days or more

1016 mm304 Stainless SteelNoneLong SleeveRound Flanged
1 Piece(s)Available

8 Days or more

1020 mm304 Stainless SteelNoneLong SleeveRound Flanged
1 Piece(s)Available

8 Days or more

1025 mm304 Stainless SteelNoneLong SleeveRound Flanged
1 Piece(s)Available

8 Days or more

1030 mm304 Stainless SteelNoneLong SleeveRound Flanged
1 Piece(s)Available

8 Days or more

1035 mm304 Stainless SteelNoneLong SleeveRound Flanged
1 Piece(s)Available

8 Days or more

1040 mm304 Stainless SteelNoneLong SleeveRound Flanged
1 Piece(s)Available

8 Days or more

1050 mm304 Stainless SteelNoneLong SleeveRound Flanged
1 Piece(s)Available

8 Days or more

108 mm304 Stainless SteelNoneStandardSquare Flanged
1 Piece(s)Available

8 Days or more

1010 mm304 Stainless SteelNoneStandardSquare Flanged
1 Piece(s)Available

8 Days or more

1012 mm304 Stainless SteelNoneStandardSquare Flanged
1 Piece(s)Available

8 Days or more

1013 mm304 Stainless SteelNoneStandardSquare Flanged
1 Piece(s)Available

8 Days or more

1015 mm304 Stainless SteelNoneStandardSquare Flanged
1 Piece(s)Available

8 Days or more

1016 mm304 Stainless SteelNoneStandardSquare Flanged
1 Piece(s)Available

8 Days or more

1020 mm304 Stainless SteelNoneStandardSquare Flanged
1 Piece(s)Available

8 Days or more

1025 mm304 Stainless SteelNoneStandardSquare Flanged
1 Piece(s)Available

8 Days or more

1030 mm304 Stainless SteelNoneStandardSquare Flanged
1 Piece(s)Available

8 Days or more

1035 mm304 Stainless SteelNoneStandardSquare Flanged
1 Piece(s)Available

8 Days or more

1040 mm304 Stainless SteelNoneStandardSquare Flanged
1 Piece(s)Available

10 Days or more

1012 mm304 Stainless SteelNoneLong SleeveSquare Flanged
1 Piece(s)Available

10 Days or more

1016 mm304 Stainless SteelNoneLong SleeveSquare Flanged
1 Piece(s)Available

10 Days or more

1020 mm304 Stainless SteelNoneLong SleeveSquare Flanged
1 Piece(s)Available

10 Days or more

1025 mm304 Stainless SteelNoneLong SleeveSquare Flanged
1 Piece(s)Available

10 Days or more

1030 mm304 Stainless SteelNoneLong SleeveSquare Flanged
1 Piece(s)Available

10 Days or more

1035 mm304 Stainless SteelNoneLong SleeveSquare Flanged
1 Piece(s)Available

10 Days or more

1040 mm304 Stainless SteelNoneLong SleeveSquare Flanged
1 Piece(s)Available

10 Days or more

1050 mm304 Stainless SteelNoneLong SleeveSquare Flanged
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless NickelStandardCompact Flanged

Loading...

 

Basic Information

Shape Flanged Shaft Tightening Method One Piece Clamp-On Type Machined
Flanged Type - Wall Thickness Standard Dowel Holes Not Provided Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.