(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - L-shaped, with clamp (precision molded).

Shaft Supports - L-shaped, with clamp (precision molded).

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

•Shape: L-Shaped
•Shaft Tightening Method: Set Screw
•Type: Cast (Economy)
•Flanged Type - Wall Thickness: Standard

  • METRIC
  • inCAD Components
Shaft Supports - Casting, L - Shaped:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SHKLBT1045 Carbon Steel
Equivalent
Black OxideHex Socket Set Screw 1 pc.
SHKLMTElectroless Nickel PlatingHex Socket Set Screw 1 pc.
 (Stainless Steel)
SHKLST304 Stainless Steel-

Specifications

Part Number

SHKSBT8
Part NumberHLH1TSWW1ATightening Screw
M
L1dB1B2B3Mass
g
TypeD
SHKLBT
SHKLMT
SHKLST
8152524106201512.5M4135.5147260
102030872
123171
16253879
2040438261820M6246.5209
253050222
3050531210302025309369

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHKLBT8
SHKLBT10
SHKLBT12
SHKLBT16
SHKLBT20
SHKLBT25
SHKLBT30
SHKLMT8
SHKLMT10
SHKLMT12
SHKLMT16
SHKLMT20
SHKLMT25
SHKLMT30
SHKLST8
SHKLST10
SHKLST12
SHKLST16
SHKLST20
SHKLST25
SHKLST30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

108 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1010 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1012 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1016 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1020 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1025 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1030 mm[Steel] 1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

108 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1010 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1012 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1016 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1020 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1025 mm304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1030 mm304 Stainless SteelNone

Loading...

  1. 1
 

Basic Information

Shape L-Shaped Shaft Tightening Method Set Screw Type Cast (Economy)
Flanged Type - Wall Thickness Standard Dowel Holes Not Provided Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.