(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - T-shape, slim body, with top groove. Shaft adjustment with screw.

Shaft Supports - T-shape, slim body, with top groove. Shaft adjustment with screw.

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 15/12/2024
  • Volume Discount
  • Lead Time Reduction

Wide Slit Type has a longer guide compared with Standard Type. Improves Retentivity.

  • METRIC
  • inCAD Components
Shaft Supports - T - Shaped - Slit Type:Related Image
[ ! ]Assembly Examples >> Click here
・Materials
W/o Dowel HoleWith Dowel Hole[ M ]
Material
[ S ]Surface Treatment[ A ]Accessories
Height H Selectable TypeHeight H Configurable TypeHeight H Selectable Type
SHSTBSHSTBHSHSTBK1045 Carbon SteelBlack OxideHex Socket Head Cap Screw 1 pc.
SHSTMSHSTMHSHSTMKElectroless Nickel Plating Hex Socket Head Cap Screw 1 pc.
(Stainless Steel)
SHSTSSHSTSHSHSTSK304 Stainless Steel-
SHSTASHSTAH-Aluminum Alloy 6000 seriesClear Anodize
SHSTDSHSTDH-Black AnodizeHex Socket Head Cap Screw 1 pc.

Specifications

Part Number-H
SHSTM8
SHSTMH8
SHSTMN20
-
-
-
25
25.6
30
Part NumberHLH1TSWL1dETightening Screw
M
d2d1CQ1
TypeDHeight Selectable TypeHeight Configurable Type 0.1mm Increment
W/o Dowel Hole
Height H Selectable Type
SHSTB
SHSTM
SHSTS
SHSTA
SH
STD

Height H Configurable Type
SHSTBH
SHS
TMH
SHSTSH
SHSTAH
SH
STDH

With Dowel Hole
SHSTBK
S
HSTMK
SHSTSK
(8≤D≤50)
310 15 2010.0~20.026H+118410183.57M3 Through3.56.53.51.5--
4
510 15 20 2510.0~25.0H+128
6
8(10) 15 20 25 30 4010.0~40.042H+1610618304.511M4 Through4.584.5245
10(10) 15 20 25 3010.0~30.0
12H+1813
13(15) 20 25 3015.0~30.0
1554H+20304215M4
Depth 8
16(15) 20 25 30 4015.0~40.0
1820 25 30 40 50 6020.0~60.067H+2616835506.618M6 Through6.6116.557
20
25(20) 25 30 40 50 6020.0~60.0H+2821
3025 30 40 50 6025.0~60.085H+3320104565924M8 Depth 1691493
35(25) 30 40 50 6025.0~60.0H+3627
4030 40 50 60 8030.0~80.0100H+38608029
5040 50 60 8040.0~80.0125H+512515751001438M12 Depth 24142013
[ ! ]H dimensions in ( ) are applicable to w/o Dowel Hole Type only. [ ! ]With Dowel Hole Type is applicable to D dimensions 8~50 only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHSTA3-[10,​15,​20]
SHSTA3-HC[10.1-19.9/0.1]
SHSTA4-[10,​15,​20]
SHSTA4-HC[10.1-19.9/0.1]
SHSTA5-10
SHSTA5-[10,​15,​20,​25]
SHSTA6-10
SHSTA6-[10,​15,​20,​25]
SHSTA8-10
SHSTA8-[10,​15,​20,​25,​30,​40]
SHSTA10-10
SHSTA10-15
SHSTA10-[10,​15,​20,​25,​30]
SHSTA12-10
SHSTA12-15
SHSTA12-[10,​15,​20,​25,​30]
SHSTA13-15
SHSTA13-[15,​20,​25,​30]
SHSTA15-15
SHSTA15-[15,​20,​25,​30]
SHSTA16-15
SHSTA16-20
SHSTA16-[15,​20,​25,​30,​40]
SHSTA18-20
SHSTA18-[20,​25,​30,​40,​50,​60]
SHSTA20-20
SHSTA20-[20,​25,​30,​40,​50,​60]
SHSTA25-20
SHSTA25-25
SHSTA25-[20,​25,​30,​40,​50,​60]
SHSTA30-25
SHSTA30-[25,​30,​40,​50,​60]
SHSTA35-25
SHSTA35-40
SHSTA35-[25,​30,​40,​50,​60]
SHSTA40-30
SHSTA40-50
SHSTA40-[30,​40,​50,​60,​80]
SHSTA50-50
SHSTA50-[40,​50,​60,​80]
SHSTAH3-[10-20/0.1]
SHSTAH4-[10-20/0.1]
SHSTAH5-[10-25/0.1]
SHSTAH6-[10-25/0.1]
SHSTAH8-[10-40/0.1]
SHSTAH10-[10-40/0.1]
SHSTAH12-[10-40/0.1]
SHSTAH13-[15-40/0.1]
SHSTAH15-[15-40/0.1]
SHSTAH16-[15-40/0.1]
SHSTAH18-[20-60/0.1]
SHSTAH20-[20-60/0.1]
SHSTAH25-[20-60/0.1]
SHSTAH30-[25-60/0.1]
SHSTAH35-[25-60/0.1]
SHSTAH40-[30-80/0.1]
SHSTAH50-[40-80/0.1]
SHSTB3-[10,​15,​20]
SHSTB3-HC[10.1-19.9/0.1]
SHSTB4-[10,​15,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Dowel Holes Height Configurable/Selection Height H
(mm)
1 Piece(s)

10 Days or more

103 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-10 ~ 20
1 Piece(s)

10 Days or more

103 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided--
1 Piece(s)

10 Days or more

104 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-10 ~ 20
1 Piece(s)

10 Days or more

104 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided--
1 Piece(s)Available

10 Days or more

105 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-10
1 Piece(s)

10 Days or more

105 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-10 ~ 25
1 Piece(s)Available

8 Days or more

106 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-10
1 Piece(s)

10 Days or more

106 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-10 ~ 25
1 Piece(s)Available

8 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-10
1 Piece(s)

10 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-10 ~ 40
1 Piece(s)Available

8 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-10
1 Piece(s)Available

10 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-15
1 Piece(s)

10 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-10 ~ 30
1 Piece(s)Available

10 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-10
1 Piece(s)Available

10 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-15
1 Piece(s)

10 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-10 ~ 30
1 Piece(s)Available

10 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-15
1 Piece(s)

10 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-15 ~ 30
1 Piece(s)Available

10 Days or more

1015 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-15
1 Piece(s)

10 Days or more

1015 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-15 ~ 30
1 Piece(s)Available

10 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-15
1 Piece(s)Available

10 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-20
1 Piece(s)

10 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-15 ~ 40
1 Piece(s)Available

10 Days or more

1018 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-20
1 Piece(s)

10 Days or more

1018 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-20 ~ 60
1 Piece(s)Available

10 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-20
1 Piece(s)

10 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-20 ~ 60
1 Piece(s)Available

10 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-20
1 Piece(s)Available

10 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-25
1 Piece(s)

10 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-20 ~ 60
1 Piece(s)Available

10 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-25
1 Piece(s)

10 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-25 ~ 60
1 Piece(s)Available

10 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-25
1 Piece(s)Available

10 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-40
1 Piece(s)

10 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-25 ~ 60
1 Piece(s)Available

10 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-30
1 Piece(s)Available

10 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-50
1 Piece(s)

10 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-30 ~ 80
1 Piece(s)Available

10 Days or more

1050 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-50
1 Piece(s)

10 Days or more

1050 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot Provided-40 ~ 80
1 Piece(s)

9 Days or more

103 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot ProvidedHeight Configurable10 ~ 20
1 Piece(s)

9 Days or more

104 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot ProvidedHeight Configurable10 ~ 20
1 Piece(s)

9 Days or more

105 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot ProvidedHeight Configurable10 ~ 25
1 Piece(s)

9 Days or more

106 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot ProvidedHeight Configurable10 ~ 25
1 Piece(s)

9 Days or more

108 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot ProvidedHeight Configurable10 ~ 40
1 Piece(s)

9 Days or more

1010 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot ProvidedHeight Configurable10 ~ 40
1 Piece(s)

9 Days or more

1012 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot ProvidedHeight Configurable10 ~ 40
1 Piece(s)

9 Days or more

1013 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot ProvidedHeight Configurable15 ~ 40
1 Piece(s)

9 Days or more

1015 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot ProvidedHeight Configurable15 ~ 40
1 Piece(s)

9 Days or more

1016 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot ProvidedHeight Configurable15 ~ 40
1 Piece(s)

9 Days or more

1018 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot ProvidedHeight Configurable20 ~ 60
1 Piece(s)

9 Days or more

1020 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot ProvidedHeight Configurable20 ~ 60
1 Piece(s)

9 Days or more

1025 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot ProvidedHeight Configurable20 ~ 60
1 Piece(s)

9 Days or more

1030 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot ProvidedHeight Configurable25 ~ 60
1 Piece(s)

9 Days or more

1035 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot ProvidedHeight Configurable25 ~ 60
1 Piece(s)

9 Days or more

1040 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot ProvidedHeight Configurable30 ~ 80
1 Piece(s)

9 Days or more

1050 mm[Aluminum] 6063 Aluminum AlloyClear AnodizedNot ProvidedHeight Configurable40 ~ 80
1 Piece(s)

9 Days or more

103 mm[Steel] 1045 Carbon SteelBlack OxideNot Provided-10 ~ 20
1 Piece(s)

9 Days or more

103 mm[Steel] 1045 Carbon SteelBlack OxideNot Provided--
1 Piece(s)

9 Days or more

104 mm[Steel] 1045 Carbon SteelBlack OxideNot Provided-10 ~ 20

Loading...

 

Basic Information

Shape T-Shaped Shaft Tightening Method One Piece Clamp-On Type Machined
Flanged Type - Wall Thickness Standard Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.