(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Axes - Fully configurable ends.

Precision Linear Axes - Fully configurable ends.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Degreasing

Precision Linear Shaft with Configurable Shaft Ends are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating or No Surface Treatment.
[Diameter range] 6mm - 50mm
[Length range]20mm - 1500mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts - Shaft Ends Specified:Related Image
[ ! ]Circularity, Straightness, Perpendicularity, Concentricity and Changes in Hardness >> Click here
Retaining Ring Detailed DimensionsPlease see >> Click here
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
D Tol. g6D Tol. h5
FSFJFSFU52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >>Click here
52100 Bearing Steel Equivalent 58HRC ~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC ~
-
FSSFJFSSFUSUS440C(13Cr) Stainless Steel Equivalent
FPSFJ-52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~ Plating Thickness: 5µ or More ~
FPSSFJ-SUS440C(13Cr) Stainless Steel Equivalent

Specifications

Part Number-D-L-F-M-B-T-N-S-H-U-P-Q-R-W-J-Z
TypeLeft EndRight End
FSFJAC-D12-L100      -T30-N6-S12                
Part NumberSelection0.5mm Increment1mm IncrementSelectionC
TypeLeft End ShapeRight End ShapeDLF, TB, SH, UP, QR, WJ, ZM, N (Coarse)
(D Tolerance g6)FSFJ
FSSFJ
FPSFJ
FPSSFJ


(D Tolerance h5)FSFU
FSSFU
A
B
C
D
E
F
G
H
T
A
B
C
D
E
F
G
H
T
6 17 31
7 18 32
8 19 35
9 20 38
10 22 40
12 24 45
13 25 50
14 26
15 28
16 30
20.0~1500.0
(L≤Dx50)
2≤F≤Px5
2≤F≤Mx5
2≤T≤Qx5

2≤T≤Nx5
2≤B≤Mx3
2≤S≤Nx3
B≤F-2

S≤T-2
(When M, N≤6)
B≤F-3
S≤T-3
(When M, N≤8, 10)
B≤F-5
S≤T-5
(When M, N≥12)
2≤H, U
(When D=6)
3≤H, U
(When 6<D≤10)
4≤H, U
(When 10<D≤20)
5≤H, U
(When 20<D)
H, U<L2
D/3≤P, Q<DD≥M+4+R
D≥N+4+W
R≥M+3

W≥N+3
DJ, Z
6, 75~7
8, 95~10
105~14
125~18
13, 145~20
1510~24
16, 1710~25
18, 1910~28
2010~32
3  4  5
6  8 10
12 16 20

24 30
0.2 or less when D-Q (P, M, N)≤4
0.5 or less when D<20
1.0 or less when D≥20

Alterations

Precision Linear Shafts - Shaft Ends Specified:Related Image
For details, please see Alteration Overview >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FPSFJAA-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]
FPSFJAB-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
FPSFJAC-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-S[0-90/1]
FPSFJAD-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-T[0-250/0.5]-Q[2-50/1]
FPSFJAE-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-Q[2-50/1]
FPSFJAF-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-U[1-1500/1]
FPSFJAG-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20]-L[20-1500/0.5]
FPSFJAH-D[16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-N[4,​5,​6,​8,​10,​12]-W[6-26/1]
FPSFJAT-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20]-L[20-1000/0.5]-Z[5-32/1]
FPSFJBA-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
FPSFJBB-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
FPSFJBC-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-S[0-90/1]
FPSFJBD-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[0-250/0.5]-Q[2-50/1]
FPSFJBE-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-Q[2-50/1]
FPSFJBF-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-U[1-1500/1]
FPSFJBG-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20]-L[20-1500/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
FPSFJBH-D[16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-W[6-30/1]
FPSFJBT-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20]-L[20-1000/0.5]-M[3,​4,​5,​6,​8,​10,​12]-Z[5-32/1]
FPSFJCA-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-B[0-90/1]
FPSFJCA-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-PMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20,​25,​30]-B[0-90/1]
FPSFJCA-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-PMS[10,​12,​14,​18]-B[0-90/1]
FPSFJCB-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-B[0-90/1]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
FPSFJCB-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-PMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20,​25,​30]-B[0-90/1]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
FPSFJCB-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-PMS[10,​12,​14,​18]-B[0-90/1]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
FPSFJCC-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-B[0-90/1]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-S[0-1490/1]
FPSFJCC-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-B[0-90/1]-T[0-250/0.5]-QMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20,​25,​30]-S[0-1490/1]
FPSFJCC-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-B[0-90/1]-T[0-250/0.5]-QMS[10,​12,​14,​18]-S[0-1490/1]
FPSFJCC-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-PMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20,​25,​30]-B[0-90/1]-T[0-250/0.5]-QMS[10,​12,​14,​18]-S[0-1490/1]
FPSFJCC-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-PMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20,​25,​30]-B[0-90/1]-T[0-250/0.5]-QMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20,​25,​30]-S[0-1490/1]
FPSFJCC-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-PMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20,​25,​30]-B[0-90/1]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-S[0-1490/1]
FPSFJCC-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-PMS[10,​12,​14,​18]-B[0-90/1]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-S[0-1490/1]
FPSFJCC-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-PMS[10,​12,​14,​18]-B[0-90/1]-T[0-250/0.5]-QMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20,​25,​30]-S[0-1490/1]
FPSFJCC-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-PMS[10,​12,​14,​18]-B[0-90/1]-T[0-250/0.5]-QMS[10,​12,​14,​18]-S[0-1490/1]
FPSFJCD-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-B[0-90/1]-T[0-250/0.5]-Q[2-50/1]
FPSFJCD-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-PMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20,​25,​30]-B[0-90/1]-T[0-250/0.5]-Q[2-50/1]
FPSFJCD-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-PMS[10,​12,​14,​18]-B[0-90/1]-T[0-250/0.5]-Q[2-50/1]
FPSFJCE-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-B[0-90/1]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-Q[2-50/1]
FPSFJCE-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-PMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20,​25,​30]-B[0-90/1]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-Q[2-50/1]
FPSFJCE-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-PMS[10,​12,​14,​18]-B[0-90/1]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-Q[2-50/1]
FPSFJCF-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-B[0-90/1]-U[1-1500/1]
FPSFJCF-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-PMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20,​25,​30]-B[0-90/1]-U[1-1500/1]
FPSFJCF-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-PMS[10,​12,​14,​18]-B[0-90/1]-U[1-1500/1]
FPSFJCG-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-B[0-90/1]
FPSFJCG-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20]-L[20-1500/0.5]-F[0-250/0.5]-PMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20,​25,​30]-B[0-90/1]
FPSFJCG-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20]-L[20-1500/0.5]-F[0-250/0.5]-PMS[10,​12,​14,​18]-B[0-90/1]
FPSFJCH-D[16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-B[0-90/1]-N[4,​5,​6,​8,​10]-W[6-25/1]
FPSFJCH-D[16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-MMS[10,​12,​14,​18]-B[0-90/1]-N[4,​5,​6,​8,​10]-W[6-25/1]
FPSFJCT-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20]-L[20-1000/0.5]-F[2-95/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16]-B[2-60/1]-Z[5-32/1]
FPSFJCT-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20]-L[20-1000/0.5]-F[2-95/0.5]-PMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20]-B[2-60/1]-Z[5-32/1]
FPSFJCT-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20]-L[20-1000/0.5]-F[2-95/0.5]-PMS[10,​12,​14,​18]-B[2-60/1]-Z[5-32/1]
FPSFJDA-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-P[2-50/1]
FPSFJDB-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-P[2-50/1]
FPSFJDC-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-S[0-90/1]-P[2-50/1]
FPSFJDD-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-T[0-250/0.5]-P[2-50/1]-Q[2-50/1]
FPSFJDE-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-P[2-50/1]-Q[2-50/1]
FPSFJDF-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-U[1-1500/1]-P[2-50/1]
FPSFJDG-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20]-L[20-1500/0.5]-F[0-250/0.5]-P[2-50/1]
FPSFJDH-D[16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-N[4,​5,​6,​8,​10]-P[2-50/1]-W[6-25/1]
FPSFJDT-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20]-L[20-1000/0.5]-F[2-95/0.5]-P[2-19/1]-Z[5-32/1]
FPSFJEA-D[6,​7,​8,​9,​10,​12,​13,​14,​15,​16,​17,​18,​19,​20,​22,​24,​25,​26,​28,​30,​31,​32,​35,​38,​40,​45,​50]-L[20-1500/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-P[2-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBasic Shape Shaft Dia. D
(mm)
End Shape (Left) End Shape (Right) Material Surface Finish Shaft Fits Tolerance Length L
(mm)
Hardness B
(mm)
Change to Fine Threads [MMC]
(mm)
Change to Fine Threads [MMS]
(mm)
Coarse Thread [M]
(mm)
F
(mm)
Thread (Super-Fine) [PMC] in place of M
(mm)
H
(mm)
Thread (Fine) [PMS] in place of M
(mm)
J
(mm)
Thread (Coarse) [N]
(mm)
Thread (Fine) [QMS] in place of N
(mm)
Thread (Super-Fine) [QMC] in place of N
(mm)
Q
(mm)
R
(mm)
S
(mm)
T
(mm)
P
(mm)
Thread (Super-Fine) [PMC]
(mm)
U
(mm)
W
(mm)
Z
(mm)
1 Piece(s)

16 Days or more

10Straight6 ~ 50No MachiningNo Machining[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)---------------------
1 Piece(s)

16 Days or more

10Straight6 ~ 50No MachiningTapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)---------3 ~ 30-----------
1 Piece(s)

16 Days or more

10Straight6 ~ 50No MachiningThreaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)---------3 ~ 30----0 ~ 900 ~ 250-----
1 Piece(s)

16 Days or more

10One End Stepped6 ~ 50No MachiningNo Machining[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)------------2 ~ 50--0 ~ 250-----
1 Piece(s)

16 Days or more

10One End Stepped6 ~ 50No MachiningTapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)---------3 ~ 30--2 ~ 50--0 ~ 250-----
1 Piece(s)

16 Days or more

10Straight6 ~ 50No MachiningRetaining Ring Groove[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)------------------1 ~ 1500--
1 Piece(s)

16 Days or more

10Straight6 ~ 20No MachiningHex Hole[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)---------------------
1 Piece(s)

16 Days or more

10Straight16 ~ 50No MachiningTapped Holes[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)---------4 ~ 12---------6 ~ 26-
1 Piece(s)

16 Days or more

10Straight6 ~ 20No MachiningTapered[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1000Induction Hardened (58HRC~)--------------------5 ~ 32
1 Piece(s)

16 Days or more

10Straight6 ~ 50TappedNo Machining[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)---3 ~ 30-----------------
1 Piece(s)

16 Days or more

10Straight6 ~ 50TappedTapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)---3 ~ 30-----3 ~ 30-----------
1 Piece(s)

16 Days or more

10Straight6 ~ 50TappedThreaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)---3 ~ 30-----3 ~ 30----0 ~ 900 ~ 250-----
1 Piece(s)

16 Days or more

10One End Stepped6 ~ 50TappedNo Machining[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)---3 ~ 30--------2 ~ 50--0 ~ 250-----
1 Piece(s)

16 Days or more

10One End Stepped6 ~ 50TappedTapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)---3 ~ 30-----3 ~ 30--2 ~ 50--0 ~ 250-----
1 Piece(s)

16 Days or more

10Straight6 ~ 50TappedRetaining Ring Groove[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)---3 ~ 30--------------1 ~ 1500--
1 Piece(s)

16 Days or more

10Straight6 ~ 20TappedHex Hole[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)---3 ~ 30-----------------
1 Piece(s)

16 Days or more

10Straight16 ~ 50TappedTapped Holes[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)---3 ~ 30-----3 ~ 30---------6 ~ 30-
1 Piece(s)

16 Days or more

10Straight6 ~ 20TappedTapered[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1000Induction Hardened (58HRC~)---3 ~ 12----------------5 ~ 32
1 Piece(s)

16 Days or more

10Straight6 ~ 50ThreadedNo Machining[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90--3 ~ 300 ~ 250----------------
1 Piece(s)

16 Days or more

10Straight6 ~ 50ThreadedNo Machining[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90---0 ~ 25012 ~ 30-----------3 ~ 10---
1 Piece(s)

16 Days or more

10Straight6 ~ 50ThreadedNo Machining[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90---0 ~ 250--10 ~ 18-------------
1 Piece(s)

16 Days or more

10Straight6 ~ 50ThreadedTapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90--3 ~ 300 ~ 250----3 ~ 30-----------
1 Piece(s)

16 Days or more

10Straight6 ~ 50ThreadedTapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90---0 ~ 25012 ~ 30---3 ~ 30-------3 ~ 10---
1 Piece(s)

16 Days or more

10Straight6 ~ 50ThreadedTapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90---0 ~ 250--10 ~ 18-3 ~ 30-----------
1 Piece(s)

16 Days or more

10Straight6 ~ 50ThreadedThreaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90--3 ~ 300 ~ 250----3 ~ 30----0 ~ 14900 ~ 250-----
1 Piece(s)

16 Days or more

10Straight6 ~ 50ThreadedThreaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90--3 ~ 300 ~ 250------3 ~ 30--0 ~ 14900 ~ 250-----
1 Piece(s)

16 Days or more

10Straight6 ~ 50ThreadedThreaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90--3 ~ 300 ~ 250-----10 ~ 18---0 ~ 14900 ~ 250-----
1 Piece(s)

16 Days or more

10Straight6 ~ 50ThreadedThreaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90---0 ~ 25012 ~ 30----10 ~ 18---0 ~ 14900 ~ 250-3 ~ 10---
1 Piece(s)

16 Days or more

10Straight6 ~ 50ThreadedThreaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90---0 ~ 25012 ~ 30-----3 ~ 30--0 ~ 14900 ~ 250-3 ~ 10---
1 Piece(s)

16 Days or more

10Straight6 ~ 50ThreadedThreaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90---0 ~ 25012 ~ 30---3 ~ 30----0 ~ 14900 ~ 250-3 ~ 10---
1 Piece(s)

16 Days or more

10Straight6 ~ 50ThreadedThreaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90---0 ~ 250--10 ~ 18-3 ~ 30----0 ~ 14900 ~ 250-----
1 Piece(s)

16 Days or more

10Straight6 ~ 50ThreadedThreaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90---0 ~ 250--10 ~ 18---3 ~ 30--0 ~ 14900 ~ 250-----
1 Piece(s)

16 Days or more

10Straight6 ~ 50ThreadedThreaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90---0 ~ 250--10 ~ 18--10 ~ 18---0 ~ 14900 ~ 250-----
1 Piece(s)

16 Days or more

10One End Stepped6 ~ 50ThreadedNo Machining[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90--3 ~ 300 ~ 250-------2 ~ 50--0 ~ 250-----
1 Piece(s)

16 Days or more

10One End Stepped6 ~ 50ThreadedNo Machining[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90---0 ~ 25012 ~ 30------2 ~ 50--0 ~ 250-3 ~ 10---
1 Piece(s)

16 Days or more

10One End Stepped6 ~ 50ThreadedNo Machining[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90---0 ~ 250--10 ~ 18----2 ~ 50--0 ~ 250-----
1 Piece(s)

16 Days or more

10One End Stepped6 ~ 50ThreadedTapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90--3 ~ 300 ~ 250----3 ~ 30--2 ~ 50--0 ~ 250-----
1 Piece(s)

16 Days or more

10One End Stepped6 ~ 50ThreadedTapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90---0 ~ 25012 ~ 30---3 ~ 30--2 ~ 50--0 ~ 250-3 ~ 10---
1 Piece(s)

16 Days or more

10One End Stepped6 ~ 50ThreadedTapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90---0 ~ 250--10 ~ 18-3 ~ 30--2 ~ 50--0 ~ 250-----
1 Piece(s)

16 Days or more

10Straight6 ~ 50ThreadedRetaining Ring Groove[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90--3 ~ 300 ~ 250-------------1 ~ 1500--
1 Piece(s)

16 Days or more

10Straight6 ~ 50ThreadedRetaining Ring Groove[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90---0 ~ 25012 ~ 30-----------3 ~ 101 ~ 1500--
1 Piece(s)

16 Days or more

10Straight6 ~ 50ThreadedRetaining Ring Groove[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90---0 ~ 250--10 ~ 18----------1 ~ 1500--
1 Piece(s)

16 Days or more

10Straight6 ~ 20ThreadedHex Hole[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90--3 ~ 300 ~ 250----------------
1 Piece(s)

16 Days or more

10Straight6 ~ 20ThreadedHex Hole[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90---0 ~ 25012 ~ 30-----------3 ~ 10---
1 Piece(s)

16 Days or more

10Straight6 ~ 20ThreadedHex Hole[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90---0 ~ 250--10 ~ 18-------------
1 Piece(s)

16 Days or more

10Straight16 ~ 50ThreadedTapped Holes[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90--3 ~ 300 ~ 250----4 ~ 10---------6 ~ 25-
1 Piece(s)

16 Days or more

10Straight16 ~ 50ThreadedTapped Holes[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)0 ~ 90-10 ~ 18-0 ~ 250----4 ~ 10---------6 ~ 25-
1 Piece(s)

16 Days or more

10Straight6 ~ 20ThreadedTapered[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1000Induction Hardened (58HRC~)2 ~ 60--3 ~ 162 ~ 95---------------5 ~ 32
1 Piece(s)

16 Days or more

10Straight6 ~ 20ThreadedTapered[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1000Induction Hardened (58HRC~)2 ~ 60---2 ~ 9512 ~ 20-----------3 ~ 10--5 ~ 32
1 Piece(s)

16 Days or more

10Straight6 ~ 20ThreadedTapered[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1000Induction Hardened (58HRC~)2 ~ 60---2 ~ 95--10 ~ 18------------5 ~ 32
1 Piece(s)

16 Days or more

10One End Stepped6 ~ 50No MachiningNo Machining[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)----0 ~ 250-----------2 ~ 50----
1 Piece(s)

16 Days or more

10One End Stepped6 ~ 50No MachiningTapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)----0 ~ 250----3 ~ 30------2 ~ 50----
1 Piece(s)

16 Days or more

10One End Stepped6 ~ 50No MachiningThreaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)----0 ~ 250----3 ~ 30----0 ~ 900 ~ 2502 ~ 50----
1 Piece(s)

16 Days or more

10Both Ends Stepped6 ~ 50No MachiningNo Machining[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)----0 ~ 250-------2 ~ 50--0 ~ 2502 ~ 50----
1 Piece(s)

16 Days or more

10Both Ends Stepped6 ~ 50No MachiningTapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)----0 ~ 250----3 ~ 30--2 ~ 50--0 ~ 2502 ~ 50----
1 Piece(s)

16 Days or more

10One End Stepped6 ~ 50No MachiningRetaining Ring Groove[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)----0 ~ 250-----------2 ~ 50-1 ~ 1500--
1 Piece(s)

16 Days or more

10One End Stepped6 ~ 20No MachiningHex Hole[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)----0 ~ 250-----------2 ~ 50----
1 Piece(s)

16 Days or more

10One End Stepped16 ~ 50No MachiningTapped Holes[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)----0 ~ 250----4 ~ 10------2 ~ 50--6 ~ 25-
1 Piece(s)

16 Days or more

10One End Stepped6 ~ 20No MachiningTapered[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1000Induction Hardened (58HRC~)----2 ~ 95-----------2 ~ 19---5 ~ 32
1 Piece(s)

16 Days or more

10One End Stepped6 ~ 50TappedNo Machining[Steel] 52100 Bearing Steel EquivalentHard Chromeg620 ~ 1500Induction Hardened (58HRC~)---3 ~ 300 ~ 250-----------2 ~ 50----

Loading...

 

Basic Information

Shaft End Perpendicularity Perpendicularity (0.2)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.