(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - Hollow, both ends stepped.

Precision Linear Shafts - Hollow, both ends stepped.

Move the mouse over the image to zoom

  • Lead Time Reduction

Both Ends Stepped Precision Hollow Linear Shafts are available in 52100 Bearing Steel Equivalent with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 8mm - 50mm
[Length range]25mm - 1496mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Hollow Linear Shafts - Both Ends Stepped:Related Image
[ ! ]Features of Low Temp. Black Chrome Plating >> Click here
[ ! ]L-dimension tolerance, circularity, straightness, perpendicularity, concentricity and changes in hardness >> Click here
[ ! ]Features of low temperature black chrome plating
[ ! ]Annealing may lower hardness at shaft end machined areas (effective thread length + approx. 10mm).>> Click here
[ ! ]About Hollow Shaft Wall Thickness Deviations, please see  >> Click here
[ ! ]Machined areas may be out of O.D. tolerances due to annealing-induced deformation.
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
SPJQ52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >>Click here
58HRC~
-
PSPJQHard Chrome Plating
Plating Hardness: HV750 ~ Plating Thickness: 5µ or More
RSPJQLow Temp. Black Chrome Plating

Specifications

Part Number-L-F-P-T-Q
SPJQ20-400-F25-P16-T25-Q18
Part Number1mm Increment(Y)
Max.
dRC
TypeDg6LF, TP, Q
SPJQ

PSPJQ

RSPJQ
(D≤30, L≤500)
6-0.004
-0.012
25~5962≤F≤Px3
2≤T≤Qx3
5≤P (Q)<D60020.3 or Less0.5 or Less
8-0.005
-0.014
25~7966≤P (Q)<D8003
1025~7967≤P (Q)<D8004
12-0.006
-0.017
25~99610≤P (Q)<D10006
1325~99610007
1625~119613≤P (Q)<D120010
20-0.007
-0.020
25~119616≤P (Q)<D1200141.0 or Less
2525~119620≤P (Q)<D120016
3025~149622≤P (Q)<D150017
35-0.009
-0.025
25~149624≤P (Q)<D1500190.5 or Less
4025~149625≤P (Q)<D150020
5025~149632≤P (Q)<D150026

Alterations

Precision Hollow Linear Shafts - Both Ends Stepped:Related Image
[ ! ]Alterations may lower hardness. Please see >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSPJQ6-[25-596/1]-F[2-15/1]-P5-T[2-15/1]-Q5
PSPJQ8-[25-796/1]-F[2-21/1]-P[6-7/1]-T[2-21/1]-Q[6-7/1]
PSPJQ10-[25-796/1]-F[2-27/1]-P[7-9/1]-T[2-27/1]-Q[7-9/1]
PSPJQ12-[25-996/1]-F[2-33/1]-P[10-11/1]-T[2-33/1]-Q[10-11/1]
PSPJQ13-[25-996/1]-F[2-36/1]-P[10-12/1]-T[2-36/1]-Q[10-12/1]
PSPJQ16-[25-1196/1]-F[2-45/1]-P[13-15/1]-T[2-45/1]-Q[13-15/1]
PSPJQ20-[25-1196/1]-F[2-57/1]-P[16-19/1]-T[2-57/1]-Q[16-19/1]
PSPJQ25-[25-1196/1]-F[2-72/1]-P[20-24/1]-T[2-72/1]-Q[20-24/1]
PSPJQ30-[25-1496/1]-F[2-87/1]-P[22-29/1]-T[2-87/1]-Q[22-29/1]
PSPJQ35-[25-1496/1]-F[2-102/1]-P[24-34/1]-T[2-102/1]-Q[24-34/1]
PSPJQ40-[25-1496/1]-F[2-117/1]-P[25-39/1]-T[2-117/1]-Q[25-39/1]
PSPJQ50-[25-1496/1]-F[2-147/1]-P[32-49/1]-T[2-147/1]-Q[32-49/1]
RSPJQ6-[25-500/1]-F[2-15/1]-P5-T[2-15/1]-Q5
RSPJQ8-[25-500/1]-F[2-21/1]-P[6-7/1]-T[2-21/1]-Q[6-7/1]
RSPJQ10-[25-500/1]-F[2-27/1]-P[7-9/1]-T[2-27/1]-Q[7-9/1]
RSPJQ12-[25-500/1]-F[2-33/1]-P[10-11/1]-T[2-33/1]-Q[10-11/1]
RSPJQ13-[25-500/1]-F[2-36/1]-P[10-12/1]-T[2-36/1]-Q[10-12/1]
RSPJQ16-[25-500/1]-F[2-45/1]-P[13-15/1]-T[2-45/1]-Q[13-15/1]
RSPJQ20-[25-500/1]-F[2-57/1]-P[16-19/1]-T[2-57/1]-Q[16-19/1]
RSPJQ25-[25-500/1]-F[2-75/1]-P[20-75/1]-T[2-75/1]-Q[20-24/1]
RSPJQ30-[25-500/1]-F[2-87/1]-P[22-29/1]-T[2-87/1]-Q[22-29/1]
SPJQ6-[25-596/1]-F[2-15/1]-P5-T[2-15/1]-Q5
SPJQ8-[25-796/1]-F[2-21/1]-P[6-7/1]-T[2-21/1]-Q[6-7/1]
SPJQ10-[25-796/1]-F[2-27/1]-P[7-9/1]-T[2-27/1]-Q[7-9/1]
SPJQ12-[25-996/1]-F[2-33/1]-P[10-11/1]-T[2-33/1]-Q[10-11/1]
SPJQ13-[25-996/1]-F[2-36/1]-P[10-12/1]-T[2-36/1]-Q[10-12/1]
SPJQ16-[25-1196/1]-F[2-45/1]-P[13-15/1]-T[2-45/1]-Q[13-15/1]
SPJQ20-[25-1196/1]-F[2-57/1]-P[16-19/1]-T[2-57/1]-Q[16-19/1]
SPJQ25-[25-1196/1]-F[2-72/1]-P[20-24/1]-T[2-72/1]-Q[20-24/1]
SPJQ30-[25-1496/1]-F[2-87/1]-P[22-29/1]-T[2-87/1]-Q[22-29/1]
SPJQ35-[25-1496/1]-F[2-102/1]-P[24-34/1]-T[2-102/1]-Q[24-34/1]
SPJQ40-[25-1496/1]-F[2-117/1]-P[25-39/1]-T[2-117/1]-Q[25-39/1]
SPJQ50-[25-1496/1]-F[2-147/1]-P[32-49/1]-T[2-147/1]-Q[32-49/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Surface Finish Length L
(mm)
F
(mm)
T
(mm)
Stepped Dia. [P]
(mm)
[Q]
(mm)
1 Piece(s)

10 Days or more

106Hard Chrome25 ~ 5962 ~ 152 ~ 1555
1 Piece(s)

10 Days or more

108Hard Chrome25 ~ 7962 ~ 212 ~ 216 ~ 76 ~ 7
1 Piece(s)

10 Days or more

1010Hard Chrome25 ~ 7962 ~ 272 ~ 277 ~ 97 ~ 9
1 Piece(s)

10 Days or more

1012Hard Chrome25 ~ 9962 ~ 332 ~ 3310 ~ 1110 ~ 11
1 Piece(s)

10 Days or more

1013Hard Chrome25 ~ 9962 ~ 362 ~ 3610 ~ 1210 ~ 12
1 Piece(s)

10 Days or more

1016Hard Chrome25 ~ 11962 ~ 452 ~ 4513 ~ 1513 ~ 15
1 Piece(s)

10 Days or more

1020Hard Chrome25 ~ 11962 ~ 572 ~ 5716 ~ 1916 ~ 19
1 Piece(s)

10 Days or more

1025Hard Chrome25 ~ 11962 ~ 722 ~ 7220 ~ 2420 ~ 24
1 Piece(s)

10 Days or more

1030Hard Chrome25 ~ 14962 ~ 872 ~ 8722 ~ 2922 ~ 29
1 Piece(s)

10 Days or more

1035Hard Chrome25 ~ 14962 ~ 1022 ~ 10224 ~ 3424 ~ 34
1 Piece(s)

10 Days or more

1040Hard Chrome25 ~ 14962 ~ 1172 ~ 11725 ~ 3925 ~ 39
1 Piece(s)

10 Days or more

1050Hard Chrome25 ~ 14962 ~ 1472 ~ 14732 ~ 4932 ~ 49
1 Piece(s)

15 Days or more

106Low Temperature Black Chrome25 ~ 5002 ~ 152 ~ 1555
1 Piece(s)

15 Days or more

108Low Temperature Black Chrome25 ~ 5002 ~ 212 ~ 216 ~ 76 ~ 7
1 Piece(s)

15 Days or more

1010Low Temperature Black Chrome25 ~ 5002 ~ 272 ~ 277 ~ 97 ~ 9
1 Piece(s)

15 Days or more

1012Low Temperature Black Chrome25 ~ 5002 ~ 332 ~ 3310 ~ 1110 ~ 11
1 Piece(s)

15 Days or more

1013Low Temperature Black Chrome25 ~ 5002 ~ 362 ~ 3610 ~ 1210 ~ 12
1 Piece(s)

15 Days or more

1016Low Temperature Black Chrome25 ~ 5002 ~ 452 ~ 4513 ~ 1513 ~ 15
1 Piece(s)

15 Days or more

1020Low Temperature Black Chrome25 ~ 5002 ~ 572 ~ 5716 ~ 1916 ~ 19
1 Piece(s)

15 Days or more

1025Low Temperature Black Chrome25 ~ 5002 ~ 752 ~ 7520 ~ 7520 ~ 24
1 Piece(s)

15 Days or more

1030Low Temperature Black Chrome25 ~ 5002 ~ 872 ~ 8722 ~ 2922 ~ 29
1 Piece(s)

10 Days or more

106None25 ~ 5962 ~ 152 ~ 1555
1 Piece(s)

10 Days or more

108None25 ~ 7962 ~ 212 ~ 216 ~ 76 ~ 7
1 Piece(s)

10 Days or more

1010None25 ~ 7962 ~ 272 ~ 277 ~ 97 ~ 9
1 Piece(s)

10 Days or more

1012None25 ~ 9962 ~ 332 ~ 3310 ~ 1110 ~ 11
1 Piece(s)

10 Days or more

1013None25 ~ 9962 ~ 362 ~ 3610 ~ 1210 ~ 12
1 Piece(s)

10 Days or more

1016None25 ~ 11962 ~ 452 ~ 4513 ~ 1513 ~ 15
1 Piece(s)

10 Days or more

1020None25 ~ 11962 ~ 572 ~ 5716 ~ 1916 ~ 19
1 Piece(s)

10 Days or more

1025None25 ~ 11962 ~ 722 ~ 7220 ~ 2420 ~ 24
1 Piece(s)

10 Days or more

1030None25 ~ 14962 ~ 872 ~ 8722 ~ 2922 ~ 29
1 Piece(s)

10 Days or more

1035None25 ~ 14962 ~ 1022 ~ 10224 ~ 3424 ~ 34
1 Piece(s)

10 Days or more

1040None25 ~ 14962 ~ 1172 ~ 11725 ~ 3925 ~ 39
1 Piece(s)

10 Days or more

1050None25 ~ 14962 ~ 1472 ~ 14732 ~ 4932 ~ 49

Loading...

  1. 1
 

Basic Information

Basic Shape Hollow Both Ends Stepped End Shape (Left) No Machining End Shape (Right) No Machining
Material 52100 Bearing Steel Equivalent Shaft Fits Tolerance g6

Frequently asked questions (FAQ)

質問: Will the inner surface be hard chrome plated?
回答: No, the inner surface will not be plated. For more information please look at: https://us.misumi-ec.com/pdf/fa/2012/p1_0097.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.