(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Precision Linear Shafts - Hollow, male/ female threaded ends.

Precision Linear Shafts - Hollow, male/ female threaded ends.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

One End Threaded, One End Tapped Precision Hollow Linear Shafts are available in 52100 Bearing Steel Equivalent with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 6mm - 40mm
[Length range]25mm - 1498mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Hollow Linear Shafts - One End Threaded One End Tapped:Related Image
[ ! ]Features of Low Temp. Black Chrome Plating >> Click here
[ ! ]L-dimension tolerance, circularity, straightness, perpendicularity, concentricity and changes in hardness >> Click here
[ ! ]Features of low temperature black chrome plating
[ ! ]Annealing may lower hardness at shaft end machined areas (effective thread length + approx. 10mm).>> Click here
[ ! ]About Hollow Shaft Wall Thickness Deviations, please see  >> Click here
[ ! ]Machined areas may be out of O.D. tolerances due to annealing-induced deformation.
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
SPJD52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >>Click here
58HRC~
-
PSPJDHard Chrome Plating
Plating Hardness: HV750 ~ Plating Thickness: 5µ or More
RSPJDLow Temp. Black Chrome Plating

Specifications

Part Number-L-F-B-P-N
SPJD20-277-F12-B12-P20-N16
Part Number1mm IncrementPM (Coarse Thread)d(Y)Max.RC
TypeDg6LFB
SPJD

PSPJD

RSPJD
(D≤30, L≤500)
6-0.004
-0.012
25~5982≤F≤Px5B≤F-2
(When P≤6)

B≤F-3
(When P=8, 10)

B≤F-5
(When P≥12)

B=0
(W/o Threads)
[ ! ]B≥Pitch×3
632600-0.5 or Less
8-0.005
-0.014
25~798 8 4 538000.3 or Less
1025~798 810 5 64
12-0.006
-0.017
25~99810 12 8 T1 (RC1/8)61000
1325~998    12 10 T1 (RC1/8)7
1625~1198      16 12 T2 (RC1/4)101200
20-0.007
-0.020
25~1198        20 16 T3 (RC3/8)141.0 or Less
2525~1198        24 2016
3025~1498         24 30 20171500
35-0.009
-0.025
25~1498         30 24190.5 or Less
4025~1498          30 24 3020
[ ! ]When D=P, specify F=B as B dimensions. However, L and F dimensions have manufacturing priority and B dimension of the product will be F-(Pitchx2).
[ ! ]Thread machining will not be applied when B=0 is specified. [ ! ]Overall length L requires Nx3≤L.

Alterations

Precision Hollow Linear Shafts - One End Threaded One End Tapped:Related Image
[ ! ]Alterations may lower hardness. Please see >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSPJD6-[25-598/1]-F[0-30/1]-B[2-30/1]-P6-N3
PSPJD8-[25-798/1]-F[0-40/1]-B[2-37/1]-P8-N[4,​5]
PSPJD10-[25-798/1]-F[0-50/1]-B[2-47/1]-P[8,​10]-N[5,​6]
PSPJD12-[25-998/1]-F[0-60/1]-B[2-55/1]-P[10,​12]-N8
PSPJD12-[25-998/1]-F[0-60/1]-B[2-55/1]-P[10,​12]-NT1
PSPJD13-[25-998/1]-F[0-60/1]-B[2-55/1]-P12-N10
PSPJD13-[25-998/1]-F[0-60/1]-B[2-55/1]-P12-NT1
PSPJD16-[25-1198/1]-F[0-80/1]-B[2-75/1]-P16-N12
PSPJD16-[25-1198/1]-F[0-80/1]-B[2-75/1]-P16-NT2
PSPJD20-[25-1198/1]-F[0-100/1]-B[2-95/1]-P20-N16
PSPJD20-[25-1198/1]-F[0-100/1]-B[2-95/1]-P20-NT3
PSPJD25-[25-1198/1]-F[0-120/1]-B[2-115/1]-P24-N20
PSPJD30-[25-1498/1]-F[0-150/1]-B[2-145/1]-P[24,​30]-N20
PSPJD35-[25-1498/1]-F[0-150/1]-B[2-150/1]-P30-N24
PSPJD40-[25-1498/1]-F[0-150/1]-B[2-150/1]-P30-N[24,​30]
RSPJD6-[25-500/1]-F[0-30/1]-B[2-30/1]-P6-N3
RSPJD8-[25-500/1]-F[0-40/1]-B[2-40/1]-P8-N[4,​5]
RSPJD10-[25-500/1]-F[0-50/1]-B[2-50/1]-P[8,​10]-N[5,​6]
RSPJD12-[25-500/1]-F[0-60/1]-B[2-55/1]-P[10,​12]-N8
RSPJD12-[25-500/1]-F[0-60/1]-B[2-55/1]-P[10,​12]-NT1
RSPJD13-[25-500/1]-F[0-60/1]-B[2-55/1]-P12-N10
RSPJD13-[25-500/1]-F[0-60/1]-B[2-55/1]-P12-NT1
RSPJD16-[25-500/1]-F[0-80/1]-B[2-75/1]-P16-N12
RSPJD16-[25-500/1]-F[0-80/1]-B[2-75/1]-P16-NT2
RSPJD20-[25-500/1]-F[0-100/1]-B[2-95/1]-P20-N16
RSPJD20-[25-500/1]-F[0-100/1]-B[2-95/1]-P20-NT3
RSPJD25-[25-500/1]-F[0-120/1]-B[2-115/1]-P24-N20
RSPJD30-[25-500/1]-F[0-150/1]-B[2-145/1]-P[24,​30]-N20
SPJD6-[25-598/1]-F[0-30/1]-B[2-28/1]-P6-N3
SPJD8-[25-798/1]-F[0-40/1]-B[2-40/1]-P8-N[4,​5]
SPJD10-[25-798/1]-F[0-50/1]-B[2-47/1]-P[8,​10]-N[5,​6]
SPJD12-[25-998/1]-F[0-60/1]-B[2-55/1]-P[10,​12]-N8
SPJD12-[25-998/1]-F[0-60/1]-B[2-55/1]-P[10,​12]-NT1
SPJD13-[25-998/1]-F[0-60/1]-B[2-55/1]-P12-N10
SPJD13-[25-998/1]-F[0-60/1]-B[2-55/1]-P12-NT1
SPJD16-[25-1198/1]-F[0-80/1]-B[2-75/1]-P16-N12
SPJD16-[25-1198/1]-F[0-80/1]-B[2-75/1]-P16-NT2
SPJD20-[25-1198/1]-F[0-100/1]-B[2-95/1]-P20-N16
SPJD20-[25-1198/1]-F[0-100/1]-B[2-95/1]-P20-NT3
SPJD25-[25-1198/1]-F[0-120/1]-B[2-115/1]-P24-N20
SPJD30-[25-1498/1]-F[0-150/1]-B[2-145/1]-P[24,​30]-N20
SPJD35-[25-1498/1]-F[0-150/1]-B[2-145/1]-P30-N24
SPJD40-[25-1498/1]-F[0-150/1]-B[2-145/1]-P30-N[24,​30]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Surface Finish Length L
(mm)
B
(mm)
F
(mm)
Thread (Coarse) [N]
(mm)
Tapered Thread Machining [NT] 1 (RC1/8) 2 (RC1/4) 3 (RC3/8) Thread (Coarse) [P]
(mm)
1 Piece(s)

10 Days or more

106Hard Chrome25 ~ 5980 ~ 300 ~ 303-6
1 Piece(s)

10 Days or more

108Hard Chrome25 ~ 7980 ~ 370 ~ 404 ~ 5-8
1 Piece(s)

10 Days or more

1010Hard Chrome25 ~ 7980 ~ 470 ~ 505 ~ 6-8 ~ 10
1 Piece(s)

10 Days or more

1012Hard Chrome25 ~ 9980 ~ 550 ~ 608-10 ~ 12
1 Piece(s)

10 Days or more

1012Hard Chrome25 ~ 9980 ~ 550 ~ 60-110 ~ 12
1 Piece(s)

10 Days or more

1013Hard Chrome25 ~ 9980 ~ 550 ~ 6010-12
1 Piece(s)

10 Days or more

1013Hard Chrome25 ~ 9980 ~ 550 ~ 60-112
1 Piece(s)

10 Days or more

1016Hard Chrome25 ~ 11980 ~ 750 ~ 8012-16
1 Piece(s)

10 Days or more

1016Hard Chrome25 ~ 11980 ~ 750 ~ 80-216
1 Piece(s)

10 Days or more

1020Hard Chrome25 ~ 11980 ~ 950 ~ 10016-20
1 Piece(s)

10 Days or more

1020Hard Chrome25 ~ 11980 ~ 950 ~ 100-320
1 Piece(s)

10 Days or more

1025Hard Chrome25 ~ 11980 ~ 1150 ~ 12020-24
1 Piece(s)

10 Days or more

1030Hard Chrome25 ~ 14980 ~ 1450 ~ 15020-24 ~ 30
1 Piece(s)

10 Days or more

1035Hard Chrome25 ~ 14980 ~ 1500 ~ 15024-30
1 Piece(s)

10 Days or more

1040Hard Chrome25 ~ 14980 ~ 1500 ~ 15024 ~ 30-30
1 Piece(s)

15 Days or more

106Low Temperature Black Chrome25 ~ 5000 ~ 300 ~ 303-6
1 Piece(s)

15 Days or more

108Low Temperature Black Chrome25 ~ 5000 ~ 400 ~ 404 ~ 5-8
1 Piece(s)

15 Days or more

1010Low Temperature Black Chrome25 ~ 5000 ~ 500 ~ 505 ~ 6-8 ~ 10
1 Piece(s)

15 Days or more

1012Low Temperature Black Chrome25 ~ 5000 ~ 550 ~ 608-10 ~ 12
1 Piece(s)

15 Days or more

1012Low Temperature Black Chrome25 ~ 5000 ~ 550 ~ 60-110 ~ 12
1 Piece(s)

15 Days or more

1013Low Temperature Black Chrome25 ~ 5000 ~ 550 ~ 6010-12
1 Piece(s)

15 Days or more

1013Low Temperature Black Chrome25 ~ 5000 ~ 550 ~ 60-112
1 Piece(s)

15 Days or more

1016Low Temperature Black Chrome25 ~ 5000 ~ 750 ~ 8012-16
1 Piece(s)

15 Days or more

1016Low Temperature Black Chrome25 ~ 5000 ~ 750 ~ 80-216
1 Piece(s)

15 Days or more

1020Low Temperature Black Chrome25 ~ 5000 ~ 950 ~ 10016-20
1 Piece(s)

15 Days or more

1020Low Temperature Black Chrome25 ~ 5000 ~ 950 ~ 100-320
1 Piece(s)

15 Days or more

1025Low Temperature Black Chrome25 ~ 5000 ~ 1150 ~ 12020-24
1 Piece(s)

15 Days or more

1030Low Temperature Black Chrome25 ~ 5000 ~ 1450 ~ 15020-24 ~ 30
1 Piece(s)

10 Days or more

106None25 ~ 5980 ~ 280 ~ 303-6
1 Piece(s)

10 Days or more

108None25 ~ 7980 ~ 400 ~ 404 ~ 5-8
1 Piece(s)

10 Days or more

1010None25 ~ 7980 ~ 470 ~ 505 ~ 6-8 ~ 10
1 Piece(s)

10 Days or more

1012None25 ~ 9980 ~ 550 ~ 608-10 ~ 12
1 Piece(s)

10 Days or more

1012None25 ~ 9980 ~ 550 ~ 60-110 ~ 12
1 Piece(s)

10 Days or more

1013None25 ~ 9980 ~ 550 ~ 6010-12
1 Piece(s)

10 Days or more

1013None25 ~ 9980 ~ 550 ~ 60-112
1 Piece(s)

10 Days or more

1016None25 ~ 11980 ~ 750 ~ 8012-16
1 Piece(s)

10 Days or more

1016None25 ~ 11980 ~ 750 ~ 80-216
1 Piece(s)

10 Days or more

1020None25 ~ 11980 ~ 950 ~ 10016-20
1 Piece(s)

10 Days or more

1020None25 ~ 11980 ~ 950 ~ 100-320
1 Piece(s)

10 Days or more

1025None25 ~ 11980 ~ 1150 ~ 12020-24
1 Piece(s)

10 Days or more

1030None25 ~ 14980 ~ 1450 ~ 15020-24 ~ 30
1 Piece(s)

10 Days or more

1035None25 ~ 14980 ~ 1450 ~ 15024-30
1 Piece(s)

10 Days or more

1040None25 ~ 14980 ~ 1450 ~ 15024 ~ 30-30

Loading...

  1. 1
 

Basic Information

Basic Shape Hollow One End Stepped End Shape (Left) Threaded End Shape (Right) Tapped
Material 52100 Bearing Steel Equivalent Shaft Fits Tolerance g6

Frequently asked questions (FAQ)

質問: Will the inner surface be hard chrome plated?
回答: No, the inner surface will not be plated. For more information please look at: https://us.misumi-ec.com/pdf/fa/2012/p1_0097.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.