(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Precision Linear Shafts - Hollow, both ends threadeded.

Precision Linear Shafts - Hollow, both ends threadeded.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

Both End Threaded Precision Hollow Linear Shafts are available in 52100 Bearing Steel Equivalent with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 6mm - 40mm
[Length range]25mm - 1496mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Hollow Linear Shafts - Both Ends Threaded:Related Image
[ ! ]Features of Low Temp. Black Chrome Plating >> Click here
[ ! ]L-dimension tolerance, circularity, straightness, perpendicularity, concentricity and changes in hardness >> Click here
[ ! ]Features of low temperature black chrome plating
[ ! ]Annealing may lower hardness at shaft end machined areas (effective thread length + approx. 10mm).>> Click here
[ ! ]About Hollow Shaft Wall Thickness Deviations, please see  >> Click here
[ ! ]Machined areas may be out of O.D. tolerances due to annealing-induced deformation.
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
SPJM52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >>Click here
58HRC~
-
PSPJMHard Chrome Plating
Plating Hardness: HV750 ~ Plating Thickness: 5µ or More
RSPJMLow Temp. Black Chrome Plating

Specifications

Part Number-L-F-B-P-T-S-Q
SPJM20-400-F20-B20-P20-T20-S20-Q20
Part Number1mm IncrementP, Qd(Y)Max.RC
TypeDg6LF, TB, S
SPJM

PSPJM

RSPJM
(D≤30, L≤500)
6-0.004
-0.012
25~5962≤F≤Px5
2≤T≤Qx5
B≤F-2
(When P≤6)
B≤F-3
(When P=8, 10)
B≤F-5
(When P≥12)
B=0
(W/o Threads)
S≤T-2
(When Q≤6)
S≤T-3
(When Q=8, 10)
S≤T-5
(When Q≥12)
S=0
(W/o Threads)
626000.3 or Less0.5 or Less
8-0.005
-0.014
25~796 83800
1025~796 8 104
12-0.006
-0.017
25~996   10 1261000
1325~996     127
1625~1196       16101200
20-0.007
-0.020
25~1196         20141.0 or Less
2525~1196           2416
3025~1496           24 30171500
35-0.009
-0.025
25~1496            30190.5 or Less
4025~1496            3020
[ ! ]When D=P, or D=Q, specify F=B (T=S) as B (S) dimensions. However, L, F, and T dimensions have manufacturing priority and B (S) dimension of the product will be F (T)-(Pitchx2).
[ ! ]Thread machining will not be applied to B=0 or S=0. [ ! ]B, S≥Pitchx3 is required.

Alterations

Precision Hollow Linear Shafts - Both Ends Threaded:Related Image
[ ! ]Alterations may lower hardness. Please see >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSPJM6-[25-596/1]-F[0-30/1]-B[2-28/1]-P6-T[0-30/1]-S[0-28/1]-Q6
PSPJM8-[25-796/1]-F[0-40/1]-B[2-37/1]-P8-T[0-40/1]-S[0-37/1]-Q8
PSPJM10-[25-796/1]-F[0-50/1]-B[2-47/1]-P[8,​10]-T[0-50/1]-S[0-47/1]-Q[8,​10]
PSPJM12-[25-996/1]-F[0-60/1]-B[2-55/1]-P[10,​12]-T[0-60/1]-S[0-55/1]-Q[10,​12]
PSPJM13-[25-996/1]-F[0-60/1]-B[2-55/1]-P12-T[0-60/1]-S[0-55/1]-Q12
PSPJM16-[25-1196/1]-F[0-80/1]-B[2-75/1]-P16-T[0-80/1]-S[0-75/1]-Q16
PSPJM20-[25-1196/1]-F[0-100/1]-B[2-95/1]-P20-T[0-100/1]-S[0-95/1]-Q20
PSPJM25-[25-1196/1]-F[0-120/1]-B[2-115/1]-P24-T[0-120/1]-S[0-115/1]-Q24
PSPJM30-[25-1496/1]-F[0-150/1]-B[2-145/1]-P[24,​30]-T[0-150/1]-S[0-145/1]-Q[24,​30]
PSPJM35-[25-1496/1]-F[0-150/1]-B[2-145/1]-P30-T[0-150/1]-S[0-145/1]-Q30
PSPJM40-[25-1496/1]-F[0-150/1]-B[2-145/1]-P30-T[0-150/1]-S[0-145/1]-Q30
RSPJM6-[25-500/1]-F[0-30/1]-B[2-30/1]-P6-T[0-30/1]-S[0-30/1]-Q6
RSPJM8-[25-500/1]-F[0-40/1]-B[2-40/1]-P8-T[0-40/1]-S[0-40/1]-Q8
RSPJM10-[25-500/1]-F[0-50/1]-B[2-50/1]-P[8,​10]-T[0-50/1]-S[0-50/1]-Q[8,​10]
RSPJM12-[25-500/1]-F[0-60/1]-B[2-60/1]-P[10,​12]-T[0-60/1]-S[0-60/1]-Q[10,​12]
RSPJM13-[25-500/1]-F[0-60/1]-B[2-60/1]-P12-T[0-60/1]-S[0-60/1]-Q12
RSPJM16-[25-500/1]-F[0-80/1]-B[2-80/1]-P16-T[0-80/1]-S[0-80/1]-Q16
RSPJM20-[25-500/1]-F[0-100/1]-B[2-100/1]-P20-T[0-100/1]-S[0-100/1]-Q20
RSPJM25-[25-500/1]-F[0-120/1]-B[2-120/1]-P24-T[0-120/1]-S[0-120/1]-Q24
RSPJM30-[25-500/1]-F[0-150/1]-B[2-150/1]-P[24,​30]-T[0-150/1]-S[0-150/1]-Q[24,​30]
SPJM6-[25-596/1]-F[0-30/1]-B[2-30/1]-P6-T[0-30/1]-S[0-30/1]-Q6
SPJM8-[25-796/1]-F[0-40/1]-B[2-40/1]-P8-T[0-40/1]-S[0-40/1]-Q8
SPJM10-[25-796/1]-F[0-50/1]-B[2-50/1]-P[8,​10]-T[0-50/1]-S[0-50/1]-Q[8,​10]
SPJM12-[25-996/1]-F[0-60/1]-B[2-60/1]-P[10,​12]-T[0-60/1]-S[0-60/1]-Q[10,​12]
SPJM13-[25-996/1]-F[0-60/1]-B[2-60/1]-P12-T[0-60/1]-S[0-60/1]-Q12
SPJM16-[25-1196/1]-F[0-80/1]-B[2-80/1]-P16-T[0-80/1]-S[0-80/1]-Q16
SPJM20-[25-1196/1]-F[0-100/1]-B[2-100/1]-P20-T[0-100/1]-S[0-100/1]-Q20
SPJM25-[25-1196/1]-F[0-120/1]-B[2-120/1]-P24-T[0-120/1]-S[0-120/1]-Q24
SPJM30-[25-1496/1]-F[0-150/1]-B[2-150/1]-P[24,​30]-T[0-150/1]-S[0-150/1]-Q[24,​30]
SPJM35-[25-1496/1]-F[0-150/1]-B[2-150/1]-P30-T[0-150/1]-S[0-150/1]-Q30
SPJM40-[25-1496/1]-F[0-150/1]-B[2-150/1]-P30-T[0-150/1]-S[0-150/1]-Q30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Surface Finish Length L
(mm)
B
(mm)
F
(mm)
S
(mm)
T
(mm)
Thread (Coarse) [P]
(mm)
Thread (Coarse) [Q]
(mm)
1 Piece(s)

10 Days or more

106Hard Chrome25 ~ 5960 ~ 280 ~ 300 ~ 280 ~ 3066
1 Piece(s)

10 Days or more

108Hard Chrome25 ~ 7960 ~ 370 ~ 400 ~ 370 ~ 4088
1 Piece(s)

10 Days or more

1010Hard Chrome25 ~ 7960 ~ 470 ~ 500 ~ 470 ~ 508 ~ 108 ~ 10
1 Piece(s)

10 Days or more

1012Hard Chrome25 ~ 9960 ~ 550 ~ 600 ~ 550 ~ 6010 ~ 1210 ~ 12
1 Piece(s)

10 Days or more

1013Hard Chrome25 ~ 9960 ~ 550 ~ 600 ~ 550 ~ 601212
1 Piece(s)

10 Days or more

1016Hard Chrome25 ~ 11960 ~ 750 ~ 800 ~ 750 ~ 801616
1 Piece(s)

10 Days or more

1020Hard Chrome25 ~ 11960 ~ 950 ~ 1000 ~ 950 ~ 1002020
1 Piece(s)

10 Days or more

1025Hard Chrome25 ~ 11960 ~ 1150 ~ 1200 ~ 1150 ~ 1202424
1 Piece(s)

10 Days or more

1030Hard Chrome25 ~ 14960 ~ 1450 ~ 1500 ~ 1450 ~ 15024 ~ 3024 ~ 30
1 Piece(s)

10 Days or more

1035Hard Chrome25 ~ 14960 ~ 1450 ~ 1500 ~ 1450 ~ 1503030
1 Piece(s)

10 Days or more

1040Hard Chrome25 ~ 14960 ~ 1450 ~ 1500 ~ 1450 ~ 1503030
1 Piece(s)

15 Days or more

106Low Temperature Black Chrome25 ~ 5000 ~ 300 ~ 300 ~ 300 ~ 3066
1 Piece(s)

15 Days or more

108Low Temperature Black Chrome25 ~ 5000 ~ 400 ~ 400 ~ 400 ~ 4088
1 Piece(s)

15 Days or more

1010Low Temperature Black Chrome25 ~ 5000 ~ 500 ~ 500 ~ 500 ~ 508 ~ 108 ~ 10
1 Piece(s)

15 Days or more

1012Low Temperature Black Chrome25 ~ 5000 ~ 600 ~ 600 ~ 600 ~ 6010 ~ 1210 ~ 12
1 Piece(s)

15 Days or more

1013Low Temperature Black Chrome25 ~ 5000 ~ 600 ~ 600 ~ 600 ~ 601212
1 Piece(s)

15 Days or more

1016Low Temperature Black Chrome25 ~ 5000 ~ 800 ~ 800 ~ 800 ~ 801616
1 Piece(s)

15 Days or more

1020Low Temperature Black Chrome25 ~ 5000 ~ 1000 ~ 1000 ~ 1000 ~ 1002020
1 Piece(s)

15 Days or more

1025Low Temperature Black Chrome25 ~ 5000 ~ 1200 ~ 1200 ~ 1200 ~ 1202424
1 Piece(s)

15 Days or more

1030Low Temperature Black Chrome25 ~ 5000 ~ 1500 ~ 1500 ~ 1500 ~ 15024 ~ 3024 ~ 30
1 Piece(s)

10 Days or more

106None25 ~ 5960 ~ 300 ~ 300 ~ 300 ~ 3066
1 Piece(s)

10 Days or more

108None25 ~ 7960 ~ 400 ~ 400 ~ 400 ~ 4088
1 Piece(s)

10 Days or more

1010None25 ~ 7960 ~ 500 ~ 500 ~ 500 ~ 508 ~ 108 ~ 10
1 Piece(s)

10 Days or more

1012None25 ~ 9960 ~ 600 ~ 600 ~ 600 ~ 6010 ~ 1210 ~ 12
1 Piece(s)

10 Days or more

1013None25 ~ 9960 ~ 600 ~ 600 ~ 600 ~ 601212
1 Piece(s)

10 Days or more

1016None25 ~ 11960 ~ 800 ~ 800 ~ 800 ~ 801616
1 Piece(s)

10 Days or more

1020None25 ~ 11960 ~ 1000 ~ 1000 ~ 1000 ~ 1002020
1 Piece(s)

10 Days or more

1025None25 ~ 11960 ~ 1200 ~ 1200 ~ 1200 ~ 1202424
1 Piece(s)

10 Days or more

1030None25 ~ 14960 ~ 1500 ~ 1500 ~ 1500 ~ 15024 ~ 3024 ~ 30
1 Piece(s)

10 Days or more

1035None25 ~ 14960 ~ 1500 ~ 1500 ~ 1500 ~ 1503030
1 Piece(s)

10 Days or more

1040None25 ~ 14960 ~ 1500 ~ 1500 ~ 1500 ~ 1503030

Loading...

  1. 1
 

Basic Information

Basic Shape Hollow Both Ends Stepped End Shape (Left) Threaded End Shape (Right) Threaded
Material 52100 Bearing Steel Equivalent Shaft Fits Tolerance g6

Frequently asked questions (FAQ)

質問: Will the inner surface be hard chrome plated?
回答: No, the inner surface will not be plated. For more information please look at: https://us.misumi-ec.com/pdf/fa/2012/p1_0097.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.