(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - tapered end, male/ female threaded end.

Precision Linear Shafts - tapered end, male/ female threaded end.
  • Lead Time Reduction

Case hardened stainless steel with low temp black chrome, 304 SS with hard chrome and 1045 with hard chrome added as new. [3/31/2023]
One End Tapped, One End Tapered Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 8mm - 20mm
[Length range]25mm - 1398mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts - One End Tapered:Related Image
[ ! ]Circularity, Straightness, Perpendicularity and Changes in Hardness >> Click here
Precision Linear Shafts - One End Tapered:Related Image
[ ! ]Circularity, Straightness, Perpendicularity, Concentricity and Changes in Hardness >> Click here
Precision Linear Shafts - One End Tapered:Related Image
[ ! ]Circularity, Straightness, Perpendicularity, Concentricity and Changes in Hardness >> Click here
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
D Tol. g6D Tol. h5
SFTFSFLU52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >>Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
SSFTFSSFLUSUS440C(13Cr) Stainless Steel Equivalent
PSFTFPSFLU52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~ Plating Thickness: 5µ or More ~
PSSFTFPSSFLUSUS440C(13Cr) Stainless Steel Equivalent
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
D Tol. g6D Tol. h5
SFTGSFJU52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >>Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
SSFTGSSFJUSUS440C(13Cr) Stainless Steel Equivalent
PSFTGPSFJU52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~ Plating Thickness: 5µ or More ~
PSSFTGPSSFJUSUS440C(13Cr) Stainless Steel Equivalent
Type[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
D Tol. g6D Tol. h5
SFTNSFKU52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >>Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
SSFTNSSFKUSUS440C(13Cr) Stainless Steel Equivalent
PSFTNPSFKU52100 Bearing Steel EquivalentHard Chrome Plating Plating Hardness: HV750 ~ Plating Thickness: 5µ or More ~
PSSFTNPSSFKUSUS440C(13Cr) Stainless Steel Equivalent

Specifications

· One End Tapered, One End Tapped
Part Number-L-J-M
SFTF20-350-J15-M6
       
· One End Tapered, One End Stepped and Tapped
Part Number-L-F-P-J-M
SFTG20-350-F25-P16-J10-M8
· One End Tapered, One End Threaded
Part Number-L-F-B-P-J
SFTN20-350-F40-B30-P10-J10
D Tol.
Dg6h5
6-0.004
-0.012
0
-0.005
8-0.005
-0.014
0
-0.006
10
12-0.006
-0.017
0
-0.008
13
15
16
18
20-0.007
-0.020
0
-0.009
■One End Tapered, One End Tapped
Part Number1mm IncrementM (Coarse Thread)C
TypeDLJ
(D Tolerance g6)
SFTF
SSFTF
PSFTF
PSSFTF
(D Tolerance h5)
SFLU
SSFLU
PSFLU
PSSFLU
625~2005~73      0.5 or Less
825~2005~10345    
1030~2005~143456   
1240~3005~18 4568  
1340~3005~20 4568  
1550~30010~24 4568  
1650~50010~25 456810 
1860~50010~28 45681012
2060~50010~32 456810121.0 or Less
[ ! ]L requires L-J≥20.
■One End Tapered, One End Stepped and Tapped
Part Number1mm IncrementM (Coarse Thread)(Y)Max.RC
TypeDLFPJ
(D Tolerance g6)
SFTG
SSFTG
PSFTG
PSSFTG
(D Tolerance h5)
SFJU
SSFJU
PSFJU
PSSFJU
825~1982≤F≤Px465~10
3      2000.3 or Less0.5 or Less
1030~1986~8
5~14
345    200
1240~2986~10
5~18
3456   300
1340~2986~115~20
34568  300
1550~2986~13
10~243456810 300
1650~4986~1410~253456810 500
1860~4988~1610~28 45681012500
2060~4988~1710~32 456810125001.0 or Less
[ ! ]P dimensions require M+3≤P. [ ! ]L requires L-J≥20.
■One End Tapered, One End Threaded
Part Number1mm IncrementP1mm Increment(Y)Max.RC
TypeDLFBJ
(D Tolerance g6)
SFTN
SSFTN
PSFTN
PSSFTN
(D Tolerance h5)
SFKU
SSFKU
PSFKU
PSSFKU
625~1982≤F≤Px5B≤F-2
(When P≤6)
B≤F-3
(When P=8, 10)
B≤F-5
(When P≥12)
B=0
(W/o Threads)
3456     5~ 7
2000.3 or Less0.5 or Less
825~19834568    5~10
200
1030~198 456810   5~14
200
1240~298  5681012  5~18
300
1340~298  5681012  5~20
300
1550~298  5681012  10~24300
1650~498  568101216 10~25500
1860~498  568101216 10~28500
2060~498  5681012162010~325001.0 or Less
[ ! ]When D=P, specify F=B as B dimensions. However, L and F dimensions have manufacturing priority and B dimension of the product will be F-(Pitchx2).
[ ! ]Thread machining will not be applied when B=0 is specified. [ ! ]L requires L-J≥20. [ ! ]B≥Pitchx3 is required.

Alterations

Precision Linear Shafts - One End Tapered:Related Image
[ ! ]Alterations may lower hardness. Please see >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFJU8-[25-200/1]-F[2-24/1]-P6-J[5-10/1]-M[3,​4,​5]
PSFJU10-[30-200/1]-F[2-32/1]-P[6-8/1]-J[5-14/1]-M[3,​4,​5,​6]
PSFJU12-[40-300/1]-F[2-40/1]-P[6-10/1]-J[5-18/1]-M[3,​4,​5,​6]
PSFJU13-[40-300/1]-F[2-44/1]-P[6-11/1]-J[5-20/1]-M[3,​4,​5,​6,​8]
PSFJU15-[50-300/1]-F[2-40/1]-P[6-13/1]-J[10-52/1]-M[4,​5,​6,​8]
PSFJU16-[50-500/1]-F[2-56/1]-P[6-14/1]-J[10-25/1]-M[3,​4,​5,​6,​8,​10]
PSFJU18-[60-500/1]-F[2-64/1]-P[8-16/1]-J[10-28/1]-M[4,​5,​6,​8,​10,​12]
PSFJU20-[60-500/1]-F[2-68/1]-P[8-17/1]-J[10-32/1]-M[4,​5,​6,​8,​10,​12]
PSFKU6-[25-200/1]-F[2-42/1]-B[0-40/1]-P[3,​4,​5,​6]-J[5-7/1]
PSFKU8-[25-200/1]-F[2-56/1]-B[0-53/1]-P[3,​4,​5,​6,​8]-J[5-10/1]
PSFKU10-[30-200/1]-F[2-70/1]-B[0-67/1]-P[4,​5,​6,​8,​10]-J[5-14/1]
PSFKU12-[40-300/1]-F[2-84/1]-B[0-79/1]-P[5,​6,​8,​10,​12]-J[5-18/1]
PSFKU13-[40-300/1]-F[2-84/1]-B[0-79/1]-P[5,​6,​8,​10,​12]-J[5-20/1]
PSFKU15-[50-300/1]-F[2-84/1]-B[0-79/1]-P[5,​6,​8,​10,​12]-J[10-52/1]
PSFKU16-[50-500/1]-F[2-112/1]-B[0-107/1]-P[5,​6,​8,​10,​12,​16]-J[10-25/1]
PSFKU18-[60-500/1]-F[2-112/1]-B[0-107/1]-P[5,​6,​8,​10,​12,​16]-J[10-28/1]
PSFKU20-[60-500/1]-F[2-140/1]-B[0-135/1]-P[5,​6,​8,​10,​12,​16,​20]-J[10-32/1]
PSFLU6-[25-200/1]-J[5-7/1]-M3
PSFLU8-[25-200/1]-J[5-10/1]-M[3,​4,​5]
PSFLU10-[30-200/1]-J[5-14/1]-M[3,​4,​5,​6]
PSFLU12-[40-300/1]-J[5-18/1]-M[4,​5,​6,​8]
PSFLU13-[40-300/1]-J[5-20/1]-M[4,​5,​6,​8]
PSFLU15-[50-300/1]-J[10-24/1]-M[4,​5,​6,​8]
PSFLU16-[50-500/1]-J[10-25/1]-M[4,​5,​6,​8,​10]
PSFLU18-[60-500/1]-J[10-28/1]-M[4,​5,​6,​8,​10,​12]
PSFLU20-[60-500/1]-J[10-32/1]-M[4,​5,​6,​8,​10,​12]
PSFTF6-[25-200/1]-J[5-7/1]-M3
PSFTF8-[25-200/1]-J[5-10/1]-M[3,​4,​5]
PSFTF10-[30-200/1]-J[5-14/1]-M[3,​4,​5,​6]
PSFTF12-[40-300/1]-J[5-18/1]-M[4,​5,​6,​8]
PSFTF13-[40-300/1]-J[5-20/1]-M[4,​5,​6,​8]
PSFTF15-[50-300/1]-J[10-24/1]-M[4,​5,​6,​8]
PSFTF16-[50-500/1]-J[10-25/1]-M[4,​5,​6,​8,​10]
PSFTF18-[60-500/1]-J[10-28/1]-M[4,​5,​6,​8,​10,​12]
PSFTF20-[60-500/1]-J[10-32/1]-M[4,​5,​6,​8,​10,​12]
PSFTG8-[25-200/1]-F[2-24/1]-P6-J[5-10/1]-M[3,​4,​5]
PSFTG10-[30-200/1]-F[2-32/1]-P[6-8/1]-J[5-14/1]-M[3,​4,​5,​6]
PSFTG12-[40-300/1]-F[2-40/1]-P[6-10/1]-J[5-18/1]-M[4,​5,​6,​8]
PSFTG13-[40-300/1]-F[2-44/1]-P[6-11/1]-J[5-20/1]-M[4,​5,​6,​8]
PSFTG15-[50-300/1]-F[2-40/1]-P[6-13/1]-J[10-52/1]-M[4,​5,​6,​8]
PSFTG16-[50-500/1]-F[2-56/1]-P[6-14/1]-J[10-25/1]-M[4,​5,​6,​8,​10]
PSFTG18-[60-500/1]-F[2-64/1]-P[8-16/1]-J[10-28/1]-M[4,​5,​6,​8,​10,​12]
PSFTG20-[60-500/1]-F[2-68/1]-P[8-17/1]-J[10-32/1]-M[4,​5,​6,​8,​10,​12]
PSFTN6-[25-200/1]-F[2-42/1]-B[0-40/1]-P[3,​4,​5,​6]-J[5-7/1]
PSFTN8-[25-200/1]-F[2-56/1]-B[0-53/1]-P[3,​4,​5,​6,​8]-J[5-10/1]
PSFTN10-[30-200/1]-F[2-70/1]-B[0-67/1]-P[4,​5,​6,​8,​10]-J[5-14/1]
PSFTN12-[40-300/1]-F[2-84/1]-B[0-79/1]-P[5,​6,​8,​10,​12]-J[5-18/1]
PSFTN13-[40-300/1]-F[2-84/1]-B[0-79/1]-P[5,​6,​8,​10,​12]-J[5-20/1]
PSFTN15-[50-300/1]-F[2-84/1]-B[0-79/1]-P[5,​6,​8,​10,​12]-J[10-52/1]
PSFTN16-[50-500/1]-F[2-112/1]-B[0-107/1]-P[5,​6,​8,​10,​12,​16]-J[10-25/1]
PSFTN18-[60-500/1]-F[2-112/1]-B[0-107/1]-P[5,​6,​8,​10,​12,​16]-J[10-28/1]
PSFTN20-[60-500/1]-F[2-140/1]-B[0-135/1]-P[5,​6,​8,​10,​12,​16,​20]-J[10-32/1]
PSSFJU8-[25-200/1]-F[2-24/1]-P6-J[5-10/1]-M[3,​4,​5]
PSSFJU10-[30-200/1]-F[2-32/1]-P[6-8/1]-J[5-14/1]-M[3,​4,​5,​6]
PSSFJU12-[40-300/1]-F[2-40/1]-P[6-10/1]-J[5-18/1]-M[4,​5,​6,​8]
PSSFJU13-[40-300/1]-F[2-44/1]-P[6-11/1]-J[5-20/1]-M[4,​5,​6,​8]
PSSFJU15-[50-300/1]-F[2-40/1]-P[6-13/1]-J[10-52/1]-M[4,​5,​6,​8]
PSSFJU16-[50-500/1]-F[2-56/1]-P[6-14/1]-J[10-25/1]-M[3,​4,​5,​6,​8,​10]
PSSFJU18-[60-500/1]-F[2-64/1]-P[8-16/1]-J[10-28/1]-M[4,​5,​6,​8,​10,​12]
PSSFJU20-[60-500/1]-F[2-68/1]-P[8-17/1]-J[10-32/1]-M[4,​5,​6,​8,​10,​12]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBasic Shape Shaft Dia. D
(mm)
End Shape (Right) Material Surface Finish Shaft Fits Tolerance Length L
(mm)
B
(mm)
Coarse Thread [M]
(mm)
F
(mm)
J
(mm)
P Step
(mm)
1 Piece(s)

10 Days or more

10One End Stepped8Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeh525 ~ 200-3 ~ 52 ~ 245 ~ 106
1 Piece(s)

10 Days or more

10One End Stepped10Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeh530 ~ 200-3 ~ 62 ~ 325 ~ 146 ~ 8
1 Piece(s)

10 Days or more

10One End Stepped12Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeh540 ~ 300-3 ~ 62 ~ 405 ~ 186 ~ 10
1 Piece(s)

10 Days or more

10One End Stepped13Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeh540 ~ 300-3 ~ 82 ~ 445 ~ 206 ~ 11
1 Piece(s)

10 Days or more

10One End Stepped15Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeh550 ~ 300-4 ~ 82 ~ 4010 ~ 526 ~ 13
1 Piece(s)

10 Days or more

10One End Stepped16Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeh550 ~ 500-3 ~ 102 ~ 5610 ~ 256 ~ 14
1 Piece(s)

10 Days or more

10One End Stepped18Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeh560 ~ 500-4 ~ 122 ~ 6410 ~ 288 ~ 16
1 Piece(s)

10 Days or more

10One End Stepped20Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeh560 ~ 500-4 ~ 122 ~ 6810 ~ 328 ~ 17
1 Piece(s)

10 Days or more

10Straight6Threaded[Steel] 52100 Bearing Steel EquivalentHard Chromeh525 ~ 2000 ~ 40-2 ~ 425 ~ 73 ~ 6
1 Piece(s)

10 Days or more

10Straight8Threaded[Steel] 52100 Bearing Steel EquivalentHard Chromeh525 ~ 2000 ~ 53-2 ~ 565 ~ 103 ~ 8
1 Piece(s)

10 Days or more

10Straight10Threaded[Steel] 52100 Bearing Steel EquivalentHard Chromeh530 ~ 2000 ~ 67-2 ~ 705 ~ 144 ~ 10
1 Piece(s)

10 Days or more

10Straight12Threaded[Steel] 52100 Bearing Steel EquivalentHard Chromeh540 ~ 3000 ~ 79-2 ~ 845 ~ 185 ~ 12
1 Piece(s)

10 Days or more

10Straight13Threaded[Steel] 52100 Bearing Steel EquivalentHard Chromeh540 ~ 3000 ~ 79-2 ~ 845 ~ 205 ~ 12
1 Piece(s)

10 Days or more

10Straight15Threaded[Steel] 52100 Bearing Steel EquivalentHard Chromeh550 ~ 3000 ~ 79-2 ~ 8410 ~ 525 ~ 12
1 Piece(s)

10 Days or more

10Straight16Threaded[Steel] 52100 Bearing Steel EquivalentHard Chromeh550 ~ 5000 ~ 107-2 ~ 11210 ~ 255 ~ 16
1 Piece(s)

10 Days or more

10Straight18Threaded[Steel] 52100 Bearing Steel EquivalentHard Chromeh560 ~ 5000 ~ 107-2 ~ 11210 ~ 285 ~ 16
1 Piece(s)

10 Days or more

10Straight20Threaded[Steel] 52100 Bearing Steel EquivalentHard Chromeh560 ~ 5000 ~ 135-2 ~ 14010 ~ 325 ~ 20
1 Piece(s)

10 Days or more

10Straight6Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeh525 ~ 200-3-5 ~ 7-
1 Piece(s)

10 Days or more

10Straight8Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeh525 ~ 200-3 ~ 5-5 ~ 10-
1 Piece(s)

10 Days or more

10Straight10Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeh530 ~ 200-3 ~ 6-5 ~ 14-
1 Piece(s)

10 Days or more

10Straight12Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeh540 ~ 300-4 ~ 8-5 ~ 18-
1 Piece(s)

10 Days or more

10Straight13Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeh540 ~ 300-4 ~ 8-5 ~ 20-
1 Piece(s)

10 Days or more

10Straight15Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeh550 ~ 300-4 ~ 8-10 ~ 24-
1 Piece(s)

10 Days or more

10Straight16Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeh550 ~ 500-4 ~ 10-10 ~ 25-
1 Piece(s)

10 Days or more

10Straight18Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeh560 ~ 500-4 ~ 12-10 ~ 28-
1 Piece(s)

10 Days or more

10Straight20Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeh560 ~ 500-4 ~ 12-10 ~ 32-
1 Piece(s)

10 Days or more

10Straight6Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg625 ~ 200-3-5 ~ 7-
1 Piece(s)

10 Days or more

10Straight8Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg625 ~ 200-3 ~ 5-5 ~ 10-
1 Piece(s)

10 Days or more

10Straight10Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg630 ~ 200-3 ~ 6-5 ~ 14-
1 Piece(s)

10 Days or more

10Straight12Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg640 ~ 300-4 ~ 8-5 ~ 18-
1 Piece(s)

10 Days or more

10Straight13Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg640 ~ 300-4 ~ 8-5 ~ 20-
1 Piece(s)

10 Days or more

10Straight15Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg650 ~ 300-4 ~ 8-10 ~ 24-
1 Piece(s)

10 Days or more

10Straight16Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg650 ~ 500-4 ~ 10-10 ~ 25-
1 Piece(s)

10 Days or more

10Straight18Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg660 ~ 500-4 ~ 12-10 ~ 28-
1 Piece(s)

10 Days or more

10Straight20Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg660 ~ 500-4 ~ 12-10 ~ 32-
1 Piece(s)

10 Days or more

10One End Stepped8Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg625 ~ 200-3 ~ 52 ~ 245 ~ 106
1 Piece(s)

10 Days or more

10One End Stepped10Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg630 ~ 200-3 ~ 62 ~ 325 ~ 146 ~ 8
1 Piece(s)

10 Days or more

10One End Stepped12Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg640 ~ 300-4 ~ 82 ~ 405 ~ 186 ~ 10
1 Piece(s)

10 Days or more

10One End Stepped13Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg640 ~ 300-4 ~ 82 ~ 445 ~ 206 ~ 11
1 Piece(s)

10 Days or more

10One End Stepped15Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg650 ~ 300-4 ~ 82 ~ 4010 ~ 526 ~ 13
1 Piece(s)

10 Days or more

10One End Stepped16Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg650 ~ 500-4 ~ 102 ~ 5610 ~ 256 ~ 14
1 Piece(s)

10 Days or more

10One End Stepped18Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg660 ~ 500-4 ~ 122 ~ 6410 ~ 288 ~ 16
1 Piece(s)

10 Days or more

10One End Stepped20Tapped[Steel] 52100 Bearing Steel EquivalentHard Chromeg660 ~ 500-4 ~ 122 ~ 6810 ~ 328 ~ 17
1 Piece(s)

10 Days or more

10Straight6Threaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg625 ~ 2000 ~ 40-2 ~ 425 ~ 73 ~ 6
1 Piece(s)

10 Days or more

10Straight8Threaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg625 ~ 2000 ~ 53-2 ~ 565 ~ 103 ~ 8
1 Piece(s)

10 Days or more

10Straight10Threaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg630 ~ 2000 ~ 67-2 ~ 705 ~ 144 ~ 10
1 Piece(s)

10 Days or more

10Straight12Threaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg640 ~ 3000 ~ 79-2 ~ 845 ~ 185 ~ 12
1 Piece(s)

10 Days or more

10Straight13Threaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg640 ~ 3000 ~ 79-2 ~ 845 ~ 205 ~ 12
1 Piece(s)

10 Days or more

10Straight15Threaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg650 ~ 3000 ~ 79-2 ~ 8410 ~ 525 ~ 12
1 Piece(s)

10 Days or more

10Straight16Threaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg650 ~ 5000 ~ 107-2 ~ 11210 ~ 255 ~ 16
1 Piece(s)

10 Days or more

10Straight18Threaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg660 ~ 5000 ~ 107-2 ~ 11210 ~ 285 ~ 16
1 Piece(s)

10 Days or more

10Straight20Threaded[Steel] 52100 Bearing Steel EquivalentHard Chromeg660 ~ 5000 ~ 135-2 ~ 14010 ~ 325 ~ 20
1 Piece(s)

10 Days or more

10One End Stepped8Tapped[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentHard Chromeh525 ~ 200-3 ~ 52 ~ 245 ~ 106
1 Piece(s)

10 Days or more

10One End Stepped10Tapped[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentHard Chromeh530 ~ 200-3 ~ 62 ~ 325 ~ 146 ~ 8
1 Piece(s)

10 Days or more

10One End Stepped12Tapped[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentHard Chromeh540 ~ 300-4 ~ 82 ~ 405 ~ 186 ~ 10
1 Piece(s)

10 Days or more

10One End Stepped13Tapped[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentHard Chromeh540 ~ 300-4 ~ 82 ~ 445 ~ 206 ~ 11
1 Piece(s)

10 Days or more

10One End Stepped15Tapped[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentHard Chromeh550 ~ 300-4 ~ 82 ~ 4010 ~ 526 ~ 13
1 Piece(s)

10 Days or more

10One End Stepped16Tapped[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentHard Chromeh550 ~ 500-3 ~ 102 ~ 5610 ~ 256 ~ 14
1 Piece(s)

10 Days or more

10One End Stepped18Tapped[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentHard Chromeh560 ~ 500-4 ~ 122 ~ 6410 ~ 288 ~ 16
1 Piece(s)

10 Days or more

10One End Stepped20Tapped[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentHard Chromeh560 ~ 500-4 ~ 122 ~ 6810 ~ 328 ~ 17

Loading...

Example

Precision Linear Shafts - One End Tapered:Related Image
 

Basic Information

End Shape (Left) Tapered Shaft End Perpendicularity Perpendicularity (0.2)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.