(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - Key groove on one end.

Precision Linear Shafts - Key groove on one end.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

Case hardened stainless steel with low temp black chrome plating is added as new. [3/31/2023]
Precision Linear Shaft with Key Groove on One End are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 6mm - 50mm
[Length range]25mm - 1500mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts - Key Groove on One End:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
D Tol. g6D Tol. h5D Tol. f8
SFAKSFUK-52100 Bearing Steel EquivalentEffective Hardened Depth of
Induction Hardened >>Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC ~
-
SSFAKSSFUK-SUS440C(13Cr) Stainless Steel Equivalent
PSFAKPSFUK-52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 5µ or More ~
PSSFAKPSSFUK-SUS440C(13Cr) Stainless Steel Equivalent
RSFAK--52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating
--PSFGK1045 Carbon Steel-Hard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 10µ or More ~
--PSSFGK304 Stainless Steel

Specifications

Part Number-L-F
SFAK16-265-F25
D Tol.
Dg6h5f8
6-0.004
-0.012
0
-0.005
-0.010
-0.028
8-0.005
-0.014
0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
0
-0.009
-0.020
-0.053
25
30
35-0.009
-0.025
0
-0.011
-0.025
-0.064
40
50
Part Number1mm IncrementWHC
TypeDLF
(D Tolerance g6)
SFAK
SSFAK
PSFAK
PSSFAK
RSFAK
(D≤30, L≤500)
(D Tolerance f8)
PSFGK
PSSFGK
(D Tolerance h5)
SFUK
SSFUK
PSFUK
PSSFUK




620~6005≤F≤L/23.120.5 or Less
820~800
1020~8003
1220~1000
1325~1000
1525~1200
1630~1200
1830~1200
2030~120041.0 or Less
2535~12005
3035~15007≤F≤L/25.16
3535~15007
4050~15008
5065~150010

Alterations

Precision Linear Shafts - Key Groove on One End:Related Image
[ ! ]Alterations may lower hardness. Please see >> Click here.
[ ! ]When selecting multiple alteration additions, the distance between machined areas should be greater than 2mm. >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFAK6-[20-600/1]-F[0-300/1]
PSFAK8-[20-800/1]-F[0-300/1]
PSFAK10-[20-800/1]-F[0-400/1]
PSFAK12-[20-1000/1]-F[0-500/1]
PSFAK13-[25-1000/1]-F[0-500/1]
PSFAK15-[30-1200/1]-F[0-600/1]
PSFAK16-[30-1200/1]-F[0-600/1]
PSFAK18-[30-1200/1]-F[0-600/1]
PSFAK20-[30-1200/1]-F[0-600/1]
PSFAK25-[35-1200/1]-F[0-600/1]
PSFAK30-[35-1500/1]-F[0-750/1]
PSFAK35-[35-1500/1]-F[0-750/1]
PSFAK40-[50-1500/1]-F[0-750/1]
PSFAK50-[65-1500/1]-F[0-750/1]
PSFGK6-[20-600/1]-F[0-300/1]
PSFGK8-[20-800/1]-F[0-300/1]
PSFGK10-[20-800/1]-F[0-400/1]
PSFGK12-[20-1000/1]-F[5-500/1]
PSFGK13-[25-1000/1]-F[0-500/1]
PSFGK15-[25-1000/1]-F[0-600/1]
PSFGK16-[30-1200/1]-F[0-600/1]
PSFGK18-[25-1200/1]-F[0-600/1]
PSFGK20-[30-1200/1]-F[0-600/1]
PSFGK25-[35-1200/1]-F[0-600/1]
PSFGK30-[35-1500/1]-F[0-750/1]
PSFGK35-[35-1500/1]-F[0-750/1]
PSFGK40-[50-1500/1]-F[0-750/1]
PSFGK50-[65-1500/1]-F[0-750/1]
PSFUK6-[20-600/1]-F[0-300/1]
PSFUK8-[20-800/1]-F[0-300/1]
PSFUK10-[20-800/1]-F[0-400/1]
PSFUK12-[20-1000/1]-F[0-500/1]
PSFUK13-[25-1000/1]-F[0-500/1]
PSFUK15-[30-1200/1]-F[0-600/1]
PSFUK16-[30-1200/1]-F[0-600/1]
PSFUK18-[30-1200/1]-F[0-600/1]
PSFUK20-[30-1200/1]-F[0-600/1]
PSFUK25-[35-1200/1]-F[0-600/1]
PSFUK30-[35-1500/1]-F[0-750/1]
PSFUK35-[35-1500/1]-F[0-750/1]
PSFUK40-[50-1500/1]-F[0-750/1]
PSFUK50-[65-1500/1]-F[0-750/1]
PSSFAK6-[20-600/1]-F[0-300/1]
PSSFAK8-[20-800/1]-F[0-300/1]
PSSFAK10-[20-800/1]-F[0-400/1]
PSSFAK12-[20-1000/1]-F[0-500/1]
PSSFAK13-[25-1000/1]-F[0-500/1]
PSSFAK15-[30-1200/1]-F[0-600/1]
PSSFAK16-[30-1200/1]-F[0-600/1]
PSSFAK18-[30-1200/1]-F[0-600/1]
PSSFAK20-[30-1200/1]-F[0-600/1]
PSSFAK25-[35-1200/1]-F[0-600/1]
PSSFAK30-[35-1500/1]-F[0-750/1]
PSSFAK35-[35-1500/1]-F[0-750/1]
PSSFAK40-[50-1500/1]-F[0-750/1]
PSSFAK50-[65-1500/1]-F[0-750/1]
PSSFGK6-[20-600/1]-F[0-300/1]
PSSFGK8-[20-800/1]-F[0-300/1]
PSSFGK10-[20-800/1]-F[0-400/1]
PSSFGK12-[20-1000/1]-F[0-500/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Heat Treated Surface Finish Shaft Fits Tolerance Length L
(mm)
F
(mm)
1 Piece(s)

10 Days or more

106[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg620 ~ 6000 ~ 300
1 Piece(s)

10 Days or more

108[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg620 ~ 8000 ~ 300
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg620 ~ 8000 ~ 400
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg620 ~ 10000 ~ 500
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 10000 ~ 500
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg630 ~ 12000 ~ 600
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg630 ~ 12000 ~ 600
1 Piece(s)

10 Days or more

1018[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg630 ~ 12000 ~ 600
1 Piece(s)

10 Days or more

1020[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg630 ~ 12000 ~ 600
1 Piece(s)

10 Days or more

1025[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg635 ~ 12000 ~ 600
1 Piece(s)

10 Days or more

1030[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg635 ~ 15000 ~ 750
1 Piece(s)

7 Days

1035[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg635 ~ 15000 ~ 750
1 Piece(s)

7 Days

1040[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg650 ~ 15000 ~ 750
1 Piece(s)

7 Days

1050[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg665 ~ 15000 ~ 750
1 Piece(s)

10 Days or more

106[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 6000 ~ 300
1 Piece(s)

10 Days or more

108[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 8000 ~ 300
1 Piece(s)

10 Days or more

1010[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 8000 ~ 400
1 Piece(s)

10 Days or more

1012[Steel] 1045 Carbon SteelNot HardenedHard Chromef820 ~ 10005 ~ 500
1 Piece(s)

10 Days or more

1013[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 10000 ~ 500
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 10000 ~ 600
1 Piece(s)

10 Days or more

1016[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 12000 ~ 600
1 Piece(s)

10 Days or more

1018[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 12000 ~ 600
1 Piece(s)

10 Days or more

1020[Steel] 1045 Carbon SteelNot HardenedHard Chromef830 ~ 12000 ~ 600
1 Piece(s)

10 Days or more

1025[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 12000 ~ 600
1 Piece(s)

10 Days or more

1030[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 15000 ~ 750
1 Piece(s)

10 Days or more

1035[Steel] 1045 Carbon SteelNot HardenedHard Chromef835 ~ 15000 ~ 750
1 Piece(s)

10 Days or more

1040[Steel] 1045 Carbon SteelNot HardenedHard Chromef850 ~ 15000 ~ 750
1 Piece(s)

10 Days or more

1050[Steel] 1045 Carbon SteelNot HardenedHard Chromef865 ~ 15000 ~ 750
1 Piece(s)

6 Days

106[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh520 ~ 6000 ~ 300
1 Piece(s)

6 Days

108[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh520 ~ 8000 ~ 300
1 Piece(s)

6 Days

1010[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh520 ~ 8000 ~ 400
1 Piece(s)

6 Days

1012[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh520 ~ 10000 ~ 500
1 Piece(s)

6 Days

1013[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 10000 ~ 500
1 Piece(s)

6 Days

1015[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh530 ~ 12000 ~ 600
1 Piece(s)

6 Days

1016[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh530 ~ 12000 ~ 600
1 Piece(s)

6 Days

1018[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh530 ~ 12000 ~ 600
1 Piece(s)

6 Days

1020[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh530 ~ 12000 ~ 600
1 Piece(s)

6 Days

1025[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh535 ~ 12000 ~ 600
1 Piece(s)

6 Days

1030[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh535 ~ 15000 ~ 750
1 Piece(s)

10 Days or more

1035[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh535 ~ 15000 ~ 750
1 Piece(s)

10 Days or more

1040[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh550 ~ 15000 ~ 750
1 Piece(s)

10 Days or more

1050[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh565 ~ 15000 ~ 750
1 Piece(s)

10 Days or more

106[Stainless Steel] SUS440C(13Cr) Stainless Steel Equivalent-Hard Chromeg620 ~ 6000 ~ 300
1 Piece(s)

10 Days or more

108[Stainless Steel] SUS440C(13Cr) Stainless Steel Equivalent-Hard Chromeg620 ~ 8000 ~ 300
1 Piece(s)

10 Days or more

1010[Stainless Steel] SUS440C(13Cr) Stainless Steel Equivalent-Hard Chromeg620 ~ 8000 ~ 400
1 Piece(s)

10 Days or more

1012[Stainless Steel] SUS440C(13Cr) Stainless Steel Equivalent-Hard Chromeg620 ~ 10000 ~ 500
1 Piece(s)

10 Days or more

1013[Stainless Steel] SUS440C(13Cr) Stainless Steel Equivalent-Hard Chromeg625 ~ 10000 ~ 500
1 Piece(s)

10 Days or more

1015[Stainless Steel] SUS440C(13Cr) Stainless Steel Equivalent-Hard Chromeg630 ~ 12000 ~ 600
1 Piece(s)

10 Days or more

1016[Stainless Steel] SUS440C(13Cr) Stainless Steel Equivalent-Hard Chromeg630 ~ 12000 ~ 600
1 Piece(s)

10 Days or more

1018[Stainless Steel] SUS440C(13Cr) Stainless Steel Equivalent-Hard Chromeg630 ~ 12000 ~ 600
1 Piece(s)

10 Days or more

1020[Stainless Steel] SUS440C(13Cr) Stainless Steel Equivalent-Hard Chromeg630 ~ 12000 ~ 600
1 Piece(s)

10 Days or more

1025[Stainless Steel] SUS440C(13Cr) Stainless Steel Equivalent-Hard Chromeg635 ~ 12000 ~ 600
1 Piece(s)

10 Days or more

1030[Stainless Steel] SUS440C(13Cr) Stainless Steel Equivalent-Hard Chromeg635 ~ 15000 ~ 750
1 Piece(s)

10 Days or more

1035[Stainless Steel] SUS440C(13Cr) Stainless Steel Equivalent-Hard Chromeg635 ~ 15000 ~ 750
1 Piece(s)

10 Days or more

1040[Stainless Steel] SUS440C(13Cr) Stainless Steel Equivalent-Hard Chromeg650 ~ 15000 ~ 750
1 Piece(s)

10 Days or more

1050[Stainless Steel] SUS440C(13Cr) Stainless Steel Equivalent-Hard Chromeg665 ~ 15000 ~ 750
1 Piece(s)

6 Days

106[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef820 ~ 6000 ~ 300
1 Piece(s)

6 Days

108[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef820 ~ 8000 ~ 300
1 Piece(s)

6 Days

1010[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef820 ~ 8000 ~ 400
1 Piece(s)

6 Days

1012[Stainless Steel] 304 Stainless SteelNot HardenedHard Chromef820 ~ 10000 ~ 500

Loading...

More Information

[ ! ]Circularity, Straightness, Perpendicularity and Changes in Hardness >> Click here
[ ! ]Features of Low Temp. Black Chrome Plating >> Click here

Example

Precision Linear Shafts - Key Groove on One End:Related Image
 

Basic Information

Basic Shape Straight End Shape (Left) Keyway End Shape (Right) No Machining
Shaft End Perpendicularity Perpendicularity (0.2)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.