(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - One end female/ male threaded, two tapped holes.

Precision Linear Shafts - One end female/ male threaded, two tapped holes.

ase hardened stainless steel with low temp black chrome, 304 SS with hard chrome and 1045 with hard chrome added as new. [3/31/2023]
One End Tapped or Threaded Precision Linear Shafts are available in 52100 Bearing Steel Equivalent, 1045 Carbon Steel Equivalent, 304 Stainless Steeland SUS440C(13Cr) Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.br>[Diameter range] 15mm - 50mm
[Length range]25mm - 1498mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts - One End with Two Tapped Holes - One End Tapped:Related Image
・Materials
TypeD Tol.[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
Solid TypeTapped TypeStepped and Tapped TypeThreaded Type
SFDJSFDTSFDGSFDNg652100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >>Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC ~
-
SSFDJSSFDTSSFDGSSFDNSUS440C(13Cr) Stainless Steel Equivalent
PSFDJPSFDTPSFDGPSFDN52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 5µ or More

Specifications

Part Number-L-F-B-P-M-W-N
SFDJ20
SFDT20
SFDG20
SFDN20
-
-
-
-
75
525
400
500


-
-


F25
F30



-



B20


-
-


P16
P16

-
-

M8
M10
-
-
-
-
W10
W7
W12
W8
-
-
-
-
N4
N4
N4
N4
■Solid Type, Tapped Type, Stepped and Tapped Type
Part Number1mm IncrementSelectionW
1mm Increment
N (Y)Max.RC
TypeDL (Solid / Tapped)L (Stepped and Tapped)FPM (Tapped)M (Stepped and Tapped)
Solid
Type
SFDJ
SSFDJ

PSFDJ
Tapped Type
SFDT
SSFDT
PSFDT
Stepped and Tapped
Type
SFDG
SSFDG

PSFDG
1525~75025~7502≤F≤Px4
6~134568103456810D-W-N≥4

W-N≥3
4
5
6
8
10
12
8020.3 or Less0.5 or Less
1630~80025~8006~144568103456810856
1830~90025~9008~164568101245681012964
2030~100025~10008~17456810124568101210681.0 or Less
2535~120025~11988~22456810121645681012161200
3035~150025~14989~27681012162056810121620241500
3535~150025~14989~3281012162024568101216202415000.5 or Less
4050~150025~149811~37101216202430681012162024301500
5050~150025~149811~471216202430681012162024301500
·Tapped Type [ ! ]Not applicable when Mx2.5+4+Nx2.5+4≤L. · Stepped and Tapped Type [ ! ]P≥M+3 [ ! ]Not applicable when Mx2.5+4+Nx2.5+4≤L.
■Threaded Type
Part Number1mm IncrementPW
1mm Increment
N(Y)Max.RC
TypeDLFB (Threaded)
Threaded Type
SFDN
SSFDN
PSFDN
1525~7502≤F≤Px5(When P=5, 6)
 B≤F-2

(When P=8, 10)
 B≤F-3

(When P≥12)
 B≤F-5
5681012D-W-N≥4

W-N≥3
4
5
6
8
10
12
8250.3 or Less0.5 or Less
*1625~8005681012880
1825~900568101216990
*2025~10006810121611001.0 or Less
2525~1198810121620241200
*3025~1498810121620241500
3525~149810121620243015000.5 or Less
4025~149812162024301500
5025~1498[ ! ]B≥Pitchx3162024301500
[ ! ]D>P
Coarse Thread Dimension
MPitch
30.5
40.7
50.8
61.0
81.25
101.5

Coarse Thread Dimension
MPitch
121.75
162.0
202.5
243.0
303.5

Alterations

Precision Linear Shafts - One End with Two Tapped Holes - One End Tapped:Related Image
[ ! ]Alterations may lower hardness. Please see >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFDG15-[25-750/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-W[5-14/1]-N[4,​5,​6,​8,​10,​12]
PSFDG16-[25-800/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-W[5-15/1]-N[4,​5,​6,​8,​10,​12]
PSFDG18-[25-900/1]-F[2-64/1]-P[8-16/1]-M[4,​5,​6,​8,​10,​12]-W[5-17/1]-N[4,​5,​6,​8,​10,​12]
PSFDG20-[25-1000/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-W[5-19/1]-N[4,​5,​6,​8,​10,​12]
PSFDG25-[25-1198/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-W[5-24/1]-N[4,​5,​6,​8,​10,​12]
PSFDG30-[25-1498/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-W[5-29/1]-N[4,​5,​6,​8,​10,​12]
PSFDG35-[25-1498/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-W[5-34/1]-N[4,​5,​6,​8,​10,​12]
PSFDG40-[25-1498/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-W[5-39/1]-N[4,​5,​6,​8,​10,​12]
PSFDG50-[25-1498/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-W[5-39/1]-N[4,​5,​6,​8,​10,​12]
PSFDJ15-[25-750/1]-W[5-14/1]-N[4,​5,​6,​8,​10,​12]
PSFDJ16-[30-800/1]-W[5-15/1]-N[4,​5,​6,​8,​10,​12]
PSFDJ18-[30-900/1]-W[5-17/1]-N[4,​5,​6,​8,​10,​12]
PSFDJ20-[30-1000/1]-W[5-19/1]-N[4,​5,​6,​8,​10,​12]
PSFDJ25-[35-1200/1]-W[5-24/1]-N[4,​5,​6,​8,​10,​12]
PSFDJ30-[35-1500/1]-W[5-29/1]-N[4,​5,​6,​8,​10,​12]
PSFDJ35-[35-1500/1]-W[5-34/1]-N[4,​5,​6,​8,​10,​12]
PSFDJ40-[50-1500/1]-W[5-39/1]-N[4,​5,​6,​8,​10,​12]
PSFDJ50-[50-1500/1]-W[5-39/1]-N[4,​5,​6,​8,​10,​12]
PSFDN15-[25-750/1]-F[2-60/1]-B[2-58/1]-P[5,​6,​8,​10,​12]-W[5-14/1]-N[4,​5,​6,​8,​10,​12]
PSFDN15-[25-750/1]-F[2-60/1]-B[2-58/1]-PMC[5,​6,​8,​10,​12]-W[5-14/1]-N[4,​5,​6,​8,​10,​12]
PSFDN15-[25-750/1]-F[2-60/1]-B[2-58/1]-PMS[10,​12,​14]-W[5-14/1]-N[4,​5,​6,​8,​10,​12]
PSFDN16-[25-800/1]-F[2-60/1]-B[2-58/1]-P[5,​6,​8,​10,​12]-W[5-15/1]-N[4,​5,​6,​8,​10,​12]
PSFDN16-[25-800/1]-F[2-60/1]-B[2-58/1]-PMC[5,​6,​8,​10,​12,​15]-W[5-15/1]-N[4,​5,​6,​8,​10,​12]
PSFDN16-[25-800/1]-F[2-60/1]-B[2-58/1]-PMS[10,​12,​14]-W[5-15/1]-N[4,​5,​6,​8,​10,​12]
PSFDN18-[25-900/1]-F[2-80/1]-B[2-78/1]-P[5,​6,​8,​10,​12,​16]-W[5-17/1]-N[4,​5,​6,​8,​10,​12]
PSFDN18-[25-900/1]-F[2-80/1]-B[2-78/1]-PMC[5,​6,​8,​10,​12,​15,​17]-W[5-17/1]-N[4,​5,​6,​8,​10,​12]
PSFDN18-[25-900/1]-F[2-80/1]-B[2-78/1]-PMS[10,​12,​14]-W[5-17/1]-N[4,​5,​6,​8,​10,​12]
PSFDN20-[25-1000/1]-F[2-80/1]-B[2-78/1]-P[6,​8,​10,​12,​16]-W[5-19/1]-N[4,​5,​6,​8,​10,​12]
PSFDN20-[25-1000/1]-F[2-80/1]-B[2-78/1]-PMC[6,​8,​10,​12,​15,​17]-W[5-19/1]-N[4,​5,​6,​8,​10,​12]
PSFDN20-[25-1000/1]-F[2-80/1]-B[2-78/1]-PMS[10,​12,​14,​18]-W[5-19/1]-N[4,​5,​6,​8,​10,​12]
PSFDN25-[25-1198/1]-F[2-120/1]-B[2-118/1]-P[8,​10,​12,​16,​20,​24]-W[5-24/1]-N[4,​5,​6,​8,​10,​12]
PSFDN25-[25-1198/1]-F[2-120/1]-B[2-118/1]-PMC[8,​10,​12,​15,​17,​20]-W[5-24/1]-N[4,​5,​6,​8,​10,​12]
PSFDN25-[25-1198/1]-F[2-120/1]-B[2-118/1]-PMS[10,​12,​14,​18]-W[5-24/1]-N[4,​5,​6,​8,​10,​12]
PSFDN30-[25-1498/1]-F[2-120/1]-B[2-118/1]-P[8,​10,​12,​16,​20,​24]-W[5-29/1]-N[4,​5,​6,​8,​10,​12]
PSFDN30-[25-1498/1]-F[2-120/1]-B[2-118/1]-PMC[8,​10,​12,​15,​17,​20]-W[5-29/1]-N[4,​5,​6,​8,​10,​12]
PSFDN30-[25-1498/1]-F[2-120/1]-B[2-118/1]-PMS[10,​12,​14,​18]-W[5-29/1]-N[4,​5,​6,​8,​10,​12]
PSFDN35-[25-1498/1]-F[2-150/1]-B[2-148/1]-P[10,​12,​16,​20,​24,​30]-W[5-34/1]-N[4,​5,​6,​8,​10,​12]
PSFDN35-[25-1498/1]-F[2-150/1]-B[2-148/1]-PMC[10,​12,​15,​17,​20,​25,​30]-W[5-34/1]-N[4,​5,​6,​8,​10,​12]
PSFDN35-[25-1498/1]-F[2-150/1]-B[2-148/1]-PMS[10,​12,​14,​18]-W[5-34/1]-N[4,​5,​6,​8,​10,​12]
PSFDN40-[25-1498/1]-F[2-150/1]-B[2-148/1]-P[12,​16,​20,​24,​30]-W[5-39/1]-N[4,​5,​6,​8,​10,​12]
PSFDN40-[25-1498/1]-F[2-150/1]-B[2-148/1]-PMC[12,​15,​17,​20,​25,​30]-W[5-39/1]-N[4,​5,​6,​8,​10,​12]
PSFDN40-[25-1498/1]-F[2-150/1]-B[2-148/1]-PMS[12,​14,​18]-W[5-39/1]-N[4,​5,​6,​8,​10,​12]
PSFDN50-[25-1498/1]-F[2-150/1]-B[2-148/1]-P[16,​20,​24,​30]-W[5-39/1]-N[4,​5,​6,​8,​10,​12]
PSFDN50-[25-1498/1]-F[2-150/1]-B[2-148/1]-PMC[15,​17,​20,​25,​30]-W[5-39/1]-N[4,​5,​6,​8,​10,​12]
PSFDN50-[25-1498/1]-F[2-150/1]-B[2-148/1]-PMS[14,​18]-W[5-39/1]-N[4,​5,​6,​8,​10,​12]
PSFDT15-[25-750/1]-M[4,​5,​6,​8,​10]-W[5-14/1]-N[4,​5,​6,​8,​10,​12]
PSFDT15-[25-750/1]-MSC[8,​10]-W[5-14/1]-N[4,​5,​6,​8,​10,​12]
PSFDT16-[30-800/1]-M[4,​5,​6,​8,​10]-W[5-15/1]-N[4,​5,​6,​8,​10,​12]
PSFDT16-[30-800/1]-MSC[8,​10]-W[5-15/1]-N[4,​5,​6,​8,​10,​12]
PSFDT18-[30-900/1]-M[4,​5,​6,​8,​10,​12]-W[5-17/1]-N[4,​5,​6,​8,​10,​12]
PSFDT18-[30-900/1]-MSC[8,​10,​12]-W[5-17/1]-N[4,​5,​6,​8,​10,​12]
PSFDT20-[30-1000/1]-M[4,​5,​6,​8,​10,​12]-W[5-19/1]-N[4,​5,​6,​8,​10,​12]
PSFDT20-[30-1000/1]-MSC[8,​10,​12,​14]-W[5-19/1]-N[4,​5,​6,​8,​10,​12]
PSFDT25-[35-1200/1]-M[4,​5,​6,​8,​10,​12]-W[5-24/1]-N[4,​5,​6,​8,​10,​12]
PSFDT25-[35-1200/1]-MSC[8,​10,​12,​14,​18]-W[5-24/1]-N[4,​5,​6,​8,​10,​12]
PSFDT30-[35-1500/1]-M[6,​8,​10,​12,​16,​20]-W[5-29/1]-N[4,​5,​6,​8,​10,​12]
PSFDT30-[35-1500/1]-MSC[8,​10,​12,​14,​18]-W[5-29/1]-N[4,​5,​6,​8,​10,​12]
PSFDT35-[35-1500/1]-M[8,​10,​12,​16,​20,​24]-W[5-34/1]-N[4,​5,​6,​8,​10,​12]
PSFDT35-[35-1500/1]-MSC[8,​10,​12,​14,​18]-W[5-34/1]-N[4,​5,​6,​8,​10,​12]
PSFDT40-[50-1500/1]-M[10,​12,​16,​20,​24,​30]-W[5-39/1]-N[4,​5,​6,​8,​10,​12]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBasic Shape Shaft Dia. D
(mm)
End Shape (Left) Material Surface Finish Length L
(mm)
End Section Type B
(mm)
Coarse Thread [M]
(mm)
F
(mm)
Fine Tapped [MSC] for M
(mm)
Thread (Coarse) [N]
(mm)
Thread (Coarse) [P]
(mm)
Thread (Fine) [PMS]
(mm)
Thread (Super-Fine) [PMC]
(mm)
W
(mm)
1 Piece(s)

10 Days or more

10One End Stepped15Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 750Stepped and Tapped Shafts-3 ~ 102 ~ 52-4 ~ 126 ~ 13--5 ~ 14
1 Piece(s)

10 Days or more

10One End Stepped16Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 800Stepped and Tapped Shafts-3 ~ 102 ~ 56-4 ~ 126 ~ 14--5 ~ 15
1 Piece(s)

10 Days or more

10One End Stepped18Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 900Stepped and Tapped Shafts-4 ~ 122 ~ 64-4 ~ 128 ~ 16--5 ~ 17
1 Piece(s)

10 Days or more

10One End Stepped20Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1000Stepped and Tapped Shafts-4 ~ 122 ~ 68-4 ~ 128 ~ 17--5 ~ 19
1 Piece(s)

10 Days or more

10One End Stepped25Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1198Stepped and Tapped Shafts-4 ~ 162 ~ 88-4 ~ 128 ~ 22--5 ~ 24
1 Piece(s)

10 Days or more

10One End Stepped30Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1498Stepped and Tapped Shafts-5 ~ 242 ~ 108-4 ~ 129 ~ 27--5 ~ 29
1 Piece(s)

10 Days or more

10One End Stepped35Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1498Stepped and Tapped Shafts-5 ~ 242 ~ 128-4 ~ 129 ~ 32--5 ~ 34
1 Piece(s)

10 Days or more

10One End Stepped40Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1498Stepped and Tapped Shafts-6 ~ 302 ~ 148-4 ~ 1211 ~ 37--5 ~ 39
1 Piece(s)

10 Days or more

10One End Stepped50Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1498Stepped and Tapped Shafts-6 ~ 302 ~ 188-4 ~ 1211 ~ 47--5 ~ 39
1 Piece(s)

10 Days or more

10Straight15No Machining[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 750Straight----4 ~ 12---5 ~ 14
1 Piece(s)

10 Days or more

10Straight16No Machining[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 800Straight----4 ~ 12---5 ~ 15
1 Piece(s)

10 Days or more

10Straight18No Machining[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 900Straight----4 ~ 12---5 ~ 17
1 Piece(s)

10 Days or more

10Straight20No Machining[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 1000Straight----4 ~ 12---5 ~ 19
1 Piece(s)

10 Days or more

10Straight25No Machining[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 1200Straight----4 ~ 12---5 ~ 24
1 Piece(s)

10 Days or more

10Straight30No Machining[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 1500Straight----4 ~ 12---5 ~ 29
1 Piece(s)

10 Days or more

10Straight35No Machining[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 1500Straight----4 ~ 12---5 ~ 34
1 Piece(s)

10 Days or more

10Straight40No Machining[Steel] 52100 Bearing Steel EquivalentHard Chrome50 ~ 1500Straight----4 ~ 12---5 ~ 39
1 Piece(s)

10 Days or more

10Straight50No Machining[Steel] 52100 Bearing Steel EquivalentHard Chrome50 ~ 1500Straight----4 ~ 12---5 ~ 39
1 Piece(s)

10 Days or more

10One End Stepped15Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 750Threaded2 ~ 58-2 ~ 60-4 ~ 125 ~ 12--5 ~ 14
1 Piece(s)

10 Days or more

10One End Stepped15Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 750Threaded2 ~ 58-2 ~ 60-4 ~ 12--5 ~ 125 ~ 14
1 Piece(s)

10 Days or more

10One End Stepped15Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 750Threaded2 ~ 58-2 ~ 60-4 ~ 12-10 ~ 14-5 ~ 14
1 Piece(s)

10 Days or more

10One End Stepped16Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 800Threaded2 ~ 58-2 ~ 60-4 ~ 125 ~ 12--5 ~ 15
1 Piece(s)

10 Days or more

10One End Stepped16Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 800Threaded2 ~ 58-2 ~ 60-4 ~ 12--5 ~ 155 ~ 15
1 Piece(s)

10 Days or more

10One End Stepped16Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 800Threaded2 ~ 58-2 ~ 60-4 ~ 12-10 ~ 14-5 ~ 15
1 Piece(s)

10 Days or more

10One End Stepped18Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 900Threaded2 ~ 78-2 ~ 80-4 ~ 125 ~ 16--5 ~ 17
1 Piece(s)

10 Days or more

10One End Stepped18Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 900Threaded2 ~ 78-2 ~ 80-4 ~ 12--5 ~ 175 ~ 17
1 Piece(s)

10 Days or more

10One End Stepped18Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 900Threaded2 ~ 78-2 ~ 80-4 ~ 12-10 ~ 14-5 ~ 17
1 Piece(s)

10 Days or more

10One End Stepped20Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1000Threaded2 ~ 78-2 ~ 80-4 ~ 126 ~ 16--5 ~ 19
1 Piece(s)

10 Days or more

10One End Stepped20Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1000Threaded2 ~ 78-2 ~ 80-4 ~ 12--6 ~ 175 ~ 19
1 Piece(s)

10 Days or more

10One End Stepped20Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1000Threaded2 ~ 78-2 ~ 80-4 ~ 12-10 ~ 18-5 ~ 19
1 Piece(s)

10 Days or more

10One End Stepped25Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1198Threaded2 ~ 118-2 ~ 120-4 ~ 128 ~ 24--5 ~ 24
1 Piece(s)

10 Days or more

10One End Stepped25Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1198Threaded2 ~ 118-2 ~ 120-4 ~ 12--8 ~ 205 ~ 24
1 Piece(s)

10 Days or more

10One End Stepped25Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1198Threaded2 ~ 118-2 ~ 120-4 ~ 12-10 ~ 18-5 ~ 24
1 Piece(s)

10 Days or more

10One End Stepped30Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1498Threaded2 ~ 118-2 ~ 120-4 ~ 128 ~ 24--5 ~ 29
1 Piece(s)

10 Days or more

10One End Stepped30Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1498Threaded2 ~ 118-2 ~ 120-4 ~ 12--8 ~ 205 ~ 29
1 Piece(s)

10 Days or more

10One End Stepped30Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1498Threaded2 ~ 118-2 ~ 120-4 ~ 12-10 ~ 18-5 ~ 29
1 Piece(s)

10 Days or more

10One End Stepped35Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1498Threaded2 ~ 148-2 ~ 150-4 ~ 1210 ~ 30--5 ~ 34
1 Piece(s)

10 Days or more

10One End Stepped35Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1498Threaded2 ~ 148-2 ~ 150-4 ~ 12--10 ~ 305 ~ 34
1 Piece(s)

10 Days or more

10One End Stepped35Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1498Threaded2 ~ 148-2 ~ 150-4 ~ 12-10 ~ 18-5 ~ 34
1 Piece(s)

10 Days or more

10One End Stepped40Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1498Threaded2 ~ 148-2 ~ 150-4 ~ 1212 ~ 30--5 ~ 39
1 Piece(s)

10 Days or more

10One End Stepped40Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1498Threaded2 ~ 148-2 ~ 150-4 ~ 12--12 ~ 305 ~ 39
1 Piece(s)

10 Days or more

10One End Stepped40Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1498Threaded2 ~ 148-2 ~ 150-4 ~ 12-12 ~ 18-5 ~ 39
1 Piece(s)

10 Days or more

10One End Stepped50Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1498Threaded2 ~ 148-2 ~ 150-4 ~ 1216 ~ 30--5 ~ 39
1 Piece(s)

10 Days or more

10One End Stepped50Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1498Threaded2 ~ 148-2 ~ 150-4 ~ 12--15 ~ 305 ~ 39
1 Piece(s)

10 Days or more

10One End Stepped50Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1498Threaded2 ~ 148-2 ~ 150-4 ~ 12-14 ~ 18-5 ~ 39
1 Piece(s)

10 Days or more

10Straight15Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 750Tapped-4 ~ 10--4 ~ 12---5 ~ 14
1 Piece(s)

10 Days or more

10Straight15Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 750Tapped---8 ~ 104 ~ 12---5 ~ 14
1 Piece(s)

10 Days or more

10Straight16Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 800Tapped-4 ~ 10--4 ~ 12---5 ~ 15
1 Piece(s)

10 Days or more

10Straight16Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 800Tapped---8 ~ 104 ~ 12---5 ~ 15
1 Piece(s)

10 Days or more

10Straight18Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 900Tapped-4 ~ 12--4 ~ 12---5 ~ 17
1 Piece(s)

10 Days or more

10Straight18Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 900Tapped---8 ~ 124 ~ 12---5 ~ 17
1 Piece(s)

10 Days or more

10Straight20Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 1000Tapped-4 ~ 12--4 ~ 12---5 ~ 19
1 Piece(s)

10 Days or more

10Straight20Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 1000Tapped---8 ~ 144 ~ 12---5 ~ 19
1 Piece(s)

10 Days or more

10Straight25Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 1200Tapped-4 ~ 12--4 ~ 12---5 ~ 24
1 Piece(s)

10 Days or more

10Straight25Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 1200Tapped---8 ~ 184 ~ 12---5 ~ 24
1 Piece(s)

10 Days or more

10Straight30Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 1500Tapped-6 ~ 20--4 ~ 12---5 ~ 29
1 Piece(s)

10 Days or more

10Straight30Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 1500Tapped---8 ~ 184 ~ 12---5 ~ 29
1 Piece(s)

10 Days or more

10Straight35Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 1500Tapped-8 ~ 24--4 ~ 12---5 ~ 34
1 Piece(s)

10 Days or more

10Straight35Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 1500Tapped---8 ~ 184 ~ 12---5 ~ 34
1 Piece(s)

10 Days or more

10Straight40Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome50 ~ 1500Tapped-10 ~ 30--4 ~ 12---5 ~ 39

Loading...

More Information

[ ! ]Annealing may lower hardness at shaft end machined areas (effective thread length + approx. 10mm). >> Click here
[ ! ]Circularity, Straightness, Perpendicularity, Concentricity and Changes in Hardness >> Click here
 

Basic Information

End Shape (Right) Tapped Holes Shaft End Perpendicularity Perpendicularity (0.2) Shaft Fits Tolerance g6

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.