(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - Surface treatment fully plated, nickel plating.

Precision Linear Shafts - Surface treatment fully plated, nickel plating.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Expansion
  • Spec Change

One End Tapped or Threaded Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalent and 1045 Carbon Steel Equivalent and 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 8mm - 50mm
[Length range]25mm - 998mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts - Fully Plated Straight Type, Tapped End:Related Image
・Materials
TypeD Tol.[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
SolidOne End TappedOne End Stepped and TappedOne End ThreadedOne End Threaded with
O.D. same as Shaft O.D.
PSFCJPSFCTPSFCGPSFCNPSFCQg652100 Bearing Steel EquivalentEffective Hardened Depth of
Induction Hardened >> Click here
58HRC~
Electroless Nickel Plating

Specifications

Part Number-L-F-B-P-M
PSFCJ20-75



PSFCT20-525


-M8
PSFCG20-400-F25
-P16-M10
PSFCN20-950-F50-B30-P10
PSFCQ12-500
-B20

■Solid Type, One End Tapped Type, One End Stepped and Tapped Type
Part Number1mm IncrementSelection(Y)Max.RC
TypeDL (Solid / One End Tapped)L (One End Stepped and Tapped)FPM (One End Tapped)M (One End Stepped and Tapped)
Solid Type
PSFCJ

One End Tapped Type
PSFCT

One End Stepped and Tapped
PSFCG
820~ 80025~7982≤F≤Px4634538000.3 or Less0.5 or Less
1020~ 80025~7986~ 83456345800
1220~100025~9986~10456834561000
1525~100025~9986~1345681034568101000
2030~100025~9986~17456810124568101210001.0 or Less
2535~100025~9988~22456810121645681012161000
3035~100025~9989~276810121620568101216201000
3535~100025~9989~3281012162024568101216202410000.5 or Less
4050~100025~99811~37101216202430681012162024301000
5065~100025~99811~471216202430681012162024301000
· One End Tapped Type [ ! ]When Mx2.5+4≥L, tap pilot holes may go through. · One End Stepped and Tapped [ ! ]P≥M+3 [ ! ]When Mx2.5+4≥Y, tap pilot holes may go through.
■One End Threaded
Part Number1mm IncrementP Selecttion(Y)Max.RC
TypeDLFB
One End Threaded
PSFCN
825~7982≤F≤Px5(When P≤6)
B≤F-2

(When P=8, 10)
B≤F-3

(P≥12)
B≤F-5

[ ! ]B≥Pitchx3
34568000.3 or Less0.5 or Less
1025~7984568800
1225~998568101000
1525~998568101210001.0 or Less
2025~998681012161000
2525~998810121620241000
3025~998810121620241000
3525~99810121620243010000.5 or Less
4025~99812162024301000
5025~998162024301000

Coarse Thread Dimension
MPitch
30.5
40.7
50.8
61.0
81.25
101.5
121.75
162.0
202.5
243.0
303.5
■One End Threaded with O.D. same as Shaft O.D.
Part Number1mm IncrementM(Y)Max.RC
TypeDLB
One End Threaded with O.D. same as Shaft O.D.
PSFCQ
825~7937~ 4088000.3 or Less0.5 or Less
1025~7958~ 5010800
1225~9919~ 60121000
2025~98713~1002010001.0 or Less
3025~98218~150301000
[ ! ]For shafts with O.D. same as Shaft O.D., L dimension has priority, thus the effective thread length will be B-(Pitchx2).

Alterations

Precision Linear Shafts - Fully Plated Straight Type, Tapped End:Related Image
[ ! ]When selecting multiple alteration additions, the distance between machined areas should be greater than 2mm. >> Click here
[ ! ]Alterations may lower hardness. Please see>> Click here
[ ! ]For detailed undercut dimensions >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFCG8-[20-800/1]-F[2-24/1]-P6-M3
PSFCG10-[20-800/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]
PSFCG12-[20-1000/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]
PSFCG15-[25-1000/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]
PSFCG15-[25-1000/1]-F[2-52/1]-P[6-13/1]-MSC8
PSFCG20-[25-1000/1]-F[2-68/1]-P[6-17/1]-M[4,​5,​6,​8,​10,​12]
PSFCG20-[25-1000/1]-F[2-68/1]-P[6-17/1]-MSC[8,​10]
PSFCG25-[35-1000/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]
PSFCG25-[35-1000/1]-F[2-88/1]-P[8-22/1]-MSC[8,​10,​12,​14]
PSFCG30-[35-1000/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20]
PSFCG35-[35-1000/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]
PSFCG35-[35-1000/1]-F[2-128/1]-P[9-32/1]-MSC[8,​10,​12,​14,​18]
PSFCG40-[50-1000/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]
PSFCG40-[50-1000/1]-F[2-148/1]-P[11-37/1]-MSC[8,​10,​12,​14,​18]
PSFCG50-[65-1000/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]
PSFCG50-[65-1000/1]-F[2-188/1]-P[11-47/1]-MSC[10,​12,​14,​18]
PSFCJ8-[20-800/1]
PSFCJ10-[20-800/1]
PSFCJ12-[20-1000/1]
PSFCJ15-[25-1000/1]
PSFCJ20-[30-1000/1]
PSFCJ25-[35-1000/1]
PSFCJ30-[35-1000/1]
PSFCJ35-[35-1000/1]
PSFCJ40-[50-1000/1]
PSFCJ50-[65-1000/1]
PSFCN8-[25-800/1]-F[2-30/1]-B[2-28/1]-P[3,​4,​5,​6]
PSFCN8-[25-800/1]-F[2-30/1]-B[2-28/1]-PMC[3,​4,​5,​6]
PSFCN10-[25-800/1]-F[2-40/1]-B[2-38/1]-P[4,​5,​6,​8]
PSFCN10-[25-800/1]-F[2-40/1]-B[2-38/1]-PMC[4,​5,​6,​8]
PSFCN12-[25-1000/1]-F[2-50/1]-B[2-48/1]-P[5,​6,​8,​10]
PSFCN12-[25-1000/1]-F[2-50/1]-B[2-48/1]-PMC[5,​6,​8,​10]
PSFCN12-[25-1000/1]-F[2-50/1]-B[2-48/1]-PMS10
PSFCN15-[25-1000/1]-F[2-60/1]-B[2-58/1]-P[5,​6,​8,​10,​12]
PSFCN15-[25-1000/1]-F[2-60/1]-B[2-58/1]-PMC[5,​6,​8,​10,​12]
PSFCN15-[25-1000/1]-F[2-60/1]-B[2-58/1]-PMS[10,​12,​14]
PSFCN20-[25-1000/1]-F[2-80/1]-B[2-78/1]-P[6,​8,​10,​12,​16]
PSFCN20-[25-1000/1]-F[2-80/1]-B[2-78/1]-PMC[6,​8,​10,​12,​15,​17]
PSFCN20-[25-1000/1]-F[2-80/1]-B[2-78/1]-PMS[10,​12,​14,​18]
PSFCN25-[25-1000/1]-F[2-120/1]-B[2-118/1]-P[8,​10,​12,​16,​20,​24]
PSFCN25-[25-1000/1]-F[2-120/1]-B[2-118/1]-PMC[8,​10,​12,​15,​17,​20]
PSFCN25-[25-1000/1]-F[2-120/1]-B[2-118/1]-PMS[10,​12,​14,​18]
PSFCN30-[25-998/1]-F[2-120/1]-B[2-118/1]-P[8,​10,​12,​16,​20,​24]
PSFCN30-[25-998/1]-F[2-120/1]-B[2-118/1]-PMC[8,​10,​12,​15,​17,​20,​25]
PSFCN30-[25-998/1]-F[2-120/1]-B[2-118/1]-PMS[10,​12,​14,​18]
PSFCN35-[25-1000/1]-F[2-150/1]-B[2-148/1]-P[10,​12,​16,​20,​24,​30]
PSFCN35-[25-1000/1]-F[2-150/1]-B[2-148/1]-PMC[10,​12,​15,​17,​20,​25,​30]
PSFCN35-[25-1000/1]-F[2-150/1]-B[2-148/1]-PMS[10,​12,​14,​18]
PSFCN40-[25-1000/1]-F[2-150/1]-B[2-148/1]-P[12,​16,​20,​24,​30]
PSFCN40-[25-1000/1]-F[2-150/1]-B[2-148/1]-PMC[12,​15,​17,​20,​25,​30]
PSFCN40-[25-1000/1]-F[2-150/1]-B[2-148/1]-PMS[12,​14,​18]
PSFCN50-[25-1000/1]-F[2-150/1]-B[2-148/1]-P[16,​20,​24,​30]
PSFCN50-[25-1000/1]-F[2-150/1]-B[2-148/1]-PMC[15,​17,​20,​25,​30]
PSFCN50-[25-1000/1]-F[2-150/1]-B[2-148/1]-PMS[14,​18]
PSFCQ8-[25-800/1]-B[2-40/1]
PSFCQ10-[25-800/1]-B[2-50/1]
PSFCQ12-[25-1000/1]-B[2-60/1]
PSFCQ20-[25-1000/1]-B[2-100/1]
PSFCQ30-[25-1000/1]-B[2-150/1]
PSFCT8-[20-800/1]-M[3,​4,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBasic Shape Shaft Dia. D
(mm)
End Shape (Left) End Shape (Right) Length L
(mm)
End Section Type B
(mm)
Coarse Thread [M]
(mm)
F
(mm)
Fine Tapped [MSC] for M
(mm)
Thread (Coarse) [P]
(mm)
Thread (Fine) [PMS]
(mm)
Thread (Super-Fine) [PMC]
(mm)
1 Piece(s)

12 Days or more

10One End Stepped8TappedNo Machining20 ~ 800One End Stepped and Tapped Shafts-32 ~ 24-6--
1 Piece(s)

12 Days or more

10One End Stepped10TappedNo Machining20 ~ 800One End Stepped and Tapped Shafts-3 ~ 52 ~ 32-6 ~ 8--
1 Piece(s)

12 Days or more

10One End Stepped12TappedNo Machining20 ~ 1000One End Stepped and Tapped Shafts-3 ~ 62 ~ 40-6 ~ 10--
1 Piece(s)

12 Days or more

10One End Stepped15TappedNo Machining25 ~ 1000One End Stepped and Tapped Shafts-3 ~ 102 ~ 52-6 ~ 13--
1 Piece(s)

12 Days or more

10One End Stepped15TappedNo Machining25 ~ 1000One End Stepped and Tapped Shafts--2 ~ 5286 ~ 13--
1 Piece(s)

12 Days or more

10One End Stepped20TappedNo Machining25 ~ 1000One End Stepped and Tapped Shafts-4 ~ 122 ~ 68-6 ~ 17--
1 Piece(s)

12 Days or more

10One End Stepped20TappedNo Machining25 ~ 1000One End Stepped and Tapped Shafts--2 ~ 688 ~ 106 ~ 17--
1 Piece(s)

12 Days or more

10One End Stepped25TappedNo Machining35 ~ 1000One End Stepped and Tapped Shafts-4 ~ 162 ~ 88-8 ~ 22--
1 Piece(s)

12 Days or more

10One End Stepped25TappedNo Machining35 ~ 1000One End Stepped and Tapped Shafts--2 ~ 888 ~ 148 ~ 22--
1 Piece(s)

12 Days or more

10One End Stepped30TappedNo Machining35 ~ 1000One End Stepped and Tapped Shafts-5 ~ 202 ~ 108-9 ~ 27--
1 Piece(s)

12 Days or more

10One End Stepped35TappedNo Machining35 ~ 1000One End Stepped and Tapped Shafts-5 ~ 242 ~ 128-9 ~ 32--
1 Piece(s)

12 Days or more

10One End Stepped35TappedNo Machining35 ~ 1000One End Stepped and Tapped Shafts--2 ~ 1288 ~ 189 ~ 32--
1 Piece(s)

12 Days or more

10One End Stepped40TappedNo Machining50 ~ 1000One End Stepped and Tapped Shafts-6 ~ 302 ~ 148-11 ~ 37--
1 Piece(s)

12 Days or more

10One End Stepped40TappedNo Machining50 ~ 1000One End Stepped and Tapped Shafts--2 ~ 1488 ~ 1811 ~ 37--
1 Piece(s)

12 Days or more

10One End Stepped50TappedNo Machining65 ~ 1000One End Stepped and Tapped Shafts-6 ~ 302 ~ 188-11 ~ 47--
1 Piece(s)

12 Days or more

10One End Stepped50TappedNo Machining65 ~ 1000One End Stepped and Tapped Shafts--2 ~ 18810 ~ 1811 ~ 47--
1 Piece(s)

12 Days or more

10Straight8No MachiningNo Machining20 ~ 800Straight-------
1 Piece(s)

12 Days or more

10Straight10No MachiningNo Machining20 ~ 800Straight-------
1 Piece(s)

12 Days or more

10Straight12No MachiningNo Machining20 ~ 1000Straight-------
1 Piece(s)

12 Days or more

10Straight15No MachiningNo Machining25 ~ 1000Straight-------
1 Piece(s)

12 Days or more

10Straight20No MachiningNo Machining30 ~ 1000Straight-------
1 Piece(s)

12 Days or more

10Straight25No MachiningNo Machining35 ~ 1000Straight-------
1 Piece(s)

12 Days or more

10Straight30No MachiningNo Machining35 ~ 1000Straight-------
1 Piece(s)

12 Days or more

10Straight35No MachiningNo Machining35 ~ 1000Straight-------
1 Piece(s)

12 Days or more

10Straight40No MachiningNo Machining50 ~ 1000Straight-------
1 Piece(s)

12 Days or more

10Straight50No MachiningNo Machining65 ~ 1000Straight-------
1 Piece(s)

12 Days or more

10One End Stepped8ThreadedNo Machining25 ~ 800One End Threaded2 ~ 28-2 ~ 30-3 ~ 6--
1 Piece(s)

12 Days or more

10One End Stepped8ThreadedNo Machining25 ~ 800One End Threaded2 ~ 28-2 ~ 30---3 ~ 6
1 Piece(s)

12 Days or more

10One End Stepped10ThreadedNo Machining25 ~ 800One End Threaded2 ~ 38-2 ~ 40-4 ~ 8--
1 Piece(s)

12 Days or more

10One End Stepped10ThreadedNo Machining25 ~ 800One End Threaded2 ~ 38-2 ~ 40---4 ~ 8
1 Piece(s)

12 Days or more

10One End Stepped12ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 48-2 ~ 50-5 ~ 10--
1 Piece(s)

12 Days or more

10One End Stepped12ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 48-2 ~ 50---5 ~ 10
1 Piece(s)

12 Days or more

10One End Stepped12ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 48-2 ~ 50--10-
1 Piece(s)

12 Days or more

10One End Stepped15ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 58-2 ~ 60-5 ~ 12--
1 Piece(s)

12 Days or more

10One End Stepped15ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 58-2 ~ 60---5 ~ 12
1 Piece(s)

12 Days or more

10One End Stepped15ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 58-2 ~ 60--10 ~ 14-
1 Piece(s)

12 Days or more

10One End Stepped20ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 78-2 ~ 80-6 ~ 16--
1 Piece(s)

12 Days or more

10One End Stepped20ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 78-2 ~ 80---6 ~ 17
1 Piece(s)

12 Days or more

10One End Stepped20ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 78-2 ~ 80--10 ~ 18-
1 Piece(s)

12 Days or more

10One End Stepped25ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 118-2 ~ 120-8 ~ 24--
1 Piece(s)

12 Days or more

10One End Stepped25ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 118-2 ~ 120---8 ~ 20
1 Piece(s)

12 Days or more

10One End Stepped25ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 118-2 ~ 120--10 ~ 18-
1 Piece(s)

12 Days or more

10One End Stepped30ThreadedNo Machining25 ~ 998One End Threaded2 ~ 118-2 ~ 120-8 ~ 24--
1 Piece(s)

12 Days or more

10One End Stepped30ThreadedNo Machining25 ~ 998One End Threaded2 ~ 118-2 ~ 120---8 ~ 25
1 Piece(s)

12 Days or more

10One End Stepped30ThreadedNo Machining25 ~ 998One End Threaded2 ~ 118-2 ~ 120--10 ~ 18-
1 Piece(s)

12 Days or more

10One End Stepped35ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 148-2 ~ 150-10 ~ 30--
1 Piece(s)

12 Days or more

10One End Stepped35ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 148-2 ~ 150---10 ~ 30
1 Piece(s)

12 Days or more

10One End Stepped35ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 148-2 ~ 150--10 ~ 18-
1 Piece(s)

12 Days or more

10One End Stepped40ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 148-2 ~ 150-12 ~ 30--
1 Piece(s)

12 Days or more

10One End Stepped40ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 148-2 ~ 150---12 ~ 30
1 Piece(s)

12 Days or more

10One End Stepped40ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 148-2 ~ 150--12 ~ 18-
1 Piece(s)

12 Days or more

10One End Stepped50ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 148-2 ~ 150-16 ~ 30--
1 Piece(s)

12 Days or more

10One End Stepped50ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 148-2 ~ 150---15 ~ 30
1 Piece(s)

12 Days or more

10One End Stepped50ThreadedNo Machining25 ~ 1000One End Threaded2 ~ 148-2 ~ 150--14 ~ 18-
1 Piece(s)

12 Days or more

10Straight8ThreadedThreaded25 ~ 800One End Threaded Shafts with O.D. same as Shaft O.D.2 ~ 40------
1 Piece(s)

12 Days or more

10Straight10ThreadedThreaded25 ~ 800One End Threaded Shafts with O.D. same as Shaft O.D.2 ~ 50------
1 Piece(s)

12 Days or more

10Straight12ThreadedThreaded25 ~ 1000One End Threaded Shafts with O.D. same as Shaft O.D.2 ~ 60------
1 Piece(s)

12 Days or more

10Straight20ThreadedThreaded25 ~ 1000One End Threaded Shafts with O.D. same as Shaft O.D.2 ~ 100------
1 Piece(s)

12 Days or more

10Straight30ThreadedThreaded25 ~ 1000One End Threaded Shafts with O.D. same as Shaft O.D.2 ~ 150------
1 Piece(s)

12 Days or more

10Straight8TappedNo Machining20 ~ 800One End Tapped-3 ~ 5-----

Loading...

More Information

[ ! ]Circularity, Straightness, Perpendicularity
Concentricity, Changes in Hardness >> Click here
[ ! ]Annealing may lower hardness at shaft end machined areas (effective thread length + approx. 10mm).
[ ! ]Shafts may have centering holes at end faces depending on shapes.
 

Basic Information

Shaft End Perpendicularity Perpendicularity (0.2) Material 52100 Bearing Steel Equivalent Surface Finish Electroless Nickel
Shaft Fits Tolerance g6

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.