(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - One or both ends stepped, male/ female threaded on one or both ends, wrench flats.

Precision Linear Shafts - One or both ends stepped, male/ female threaded on one or both ends, wrench flats.

Click this image to zoom it.

Move the mouse over the image to zoom

One or Both End Stepped and Threaded Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is 0.03.
[Diameter range] 4mm - 30mm
[Length range]25mm - 455mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components

PDFP.2019-264

Unit examples related to this product

High Precision Linear Shafts - One End Threaded:Related Image

・Materials
TypeD Tol.[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
One End Stepped and ThreadedBoth Ends Stepped and ThreadedOne End Stepped and Threaded, One End Tapped
StandardWith Wrench FlatsStandardWith Wrench FlatsStandardWith Wrench Flats
VFANVFPNVFAMVFPMVFADVFPDg652100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >>Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC ~
-
VSFANVSFPNVSFAMVSFPMVSFADVSFPDSUS440C(13Cr) Stainless Steel Equivalent
VRANVRPNVRAMVRPMVRADVRPD52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating
VSRANVSRPNVSRAMVSRPMVSRADVSRPDSUS440C(13Cr) Stainless Steel Equivalent

Specifications

Part Number-L-F-B-P-M-SC
VFAN20-400-F30-B20-P10-M8

Part Number-L-F-B-P-M-T-S-Q-N-SC
VFPM12-300-F30-B20-P10-M8-T20-S10-Q10-N6-SC10

Part Number-L-F-B-P-M-J-SC
VSFAD30-250-F50-B40-P20-M16-J20
D Tol.
Dg6
4-0.004
-0.012
5
6
8-0.005
-0.014
10
12-0.006
-0.017
13
15
16
18
20-0.007
-0.020
25
30
Part Number1mm IncrementM (Coarse Thread)
N (Coarse Thread)
J (Coarse) Wrench Flats Dimensions(Y)Max.C
TypeDLF, TB, SP, QSCW1
VFAN
VSF
AN
VRAN
VSRAN

VFAM
VSFAM
VRAM
VSRAM

VF
AD
VSFAD
VRAD
VSRAD
VFPN
VSFPN
VRPN
VSRPN


VFPM
VSFPM
VRPM
VS
RPM

VFPD
VSFPD
VRPD
VSRPD
(4)25~1955≤F≤Px5

5≤T≤Nx5
(W/o Threads)
B=0
S=0

Mx1≤B≤Mx3
Nx1≤S≤Nx3
M<P<D

N<Q<D
32---2000.2 or Less
(5)25~295342.63---300
625~2953453SC=1mm Increment

[ ! ]SC+1≤L
[ ! ]SC≥0
[ ! ]Details of Wrench Flats
Click here
583000.5 or Less
825~29534563457300
1025~345456834568350
1225~3455681045681010350
1325~34556810456811350
1525~345568101245681013350
1625~345568101245681014350
1825~34556810124568101216350
2025~4456810121645681012174501.0 or Less
2525~445810121620456810121622450
3025~4458101216202468101216202715450
[ ! ]For VFAD, VRAD, VSFAD, VSRAD, VFPD, VSFPD, VRPD and VSRPD, overall length L requires Jx3≤L. [ ! ]F-B(T-S)≥2 is required.
[ ! ]Specify M=0 when B=0; N=0 when S=0. [ NG ]Sizes in ( ) are not applicable to Shafts with Wrench Flats.

Alterations

High Precision Linear Shafts - One End Threaded:Related Image
[ ! ]The distance between wrench flats and alteration areas should be greater than 2mm for alterations. >> Click here
[ ! ]Alterations may lower hardness. >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VFAD4-[25-195/1]-F[5-15/1]-B0-P3-M[0,​3]-J2
VFAD4-[25-195/1]-F[5-15/1]-B0-P3-MMC3-J2
VFAD4-[25-195/1]-F[5-15/1]-B[3-9/1]-P3-M[0,​3]-J2
VFAD4-[25-195/1]-F[5-15/1]-B[3-9/1]-P3-MMC3-J2
VFAD5-[25-295/1]-F[5-20/1]-B0-P[3,​4]-M[3,​4]-J[2.6,​3]
VFAD5-[25-295/1]-F[5-20/1]-B0-P[3,​4]-MMC[3,​4]-J[2.6,​3]
VFAD5-[25-295/1]-F[5-20/1]-B[3-12/1]-P[3,​4]-M[3,​4]-J[2.6,​3]
VFAD5-[25-295/1]-F[5-20/1]-B[3-12/1]-P[3,​4]-MMC[3,​4]-J[2.6,​3]
VFAD6-[25-295/1]-F[5-25/1]-B0-P[3,​4,​5]-M[3,​4,​5]-J3
VFAD6-[25-295/1]-F[5-25/1]-B0-P[3,​4,​5]-MMC[3,​4,​5]-J3
VFAD6-[25-295/1]-F[5-25/1]-B[3-12/1]-P[3,​4,​5]-M[3,​4,​5]-J3
VFAD6-[25-295/1]-F[5-25/1]-B[3-12/1]-P[3,​4,​5]-MMC[3,​4,​5]-J3
VFAD8-[25-295/1]-F[5-30/1]-B0-P[3,​4,​5,​6,​7]-M[3,​4,​5,​6]-J[3,​4,​5]
VFAD8-[25-295/1]-F[5-30/1]-B0-P[3,​4,​5,​6,​7]-MMC[3,​4,​5,​6]-J[3,​4,​5]
VFAD8-[25-295/1]-F[5-30/1]-B[3-18/1]-P[3,​4,​5,​6,​7]-M[3,​4,​5,​6]-J[3,​4,​5]
VFAD8-[25-295/1]-F[5-30/1]-B[3-18/1]-P[3,​4,​5,​6,​7]-MMC[3,​4,​5,​6]-J[3,​4,​5]
VFAD10-[25-344/1]-F[5-45/1]-B0-P[4-9/1]-M[4,​5,​6,​8]-J[3,​4,​5,​6]
VFAD10-[25-344/1]-F[5-45/1]-B0-P[4-9/1]-M[4,​5,​6,​8]-ND6
VFAD10-[25-344/1]-F[5-45/1]-B0-P[4-9/1]-MMC[4,​5,​6,​8]-J[3,​4,​5,​6]
VFAD10-[25-344/1]-F[5-45/1]-B0-P[4-9/1]-MMC[4,​5,​6,​8]-ND6
VFAD10-[25-344/1]-F[5-45/1]-B[4-24/1]-P[4-9/1]-M[4,​5,​6,​8]-J[3,​4,​5,​6]
VFAD10-[25-344/1]-F[5-45/1]-B[4-24/1]-P[4-9/1]-M[4,​5,​6,​8]-ND6
VFAD10-[25-344/1]-F[5-45/1]-B[4-24/1]-P[4-9/1]-MMC[4,​5,​6,​8]-J[3,​4,​5,​6]
VFAD10-[25-344/1]-F[5-45/1]-B[4-24/1]-P[4-9/1]-MMC[4,​5,​6,​8]-ND6
VFAD12-[25-343/1]-F[5-55/1]-B0-P[5-11/1]-M[5,​6,​8,​10]-J[4,​5,​6,​8]
VFAD12-[25-343/1]-F[5-55/1]-B0-P[5-11/1]-M[5,​6,​8,​10]-JSC8
VFAD12-[25-343/1]-F[5-55/1]-B0-P[5-11/1]-M[5,​6,​8,​10]-ND[6,​8]
VFAD12-[25-343/1]-F[5-55/1]-B0-P[5-11/1]-MMC[5,​6,​8,​10]-J[4,​5,​6,​8]
VFAD12-[25-343/1]-F[5-55/1]-B0-P[5-11/1]-MMC[5,​6,​8,​10]-JSC8
VFAD12-[25-343/1]-F[5-55/1]-B0-P[5-11/1]-MMC[5,​6,​8,​10]-ND[6,​8]
VFAD12-[25-343/1]-F[5-55/1]-B0-P[5-11/1]-MMS10-J[4,​5,​6,​8]
VFAD12-[25-343/1]-F[5-55/1]-B0-P[5-11/1]-MMS10-JSC8
VFAD12-[25-343/1]-F[5-55/1]-B0-P[5-11/1]-MMS10-ND[6,​8]
VFAD12-[25-343/1]-F[5-55/1]-B[5-30/1]-P[5-11/1]-M[5,​6,​8,​10]-J[4,​5,​6,​8]
VFAD12-[25-343/1]-F[5-55/1]-B[5-30/1]-P[5-11/1]-M[5,​6,​8,​10]-JSC8
VFAD12-[25-343/1]-F[5-55/1]-B[5-30/1]-P[5-11/1]-M[5,​6,​8,​10]-ND[6,​8]
VFAD12-[25-343/1]-F[5-55/1]-B[5-30/1]-P[5-11/1]-MMC[5,​6,​8,​10]-J[4,​5,​6,​8]
VFAD12-[25-343/1]-F[5-55/1]-B[5-30/1]-P[5-11/1]-MMC[5,​6,​8,​10]-JSC8
VFAD12-[25-343/1]-F[5-55/1]-B[5-30/1]-P[5-11/1]-MMC[5,​6,​8,​10]-ND[6,​8]
VFAD12-[25-343/1]-F[5-55/1]-B[5-30/1]-P[5-11/1]-MMS10-J[4,​5,​6,​8]
VFAD12-[25-343/1]-F[5-55/1]-B[5-30/1]-P[5-11/1]-MMS10-JSC8
VFAD12-[25-343/1]-F[5-55/1]-B[5-30/1]-P[5-11/1]-MMS10-ND[6,​8]
VFAD13-[25-345/1]-F[5-60/1]-B0-P[5-12/1]-M[5,​6,​8,​10]-J[4,​5,​6,​8]
VFAD13-[25-345/1]-F[5-60/1]-B0-P[5-12/1]-M[5,​6,​8,​10]-JSC8
VFAD13-[25-345/1]-F[5-60/1]-B0-P[5-12/1]-M[5,​6,​8,​10]-ND[6,​8]
VFAD13-[25-345/1]-F[5-60/1]-B0-P[5-12/1]-MMC[5,​6,​8,​10]-J[4,​5,​6,​8]
VFAD13-[25-345/1]-F[5-60/1]-B0-P[5-12/1]-MMC[5,​6,​8,​10]-JSC8
VFAD13-[25-345/1]-F[5-60/1]-B0-P[5-12/1]-MMC[5,​6,​8,​10]-ND[6,​8]
VFAD13-[25-345/1]-F[5-60/1]-B0-P[5-12/1]-MMS10-J[4,​5,​6,​8]
VFAD13-[25-345/1]-F[5-60/1]-B0-P[5-12/1]-MMS10-JSC8
VFAD13-[25-345/1]-F[5-60/1]-B0-P[5-12/1]-MMS10-ND[6,​8]
VFAD13-[25-345/1]-F[5-60/1]-B[5-30/1]-P[5-12/1]-M[5,​6,​8,​10]-J[4,​5,​6,​8]
VFAD13-[25-345/1]-F[5-60/1]-B[5-30/1]-P[5-12/1]-M[5,​6,​8,​10]-JSC8
VFAD13-[25-345/1]-F[5-60/1]-B[5-30/1]-P[5-12/1]-M[5,​6,​8,​10]-ND[6,​8]
VFAD13-[25-345/1]-F[5-60/1]-B[5-30/1]-P[5-12/1]-MMC[5,​6,​8,​10]-J[4,​5,​6,​8]
VFAD13-[25-345/1]-F[5-60/1]-B[5-30/1]-P[5-12/1]-MMC[5,​6,​8,​10]-JSC8
VFAD13-[25-345/1]-F[5-60/1]-B[5-30/1]-P[5-12/1]-MMC[5,​6,​8,​10]-ND[6,​8]
VFAD13-[25-345/1]-F[5-60/1]-B[5-30/1]-P[5-12/1]-MMS10-J[4,​5,​6,​8]
VFAD13-[25-345/1]-F[5-60/1]-B[5-30/1]-P[5-12/1]-MMS10-JSC8
VFAD13-[25-345/1]-F[5-60/1]-B[5-30/1]-P[5-12/1]-MMS10-ND[6,​8]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBasic Shape Shaft Dia. D
(mm)
End Shape (Right) Material Surface Finish Length L
(mm)
Tightening Tool Type B
(mm)
Change to Fine Tap Threads [JSC]
(mm)
Coarse Tapped [J] Depth=Jx2 Coarse Tapped [ND] Depth=Nx3
(mm)
Coarse Thread [M] (Stepped Dia.)
(mm)
Coarse Thread [N] (Stepped Dia.)
(mm)
F
(mm)
Fine Thread [MMC] for M (Extra Fine) Fine Thread [MMS] for M
(mm)
Fine Thread [NMC] for N (Extra Fine) Change to Fine Threads [NMS]
(mm)
S
(mm)
SC
(mm)
Stepped Dia. [P]
(mm)
Stepped Dia. [Q]
(mm)
T
(mm)
1 Piece(s)

12 Days or more

10One End Stepped4Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 195None0-2-0 ~ 3-5 ~ 15------3--
1 Piece(s)

12 Days or more

10One End Stepped4Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 195None0-2---5 ~ 153-----3--
1 Piece(s)

12 Days or more

10One End Stepped4Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 195None3 ~ 9-2-0 ~ 3-5 ~ 15------3--
1 Piece(s)

12 Days or more

10One End Stepped4Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 195None3 ~ 9-2---5 ~ 153-----3--
1 Piece(s)

12 Days or more

10One End Stepped5Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 295None0-2.6 ~ 3-3 ~ 4-5 ~ 20------3 ~ 4--
1 Piece(s)

12 Days or more

10One End Stepped5Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 295None0-2.6 ~ 3---5 ~ 203 ~ 4-----3 ~ 4--
1 Piece(s)

12 Days or more

10One End Stepped5Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 295None3 ~ 12-2.6 ~ 3-3 ~ 4-5 ~ 20------3 ~ 4--
1 Piece(s)

12 Days or more

10One End Stepped5Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 295None3 ~ 12-2.6 ~ 3---5 ~ 203 ~ 4-----3 ~ 4--
1 Piece(s)

12 Days or more

10One End Stepped6Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 295None0-3-3 ~ 5-5 ~ 25------3 ~ 5--
1 Piece(s)

12 Days or more

10One End Stepped6Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 295None0-3---5 ~ 253 ~ 5-----3 ~ 5--
1 Piece(s)

12 Days or more

10One End Stepped6Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 295None3 ~ 12-3-3 ~ 5-5 ~ 25------3 ~ 5--
1 Piece(s)

12 Days or more

10One End Stepped6Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 295None3 ~ 12-3---5 ~ 253 ~ 5-----3 ~ 5--
1 Piece(s)

12 Days or more

10One End Stepped8Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 295None0-3 ~ 5-3 ~ 6-5 ~ 30------3 ~ 7--
1 Piece(s)

12 Days or more

10One End Stepped8Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 295None0-3 ~ 5---5 ~ 303 ~ 6-----3 ~ 7--
1 Piece(s)

12 Days or more

10One End Stepped8Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 295None3 ~ 18-3 ~ 5-3 ~ 6-5 ~ 30------3 ~ 7--
1 Piece(s)

12 Days or more

10One End Stepped8Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 295None3 ~ 18-3 ~ 5---5 ~ 303 ~ 6-----3 ~ 7--
1 Piece(s)

12 Days or more

10One End Stepped10Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 344None0-3 ~ 6-4 ~ 8-5 ~ 45------4 ~ 9--
1 Piece(s)

12 Days or more

10One End Stepped10Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 344None0--64 ~ 8-5 ~ 45------4 ~ 9--
1 Piece(s)

12 Days or more

10One End Stepped10Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 344None0-3 ~ 6---5 ~ 454 ~ 8-----4 ~ 9--
1 Piece(s)

12 Days or more

10One End Stepped10Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 344None0--6--5 ~ 454 ~ 8-----4 ~ 9--
1 Piece(s)

12 Days or more

10One End Stepped10Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 344None4 ~ 24-3 ~ 6-4 ~ 8-5 ~ 45------4 ~ 9--
1 Piece(s)

12 Days or more

10One End Stepped10Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 344None4 ~ 24--64 ~ 8-5 ~ 45------4 ~ 9--
1 Piece(s)

12 Days or more

10One End Stepped10Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 344None4 ~ 24-3 ~ 6---5 ~ 454 ~ 8-----4 ~ 9--
1 Piece(s)

12 Days or more

10One End Stepped10Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 344None4 ~ 24--6--5 ~ 454 ~ 8-----4 ~ 9--
1 Piece(s)

12 Days or more

10One End Stepped12Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 343None0-4 ~ 8-5 ~ 10-5 ~ 55------5 ~ 11--
1 Piece(s)

12 Days or more

10One End Stepped12Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 343None08--5 ~ 10-5 ~ 55------5 ~ 11--
1 Piece(s)

12 Days or more

10One End Stepped12Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 343None0--6 ~ 85 ~ 10-5 ~ 55------5 ~ 11--
1 Piece(s)

12 Days or more

10One End Stepped12Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 343None0-4 ~ 8---5 ~ 555 ~ 10-----5 ~ 11--
1 Piece(s)

12 Days or more

10One End Stepped12Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 343None08----5 ~ 555 ~ 10-----5 ~ 11--
1 Piece(s)

12 Days or more

10One End Stepped12Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 343None0--6 ~ 8--5 ~ 555 ~ 10-----5 ~ 11--
1 Piece(s)

12 Days or more

10One End Stepped12Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 343None0-4 ~ 8---5 ~ 55-10----5 ~ 11--
1 Piece(s)

12 Days or more

10One End Stepped12Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 343None08----5 ~ 55-10----5 ~ 11--
1 Piece(s)

12 Days or more

10One End Stepped12Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 343None0--6 ~ 8--5 ~ 55-10----5 ~ 11--
1 Piece(s)

12 Days or more

10One End Stepped12Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 343None5 ~ 30-4 ~ 8-5 ~ 10-5 ~ 55------5 ~ 11--
1 Piece(s)

12 Days or more

10One End Stepped12Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 343None5 ~ 308--5 ~ 10-5 ~ 55------5 ~ 11--
1 Piece(s)

12 Days or more

10One End Stepped12Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 343None5 ~ 30--6 ~ 85 ~ 10-5 ~ 55------5 ~ 11--
1 Piece(s)

12 Days or more

10One End Stepped12Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 343None5 ~ 30-4 ~ 8---5 ~ 555 ~ 10-----5 ~ 11--
1 Piece(s)

12 Days or more

10One End Stepped12Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 343None5 ~ 308----5 ~ 555 ~ 10-----5 ~ 11--
1 Piece(s)

12 Days or more

10One End Stepped12Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 343None5 ~ 30--6 ~ 8--5 ~ 555 ~ 10-----5 ~ 11--
1 Piece(s)

12 Days or more

10One End Stepped12Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 343None5 ~ 30-4 ~ 8---5 ~ 55-10----5 ~ 11--
1 Piece(s)

12 Days or more

10One End Stepped12Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 343None5 ~ 308----5 ~ 55-10----5 ~ 11--
1 Piece(s)

12 Days or more

10One End Stepped12Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 343None5 ~ 30--6 ~ 8--5 ~ 55-10----5 ~ 11--
1 Piece(s)

12 Days or more

10One End Stepped13Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 345None0-4 ~ 8-5 ~ 10-5 ~ 60------5 ~ 12--
1 Piece(s)

12 Days or more

10One End Stepped13Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 345None08--5 ~ 10-5 ~ 60------5 ~ 12--
1 Piece(s)

12 Days or more

10One End Stepped13Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 345None0--6 ~ 85 ~ 10-5 ~ 60------5 ~ 12--
1 Piece(s)

12 Days or more

10One End Stepped13Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 345None0-4 ~ 8---5 ~ 605 ~ 10-----5 ~ 12--
1 Piece(s)

12 Days or more

10One End Stepped13Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 345None08----5 ~ 605 ~ 10-----5 ~ 12--
1 Piece(s)

12 Days or more

10One End Stepped13Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 345None0--6 ~ 8--5 ~ 605 ~ 10-----5 ~ 12--
1 Piece(s)

12 Days or more

10One End Stepped13Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 345None0-4 ~ 8---5 ~ 60-10----5 ~ 12--
1 Piece(s)

12 Days or more

10One End Stepped13Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 345None08----5 ~ 60-10----5 ~ 12--
1 Piece(s)

12 Days or more

10One End Stepped13Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 345None0--6 ~ 8--5 ~ 60-10----5 ~ 12--
1 Piece(s)

12 Days or more

10One End Stepped13Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 345None5 ~ 30-4 ~ 8-5 ~ 10-5 ~ 60------5 ~ 12--
1 Piece(s)

12 Days or more

10One End Stepped13Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 345None5 ~ 308--5 ~ 10-5 ~ 60------5 ~ 12--
1 Piece(s)

12 Days or more

10One End Stepped13Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 345None5 ~ 30--6 ~ 85 ~ 10-5 ~ 60------5 ~ 12--
1 Piece(s)

12 Days or more

10One End Stepped13Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 345None5 ~ 30-4 ~ 8---5 ~ 605 ~ 10-----5 ~ 12--
1 Piece(s)

12 Days or more

10One End Stepped13Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 345None5 ~ 308----5 ~ 605 ~ 10-----5 ~ 12--
1 Piece(s)

12 Days or more

10One End Stepped13Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 345None5 ~ 30--6 ~ 8--5 ~ 605 ~ 10-----5 ~ 12--
1 Piece(s)

12 Days or more

10One End Stepped13Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 345None5 ~ 30-4 ~ 8---5 ~ 60-10----5 ~ 12--
1 Piece(s)

12 Days or more

10One End Stepped13Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 345None5 ~ 308----5 ~ 60-10----5 ~ 12--
1 Piece(s)

12 Days or more

10One End Stepped13Tapped[Steel] 52100 Bearing Steel EquivalentNone25 ~ 345None5 ~ 30--6 ~ 8--5 ~ 60-10----5 ~ 12--

Loading...

More Information

Annealing required for wrench flats machining and shaft end threading (effective thread length + approx. 10mm) may lower hardness. >> Click here
Changes in Hardness and Thread Undercut Dimensions >> Click here
There will be centering holes on end faces of the shafts..
Shafts may have centering holes at end faces.
Features of Low Temp. Black Chrome Plating >> Click here
 

Basic Information

End Shape (Left) Threaded Shaft End Perpendicularity Perpendicularity (0.03) Heat Treated Induction Hardened
Shaft Fits Tolerance g6

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.