(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - Both ends stepped, tapped / non.

Precision Linear Shafts - Both ends stepped, tapped / non.
  • Lead Time Reduction

Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
Both Ends Stepped and Tapped or Not-Tapped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 8mm - 50mm
[Length range]25mm - 1496mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts - Both Ends Stepped:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
Both Ends Stepped and TappedBoth Ends Stepped
Precision TypeStandardStandard
D Tol. g6D Tol. g6D Tol. h5D Tol. f8D Tol. g6D Tol. h5D Tol. f8
VFAHSFAHSFUH-SFAJSFUJ-52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened
>>Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
VSFAHSSFAHSSFUH-SSFAJSSFUJ-SUS440C(13Cr) Stainless Steel Equivalent
VPFAHPSFAHPSFUH-PSFAJPSFUJ-52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 5µ or More
VPSFAHPSSFAHPSSFUH-PSSFAJPSSFUJ-SUS440C(13Cr) Stainless Steel Equivalent
VRAHRSFAH--RSFAJ--52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating
VSRAH------SUS440C(13Cr) Stainless Steel Equivalent
---PSFGH--PSFGJ1045 Carbon Steel-Hard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 10µ or More
---PSSFGH--PSSFGJ304 Stainless Steel

Specifications

Part Number-L-F-P-M-T
VFAH18
SFAH20
SFAJ20
-
-
-
200
400
400
-
-
-
F20
F25
F25
-
-
-
P15
P16
P16
-
-

 
M8
M10

 
-
-
-
T20
T20
T20
D Tol.
Dg6h5f8
8-0.005
-0.014
0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
0
-0.009
-0.020
-0.053
25
30
35-0.009
-0.025
0
-0.011
-0.025
-0.064
40
50
Part Number1mm IncrementM (Coarse Thread)(Y) Max.RC
TypeDLF, TP
Precision Type

Both Ends Stepped and Tapped
(D Tolerance g6)
VFAH
VSFAH

VPFAH
VPSFAH

VRAH
VSRAH
825~2962≤F≤Px4

2≤T≤Px4
63          3000.3 or Less0.5 or Less
1025~3466~ 83 45       350
1225~3466~103 456      350
1325~3466~113 4568     350
1525~3466~133 456810    350
1625~3466~143 456810    350
1825~3468~16 45681012   350
2025~4468~17 45681012   4501.0 or Less
2525~4468~22 4568101216  450
3025~4469~27  5681012162024450
· Both Ends Tapped [ ! ] P dimensions require M+3≤P. [ ! ] For Precision Type, (Y) dimensions require Mx4≤(Y). Tap pilot holes may go through.
Part Number1mm IncrementM (Coarse Thread)(Y)Max.RC
TypeDLF, TP
Standard Type825~ 9962≤F≤Px4

2≤T≤Px4
63          8000.3 or Less0.5 or Less

(D Tolerance g6)
SFAH
SSFAH
PSFAH
PSSFAH
RSFAH

(D≤30, L≤500)
(D Tolerance f8)
PSFGH
PSSFGH
Both Ends Stepped and Tapped
(D Tolerance h5)
SFUH
SSFU
H
PSFUH

PSSFUH



 
Both Ends Stepped
(D Tolerance g6)
SFAJ
SSFAJ
PSFAJ
PSSFAJ
RSF
AJ
(D≤30, L≤500)
(D Tolerance f8)PSFGJ
PSSFGJ
(D Tolerance h5)
SFUJ
SSFUJ
PSFUJ
PSSFUJ




 
1025~ 9966~8345        800
1225~ 11966~103456       1000
1325~ 11966~1134568      1000
1525~ 11966~133456810     1000
1625~11966~143456810     1200
1825~11968~16 45681012    1200
2025~11968~17 45681012    12001.0 or Less
2525~11968~22 4568101216   1200
3025~14969~27  5681012162024 1500
3525~14969~32  5681012162024 15000.5 or Less
4025~149611~37   681012162024301500
5025~149611~47   681012162024301500
· Both Ends Tapped [ ! ]P dimensions require M+3≤P. [ ! ]When (Mx2.5+4)x2≥(Y), tap pilot hole may go through.

Alterations

Precision Linear Shafts - Both Ends Stepped:Related Image
Alteration Details >> Click here
For details, see Shaft Alteration Overview>> Click here
[ ! ]Please see Shaft Alteration Overview for details if provided. >> Click here
[ ! ]Alterations may lower hardness. Please see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFAH8-[25-796/1]-F[2-24/1]-P6-M3-T[2-24/1]
PSFAH10-[25-796/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]-T[2-32/1]
PSFAH12-[25-996/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-T[2-40/1]
PSFAH13-[25-996/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-T[2-44/1]
PSFAH15-[25-996/1]-F[2-52/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-T[2-45/1]
PSFAH16-[25-1196/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-T[2-56/1]
PSFAH18-[25-1196/1]-F[2-56/1]-P[6-15/1]-M[3,​4,​5,​6,​8,​10]-T[2-64/1]
PSFAH20-[25-1196/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-T[2-68/1]
PSFAH25-[25-1196/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-T[2-88/1]
PSFAH30-[25-1496/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-T[2-108/1]
PSFAH35-[25-1496/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-T[2-108/1]
PSFAH40-[25-1496/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-T[2-108/1]
PSFAH50-[25-1496/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]-T[2-108/1]
PSFAJ8-[25-796/1]-F[2-24/1]-P6-T[2-24/1]
PSFAJ10-[25-796/1]-F[2-32/1]-P[6-8/1]-T[2-32/1]
PSFAJ12-[25-996/1]-F[2-40/1]-P[6-10/1]-T[2-40/1]
PSFAJ13-[25-996/1]-F[2-44/1]-P[6-11/1]-T[2-44/1]
PSFAJ15-[25-996/1]-F[2-52/1]-P[6-13/1]-T[2-52/1]
PSFAJ16-[25-1196/1]-F[2-56/1]-P[6-14/1]-T[2-56/1]
PSFAJ18-[25-1196/1]-F[2-64/1]-P[8-16/1]-T[2-64/1]
PSFAJ20-[25-1196/1]-F[2-68/1]-P[8-17/1]-T[2-68/1]
PSFAJ25-[25-1196/1]-F[2-88/1]-P[8-22/1]-T[2-88/1]
PSFAJ30-[25-1496/1]-F[2-108/1]-P[9-27/1]-T[2-108/1]
PSFAJ35-[25-1496/1]-F[2-128/1]-P[9-32/1]-T[2-108/1]
PSFAJ40-[25-1496/1]-F[2-148/1]-P[11-37/1]-T[2-108/1]
PSFAJ50-[25-1496/1]-F[2-188/1]-P[11-47/1]-T[2-108/1]
PSFGH8-[25-796/1]-F[2-24/1]-P6-M3-T[2-24/1]
PSFGH10-[25-796/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]-T[2-32/1]
PSFGH12-[25-996/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-T[2-40/1]
PSFGH13-[25-996/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-T[2-44/1]
PSFGH15-[25-996/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-T[2-52/1]
PSFGH16-[25-1196/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-T[2-56/1]
PSFGH18-[25-1196/1]-F[2-56/1]-P[6-16/1]-M[3,​4,​5,​6,​8,​10]-T[2-56/1]
PSFGH20-[25-1196/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-T[2-68/1]
PSFGH25-[25-1196/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-T[2-88/1]
PSFGH30-[25-1496/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-T[2-108/1]
PSFGH35-[25-1496/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]
PSFGH40-[25-1496/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]
PSFGH50-[25-1496/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]
PSFGJ8-[25-796/1]-F[2-24/1]-P6-T[2-24/1]
PSFGJ10-[25-796/1]-F[2-32/1]-P[6-8/1]-T[2-32/1]
PSFGJ12-[25-996/1]-F[2-40/1]-P[6-10/1]-T[2-40/1]
PSFGJ13-[25-996/1]-F[2-44/1]-P[6-11/1]-T[2-44/1]
PSFGJ15-[25-996/1]-F[2-52/1]-P[6-13/1]-T[2-52/1]
PSFGJ16-[25-1196/1]-F[2-56/1]-P[6-14/1]-T[2-56/1]
PSFGJ18-[25-1196/1]-F[2-64/1]-P[8-16/1]-T[2-64/1]
PSFGJ20-[25-1196/1]-F[2-68/1]-P[8-17/1]-T[2-68/1]
PSFGJ25-[25-1196/1]-F[2-88/1]-P[8-22/1]-T[2-88/1]
PSFGJ30-[25-1496/1]-F[2-108/1]-P[9-27/1]-T[2-108/1]
PSFGJ35-[25-1496/1]-F[2-128/1]-P[9-32/1]-T[2-108/1]
PSFGJ40-[25-1496/1]-F[2-148/1]-P[11-37/1]-T[2-108/1]
PSFGJ50-[25-1496/1]-F[2-188/1]-P[11-47/1]-T[2-108/1]
PSFUH8-[25-796/1]-F[2-24/1]-P6-M3-T[2-24/1]
PSFUH10-[25-796/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]-T[2-32/1]
PSFUH12-[25-996/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-T[2-40/1]
PSFUH13-[25-996/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-T[2-44/1]
PSFUH15-[25-996/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-T[2-52/1]
PSFUH16-[25-1196/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-T[2-56/1]
PSFUH18-[25-1196/1]-F[2-64/1]-P[8-16/1]-M[4,​5,​6,​8,​10,​12]-T[2-64/1]
PSFUH20-[25-1196/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-T[2-68/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
End Shape (Left) End Shape (Right) Shaft End Perpendicularity Material Heat Treated Surface Finish Shaft Fits Tolerance Length L
(mm)
Coarse Tapped [M] Depth=Mx2
(mm)
Coarse Tapped [MD] Depth=Mx3
(mm)
F
(mm)
Stepped Dia. [P]
(mm)
T T
(mm)
1 Piece(s)

10 Days or more

108TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7963-2 ~ 246-2 ~ 24
1 Piece(s)

10 Days or more

1010TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7963 ~ 5-2 ~ 326 ~ 8-2 ~ 32
1 Piece(s)

10 Days or more

1012TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9963 ~ 6-2 ~ 406 ~ 10-2 ~ 40
1 Piece(s)

10 Days or more

1013TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9963 ~ 8-2 ~ 446 ~ 11-2 ~ 44
1 Piece(s)

10 Days or more

1015TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9963 ~ 10-2 ~ 526 ~ 14-2 ~ 45
1 Piece(s)

10 Days or more

1016TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11963 ~ 10-2 ~ 566 ~ 14-2 ~ 56
1 Piece(s)

10 Days or more

1018TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11963 ~ 10-2 ~ 566 ~ 15--
1 Piece(s)

10 Days or more

1020TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11964 ~ 12-2 ~ 688 ~ 17-2 ~ 68
1 Piece(s)

10 Days or more

1025TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11964 ~ 16-2 ~ 888 ~ 22-2 ~ 88
1 Piece(s)

10 Days or more

1030TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14965 ~ 24-2 ~ 1089 ~ 27-2 ~ 108
1 Piece(s)

7 Days

1035TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14965 ~ 24-2 ~ 1289 ~ 32-2 ~ 128
1 Piece(s)

7 Days

1040TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14966 ~ 30-2 ~ 14811 ~ 37-2 ~ 148
1 Piece(s)

7 Days

1050TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14966 ~ 30-2 ~ 18811 ~ 47-2 ~ 188
1 Piece(s)

10 Days or more

108No MachiningNo MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 796--2 ~ 246-2 ~ 24
1 Piece(s)

10 Days or more

1010No MachiningNo MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 796--2 ~ 326 ~ 8-2 ~ 32
1 Piece(s)

10 Days or more

1012No MachiningNo MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 996--2 ~ 406 ~ 10-2 ~ 40
1 Piece(s)

10 Days or more

1013No MachiningNo MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 996--2 ~ 446 ~ 11-2 ~ 44
1 Piece(s)

10 Days or more

1015No MachiningNo MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 996--2 ~ 526 ~ 13-2 ~ 52
1 Piece(s)

10 Days or more

1016No MachiningNo MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1196--2 ~ 566 ~ 14-2 ~ 56
1 Piece(s)

10 Days or more

1018No MachiningNo MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1196--2 ~ 648 ~ 16-2 ~ 64
1 Piece(s)

10 Days or more

1020No MachiningNo MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1196--2 ~ 688 ~ 17-2 ~ 68
1 Piece(s)

10 Days or more

1025No MachiningNo MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1196--2 ~ 888 ~ 22-2 ~ 88
1 Piece(s)

10 Days or more

1030No MachiningNo MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1496--2 ~ 1089 ~ 27-2 ~ 108
1 Piece(s)

10 Days or more

1035No MachiningNo MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1496--2 ~ 1289 ~ 32-2 ~ 128
1 Piece(s)

10 Days or more

1040No MachiningNo MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1496--2 ~ 14811 ~ 37-2 ~ 148
1 Piece(s)

10 Days or more

1050No MachiningNo MachiningPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1496--2 ~ 18811 ~ 47-2 ~ 188
1 Piece(s)

10 Days or more

108TappedTappedPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 7963-2 ~ 246-2 ~ 24
1 Piece(s)

10 Days or more

1010TappedTappedPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 7963 ~ 5-2 ~ 326 ~ 8-2 ~ 32
1 Piece(s)

10 Days or more

1012TappedTappedPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9963 ~ 6-2 ~ 406 ~ 10-2 ~ 40
1 Piece(s)

10 Days or more

1013TappedTappedPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9963 ~ 8-2 ~ 446 ~ 11-2 ~ 44
1 Piece(s)

10 Days or more

1015TappedTappedPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9963 ~ 10-2 ~ 526 ~ 13-2 ~ 52
1 Piece(s)

10 Days or more

1016TappedTappedPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 11963 ~ 10-2 ~ 566 ~ 14-2 ~ 56
1 Piece(s)

10 Days or more

1018TappedTappedPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 11963 ~ 10-2 ~ 566 ~ 16-2 ~ 56
1 Piece(s)

10 Days or more

1020TappedTappedPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 11964 ~ 12-2 ~ 688 ~ 17-2 ~ 68
1 Piece(s)

10 Days or more

1025TappedTappedPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 11964 ~ 16-2 ~ 888 ~ 22-2 ~ 88
1 Piece(s)

10 Days or more

1030TappedTappedPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 14965 ~ 24-2 ~ 1089 ~ 27-2 ~ 108
1 Piece(s)

10 Days or more

1035TappedTappedPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 14965 ~ 24-2 ~ 1289 ~ 32--
1 Piece(s)

10 Days or more

1040TappedTappedPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 14966 ~ 30-2 ~ 14811 ~ 37--
1 Piece(s)

10 Days or more

1050TappedTappedPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 14966 ~ 30-2 ~ 18811 ~ 47--
1 Piece(s)

10 Days or more

108No MachiningNo MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 796--2 ~ 246-2 ~ 24
1 Piece(s)

10 Days or more

1010No MachiningNo MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 796--2 ~ 326 ~ 8-2 ~ 32
1 Piece(s)

10 Days or more

1012No MachiningNo MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 996--2 ~ 406 ~ 10-2 ~ 40
1 Piece(s)

10 Days or more

1013No MachiningNo MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 996--2 ~ 446 ~ 11-2 ~ 44
1 Piece(s)

10 Days or more

1015No MachiningNo MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 996--2 ~ 526 ~ 13-2 ~ 52
1 Piece(s)

10 Days or more

1016No MachiningNo MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1196--2 ~ 566 ~ 14-2 ~ 56
1 Piece(s)

10 Days or more

1018No MachiningNo MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1196--2 ~ 648 ~ 16-2 ~ 64
1 Piece(s)

10 Days or more

1020No MachiningNo MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1196--2 ~ 688 ~ 17-2 ~ 68
1 Piece(s)

10 Days or more

1025No MachiningNo MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1196--2 ~ 888 ~ 22-2 ~ 88
1 Piece(s)

10 Days or more

1030No MachiningNo MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1496--2 ~ 1089 ~ 27-2 ~ 108
1 Piece(s)

10 Days or more

1035No MachiningNo MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1496--2 ~ 1289 ~ 32-2 ~ 128
1 Piece(s)

10 Days or more

1040No MachiningNo MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1496--2 ~ 14811 ~ 37-2 ~ 148
1 Piece(s)

10 Days or more

1050No MachiningNo MachiningPerpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1496--2 ~ 18811 ~ 47-2 ~ 188
1 Piece(s)

6 Days

108TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 7963-2 ~ 246-2 ~ 24
1 Piece(s)

6 Days

1010TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 7963 ~ 5-2 ~ 326 ~ 8-2 ~ 32
1 Piece(s)

6 Days

1012TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 9963 ~ 6-2 ~ 406 ~ 10--
1 Piece(s)

6 Days

1013TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 9963 ~ 8-2 ~ 446 ~ 11--
1 Piece(s)

6 Days

1015TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 9963 ~ 10-2 ~ 526 ~ 13--
1 Piece(s)

6 Days

1016TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 11963 ~ 10-2 ~ 566 ~ 14--
1 Piece(s)

6 Days

1018TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 11964 ~ 12-2 ~ 648 ~ 16--
1 Piece(s)

6 Days

1020TappedTappedPerpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeh525 ~ 11964 ~ 12-2 ~ 688 ~ 17--

Loading...

More Information

[ ! ]Annealing may lower hardness at shaft end machined areas (effective thread length + approx. 10mm).>> Click here
[ ! ]Circularity, Straightness, Perpendicularity, Concentricity and Changes in Hardness >> Click here
[ ! ]Features of Low Temp. Black Chrome Plating >> Click here
 

Basic Information

Basic Shape Both Ends Stepped

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.