(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - One end threaded, one end tapped, wrench flat/ cross.

Precision Linear Shafts - One end threaded, one end tapped, wrench flat/ cross.
  • Lead Time Reduction

Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
One End Threaded, One End Tapped Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 5mm - 50mm
[Length range]25mm - 1498mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts - One End Threaded One End Tapped - Wrench Flat Type:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
With Wrench FlatsWith Cross-Drilled Hole
Precision TypeStandard
D Tol. g6D Tol. g6D Tol. h5D Tol. f8D Tol. g6D Tol. f8
VFAZSFAZSFZU-SFZH-52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >>Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
VSFAZSSFAZSSFZU-SSFZH-SUS440C(13Cr) Stainless Steel Equivalent
VPFAZPSFAZPSFZU-PSFZH-52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 5µ or More
VPSFAZPSSFAZPSSFZU-PSSFZH-SUS440C(13Cr) Stainless Steel Equivalent
VRAZRSFAZ--RSFZH-52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating
---PSGGZ-PSGZH1045 Carbon Steel-Hard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 10µ or More
---PSSGGZ- 304 Stainless Steel

Specifications

Part Number-L-F-B-P-N-SC-H
VFAZ16
SFAZ20

SSFZH20
-
-
-
200
277
277
-
-
-
F20
F25
F25
-
-
-
B12
B12
B12
-
-
-
P10
P10
P10
-
-
-
N8
N12
N12
-
-
SC10
SC10


-


H10
D Tol.
Dg6h5f8
6-0.004
-0.012
0
-0.005
-0.010
-0.028
8-0.005
-0.014
0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
0
-0.009
-0.020
-0.053
25
30
35-0.009
-0.025
0
-0.011
-0.025
-0.064
40
50
Part Number1mm IncrementP (Coarse Thread)M (Coarse Thread)Wrench Flats Dimensions(Y)Max.RC
TypeDLFBSCW1
Precision Type
(With Wrench Flats)
(D Tolerance g6)
VFAZ
VSFAZ
VPFAZ
VPSFAZ

VRAZ
625~2962≤F≤Px5(When P≤6)
B≤F-2

(When P=8, 10)
B≤F-3

(When P≥12)
B≤F-5

(W/o Threads)
B=0

B≥Pitchx3
34        3        SC=1mm Increment

SC+1≤L
SC≥0

Details of Wrench Flats P.98
583000.3 or Less0.5 or Less
825~2963456      345      7300
1025~345 4568     3456     8350
1225~345  56810     4568    1010350
1325~345  56810     4568    11350
1525~345  5681012    456810   13350
1625~345  5681012    456810   14350
1825~345  568101216   45681012  16350
2025~445   68101216   45681012  174501.0 or Less
2525~445    810121620  4568101216 22450
3025~445    81012162024   68101216202715450
 
Coarse Thread Dimension
Mpitch
30.5
40.7
50.8
61.0
81.25
101.5
121.75
162.0
202.5
243.0
303.5
Part Number1mm IncrementP (Coarse Thread)M (Coarse Thread)Wrench Flats DimensionsCross-Drilled Hole Dimensions(Y)Max.RC
TypeDLFBSCW1Hd
Standard Type
(With Cross-Drilled Hole) 8≤D≤30, L≤500

(D Tolerance g6)SFZH
SSFZH
PS
FZH
PSSFZH
RSFZH

(D Tolerance f8)PSGZH
625~ 7982≤F≤Px5(When P≤6)
B≤F-2

(When P=8, 10)
B≤F-3

(When P≥12)
B≤F-5

(W/o Threads)
B=0

[ ! ]B≥Pitchx3
3456       3          SC=1mm Increment

[ ! ]SC+1≤L
[ ! ]SC≥0

[ ! ]Details of Wrench Flats >>Click here
58H=1mm Increment
[ ! ]L≥H+d/2+6
+Nx2.5
[ ! ]H≥d/2+2
-6000.3 or Less0.5 or Less
(With Wrench Flats)


(D Tolerance g6)
SFAZ
SSFAZ

PSFAZ
PSSFAZ
RSFAZ

(D≤30, L≤500)
(D Tolerance f8)PSGGZ
PSSGGZ
(D Tolerance h5)
SFZU
SSFZU

PSFZU
PSSFZU
825~ 99834568      345        73800
1025~ 998 456810     3456       8800
1225~ 1198  5681012     4568      10101000
1325~ 1198  5681012     4568      1141000
1525~ 1198  5681012     456810     131000
1625~1198  568101216    456810     141200
1825~1198  568101216    45681012    1661200
2025~1198   6810121620   45681012    1712001.0 or Less
2525~1198    81012162024  4568101216   2271200
3025~1498    8101216202430   6810121620  27151500
3525~1498     101216202430    81012162024 30-15000.5 or Less
4040~1498      1216202430     10121620243036201500
5050~1498       16202430      1216202430411500

Alterations

Precision Linear Shafts - One End Threaded One End Tapped - Wrench Flat Type:Related Image
Alteration Details >> Click here
For details, see Shaft Alteration Overview>> Click here
[ ! ]Please see Shaft Alteration Overview for details if provided. >> Click here
[ ! ]Alterations may lower hardness. Please see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFAZ6-[25-598/1]-F[2-30/1]-B[0-28/1]-P[3,​4,​5,​6]-N3-SC[0-590/1]
PSFAZ6-[25-598/1]-F[2-30/1]-B[0-28/1]-PMC[3,​4,​5,​6]-N3-SC[0-590/1]
PSFAZ8-[25-798/1]-F[2-40/1]-B[0-38/1]-P[3,​4,​5,​6,​8]-N[3,​4,​5]-SC[0-790/1]
PSFAZ8-[25-798/1]-F[2-40/1]-B[0-38/1]-PMC[3,​4,​5,​6,​8]-N[3,​4,​5]-SC[0-790/1]
PSFAZ10-[25-798/1]-F[2-50/1]-B[0-48/1]-P[4,​5,​6,​8,​10]-N[3,​4,​5,​6]-SC[0-780/1]
PSFAZ10-[25-798/1]-F[2-50/1]-B[0-48/1]-P[4,​5,​6,​8,​10]-ND6-SC[0-780/1]
PSFAZ10-[25-798/1]-F[2-50/1]-B[0-48/1]-PMC[4,​5,​6,​8,​10]-N[3,​4,​5,​6]-SC[0-780/1]
PSFAZ10-[25-798/1]-F[2-50/1]-B[0-48/1]-PMC[4,​5,​6,​8,​10]-ND6-SC[0-780/1]
PSFAZ10-[25-798/1]-F[2-50/1]-B[0-48/1]-PMS10-N[3,​4,​5,​6]-SC[0-780/1]
PSFAZ10-[25-798/1]-F[2-50/1]-B[0-48/1]-PMS10-ND6-SC[0-780/1]
PSFAZ12-[25-998/1]-F[2-60/1]-B[0-58/1]-P[5,​6,​8,​10,​12]-N[4,​5,​6,​8]-SC[0-988/1]
PSFAZ12-[25-998/1]-F[2-60/1]-B[0-58/1]-P[5,​6,​8,​10,​12]-ND[6,​8]-SC[0-988/1]
PSFAZ12-[25-998/1]-F[2-60/1]-B[0-58/1]-P[5,​6,​8,​10,​12]-NSC8-SC[0-988/1]
PSFAZ12-[25-998/1]-F[2-60/1]-B[0-58/1]-PMC[5,​6,​8,​10,​12]-N[4,​5,​6,​8]-SC[0-988/1]
PSFAZ12-[25-998/1]-F[2-60/1]-B[0-58/1]-PMC[5,​6,​8,​10,​12]-ND[6,​8]-SC[0-988/1]
PSFAZ12-[25-998/1]-F[2-60/1]-B[0-58/1]-PMC[5,​6,​8,​10,​12]-NSC8-SC[0-988/1]
PSFAZ12-[25-998/1]-F[2-60/1]-B[0-58/1]-PMS[10,​12]-N[4,​5,​6,​8]-SC[0-988/1]
PSFAZ12-[25-998/1]-F[2-60/1]-B[0-58/1]-PMS[10,​12]-ND[6,​8]-SC[0-988/1]
PSFAZ12-[25-998/1]-F[2-60/1]-B[0-58/1]-PMS[10,​12]-NSC8-SC[0-988/1]
PSFAZ13-[25-998/1]-F[2-60/1]-B[0-58/1]-P[5,​6,​8,​10,​12]-N[4,​5,​6,​8]-SC[0-988/1]
PSFAZ13-[25-998/1]-F[2-60/1]-B[0-58/1]-P[5,​6,​8,​10,​12]-ND[6,​8]-SC[0-988/1]
PSFAZ13-[25-998/1]-F[2-60/1]-B[0-58/1]-P[5,​6,​8,​10,​12]-NSC8-SC[0-988/1]
PSFAZ13-[25-998/1]-F[2-60/1]-B[0-58/1]-PMC[5,​6,​8,​10,​12]-N[4,​5,​6,​8]-SC[0-988/1]
PSFAZ13-[25-998/1]-F[2-60/1]-B[0-58/1]-PMC[5,​6,​8,​10,​12]-ND[6,​8]-SC[0-988/1]
PSFAZ13-[25-998/1]-F[2-60/1]-B[0-58/1]-PMC[5,​6,​8,​10,​12]-NSC8-SC[0-988/1]
PSFAZ13-[25-998/1]-F[2-60/1]-B[0-58/1]-PMS10-N[4,​5,​6,​8]-SC[0-988/1]
PSFAZ13-[25-998/1]-F[2-60/1]-B[0-58/1]-PMS10-ND[6,​8]-SC[0-988/1]
PSFAZ13-[25-998/1]-F[2-60/1]-B[0-58/1]-PMS10-NSC8-SC[0-988/1]
PSFAZ15-[25-998/1]-F[2-60/1]-B[0-58/1]-P[5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10]-SC[0-988/1]
PSFAZ15-[25-998/1]-F[2-60/1]-B[0-58/1]-P[5,​6,​8,​10,​12]-ND[6,​8,​10]-SC[0-988/1]
PSFAZ15-[25-998/1]-F[2-60/1]-B[0-58/1]-P[5,​6,​8,​10,​12]-NSC[8,​10]-SC[0-988/1]
PSFAZ15-[25-998/1]-F[2-60/1]-B[0-58/1]-PMC[5,​6,​8,​10,​12,​15]-N[4,​5,​6,​8,​10]-SC[0-988/1]
PSFAZ15-[25-998/1]-F[2-60/1]-B[0-58/1]-PMC[5,​6,​8,​10,​12,​15]-ND[6,​8,​10]-SC[0-988/1]
PSFAZ15-[25-998/1]-F[2-60/1]-B[0-58/1]-PMC[5,​6,​8,​10,​12,​15]-NSC[8,​10]-SC[0-988/1]
PSFAZ15-[25-998/1]-F[2-60/1]-B[0-58/1]-PMS[10,​12]-N[4,​5,​6,​8,​10]-SC[0-988/1]
PSFAZ15-[25-998/1]-F[2-60/1]-B[0-58/1]-PMS[10,​12]-ND[6,​8,​10]-SC[0-988/1]
PSFAZ15-[25-998/1]-F[2-60/1]-B[0-58/1]-PMS[10,​12]-NSC[8,​10]-SC[0-988/1]
PSFAZ16-[25-1198/1]-F[2-80/1]-B[0-78/1]-P[5,​6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10]-SC[0-1188/1]
PSFAZ16-[25-1198/1]-F[2-80/1]-B[0-78/1]-P[5,​6,​8,​10,​12,​16]-ND[6,​8,​10]-SC[0-1188/1]
PSFAZ16-[25-1198/1]-F[2-80/1]-B[0-78/1]-P[5,​6,​8,​10,​12,​16]-NSC[8,​10]-SC[0-1188/1]
PSFAZ16-[25-1198/1]-F[2-80/1]-B[0-78/1]-PMC[5,​6,​8,​10,​12,​15]-N[4,​5,​6,​8,​10]-SC[0-1188/1]
PSFAZ16-[25-1198/1]-F[2-80/1]-B[0-78/1]-PMC[5,​6,​8,​10,​12,​15]-ND[6,​8,​10]-SC[0-1188/1]
PSFAZ16-[25-1198/1]-F[2-80/1]-B[0-78/1]-PMC[5,​6,​8,​10,​12,​15]-NSC[8,​10]-SC[0-1188/1]
PSFAZ16-[25-1198/1]-F[2-80/1]-B[0-78/1]-PMS[10,​12,​14,​16]-N[4,​5,​6,​8,​10]-SC[0-1188/1]
PSFAZ16-[25-1198/1]-F[2-80/1]-B[0-78/1]-PMS[10,​12,​14,​16]-ND[6,​8,​10]-SC[0-1188/1]
PSFAZ16-[25-1198/1]-F[2-80/1]-B[0-78/1]-PMS[10,​12,​14,​16]-NSC[8,​10]-SC[0-1188/1]
PSFAZ18-[25-1198/1]-F[2-80/1]-B[0-78/1]-P[5,​6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12]-SC[0-1188/1]
PSFAZ18-[25-1198/1]-F[2-80/1]-B[0-78/1]-P[5,​6,​8,​10,​12,​16]-ND[6,​8,​10,​12]-SC[0-1188/1]
PSFAZ18-[25-1198/1]-F[2-80/1]-B[0-78/1]-P[5,​6,​8,​10,​12,​16]-NSC[8,​10,​12]-SC[0-1188/1]
PSFAZ18-[25-1198/1]-F[2-80/1]-B[0-78/1]-PMC[5,​6,​8,​10,​12,​15,​17]-N[4,​5,​6,​8,​10,​12]-SC[0-1188/1]
PSFAZ18-[25-1198/1]-F[2-80/1]-B[0-78/1]-PMC[5,​6,​8,​10,​12,​15,​17]-ND[6,​8,​10,​12]-SC[0-1188/1]
PSFAZ18-[25-1198/1]-F[2-80/1]-B[0-78/1]-PMC[5,​6,​8,​10,​12,​15,​17]-NSC[8,​10,​12]-SC[0-1188/1]
PSFAZ18-[25-1198/1]-F[2-80/1]-B[0-78/1]-PMS[10,​12,​14,​18]-N[4,​5,​6,​8,​10,​12]-SC[0-1188/1]
PSFAZ18-[25-1198/1]-F[2-80/1]-B[0-78/1]-PMS[10,​12,​14,​18]-ND[6,​8,​10,​12]-SC[0-1188/1]
PSFAZ18-[25-1198/1]-F[2-80/1]-B[0-78/1]-PMS[10,​12,​14,​18]-NSC[8,​10,​12]-SC[0-1188/1]
PSFAZ20-[25-1198/1]-F[2-100/1]-B[0-98/1]-P[6,​8,​10,​12,​16,​20]-N[4,​5,​6,​8,​10,​12]-SC[0-1188/1]
PSFAZ20-[25-1198/1]-F[2-100/1]-B[0-98/1]-P[6,​8,​10,​12,​16,​20]-ND[6,​8,​10,​12]-SC[0-1188/1]
PSFAZ20-[25-1198/1]-F[2-100/1]-B[0-98/1]-P[6,​8,​10,​12,​16,​20]-NSC[8,​10,​12,​14]-SC[0-1188/1]
PSFAZ20-[25-1198/1]-F[2-100/1]-B[0-98/1]-PMC[6,​8,​10,​12,​15,​17,​20]-N[4,​5,​6,​8,​10,​12]-SC[0-1188/1]
PSFAZ20-[25-1198/1]-F[2-100/1]-B[0-98/1]-PMC[6,​8,​10,​12,​15,​17,​20]-ND[6,​8,​10,​12]-SC[0-1188/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Shaft End Perpendicularity Material Heat Treated Surface Finish Shaft Fits Tolerance Length L
(mm)
Tightening Tool Type B
(mm)
Coarse Tapped [N] Depth=Nx2
(mm)
Coarse Tapped [ND] Depth=Nx3
(mm)
Coarse Thread [P] (Stepped Dia.)
(mm)
F
(mm)
Fine Tapped [NSC] for N
(mm)
H
(mm)
SC
(mm)
Thread (Fine) [PMS]
(mm)
Thread (Super-Fine) [PMC]
(mm)
1 Piece(s)

11 Days or more

106Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 598With Wrench Flats0 ~ 283-3 ~ 62 ~ 30--0 ~ 590--
1 Piece(s)

11 Days or more

106Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 598With Wrench Flats0 ~ 283--2 ~ 30--0 ~ 590-3 ~ 6
1 Piece(s)

11 Days or more

108Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 798With Wrench Flats0 ~ 383 ~ 5-3 ~ 82 ~ 40--0 ~ 790--
1 Piece(s)

11 Days or more

108Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 798With Wrench Flats0 ~ 383 ~ 5--2 ~ 40--0 ~ 790-3 ~ 8
1 Piece(s)

11 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 798With Wrench Flats0 ~ 483 ~ 6-4 ~ 102 ~ 50--0 ~ 780--
1 Piece(s)

11 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 798With Wrench Flats0 ~ 48-64 ~ 102 ~ 50--0 ~ 780--
1 Piece(s)

11 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 798With Wrench Flats0 ~ 483 ~ 6--2 ~ 50--0 ~ 780-4 ~ 10
1 Piece(s)

11 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 798With Wrench Flats0 ~ 48-6-2 ~ 50--0 ~ 780-4 ~ 10
1 Piece(s)

11 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 798With Wrench Flats0 ~ 483 ~ 6--2 ~ 50--0 ~ 78010-
1 Piece(s)

11 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 798With Wrench Flats0 ~ 48-6-2 ~ 50--0 ~ 78010-
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 584 ~ 8-5 ~ 122 ~ 60--0 ~ 988--
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 58-6 ~ 85 ~ 122 ~ 60--0 ~ 988--
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 58--5 ~ 122 ~ 608-0 ~ 988--
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 584 ~ 8--2 ~ 60--0 ~ 988-5 ~ 12
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 58-6 ~ 8-2 ~ 60--0 ~ 988-5 ~ 12
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 58---2 ~ 608-0 ~ 988-5 ~ 12
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 584 ~ 8--2 ~ 60--0 ~ 98810 ~ 12-
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 58-6 ~ 8-2 ~ 60--0 ~ 98810 ~ 12-
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 58---2 ~ 608-0 ~ 98810 ~ 12-
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 584 ~ 8-5 ~ 122 ~ 60--0 ~ 988--
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 58-6 ~ 85 ~ 122 ~ 60--0 ~ 988--
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 58--5 ~ 122 ~ 608-0 ~ 988--
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 584 ~ 8--2 ~ 60--0 ~ 988-5 ~ 12
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 58-6 ~ 8-2 ~ 60--0 ~ 988-5 ~ 12
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 58---2 ~ 608-0 ~ 988-5 ~ 12
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 584 ~ 8--2 ~ 60--0 ~ 98810-
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 58-6 ~ 8-2 ~ 60--0 ~ 98810-
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 58---2 ~ 608-0 ~ 98810-
1 Piece(s)

11 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 584 ~ 10-5 ~ 122 ~ 60--0 ~ 988--
1 Piece(s)

11 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 58-6 ~ 105 ~ 122 ~ 60--0 ~ 988--
1 Piece(s)

11 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 58--5 ~ 122 ~ 608 ~ 10-0 ~ 988--
1 Piece(s)

11 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 584 ~ 10--2 ~ 60--0 ~ 988-5 ~ 15
1 Piece(s)

11 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 58-6 ~ 10-2 ~ 60--0 ~ 988-5 ~ 15
1 Piece(s)

11 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 58---2 ~ 608 ~ 10-0 ~ 988-5 ~ 15
1 Piece(s)

11 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 584 ~ 10--2 ~ 60--0 ~ 98810 ~ 12-
1 Piece(s)

11 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 58-6 ~ 10-2 ~ 60--0 ~ 98810 ~ 12-
1 Piece(s)

11 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 58---2 ~ 608 ~ 10-0 ~ 98810 ~ 12-
1 Piece(s)

11 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 784 ~ 10-5 ~ 162 ~ 80--0 ~ 1188--
1 Piece(s)

11 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 78-6 ~ 105 ~ 162 ~ 80--0 ~ 1188--
1 Piece(s)

11 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 78--5 ~ 162 ~ 808 ~ 10-0 ~ 1188--
1 Piece(s)

11 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 784 ~ 10--2 ~ 80--0 ~ 1188-5 ~ 15
1 Piece(s)

11 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 78-6 ~ 10-2 ~ 80--0 ~ 1188-5 ~ 15
1 Piece(s)

11 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 78---2 ~ 808 ~ 10-0 ~ 1188-5 ~ 15
1 Piece(s)

11 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 784 ~ 10--2 ~ 80--0 ~ 118810 ~ 16-
1 Piece(s)

11 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 78-6 ~ 10-2 ~ 80--0 ~ 118810 ~ 16-
1 Piece(s)

11 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 78---2 ~ 808 ~ 10-0 ~ 118810 ~ 16-
1 Piece(s)

11 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 784 ~ 12-5 ~ 162 ~ 80--0 ~ 1188--
1 Piece(s)

11 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 78-6 ~ 125 ~ 162 ~ 80--0 ~ 1188--
1 Piece(s)

11 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 78--5 ~ 162 ~ 808 ~ 12-0 ~ 1188--
1 Piece(s)

11 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 784 ~ 12--2 ~ 80--0 ~ 1188-5 ~ 17
1 Piece(s)

11 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 78-6 ~ 12-2 ~ 80--0 ~ 1188-5 ~ 17
1 Piece(s)

11 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 78---2 ~ 808 ~ 12-0 ~ 1188-5 ~ 17
1 Piece(s)

11 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 784 ~ 12--2 ~ 80--0 ~ 118810 ~ 18-
1 Piece(s)

11 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 78-6 ~ 12-2 ~ 80--0 ~ 118810 ~ 18-
1 Piece(s)

11 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 78---2 ~ 808 ~ 12-0 ~ 118810 ~ 18-
1 Piece(s)

11 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 984 ~ 12-6 ~ 202 ~ 100--0 ~ 1188--
1 Piece(s)

11 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 98-6 ~ 126 ~ 202 ~ 100--0 ~ 1188--
1 Piece(s)

11 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 98--6 ~ 202 ~ 1008 ~ 14-0 ~ 1188--
1 Piece(s)

11 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 984 ~ 12--2 ~ 100--0 ~ 1188-6 ~ 20
1 Piece(s)

11 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 98-6 ~ 12-2 ~ 100--0 ~ 1188-6 ~ 20

Loading...

More Information

[ ! ]Annealing may lower hardness at wrench flats, cross-drilled hole and shaft end machined areas (effective thread length + approx. 10mm).
>> Click here
[ ! ]Cross-drilled hole areas may be out of O.D. tolerances due to annealing-induced deformation.
[ ! ]Circularity, Straightness, Perpendicularity, Concentricity and Changes in Hardness >> Click here
[ ! ]Features of Low Temp. Black Chrome Plating >> Click here

Example

Precision Linear Shafts - One End Threaded One End Tapped - Wrench Flat Type:Related Image
 

Basic Information

Basic Shape One End Stepped End Shape (Left) Threaded End Shape (Right) Tapped

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.