(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - Both ends male threaded, undercut.

Precision Linear Shafts - Both ends male threaded, undercut.
  • Lead Time Reduction

Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
Both Ends Thread Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 8mm - 50mm
[Length range]25mm - 1490mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts - Both Ends Threaded with Undercut:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
Precision TypeStandard
D Tol. g6D Tol. g6D Tol. h5D Tol. f8
VAFMSAFMSFMU-52100 Bearing Steel EquivalentEffective Hardened Depth ofInduction Hardened >> Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
VSAFMSSAFMSSFMU-SUS440C(13Cr) Stainless Steel Equivalent
VPAFMPSAFMPSFMU-52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 5µ or More
VPSAFMPSSAFMPSSFMU-SUS440C(13Cr) Stainless Steel Equivalent
VRFMRSAFM--52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating
---PSAGM1045 Carbon Steel-Hard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 10µ or More
---PSSAGM304 Stainless Steel

Specifications

Part Number-L-F-M-T-N
VAFM20-200-F30-M10-T20-N10
D Tol.
Dg6h5f8
8-0.005
-0.014
0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
0
-0.009
-0.020
-0.053
25
30
35-0.009
-0.025
0
-0.011
-0.025
-0.064
40
50
Part Number1mm IncrementSelection(Y)
Max.
C
TypeDLF, TM, N (Coarse)
Precision Type
(D Tolerance g6)
VAFM
VSAFM
VPAFM
VPSAFM

VRFM
825~290


5≤F≤Mx3
5≤T≤Nx3



F-(g)≥Pitchx3
T-(g)≥Pitchx3
6      3000.5 or Less
1025~34068     350
1225~3406810    350
1325~3406810    350
1525~340681012   350
1625~340681012   350
1825~34068101216  350
2025~44068101216  4501.0 or Less
2525~440 810121620 450
3025~440 81012162024450
Shaft ends may have centering holes.
Coarse Thread Undercut Dimension
M
N
PitchMC
NC
(g)
61.04.4
(4.2)
2
81.256.03
101.57.7
121.759.44
162.013.0
202.516.45
243.019.6
303.525.0
MC dimensions in ( ) are for Precision Type M6.
Part Number1mm IncrementSelection(Y)
Max.
C
TypeDLF, TM, N (Coarse)
Standard Type
(D Tolerance g6)
SAFM
SSAFM
PSAFM
PSSAFM
RSAF
M
(D≤30, L≤500, Ymax≤800)
(D Tolerance g6)PSAGM
PSSAGM
(D Tolerance h5)
SFMU
SSF
MU
PSFMU
PSSFMU
825~ 990



5≤F≤Mx3
5≤T≤Nx3





F-(g)≥Pitchx3
T-(g)≥Pitchx3
6       8000.5 or Less
1025~ 99068      800
1225~ 11906810     1000
1325~ 1190681012    1000
1525~ 1190681012    1000
1625~1190681012    1200
1825~119068101216   1200
2025~119068101216   12001.0 or Less
2525~1190 81012162024 1200
3025~1490 81012162024 1500
3525~1490  1012162024301500
4025~1490   12162024301500
5025~1490    162024301500

Alterations

Precision Linear Shafts - Both Ends Threaded with Undercut:Related Image
Alteration Details >> Click here
For details, see Shaft Alteration Overview>> Click here
[ ! ]Please see Shaft Alteration Overview for details if provided. >> Click here
[ ! ]When selecting multiple alteration additions, the distance between machined areas should be greater than 2mm. >> Click here
[ ! ]Alterations may lower hardness. Please see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSAFM8-[25-790/1]-F[5-18/1]-M6-T[5-18/1]-N6
PSAFM8-[25-790/1]-F[5-18/1]-M6-T[5-18/1]-NMC6
PSAFM8-[25-790/1]-F[5-18/1]-MMC6-T[5-18/1]-N6
PSAFM8-[25-790/1]-F[5-18/1]-MMC6-T[5-18/1]-NMC6
PSAFM10-[25-790/1]-F[5-24/1]-M[6,​8]-T[5-24/1]-N[6,​8]
PSAFM10-[25-790/1]-F[5-24/1]-M[6,​8]-T[5-24/1]-NMC[6,​8]
PSAFM10-[25-790/1]-F[5-24/1]-MMC[6,​8]-T[5-24/1]-N[6,​8]
PSAFM10-[25-790/1]-F[5-24/1]-MMC[6,​8]-T[5-24/1]-NMC[6,​8]
PSAFM12-[25-990/1]-F[5-30/1]-M[6,​8,​10]-T[5-30/1]-N[6,​8,​10]
PSAFM12-[25-990/1]-F[5-30/1]-M[6,​8,​10]-T[5-30/1]-NMC[6,​8,​10]
PSAFM12-[25-990/1]-F[5-30/1]-M[6,​8,​10]-T[5-30/1]-NMS10
PSAFM12-[25-990/1]-F[5-30/1]-MMC[6,​8,​10]-T[5-30/1]-N[6,​8,​10]
PSAFM12-[25-990/1]-F[5-30/1]-MMC[6,​8,​10]-T[5-30/1]-NMC[6,​8,​10]
PSAFM12-[25-990/1]-F[5-30/1]-MMC[6,​8,​10]-T[5-30/1]-NMS10
PSAFM12-[25-990/1]-F[5-30/1]-MMS10-T[5-30/1]-N[6,​8,​10]
PSAFM12-[25-990/1]-F[5-30/1]-MMS10-T[5-30/1]-NMC[6,​8,​10]
PSAFM12-[25-990/1]-F[5-30/1]-MMS10-T[5-30/1]-NMS10
PSAFM13-[25-990/1]-F[5-36/1]-M[6,​8,​10,​12]-T[5-36/1]-N[6,​8,​10,​12]
PSAFM13-[25-990/1]-F[5-36/1]-M[6,​8,​10,​12]-T[5-36/1]-NMC[6,​8,​10]
PSAFM13-[25-990/1]-F[5-36/1]-M[6,​8,​10,​12]-T[5-36/1]-NMS10
PSAFM13-[25-990/1]-F[5-36/1]-MMC[6,​8,​10]-T[5-36/1]-N[6,​8,​10,​12]
PSAFM13-[25-990/1]-F[5-36/1]-MMC[6,​8,​10]-T[5-36/1]-NMC[6,​8,​10]
PSAFM13-[25-990/1]-F[5-36/1]-MMC[6,​8,​10]-T[5-36/1]-NMS10
PSAFM13-[25-990/1]-F[5-36/1]-MMS10-T[5-36/1]-N[6,​8,​10,​12]
PSAFM13-[25-990/1]-F[5-36/1]-MMS10-T[5-36/1]-NMC[6,​8,​10]
PSAFM13-[25-990/1]-F[5-36/1]-MMS10-T[5-36/1]-NMS10
PSAFM15-[25-990/1]-F[5-36/1]-M[6,​8,​10,​12]-T[5-36/1]-N[6,​8,​10,​12]
PSAFM15-[25-990/1]-F[5-36/1]-M[6,​8,​10,​12]-T[5-36/1]-NMC[6,​8,​10,​12]
PSAFM15-[25-990/1]-F[5-36/1]-M[6,​8,​10,​12]-T[5-36/1]-NMS[10,​12]
PSAFM15-[25-990/1]-F[5-36/1]-MMC[6,​8,​10,​12]-T[5-36/1]-N[6,​8,​10,​12]
PSAFM15-[25-990/1]-F[5-36/1]-MMC[6,​8,​10,​12]-T[5-36/1]-NMC[6,​8,​10,​12]
PSAFM15-[25-990/1]-F[5-36/1]-MMC[6,​8,​10,​12]-T[5-36/1]-NMS[10,​12]
PSAFM15-[25-990/1]-F[5-36/1]-MMS[10,​12]-T[5-36/1]-N[6,​8,​10,​12]
PSAFM15-[25-990/1]-F[5-36/1]-MMS[10,​12]-T[5-36/1]-NMC[6,​8,​10,​12]
PSAFM15-[25-990/1]-F[5-36/1]-MMS[10,​12]-T[5-36/1]-NMS[10,​12]
PSAFM16-[25-1190/1]-F[5-36/1]-M[6,​8,​10,​12]-T[5-36/1]-N[6,​8,​10,​12]
PSAFM16-[25-1190/1]-F[5-36/1]-M[6,​8,​10,​12]-T[5-36/1]-NMC[6,​8,​10,​12]
PSAFM16-[25-1190/1]-F[5-36/1]-M[6,​8,​10,​12]-T[5-36/1]-NMS[10,​12,​14]
PSAFM16-[25-1190/1]-F[5-36/1]-MMC[6,​8,​10,​12]-T[5-36/1]-N[6,​8,​10,​12]
PSAFM16-[25-1190/1]-F[5-36/1]-MMC[6,​8,​10,​12]-T[5-36/1]-NMC[6,​8,​10,​12]
PSAFM16-[25-1190/1]-F[5-36/1]-MMC[6,​8,​10,​12]-T[5-36/1]-NMS[10,​12,​14]
PSAFM16-[25-1190/1]-F[5-36/1]-MMS[10,​12,​14]-T[5-36/1]-N[6,​8,​10,​12]
PSAFM16-[25-1190/1]-F[5-36/1]-MMS[10,​12,​14]-T[5-36/1]-NMC[6,​8,​10,​12]
PSAFM16-[25-1190/1]-F[5-36/1]-MMS[10,​12,​14]-T[5-36/1]-NMS[10,​12,​14]
PSAFM18-[25-1190/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-T[5-48/1]-N[6,​8,​10,​12,​16]
PSAFM18-[25-1190/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-T[5-48/1]-NMC[6,​8,​10,​12,​15]
PSAFM18-[25-1190/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-T[5-48/1]-NMS[10,​12,​14]
PSAFM18-[25-1190/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15]-T[5-48/1]-N[6,​8,​10,​12,​16]
PSAFM18-[25-1190/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15]-T[5-48/1]-NMC[6,​8,​10,​12,​15]
PSAFM18-[25-1190/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15]-T[5-48/1]-NMS[10,​12,​14]
PSAFM18-[25-1190/1]-F[5-48/1]-MMS[10,​12,​14]-T[5-48/1]-N[6,​8,​10,​12,​16]
PSAFM18-[25-1190/1]-F[5-48/1]-MMS[10,​12,​14]-T[5-48/1]-NMC[6,​8,​10,​12,​15]
PSAFM18-[25-1190/1]-F[5-48/1]-MMS[10,​12,​14]-T[5-48/1]-NMS[10,​12,​14]
PSAFM20-[25-1190/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-T[5-48/1]-N[6,​8,​10,​12,​16]
PSAFM20-[25-1190/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-T[5-48/1]-NMC[6,​8,​10,​12,​15,​17]
PSAFM20-[25-1190/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-T[5-48/1]-NMS[10,​12,​14,​18]
PSAFM20-[25-1190/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15,​17]-T[5-48/1]-N[6,​8,​10,​12,​16]
PSAFM20-[25-1190/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15,​17]-T[5-48/1]-NMC[6,​8,​10,​12,​15,​17]
PSAFM20-[25-1190/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15,​17]-T[5-48/1]-NMS[10,​12,​14,​18]
PSAFM20-[25-1190/1]-F[5-48/1]-MMS[10,​12,​14,​18]-T[5-48/1]-N[6,​8,​10,​12,​16]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Shaft End Perpendicularity Material Heat Treated Surface Finish Shaft Fits Tolerance Length L
(mm)
Change to Fine Threads [MMC]
(mm)
Change to Fine Threads [MMS]
(mm)
Change to Fine Threads [NMC]
(mm)
Change to Fine Threads [NMS]
(mm)
Coarse Thread [M]
(mm)
F
(mm)
Coarse Tapped [N] Depth=Nx2
(mm)
T
(mm)
1 Piece(s)

10 Days or more

108Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 790----65 ~ 1865 ~ 18
1 Piece(s)

10 Days or more

108Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 790--6-65 ~ 18-5 ~ 18
1 Piece(s)

10 Days or more

108Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7906----5 ~ 1865 ~ 18
1 Piece(s)

10 Days or more

108Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7906-6--5 ~ 18-5 ~ 18
1 Piece(s)

10 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 790----6 ~ 85 ~ 246 ~ 85 ~ 24
1 Piece(s)

10 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 790--6 ~ 8-6 ~ 85 ~ 24-5 ~ 24
1 Piece(s)

10 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7906 ~ 8----5 ~ 246 ~ 85 ~ 24
1 Piece(s)

10 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7906 ~ 8-6 ~ 8--5 ~ 24-5 ~ 24
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 990----6 ~ 105 ~ 306 ~ 105 ~ 30
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 990--6 ~ 10-6 ~ 105 ~ 30-5 ~ 30
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 990---106 ~ 105 ~ 30-5 ~ 30
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9906 ~ 10----5 ~ 306 ~ 105 ~ 30
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9906 ~ 10-6 ~ 10--5 ~ 30-5 ~ 30
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9906 ~ 10--10-5 ~ 30-5 ~ 30
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 990-10---5 ~ 306 ~ 105 ~ 30
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 990-106 ~ 10--5 ~ 30-5 ~ 30
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 990-10-10-5 ~ 30-5 ~ 30
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 990----6 ~ 125 ~ 366 ~ 125 ~ 36
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 990--6 ~ 10-6 ~ 125 ~ 36-5 ~ 36
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 990---106 ~ 125 ~ 36-5 ~ 36
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9906 ~ 10----5 ~ 366 ~ 125 ~ 36
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9906 ~ 10-6 ~ 10--5 ~ 36-5 ~ 36
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9906 ~ 10--10-5 ~ 36-5 ~ 36
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 990-10---5 ~ 366 ~ 125 ~ 36
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 990-106 ~ 10--5 ~ 36-5 ~ 36
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 990-10-10-5 ~ 36-5 ~ 36
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 990----6 ~ 125 ~ 366 ~ 125 ~ 36
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 990--6 ~ 12-6 ~ 125 ~ 36-5 ~ 36
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 990---10 ~ 126 ~ 125 ~ 36-5 ~ 36
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9906 ~ 12----5 ~ 366 ~ 125 ~ 36
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9906 ~ 12-6 ~ 12--5 ~ 36-5 ~ 36
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9906 ~ 12--10 ~ 12-5 ~ 36-5 ~ 36
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 990-10 ~ 12---5 ~ 366 ~ 125 ~ 36
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 990-10 ~ 126 ~ 12--5 ~ 36-5 ~ 36
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 990-10 ~ 12-10 ~ 12-5 ~ 36-5 ~ 36
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1190----6 ~ 125 ~ 366 ~ 125 ~ 36
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1190--6 ~ 12-6 ~ 125 ~ 36-5 ~ 36
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1190---10 ~ 146 ~ 125 ~ 36-5 ~ 36
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11906 ~ 12----5 ~ 366 ~ 125 ~ 36
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11906 ~ 12-6 ~ 12--5 ~ 36-5 ~ 36
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11906 ~ 12--10 ~ 14-5 ~ 36-5 ~ 36
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1190-10 ~ 14---5 ~ 366 ~ 125 ~ 36
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1190-10 ~ 146 ~ 12--5 ~ 36-5 ~ 36
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1190-10 ~ 14-10 ~ 14-5 ~ 36-5 ~ 36
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1190----6 ~ 165 ~ 486 ~ 165 ~ 48
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1190--6 ~ 15-6 ~ 165 ~ 48-5 ~ 48
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1190---10 ~ 146 ~ 165 ~ 48-5 ~ 48
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11906 ~ 15----5 ~ 486 ~ 165 ~ 48
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11906 ~ 15-6 ~ 15--5 ~ 48-5 ~ 48
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11906 ~ 15--10 ~ 14-5 ~ 48-5 ~ 48
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1190-10 ~ 14---5 ~ 486 ~ 165 ~ 48
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1190-10 ~ 146 ~ 15--5 ~ 48-5 ~ 48
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1190-10 ~ 14-10 ~ 14-5 ~ 48-5 ~ 48
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1190----6 ~ 165 ~ 486 ~ 165 ~ 48
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1190--6 ~ 17-6 ~ 165 ~ 48-5 ~ 48
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1190---10 ~ 186 ~ 165 ~ 48-5 ~ 48
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11906 ~ 17----5 ~ 486 ~ 165 ~ 48
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11906 ~ 17-6 ~ 17--5 ~ 48-5 ~ 48
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11906 ~ 17--10 ~ 18-5 ~ 48-5 ~ 48
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 1190-10 ~ 18---5 ~ 486 ~ 165 ~ 48

Loading...

More Information

[ ! ]Annealing may lower hardness at shaft end machined areas (effective thread length + approx. 10mm). >> Click here
[ ! ]Circularity, Straightness, Perpendicularity Concentricity, Changes in Hardness >> Click here
[ ! ]Features of Low Temp. Black Chrome Plating >> Click here
 

Basic Information

Basic Shape Both Ends Stepped End Shape (Left) Threaded End Shape (Right) Threaded

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.