(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - Both ends threaded with wrench flat/ cross.

Precision Linear Shafts - Both ends threaded with wrench flat/ cross.
  • Lead Time Reduction

Case hardened stainless steel with low temp black chrome plating is added as new. [3/31/2023]
Both Ends Thread Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 6mm - 50mm
[Length range]25mm - 1496mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts - Both Ends Threaded with Wrench Flat - Precision Type:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
With Wrench FlatsWith Cross-Drilled Hole
Standard
D Tol. g6D Tol. h5D Tol. f8D Tol. g6D Tol. f8
SFAUSFUU-SFHM-52100 Bearing Steel EquivalentEffective Hardened Depth of
Induction Hardened >> Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
SSFAUSSFUU-SSFHM-SUS440C(13Cr) Stainless Steel Equivalent
PSFAUPSFUU-PSFHM-52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750~
Plating Thickness: 5µ or More
PSSFAUPSSFUU-PSSFHM-SUS440C(13Cr) Stainless Steel Equivalent
RSFAU--RSFHM-52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating
--PSFGU-PSGHM1045 Carbon Steel-Hard Chrome Plating
Plating Hardness: HV750~
Plating Thickness: 10µ or More
--PSSFGU--304 Stainless Steel

Specifications

Part Number-L-F-B-P-T-S-Q-H
SFHM15-300-F28-B16-P6-T17-S12-Q12-
 
H8
 
D Tol.
Dg6h5f8
6-0.004
-0.012
0
-0.005
-0.010
-0.028
8-0.005
-0.014
0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
0
-0.009
-0.020
-0.053
25
30
35-0.009
-0.025
0
-0.011
-0.025
-0.064
40
50
 
 
Coarse Thread Dimension
MPitch
30.5
40.7
50.8
61.0
81.25
101.5
121.75
162.0
202.5
243.0
303.5
Part Number1mm IncrementP, QWrench Flats DimensionsCross-Drilled Hole Dimensions(Y)Max.RC
TypeDLF, TB, SSCW1Hd
Standard Type

(With Wrench Flats)

(D Tolerance g6)SFAU
SSFAU

PSFAU
PSSFAU
RSFAU


(D Tolerance f8)PSFGU
PSSFGU

(D≤30, L≤500, Ymax≤800)
(D Tolerance h5)SFUU
SSFUU
PSFUU
PSSFUU
(With Cross-Drilled Hole)
8≤D≤30, L≤500
(D Tolerance g6)SFHM
SSFHM
PSFHM
PSSFHM
R
SFHM
(D Tolerance f8)
PSGHM
625~ 7962≤F≤Px5
2≤T≤Qx5
(When P≤6)
B≤F-2
(When P=8, 10)
B≤F-3
(When P≥12)
B≤F-5
(When Q≤6)
S≤T-2
(When Q=8, 10)
S≤T-3
(When Q≥12)
S≤T-5
(W/o Threads)
B=0
S=0
[ ! ]B · S≥Pitchx3
345        SC=1mm Increment

[ ! ]SC+1≤L
[ ! ]SC≥0
[ ! ]Details of Wrench Flats >> Click here
58H=1mm Increment
[ ! ]L≥H+d/2+2
[ ! ]H≥d/2+2
-6000.3 or Less0.5 or Less
825~ 9963456       73800
1025~ 996 4568      8800
1225~ 1196  56810     10101000
1325~ 1196  5681012    1141000
1525~ 1196  5681012    131000
1625~1196  5681012    141200
1825~1196  568101216   1661200
2025~1196   68101216   1712001.0 or Less
2525~1196    81012162024 2271200
3025~1496    81012162024 27151500
3525~1496     10121620243030-15000.5 or Less
4025~1496      121620243036201500
5025~1496       16202430411500

 

Alterations

Precision Linear Shafts - Both Ends Threaded with Wrench Flat - Precision Type:Related Image
Alteration Details >> Click here
For details, see Shaft Alteration Overview>> Click here
[ ! ]Please see Shaft Alteration Overview for details if provided. >> Click here
[ ! ]When selecting multiple alteration additions, the distance between machined areas should be greater than 2mm. >> Click here
[ ! ]Alterations may lower hardness. Please see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFAU6-[25-596/1]-F[2-42/1]-B[2-42/1]-P[3,​4,​5,​6]-T[2-42/1]-S[0-42/1]-Q[3,​4,​5,​6]-SC[0-592/1]
PSFAU6-[25-596/1]-F[2-42/1]-B[2-42/1]-P[3,​4,​5,​6]-T[2-42/1]-S[0-42/1]-QMC[3,​4,​5,​6]-SC[0-592/1]
PSFAU6-[25-596/1]-F[2-42/1]-B[2-42/1]-PMC[3,​4,​5,​6]-T[2-42/1]-S[0-42/1]-Q[3,​4,​5,​6]-SC[0-592/1]
PSFAU6-[25-596/1]-F[2-42/1]-B[2-42/1]-PMC[3,​4,​5,​6]-T[2-42/1]-S[0-42/1]-QMC[3,​4,​5,​6]-SC[0-592/1]
PSFAU8-[25-796/1]-F[2-56/1]-B[2-56/1]-P[3,​4,​5,​6,​8]-T[2-56/1]-S[0-56/1]-Q[3,​4,​5,​6,​8]-SC[0-592/1]
PSFAU8-[25-796/1]-F[2-56/1]-B[2-56/1]-P[3,​4,​5,​6,​8]-T[2-56/1]-S[0-56/1]-QMC[3,​4,​5,​6,​8]-SC[0-592/1]
PSFAU8-[25-796/1]-F[2-56/1]-B[2-56/1]-PMC[3,​4,​5,​6,​8]-T[2-56/1]-S[0-56/1]-Q[3,​4,​5,​6,​8]-SC[0-592/1]
PSFAU8-[25-796/1]-F[2-56/1]-B[2-56/1]-PMC[3,​4,​5,​6,​8]-T[2-56/1]-S[0-56/1]-QMC[3,​4,​5,​6,​8]-SC[0-592/1]
PSFAU10-[25-796/1]-F[2-70/1]-B[2-70/1]-P[4,​5,​6,​8,​10]-T[2-70/1]-S[0-70/1]-Q[4,​5,​6,​8,​10]-SC[0-792/1]
PSFAU10-[25-796/1]-F[2-70/1]-B[2-70/1]-P[4,​5,​6,​8,​10]-T[2-70/1]-S[0-70/1]-QMC[4,​5,​6,​8,​10]-SC[0-792/1]
PSFAU10-[25-796/1]-F[2-70/1]-B[2-70/1]-P[4,​5,​6,​8,​10]-T[2-70/1]-S[0-70/1]-QMS10-SC[0-792/1]
PSFAU10-[25-796/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8,​10]-T[2-70/1]-S[0-70/1]-Q[4,​5,​6,​8,​10]-SC[0-792/1]
PSFAU10-[25-796/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8,​10]-T[2-70/1]-S[0-70/1]-QMC[4,​5,​6,​8,​10]-SC[0-792/1]
PSFAU10-[25-796/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8,​10]-T[2-70/1]-S[0-70/1]-QMS10-SC[0-792/1]
PSFAU10-[25-796/1]-F[2-70/1]-B[2-70/1]-PMS10-T[2-70/1]-S[0-70/1]-Q[4,​5,​6,​8,​10]-SC[0-792/1]
PSFAU10-[25-796/1]-F[2-70/1]-B[2-70/1]-PMS10-T[2-70/1]-S[0-70/1]-QMC[4,​5,​6,​8,​10]-SC[0-792/1]
PSFAU10-[25-796/1]-F[2-70/1]-B[2-70/1]-PMS10-T[2-70/1]-S[0-70/1]-QMS10-SC[0-792/1]
PSFAU12-[25-996/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU12-[25-996/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU12-[25-996/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMS[10,​12]-SC[0-990/1]
PSFAU12-[25-996/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU12-[25-996/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU12-[25-996/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMS[10,​12]-SC[0-990/1]
PSFAU12-[25-996/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU12-[25-996/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU12-[25-996/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-84/1]-QMS[10,​12]-SC[0-990/1]
PSFAU13-[25-996/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU13-[25-996/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU13-[25-996/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMS[10,​12]-SC[0-990/1]
PSFAU13-[25-996/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU13-[25-996/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU13-[25-996/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]-T[2-84/1]-S[0-84/1]-QMS[10,​12]-SC[0-990/1]
PSFAU13-[25-996/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU13-[25-996/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU13-[25-996/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-84/1]-QMS[10,​12]-SC[0-990/1]
PSFAU15-[25-996/1]-F[2-84/1]-B[2-112/1]-P[5,​6,​8,​10,​12,​16]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU15-[25-996/1]-F[2-84/1]-B[2-112/1]-P[5,​6,​8,​10,​12,​16]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12,​15]-SC[0-990/1]
PSFAU15-[25-996/1]-F[2-84/1]-B[2-112/1]-P[5,​6,​8,​10,​12,​16]-T[2-84/1]-S[0-84/1]-QMS[10,​12,​14]-SC[0-990/1]
PSFAU15-[25-996/1]-F[2-84/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12,​15]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU15-[25-996/1]-F[2-84/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12,​15]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12,​15]-SC[0-990/1]
PSFAU15-[25-996/1]-F[2-84/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12,​15]-T[2-84/1]-S[0-84/1]-QMS[10,​12,​14]-SC[0-990/1]
PSFAU15-[25-996/1]-F[2-84/1]-B[2-112/1]-PMS[10,​12,​14]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAU15-[25-996/1]-F[2-84/1]-B[2-112/1]-PMS[10,​12,​14]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10,​12,​15]-SC[0-990/1]
PSFAU15-[25-996/1]-F[2-84/1]-B[2-112/1]-PMS[10,​12,​14]-T[2-84/1]-S[0-84/1]-QMS[10,​12,​14]-SC[0-990/1]
PSFAU16-[25-1196/1]-F[2-112/1]-B[2-112/1]-P[5,​6,​8,​10,​12,​16]-T[2-112/1]-S[0-112/1]-Q[5,​6,​8,​10,​12,​16]-SC[0-1190/1]
PSFAU16-[25-1196/1]-F[2-112/1]-B[2-112/1]-P[5,​6,​8,​10,​12,​16]-T[2-112/1]-S[0-112/1]-QMC[5,​6,​8,​10,​12,​15]-SC[0-1190/1]
PSFAU16-[25-1196/1]-F[2-112/1]-B[2-112/1]-P[5,​6,​8,​10,​12,​16]-T[2-112/1]-S[0-112/1]-QMS[10,​12,​14]-SC[0-1190/1]
PSFAU16-[25-1196/1]-F[2-112/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12,​15]-T[2-112/1]-S[0-112/1]-Q[5,​6,​8,​10,​12,​16]-SC[0-1190/1]
PSFAU16-[25-1196/1]-F[2-112/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12,​15]-T[2-112/1]-S[0-112/1]-QMC[5,​6,​8,​10,​12,​15]-SC[0-1190/1]
PSFAU16-[25-1196/1]-F[2-112/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12,​15]-T[2-112/1]-S[0-112/1]-QMS[10,​12,​14]-SC[0-1190/1]
PSFAU16-[25-1196/1]-F[2-112/1]-B[2-112/1]-PMS[10,​12,​14]-T[2-112/1]-S[0-112/1]-Q[5,​6,​8,​10,​12,​16]-SC[0-1190/1]
PSFAU16-[25-1196/1]-F[2-112/1]-B[2-112/1]-PMS[10,​12,​14]-T[2-112/1]-S[0-112/1]-QMC[5,​6,​8,​10,​12,​15]-SC[0-1190/1]
PSFAU16-[25-1196/1]-F[2-112/1]-B[2-112/1]-PMS[10,​12,​14]-T[2-112/1]-S[0-112/1]-QMS[10,​12,​14]-SC[0-1190/1]
PSFAU18-[25-1196/1]-F[2-112/1]-B[2-112/1]-P[5,​6,​8,​10,​12,​16]-T[2-112/1]-S[0-112/1]-Q[5,​6,​8,​10,​12,​16]-SC[0-1190/1]
PSFAU18-[25-1196/1]-F[2-112/1]-B[2-112/1]-P[5,​6,​8,​10,​12,​16]-T[2-112/1]-S[0-112/1]-QMC[5,​6,​8,​10,​12,​15,​17]-SC[0-1190/1]
PSFAU18-[25-1196/1]-F[2-112/1]-B[2-112/1]-P[5,​6,​8,​10,​12,​16]-T[2-112/1]-S[0-112/1]-QMS[10,​12,​14,​18]-SC[0-1190/1]
PSFAU18-[25-1196/1]-F[2-112/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12,​15,​17]-T[2-112/1]-S[0-112/1]-Q[5,​6,​8,​10,​12,​16]-SC[0-1190/1]
PSFAU18-[25-1196/1]-F[2-112/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12,​15,​17]-T[2-112/1]-S[0-112/1]-QMC[5,​6,​8,​10,​12,​15,​17]-SC[0-1190/1]
PSFAU18-[25-1196/1]-F[2-112/1]-B[2-112/1]-PMC[5,​6,​8,​10,​12,​15,​17]-T[2-112/1]-S[0-112/1]-QMS[10,​12,​14,​18]-SC[0-1190/1]
PSFAU18-[25-1196/1]-F[2-112/1]-B[2-112/1]-PMS[10,​12,​14]-T[2-112/1]-S[0-112/1]-Q[5,​6,​8,​10,​12,​16]-SC[0-1190/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Heat Treated Surface Finish Shaft Fits Tolerance Length L
(mm)
Tightening Tool Type B
(mm)
F
(mm)
H
(mm)
S
(mm)
SC
(mm)
T
(mm)
Thread (Coarse) [P]
(mm)
Thread (Coarse) [Q]
(mm)
Thread (Fine) [PMS]
(mm)
Thread (Fine) [QMS]
(mm)
Thread (Super-Fine) [PMC]
(mm)
Thread (Super-Fine) [QMC]
(mm)
1 Piece(s)

10 Days or more

106[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 596With Wrench Flats0 ~ 422 ~ 42-0 ~ 420 ~ 5922 ~ 423 ~ 63 ~ 6----
1 Piece(s)

10 Days or more

106[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 596With Wrench Flats0 ~ 422 ~ 42-0 ~ 420 ~ 5922 ~ 423 ~ 6----3 ~ 6
1 Piece(s)

10 Days or more

106[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 596With Wrench Flats0 ~ 422 ~ 42-0 ~ 420 ~ 5922 ~ 42-3 ~ 6--3 ~ 6-
1 Piece(s)

10 Days or more

106[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 596With Wrench Flats0 ~ 422 ~ 42-0 ~ 420 ~ 5922 ~ 42----3 ~ 63 ~ 6
1 Piece(s)

10 Days or more

108[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 796With Wrench Flats0 ~ 562 ~ 56-0 ~ 560 ~ 5922 ~ 563 ~ 83 ~ 8----
1 Piece(s)

10 Days or more

108[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 796With Wrench Flats0 ~ 562 ~ 56-0 ~ 560 ~ 5922 ~ 563 ~ 8----3 ~ 8
1 Piece(s)

10 Days or more

108[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 796With Wrench Flats0 ~ 562 ~ 56-0 ~ 560 ~ 5922 ~ 56-3 ~ 8--3 ~ 8-
1 Piece(s)

10 Days or more

108[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 796With Wrench Flats0 ~ 562 ~ 56-0 ~ 560 ~ 5922 ~ 56----3 ~ 83 ~ 8
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 796With Wrench Flats0 ~ 702 ~ 70-0 ~ 700 ~ 7922 ~ 704 ~ 104 ~ 10----
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 796With Wrench Flats0 ~ 702 ~ 70-0 ~ 700 ~ 7922 ~ 704 ~ 10----4 ~ 10
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 796With Wrench Flats0 ~ 702 ~ 70-0 ~ 700 ~ 7922 ~ 704 ~ 10--10--
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 796With Wrench Flats0 ~ 702 ~ 70-0 ~ 700 ~ 7922 ~ 70-4 ~ 10--4 ~ 10-
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 796With Wrench Flats0 ~ 702 ~ 70-0 ~ 700 ~ 7922 ~ 70----4 ~ 104 ~ 10
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 796With Wrench Flats0 ~ 702 ~ 70-0 ~ 700 ~ 7922 ~ 70---104 ~ 10-
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 796With Wrench Flats0 ~ 702 ~ 70-0 ~ 700 ~ 7922 ~ 70-4 ~ 1010---
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 796With Wrench Flats0 ~ 702 ~ 70-0 ~ 700 ~ 7922 ~ 70--10--4 ~ 10
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 796With Wrench Flats0 ~ 702 ~ 70-0 ~ 700 ~ 7922 ~ 70--1010--
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 842 ~ 84-0 ~ 840 ~ 9902 ~ 845 ~ 125 ~ 12----
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 842 ~ 84-0 ~ 840 ~ 9902 ~ 845 ~ 12----5 ~ 12
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 842 ~ 84-0 ~ 840 ~ 9902 ~ 845 ~ 12--10 ~ 12--
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 842 ~ 84-0 ~ 840 ~ 9902 ~ 84-5 ~ 12--5 ~ 12-
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 842 ~ 84-0 ~ 840 ~ 9902 ~ 84----5 ~ 125 ~ 12
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 842 ~ 84-0 ~ 840 ~ 9902 ~ 84---10 ~ 125 ~ 12-
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 842 ~ 84-0 ~ 840 ~ 9902 ~ 84-5 ~ 1210 ~ 12---
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 842 ~ 84-0 ~ 840 ~ 9902 ~ 84--10 ~ 12--5 ~ 12
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 842 ~ 84-0 ~ 840 ~ 9902 ~ 84--10 ~ 1210 ~ 12--
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 842 ~ 84-0 ~ 840 ~ 9902 ~ 845 ~ 125 ~ 12----
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 842 ~ 84-0 ~ 840 ~ 9902 ~ 845 ~ 12----5 ~ 12
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 842 ~ 84-0 ~ 840 ~ 9902 ~ 845 ~ 12--10 ~ 12--
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 842 ~ 84-0 ~ 840 ~ 9902 ~ 84-5 ~ 12--5 ~ 12-
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 842 ~ 84-0 ~ 840 ~ 9902 ~ 84----5 ~ 125 ~ 12
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 842 ~ 84-0 ~ 840 ~ 9902 ~ 84---10 ~ 125 ~ 12-
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 842 ~ 84-0 ~ 840 ~ 9902 ~ 84-5 ~ 1210 ~ 12---
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 842 ~ 84-0 ~ 840 ~ 9902 ~ 84--10 ~ 12--5 ~ 12
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 842 ~ 84-0 ~ 840 ~ 9902 ~ 84--10 ~ 1210 ~ 12--
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 1122 ~ 84-0 ~ 840 ~ 9902 ~ 845 ~ 165 ~ 12----
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 1122 ~ 84-0 ~ 840 ~ 9902 ~ 845 ~ 16----5 ~ 15
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 1122 ~ 84-0 ~ 840 ~ 9902 ~ 845 ~ 16--10 ~ 14--
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 1122 ~ 84-0 ~ 840 ~ 9902 ~ 84-5 ~ 12--5 ~ 15-
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 1122 ~ 84-0 ~ 840 ~ 9902 ~ 84----5 ~ 155 ~ 15
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 1122 ~ 84-0 ~ 840 ~ 9902 ~ 84---10 ~ 145 ~ 15-
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 1122 ~ 84-0 ~ 840 ~ 9902 ~ 84-5 ~ 1210 ~ 14---
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 1122 ~ 84-0 ~ 840 ~ 9902 ~ 84--10 ~ 14--5 ~ 15
1 Piece(s)

10 Days or more

1015[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 996With Wrench Flats0 ~ 1122 ~ 84-0 ~ 840 ~ 9902 ~ 84--10 ~ 1410 ~ 14--
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1196With Wrench Flats0 ~ 1122 ~ 112-0 ~ 1120 ~ 11902 ~ 1125 ~ 165 ~ 16----
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1196With Wrench Flats0 ~ 1122 ~ 112-0 ~ 1120 ~ 11902 ~ 1125 ~ 16----5 ~ 15
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1196With Wrench Flats0 ~ 1122 ~ 112-0 ~ 1120 ~ 11902 ~ 1125 ~ 16--10 ~ 14--
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1196With Wrench Flats0 ~ 1122 ~ 112-0 ~ 1120 ~ 11902 ~ 112-5 ~ 16--5 ~ 15-
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1196With Wrench Flats0 ~ 1122 ~ 112-0 ~ 1120 ~ 11902 ~ 112----5 ~ 155 ~ 15
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1196With Wrench Flats0 ~ 1122 ~ 112-0 ~ 1120 ~ 11902 ~ 112---10 ~ 145 ~ 15-
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1196With Wrench Flats0 ~ 1122 ~ 112-0 ~ 1120 ~ 11902 ~ 112-5 ~ 1610 ~ 14---
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1196With Wrench Flats0 ~ 1122 ~ 112-0 ~ 1120 ~ 11902 ~ 112--10 ~ 14--5 ~ 15
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1196With Wrench Flats0 ~ 1122 ~ 112-0 ~ 1120 ~ 11902 ~ 112--10 ~ 1410 ~ 14--
1 Piece(s)

10 Days or more

1018[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1196With Wrench Flats0 ~ 1122 ~ 112-0 ~ 1120 ~ 11902 ~ 1125 ~ 165 ~ 16----
1 Piece(s)

10 Days or more

1018[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1196With Wrench Flats0 ~ 1122 ~ 112-0 ~ 1120 ~ 11902 ~ 1125 ~ 16----5 ~ 17
1 Piece(s)

10 Days or more

1018[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1196With Wrench Flats0 ~ 1122 ~ 112-0 ~ 1120 ~ 11902 ~ 1125 ~ 16--10 ~ 18--
1 Piece(s)

10 Days or more

1018[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1196With Wrench Flats0 ~ 1122 ~ 112-0 ~ 1120 ~ 11902 ~ 112-5 ~ 16--5 ~ 17-
1 Piece(s)

10 Days or more

1018[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1196With Wrench Flats0 ~ 1122 ~ 112-0 ~ 1120 ~ 11902 ~ 112----5 ~ 175 ~ 17
1 Piece(s)

10 Days or more

1018[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1196With Wrench Flats0 ~ 1122 ~ 112-0 ~ 1120 ~ 11902 ~ 112---10 ~ 185 ~ 17-
1 Piece(s)

10 Days or more

1018[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1196With Wrench Flats0 ~ 1122 ~ 112-0 ~ 1120 ~ 11902 ~ 112-5 ~ 1610 ~ 14---

Loading...

More Information

[ ! ]Annealing may lower hardness at wrench flats, cross-drilled hole and shaft end machined areas (effective thread length + approx. 10mm).>> Click here
[ ! ]Cross-drilled hole areas may be out of O.D. tolerances due to annealing-induced deformation.
[ ! ]Circularity, Straightness, Perpendicularity
Concentricity, Changes in Hardness >> Click here
[ ! ]Features of Low Temp. Black Chrome Plating >> Click here

Example

Precision Linear Shafts - Both Ends Threaded with Wrench Flat - Precision Type:Related Image
 

Basic Information

Basic Shape Both Ends Stepped End Shape (Left) Threaded End Shape (Right) Threaded
Shaft End Perpendicularity Perpendicularity (0.2)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.