(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - One end threaded, undercut, wrench flat/ cross drilled hole.

Precision Linear Shafts - One end threaded, undercut, wrench flat/ cross drilled hole.
  • Lead Time Reduction

Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
One Ends Thread Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 8mm - 50mm
[Length range]25mm - 1495mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts - One End Threaded with Undercut and Wrench Flat -Precision Type:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
With Wrench FlatsWith Cross-Drilled Hole
Precision TypeStandard
D Tol. g6D Tol. g6D Tol. h5D Tol. f8D Tol. g6D Tol. f8
VAFSSAFSSFSU-SFHS-52100 Bearing Steel EquivalentEffective Hardened Depth of
Induction Hardened >>Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC ~
-
VSAFSSSAFSSSFSU-SSHFS-SUS440C(13Cr) Stainless Steel Equivalent
VPAFSPSAFSPSFSU-PSHFS-52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 5µ or More
VPSAFSPSSAFSPSSFSU-PSSHFS-SUS440C(13Cr) Stainless Steel Equivalent
VRFSRSAFS--RSHFS-52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating
---PSAGS-PSHGS1045 Carbon Steel-Hard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 10µ or More
---PSSAGS--304 Stainless Steel

Specifications

Part Number-L-F-M-SC-H
VAFS13-200-F20-M10-SC10  
SAFS13-800-F23-M10    
SSHFS20-450-F28-M12  -H15
D Tol.
Dg6h5f8
8-0.005
-0.014
0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
0
-0.009
-0.020
-0.053
25
30
35-0.009
-0.025
0
-0.011
-0.025
-0.064
40
50
Part Number1mm IncrementSelectionWrench Flats Dimensions(Y)
Max.
C
TypeDLFM (Coarse Thread)SCW1
Precision Type

(With Wrench Flats)
(D Tolerance g6)
VAFS
VSAFS

VPAFS
VPSAFS
VRFS
825~2955≤F≤Mx3





[ ! ]F-(g)≥Pitchx3
6      SC=1mm Increment

[ ! ]SC+1≤L
[ ! ]SC≥0

[ ! ]Details of Wrench Flats >> Click here
783000.5 or Less
1025~34568     8350
1225~3456810    1010350
1325~3456810    11350
1525~345681012   13350
1625~345681012   14350
1825~34568101216  16350
2025~44568101216  174501.0 or Less
2525~445 810121620 22450
3025~445 810121620242715450
Shaft ends may have centering holes.
 
Coarse Thread Details
MPitchMCUndercut (g)
61.04.4
(4.2)
2
81.256.03
101.57.7
121.759.44
162.013.0
202.516.45
243.019.6
303.525.0
MC dimensions in ( ) are for Precision Type M6.
 
Part Number1mm IncrementSelectionWrench Flats DimensionsCross-Drilled Hole Dimensions(Y)Max.C
TypeDLFM (Coarse Thread)SCW1Hd
Standard Type

(With Wrench Flats)
(D Tolerance g6)
SAFS
SSAFS

PSAFS
PS
SAFS
RSAFS
(D≤30, L≤500)
(D Tolerance f8)
PSAGS
PSSAGS
(D Tolerance h5)
SFSU
SSFSU
PSFSU
PSSFSU
(With Cross-Drilled Hole) D≤30, L≤500
(D Tolerance g6)
SFHS
SSHFS
PSHFS
PSSHFS

RSHFS

(D Tolerance f8)
PSHGS
825~9955≤F≤Mx3






[ ! ]F-(g)≥Pitchx3
6       SC=1mm Increment

[ ! ]SC+1≤L
[ ! ]SC≥0

[ ! ]Details of Wrench Flats >> Click here
78H=1mm Increment
[ ! ]L≥H+d/2+2
[ ! ]H≥d/2+2
38000.5 or Less
1025~99568      8800
1225~11956810     10101000
1325~1195681012    1141000
1525~1195681012    131000
1625~1195681012    141200
1825~119568101216   1661200
2025~119568101216   1712001.0 or Less
2525~1195 81012162024 2271200
3025~1495 81012162024 27151500
3525~1495  10121620243030-1500
4025~1495   121620243036201500
5025~1495    16202430411500

Alterations

Precision Linear Shafts - One End Threaded with Undercut and Wrench Flat -Precision Type:Related Image
Alteration Details >> Click here
For details, see Shaft Alteration Overview >> Click here
[ ! ]Please see Shaft Alteration Overview for details if provided. >> Click here
[ ! ]When selecting multiple alteration additions, the distance between machined areas should be greater than 2mm. >> Click here
[ ! ]Alterations may lower hardness. Please see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSAFS8-[25-795/1]-F[5-18/1]-M6-SC[0-787/1]
PSAFS8-[25-795/1]-F[5-18/1]-MMC6-SC[0-787/1]
PSAFS10-[25-795/1]-F[5-24/1]-M[6,​8]-SC[0-787/1]
PSAFS10-[25-795/1]-F[5-24/1]-MMC[6,​8]-SC[0-787/1]
PSAFS12-[25-995/1]-F[5-30/1]-M[6,​8,​10]-SC[0-985/1]
PSAFS12-[25-995/1]-F[5-30/1]-MMC[6,​8,​10]-SC[0-985/1]
PSAFS12-[25-995/1]-F[5-30/1]-MMS10-SC[0-985/1]
PSAFS13-[25-995/1]-F[5-36/1]-M[6,​8,​10,​12]-SC[0-985/1]
PSAFS13-[25-995/1]-F[5-36/1]-MMC[6,​8,​10]-SC[0-985/1]
PSAFS13-[25-995/1]-F[5-36/1]-MMS10-SC[0-985/1]
PSAFS15-[25-995/1]-F[5-36/1]-M[6,​8,​10,​12]-SC[0-985/1]
PSAFS15-[25-995/1]-F[5-36/1]-MMC[6,​8,​10,​12]-SC[0-985/1]
PSAFS15-[25-995/1]-F[5-36/1]-MMS[10,​12]-SC[0-985/1]
PSAFS16-[25-1195/1]-F[5-36/1]-M[6,​8,​10,​12]-SC[0-1185/1]
PSAFS16-[25-1195/1]-F[5-36/1]-MMC[6,​8,​10,​12]-SC[0-1185/1]
PSAFS16-[25-1195/1]-F[5-36/1]-MMS[10,​12]-SC[0-1185/1]
PSAFS18-[25-1195/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-SC[0-1185/1]
PSAFS18-[25-1195/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15]-SC[0-1185/1]
PSAFS18-[25-1195/1]-F[5-48/1]-MMS[10,​12,​14]-SC[0-1185/1]
PSAFS20-[25-1195/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-SC[0-1185/1]
PSAFS20-[25-1195/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15,​17]-SC[0-1185/1]
PSAFS20-[25-1195/1]-F[5-48/1]-MMS[10,​12,​14,​18]-SC[0-1185/1]
PSAFS25-[25-1195/1]-F[5-72/1]-M[8,​10,​12,​16,​20,​24]-SC[0-1185/1]
PSAFS25-[25-1195/1]-F[5-72/1]-MMC[8,​10,​12,​15,​17,​20]-SC[0-1185/1]
PSAFS25-[25-1195/1]-F[5-72/1]-MMS[10,​12,​14,​18]-SC[0-1185/1]
PSAFS30-[25-1495/1]-F[5-72/1]-M[8,​10,​12,​16,​20,​24]-SC[0-1480/1]
PSAFS30-[25-1495/1]-F[5-72/1]-MMC[8,​10,​12,​15,​17,​20,​25]-SC[0-1480/1]
PSAFS30-[25-1495/1]-F[5-72/1]-MMS[10,​12,​14,​18]-SC[0-1480/1]
PSAFS35-[25-1495/1]-F[5-90/1]-M[10,​12,​16,​20,​24,​30]-SC[0-1480/1]
PSAFS35-[25-1495/1]-F[5-90/1]-MMC[10,​12,​15,​17,​20,​25,​30]-SC[0-1480/1]
PSAFS35-[25-1495/1]-F[5-90/1]-MMS[10,​12,​14,​18]-SC[0-1480/1]
PSAFS40-[25-1495/1]-F[5-90/1]-M[12,​16,​20,​24,​30]-SC[0-1475/1]
PSAFS40-[25-1495/1]-F[5-90/1]-MMC[12,​15,​17,​20,​25,​30]-SC[0-1475/1]
PSAFS40-[25-1495/1]-F[5-90/1]-MMS[12,​14,​18]-SC[0-1475/1]
PSAFS50-[25-1495/1]-F[5-90/1]-M[16,​20,​24,​30]-SC[0-1475/1]
PSAFS50-[25-1495/1]-F[5-90/1]-MMC[15,​17,​20,​25,​30]-SC[0-1475/1]
PSAFS50-[25-1495/1]-F[5-90/1]-MMS[14,​18]-SC[0-1475/1]
PSAGS8-[25-795/1]-F[5-18/1]-M6-SC[0-787/1]
PSAGS8-[25-795/1]-F[5-18/1]-MMC6-SC[0-787/1]
PSAGS10-[25-795/1]-F[5-24/1]-M[6,​8]-SC[0-787/1]
PSAGS10-[25-795/1]-F[5-24/1]-MMC[6,​8]-SC[0-787/1]
PSAGS12-[25-995/1]-F[5-30/1]-M[6,​8,​10]-SC[0-985/1]
PSAGS12-[25-995/1]-F[5-30/1]-MMC[6,​8,​10]-SC[0-985/1]
PSAGS12-[25-995/1]-F[5-30/1]-MMS10-SC[0-985/1]
PSAGS13-[25-995/1]-F[5-36/1]-M[6,​8,​10,​12]-SC[0-985/1]
PSAGS13-[25-995/1]-F[5-36/1]-MMC[6,​8,​10]-SC[0-985/1]
PSAGS13-[25-995/1]-F[5-36/1]-MMS10-SC[0-985/1]
PSAGS15-[25-995/1]-F[5-36/1]-M[6,​8,​10,​12]-SC[0-985/1]
PSAGS15-[25-995/1]-F[5-36/1]-MMC[6,​8,​10,​12]-SC[0-985/1]
PSAGS15-[25-995/1]-F[5-36/1]-MMS[10,​12]-SC[0-985/1]
PSAGS16-[25-1195/1]-F[5-36/1]-M[6,​8,​10,​12]-SC[0-1185/1]
PSAGS16-[25-1195/1]-F[5-36/1]-MMC[6,​8,​10,​12]-SC[0-1185/1]
PSAGS16-[25-1195/1]-F[5-36/1]-MMS[10,​12]-SC[0-1185/1]
PSAGS18-[25-1195/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-SC[0-1185/1]
PSAGS18-[25-1195/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15]-SC[0-1185/1]
PSAGS18-[25-1195/1]-F[5-48/1]-MMS[10,​12,​14]-SC[0-1185/1]
PSAGS20-[25-1195/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-SC[0-1185/1]
PSAGS20-[25-1195/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15,​17]-SC[0-1185/1]
PSAGS20-[25-1195/1]-F[5-48/1]-MMS[10,​12,​14,​18]-SC[0-1185/1]
PSAGS25-[25-1195/1]-F[5-72/1]-M[8,​10,​12,​16,​20,​24]-SC[0-1185/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Shaft End Perpendicularity Material Heat Treated Surface Finish Shaft Fits Tolerance Length L
(mm)
Tightening Tool Type Coarse Thread [M]
(mm)
Change to Fine Threads [MMC]
(mm)
Change to Fine Threads [MMS]
(mm)
F
(mm)
H
(mm)
SC
(mm)
1 Piece(s)

11 Days or more

108Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 795With Wrench Flats6--5 ~ 18-0 ~ 787
1 Piece(s)

11 Days or more

108Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 795With Wrench Flats-6-5 ~ 18-0 ~ 787
1 Piece(s)

11 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 795With Wrench Flats6 ~ 8--5 ~ 24-0 ~ 787
1 Piece(s)

11 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 795With Wrench Flats-6 ~ 8-5 ~ 24-0 ~ 787
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 995With Wrench Flats6 ~ 10--5 ~ 30-0 ~ 985
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 995With Wrench Flats-6 ~ 10-5 ~ 30-0 ~ 985
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 995With Wrench Flats--105 ~ 30-0 ~ 985
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 995With Wrench Flats6 ~ 12--5 ~ 36-0 ~ 985
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 995With Wrench Flats-6 ~ 10-5 ~ 36-0 ~ 985
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 995With Wrench Flats--105 ~ 36-0 ~ 985
1 Piece(s)

11 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 995With Wrench Flats6 ~ 12--5 ~ 36-0 ~ 985
1 Piece(s)

11 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 995With Wrench Flats-6 ~ 12-5 ~ 36-0 ~ 985
1 Piece(s)

11 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 995With Wrench Flats--10 ~ 125 ~ 36-0 ~ 985
1 Piece(s)

11 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1195With Wrench Flats6 ~ 12--5 ~ 36-0 ~ 1185
1 Piece(s)

11 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1195With Wrench Flats-6 ~ 12-5 ~ 36-0 ~ 1185
1 Piece(s)

11 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1195With Wrench Flats--10 ~ 125 ~ 36-0 ~ 1185
1 Piece(s)

11 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1195With Wrench Flats6 ~ 16--5 ~ 48-0 ~ 1185
1 Piece(s)

11 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1195With Wrench Flats-6 ~ 15-5 ~ 48-0 ~ 1185
1 Piece(s)

11 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1195With Wrench Flats--10 ~ 145 ~ 48-0 ~ 1185
1 Piece(s)

11 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1195With Wrench Flats6 ~ 16--5 ~ 48-0 ~ 1185
1 Piece(s)

11 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1195With Wrench Flats-6 ~ 17-5 ~ 48-0 ~ 1185
1 Piece(s)

11 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1195With Wrench Flats--10 ~ 185 ~ 48-0 ~ 1185
1 Piece(s)

11 Days or more

1025Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1195With Wrench Flats8 ~ 24--5 ~ 72-0 ~ 1185
1 Piece(s)

11 Days or more

1025Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1195With Wrench Flats-8 ~ 20-5 ~ 72-0 ~ 1185
1 Piece(s)

11 Days or more

1025Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1195With Wrench Flats--10 ~ 185 ~ 72-0 ~ 1185
1 Piece(s)

11 Days or more

1030Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1495With Wrench Flats8 ~ 24--5 ~ 72-0 ~ 1480
1 Piece(s)

11 Days or more

1030Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1495With Wrench Flats-8 ~ 25-5 ~ 72-0 ~ 1480
1 Piece(s)

11 Days or more

1030Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1495With Wrench Flats--10 ~ 185 ~ 72-0 ~ 1480
1 Piece(s)

11 Days or more

1035Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1495With Wrench Flats10 ~ 30--5 ~ 90-0 ~ 1480
1 Piece(s)

11 Days or more

1035Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1495With Wrench Flats-10 ~ 30-5 ~ 90-0 ~ 1480
1 Piece(s)

11 Days or more

1035Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1495With Wrench Flats--10 ~ 185 ~ 90-0 ~ 1480
1 Piece(s)

11 Days or more

1040Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1495With Wrench Flats12 ~ 30--5 ~ 90-0 ~ 1475
1 Piece(s)

11 Days or more

1040Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1495With Wrench Flats-12 ~ 30-5 ~ 90-0 ~ 1475
1 Piece(s)

11 Days or more

1040Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1495With Wrench Flats--12 ~ 185 ~ 90-0 ~ 1475
1 Piece(s)

11 Days or more

1050Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1495With Wrench Flats16 ~ 30--5 ~ 90-0 ~ 1475
1 Piece(s)

11 Days or more

1050Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1495With Wrench Flats-15 ~ 30-5 ~ 90-0 ~ 1475
1 Piece(s)

11 Days or more

1050Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1495With Wrench Flats--14 ~ 185 ~ 90-0 ~ 1475
1 Piece(s)

11 Days or more

108Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 795With Wrench Flats6--5 ~ 18-0 ~ 787
1 Piece(s)

11 Days or more

108Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 795With Wrench Flats-6-5 ~ 18-0 ~ 787
1 Piece(s)

11 Days or more

1010Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 795With Wrench Flats6 ~ 8--5 ~ 24-0 ~ 787
1 Piece(s)

11 Days or more

1010Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 795With Wrench Flats-6 ~ 8-5 ~ 24-0 ~ 787
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 995With Wrench Flats6 ~ 10--5 ~ 30-0 ~ 985
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 995With Wrench Flats-6 ~ 10-5 ~ 30-0 ~ 985
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 995With Wrench Flats--105 ~ 30-0 ~ 985
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 995With Wrench Flats6 ~ 12--5 ~ 36-0 ~ 985
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 995With Wrench Flats-6 ~ 10-5 ~ 36-0 ~ 985
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 995With Wrench Flats--105 ~ 36-0 ~ 985
1 Piece(s)

11 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 995With Wrench Flats6 ~ 12--5 ~ 36-0 ~ 985
1 Piece(s)

11 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 995With Wrench Flats-6 ~ 12-5 ~ 36-0 ~ 985
1 Piece(s)

11 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 995With Wrench Flats--10 ~ 125 ~ 36-0 ~ 985
1 Piece(s)

11 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1195With Wrench Flats6 ~ 12--5 ~ 36-0 ~ 1185
1 Piece(s)

11 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1195With Wrench Flats-6 ~ 12-5 ~ 36-0 ~ 1185
1 Piece(s)

11 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1195With Wrench Flats--10 ~ 125 ~ 36-0 ~ 1185
1 Piece(s)

11 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1195With Wrench Flats6 ~ 16--5 ~ 48-0 ~ 1185
1 Piece(s)

11 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1195With Wrench Flats-6 ~ 15-5 ~ 48-0 ~ 1185
1 Piece(s)

11 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1195With Wrench Flats--10 ~ 145 ~ 48-0 ~ 1185
1 Piece(s)

11 Days or more

1020Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1195With Wrench Flats6 ~ 16--5 ~ 48-0 ~ 1185
1 Piece(s)

11 Days or more

1020Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1195With Wrench Flats-6 ~ 17-5 ~ 48-0 ~ 1185
1 Piece(s)

11 Days or more

1020Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1195With Wrench Flats--10 ~ 185 ~ 48-0 ~ 1185
1 Piece(s)

11 Days or more

1025Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1195With Wrench Flats8 ~ 24--5 ~ 72-0 ~ 1185

Loading...

More Information

[ ! ]Annealing may lower hardness at wrench flats, cross-drilled hole and shaft end machined areas (effective thread length + approx. 10mm).>> Click here
[ ! ]Cross-drilled hole areas may be out of O.D. tolerances due to annealing-induced deformation.
[ ! ]Circularity, Straightness, Perpendicularity Concentricity, Changes in Hardness >> Click here
[ ! ]Features of Low Temp. Black Chrome Plating >> Click here

Example

Precision Linear Shafts - One End Threaded with Undercut and Wrench Flat -Precision Type:Related Image
 

Basic Information

Basic Shape One End Stepped End Shape (Left) Threaded End Shape (Right) No Machining

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.