(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - One end threaded, wrench flat / cross.

Precision Linear Shafts - One end threaded, wrench flat / cross.
  • Lead Time Reduction

Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
One Ends Thread Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 6mm - 50mm
[Length range]25mm - 1498mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts - One End Threaded with Wrench Flat - Precision Type:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
With Wrench FlatsWith Cross-Drilled Hole
Precision TypeStandard
D Tol. g6D Tol. g6D Tol. h5D Tol. f8D Tol. g6D Tol. f8
VFBSSFASSFUS-SFHN-SUJ2Effective Hardened Depth of Induction Hardening >> Click here
SUJ 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
VSFBSSSFASSSFUS-SSFHN-SUS440C(13Cr) Stainless Steel Equivalent
VPFBSPSFASPSFUS-PSFHN-SUJ2Hard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 5µ or More
VPSFBSPSSFASPSSFUS-PSSFHN-SUS440C(13Cr) Stainless Steel Equivalent
VRBSRSFAS--RSFHN-SUJ2Low Temp. Black Chrome Plating
---PSFGS-PSGHNS45C-Hard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 10µ or More
---PSSFGS--SUS304

Specifications

Part Number-L-F-B-P-SC-H
VFBS12-200-F20-B15-P8-SC5  
SFHN18-450-F40-B25-P12  -H10
D Tol.
Dg6h5f8
6-0.004
-0.012
0
-0.005
-0.010
-0.028
8-0.005
-0.014
0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
0
-0.009
-0.020
-0.053
25
30
35-0.009
-0.025
0
-0.011
-0.025
-0.064
40
50
Part Number1mm IncrementPWrench Flats Dimensions(Y)Max.RC
TypeDLFBSCW1
Precision Type

(With Wrench Flats)

(D Tolerance g6)
VFBS
VSFBS

VPFBS
VPSFBS

VRBS
625~2962≤F≤Px5(When P≤6)
B≤F-2

(When P=8, 10)B≤F-3

(When P≥12)
B≤F-5

[ ! ]B≥Pitchx3
34        SC=1mm Increment
[ ! ]SC+1≤L
[ ! ]SC≥0

[ ! ]Details of Wrench Flats Click here
583000.3 or Less0.5 or Less
825~2963456      7300
1025~345 4568     8350
1225~345  56810    1010350
1325~345  56810    11350
1525~345  5681012   13350
1625~345  5681012   14350
1825~345  568101216  16350
2025~445   68101216  174501.0 or Less
2525~445    810121620 22450
3025~445    810121620242715450
Shafts have grinding undercuts at the bottom of threads.
Shaft ends may have centering holes.
Coarse Thread Dimension
Mpitch
30.5
40.7
50.8
61.0
81.25
101.5
121.75
162.0
202.5
243.0
303.5
Part Number1mm IncrementPWrench Flats DimensionsCross-Drilled Hole Dimensions(Y)Max.RC
TypeDLFBSCW1Hd
Standard Type625~ 7982≤F≤Px5(When P≤6)
B≤F-2

(When P=8, 10)
B≤F-3

(When P≥12)
B≤F-5

[ ! ]B≥Pitchx3
345        SC=1mm Increment

[ ! ]SC+1≤L
[ ! ]SC≥0

[ ! ]Details of Wrench Flats Click here
58--6000.3 or Less0.5 or Less
(With Wrench Flats)

(D Tolerance g6)
SFAS
SSFAS

PSFAS
PSSFAS
RSF
AS
(D≤30, L≤500)
(D Tolerance f8)
PSF
GS
PSSFGS
(D Tolerance h5)
SFUS

SSFUS
PSFUS
PSSFUS
(With Cross-Drilled Hole)
8≤D≤30, L≤500
(D Tolerance g6)
SFHN
SSF
HN
PSFHN
PSSFHN
RSFH
N

(D Tolerance f8)
PSGHN
825~ 9983456       7H=1mm Increment
[ ! ]L≥H+d/2+2
[ ! ]H≥d/2+2
3800
1025~ 998 4568      8800
1225~ 998  56810     10101000
1325~ 998  5681012    1141000
1525~ 998  5681012    131000
1625~1198  5681012    141200
1825~1198  568101216   1661200
2025~1198   68101216   1712001.0 or Less
2525~1198    81012162024 2271200
3025~1498    81012162024 27151500
3525~1498     10121620243030--15000.5 or Less
4025~1498      121620243036201500
5025~1498       16202430411500

Alterations

Precision Linear Shafts - One End Threaded with Wrench Flat - Precision Type:Related Image
Alteration Details >> Click here
For details, see Shaft Alteration Overview >> Click here
[ ! ]Please see Shaft Alteration Overview for details >> Click here
[ ! ]Alterations may lower hardness. Please see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFAS6-[25-598/1]-F[2-42/1]-B[2-42/1]-P[3,​4,​5,​6]-SC[0-592/1]
PSFAS6-[25-598/1]-F[2-42/1]-B[2-42/1]-PMC[3,​4,​5,​6]-SC[0-592/1]
PSFAS8-[25-798/1]-F[2-56/1]-B[2-55/1]-P[3,​4,​5,​6,​8]-SC[0-592/1]
PSFAS8-[25-798/1]-F[2-56/1]-B[2-55/1]-PMC[3,​4,​5,​6,​8]-SC[0-592/1]
PSFAS10-[25-798/1]-F[2-70/1]-B[2-70/1]-P[4,​5,​6,​8,​10]-SC[0-792/1]
PSFAS10-[25-798/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8,​10]-SC[0-792/1]
PSFAS10-[25-798/1]-F[2-70/1]-B[2-70/1]-PMS10-SC[0-792/1]
PSFAS12-[25-998/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAS12-[25-998/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAS12-[25-998/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-SC[0-990/1]
PSFAS13-[25-998/1]-F[2-84/1]-B[2-79/1]-P[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAS13-[25-998/1]-F[2-84/1]-B[2-79/1]-PMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAS13-[25-998/1]-F[2-84/1]-B[2-79/1]-PMS[10,​12]-SC[0-990/1]
PSFAS15-[25-998/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10,​12]-SC[0-990/1]
PSFAS15-[25-998/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12,​15]-SC[0-990/1]
PSFAS15-[25-998/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12,​14]-SC[0-990/1]
PSFAS16-[25-1198/1]-F[2-112/1]-B[2-107/1]-P[5,​6,​8,​10,​12,​16]-SC[0-1190/1]
PSFAS16-[25-1198/1]-F[2-112/1]-B[2-107/1]-PMC[5,​6,​8,​10,​12,​15]-SC[0-1190/1]
PSFAS16-[25-1198/1]-F[2-112/1]-B[2-107/1]-PMS[10,​12,​14]-SC[0-1190/1]
PSFAS18-[25-1198/1]-F[2-112/1]-B[2-107/1]-P[5,​6,​8,​10,​12,​16]-SC[0-1190/1]
PSFAS18-[25-1198/1]-F[2-112/1]-B[2-107/1]-PMC[5,​6,​8,​10,​12,​15,​17]-SC[0-1190/1]
PSFAS18-[25-1198/1]-F[2-112/1]-B[2-107/1]-PMS[10,​12,​14,​18]-SC[0-1190/1]
PSFAS20-[25-1198/1]-F[2-140/1]-B[2-135/1]-P[6,​8,​10,​12,​16,​20]-SC[0-1190/1]
PSFAS20-[25-1198/1]-F[2-140/1]-B[2-135/1]-PMC[6,​8,​10,​12,​15,​17,​20]-SC[0-1190/1]
PSFAS20-[25-1198/1]-F[2-140/1]-B[2-135/1]-PMS[10,​12,​14,​18]-SC[0-1190/1]
PSFAS25-[25-1198/1]-F[2-120/1]-B[2-163/1]-P[8,​10,​12,​16,​20,​24]-SC[0-1190/1]
PSFAS25-[25-1198/1]-F[2-120/1]-B[2-163/1]-PMC[8,​10,​12,​15,​17,​20,​25]-SC[0-1190/1]
PSFAS25-[25-1198/1]-F[2-120/1]-B[2-163/1]-PMS[10,​12,​14,​18]-SC[0-1190/1]
PSFAS30-[25-1498/1]-F[2-210/1]-B[2-205/1]-P[8,​10,​12,​16,​20,​24]-SC[0-1485/1]
PSFAS30-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[8,​10,​12,​15,​17,​20,​25,​30]-SC[0-1485/1]
PSFAS30-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMS[10,​12,​14,​18]-SC[0-1485/1]
PSFAS35-[25-1498/1]-F[2-210/1]-B[2-205/1]-P[10,​12,​16,​20,​24,​30]-SC[0-1485/1]
PSFAS35-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[10,​12,​15,​17,​20,​25,​30]-SC[0-1485/1]
PSFAS35-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMS[10,​12,​14,​18]-SC[0-1485/1]
PSFAS40-[25-1498/1]-F[2-210/1]-B[2-205/1]-P[12,​16,​20,​24,​30]-SC[0-1480/1]
PSFAS40-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[12,​15,​17,​20,​25,​30]-SC[0-1480/1]
PSFAS40-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMS[10,​12,​14,​18]-SC[0-1480/1]
PSFAS50-[25-1498/1]-F[2-210/1]-B[2-205/1]-P[16,​20,​24,​30]-SC[0-1480/1]
PSFAS50-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[15,​17,​20,​25,​30]-SC[0-1480/1]
PSFAS50-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMS[12,​14,​18]-SC[0-1480/1]
PSFGS6-[25-598/1]-F[2-42/1]-B[2-42/1]-P[3,​4,​5]-SC[0-592/1]
PSFGS6-[25-598/1]-F[2-42/1]-B[2-42/1]-PMC[3,​4,​5,​6]-SC[0-592/1]
PSFGS8-[25-798/1]-F[2-56/1]-B[2-56/1]-P[3,​4,​5,​6,​8]-SC[0-592/1]
PSFGS8-[25-798/1]-F[2-56/1]-B[2-56/1]-PMC[3,​4,​5,​6,​8]-SC[0-592/1]
PSFGS10-[25-798/1]-F[2-70/1]-B[2-70/1]-P[4,​5,​6,​8,​10]-SC[0-792/1]
PSFGS10-[25-798/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8,​10]-SC[0-792/1]
PSFGS10-[25-798/1]-F[2-70/1]-B[2-70/1]-PMS10-SC[0-792/1]
PSFGS12-[25-998/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10,​12]-SC[0-990/1]
PSFGS12-[25-998/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFGS12-[25-998/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-SC[0-990/1]
PSFGS13-[25-998/1]-F[2-84/1]-B[2-79/1]-P[5,​6,​8,​10,​12]-SC[0-990/1]
PSFGS13-[25-998/1]-F[2-84/1]-B[2-79/1]-PMC[5,​6,​8,​10,​12]-SC[0-990/1]
PSFGS13-[25-998/1]-F[2-84/1]-B[2-79/1]-PMS[10,​12]-SC[0-990/1]
PSFGS15-[25-998/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10,​12]-SC[0-990/1]
PSFGS15-[25-998/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12,​15]-SC[0-990/1]
PSFGS15-[25-998/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12,​14]-SC[0-990/1]
PSFGS16-[25-1198/1]-F[2-112/1]-B[2-107/1]-P[5,​6,​8,​10,​12,​16]-SC[0-1190/1]
PSFGS16-[25-1198/1]-F[2-112/1]-B[2-107/1]-PMC[5,​6,​8,​10,​12,​15]-SC[0-1190/1]
PSFGS16-[25-1198/1]-F[2-112/1]-B[2-107/1]-PMS[10,​12,​14]-SC[0-1190/1]
PSFGS18-[25-1198/1]-F[2-112/1]-B[2-107/1]-P[5,​6,​8,​10,​12,​16]-SC[0-1190/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Shaft End Perpendicularity Material Heat Treated Surface Finish Shaft Fits Tolerance Length L
(mm)
Tightening Tool Type B
(mm)
F
(mm)
H
(mm)
SC
(mm)
Thread (Coarse) [P]
(mm)
Thread (Fine) [PMS]
(mm)
Thread (Super-Fine) [PMC]
(mm)
1 Piece(s)

10 Days or more

106Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 598With Wrench Flats0 ~ 422 ~ 42-0 ~ 5923 ~ 6--
1 Piece(s)

10 Days or more

106Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 598With Wrench Flats0 ~ 422 ~ 42-0 ~ 592--3 ~ 6
1 Piece(s)

10 Days or more

108Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 798With Wrench Flats0 ~ 552 ~ 56-0 ~ 5923 ~ 8--
1 Piece(s)

10 Days or more

108Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 798With Wrench Flats0 ~ 552 ~ 56-0 ~ 592--3 ~ 8
1 Piece(s)

10 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 798With Wrench Flats0 ~ 702 ~ 70-0 ~ 7924 ~ 10--
1 Piece(s)

10 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 798With Wrench Flats0 ~ 702 ~ 70-0 ~ 792--4 ~ 10
1 Piece(s)

10 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 798With Wrench Flats0 ~ 702 ~ 70-0 ~ 792-10-
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 842 ~ 84-0 ~ 9905 ~ 12--
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 842 ~ 84-0 ~ 990--5 ~ 12
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 842 ~ 84-0 ~ 990-10 ~ 12-
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 792 ~ 84-0 ~ 9905 ~ 12--
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 792 ~ 84-0 ~ 990--5 ~ 12
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 792 ~ 84-0 ~ 990-10 ~ 12-
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 842 ~ 84-0 ~ 9905 ~ 12--
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 842 ~ 84-0 ~ 990--5 ~ 15
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 998With Wrench Flats0 ~ 842 ~ 84-0 ~ 990-10 ~ 14-
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 1072 ~ 112-0 ~ 11905 ~ 16--
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 1072 ~ 112-0 ~ 1190--5 ~ 15
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 1072 ~ 112-0 ~ 1190-10 ~ 14-
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats2 ~ 1072 ~ 112-0 ~ 11905 ~ 16--
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats2 ~ 1072 ~ 112-0 ~ 1190--5 ~ 17
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats2 ~ 1072 ~ 112-0 ~ 1190-10 ~ 18-
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 1352 ~ 140-0 ~ 11906 ~ 20--
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 1352 ~ 140-0 ~ 1190--6 ~ 20
1 Piece(s)

10 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 1352 ~ 140-0 ~ 1190-10 ~ 18-
1 Piece(s)

10 Days or more

1025Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 1632 ~ 120-0 ~ 11908 ~ 24--
1 Piece(s)

10 Days or more

1025Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 1632 ~ 120-0 ~ 1190--8 ~ 25
1 Piece(s)

10 Days or more

1025Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1198With Wrench Flats0 ~ 1632 ~ 120-0 ~ 1190-10 ~ 18-
1 Piece(s)

10 Days or more

1030Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1498With Wrench Flats0 ~ 2052 ~ 210-0 ~ 14858 ~ 24--
1 Piece(s)

10 Days or more

1030Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1498With Wrench Flats0 ~ 2052 ~ 210-0 ~ 1485--8 ~ 30
1 Piece(s)

10 Days or more

1030Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1498With Wrench Flats0 ~ 2052 ~ 210-0 ~ 1485-10 ~ 18-
1 Piece(s)

7 Days

1035Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1498With Wrench Flats2 ~ 2052 ~ 210-0 ~ 148510 ~ 30--
1 Piece(s)

7 Days

1035Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1498With Wrench Flats2 ~ 2052 ~ 210-0 ~ 1485--10 ~ 30
1 Piece(s)

7 Days

1035Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1498With Wrench Flats2 ~ 2052 ~ 210-0 ~ 1485-10 ~ 18-
1 Piece(s)

7 Days

1040Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1498With Wrench Flats2 ~ 2052 ~ 210-0 ~ 148012 ~ 30--
1 Piece(s)

7 Days

1040Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1498With Wrench Flats2 ~ 2052 ~ 210-0 ~ 1480--12 ~ 30
1 Piece(s)

7 Days

1040Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1498With Wrench Flats2 ~ 2052 ~ 210-0 ~ 1480-10 ~ 18-
1 Piece(s)

7 Days

1050Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1498With Wrench Flats2 ~ 2052 ~ 210-0 ~ 148016 ~ 30--
1 Piece(s)

7 Days

1050Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1498With Wrench Flats2 ~ 2052 ~ 210-0 ~ 1480--15 ~ 30
1 Piece(s)

7 Days

1050Perpendicularity (0.2)[Steel] 52100 Bearing Steel EquivalentInduction HardenedHard Chromeg625 ~ 1498With Wrench Flats2 ~ 2052 ~ 210-0 ~ 1480-12 ~ 18-
1 Piece(s)

10 Days or more

106Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 598With Wrench Flats2 ~ 422 ~ 42-0 ~ 5923 ~ 5--
1 Piece(s)

10 Days or more

106Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 598With Wrench Flats2 ~ 422 ~ 42-0 ~ 592--3 ~ 6
1 Piece(s)

10 Days or more

108Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 798With Wrench Flats2 ~ 562 ~ 56-0 ~ 5923 ~ 8--
1 Piece(s)

10 Days or more

108Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 798With Wrench Flats2 ~ 562 ~ 56-0 ~ 592--3 ~ 8
1 Piece(s)

10 Days or more

1010Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 798With Wrench Flats2 ~ 702 ~ 70-0 ~ 7924 ~ 10--
1 Piece(s)

10 Days or more

1010Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 798With Wrench Flats2 ~ 702 ~ 70-0 ~ 792--4 ~ 10
1 Piece(s)

10 Days or more

1010Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 798With Wrench Flats2 ~ 702 ~ 70-0 ~ 792-10-
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 998With Wrench Flats2 ~ 842 ~ 84-0 ~ 9905 ~ 12--
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 998With Wrench Flats2 ~ 842 ~ 84-0 ~ 990--5 ~ 12
1 Piece(s)

10 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 998With Wrench Flats2 ~ 842 ~ 84-0 ~ 990-10 ~ 12-
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 998With Wrench Flats0 ~ 792 ~ 84-0 ~ 9905 ~ 12--
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 998With Wrench Flats0 ~ 792 ~ 84-0 ~ 990--5 ~ 12
1 Piece(s)

10 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 998With Wrench Flats0 ~ 792 ~ 84-0 ~ 990-10 ~ 12-
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 998With Wrench Flats0 ~ 842 ~ 84-0 ~ 9905 ~ 12--
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 998With Wrench Flats0 ~ 842 ~ 84-0 ~ 990--5 ~ 15
1 Piece(s)

10 Days or more

1015Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 998With Wrench Flats0 ~ 842 ~ 84-0 ~ 990-10 ~ 14-
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1198With Wrench Flats0 ~ 1072 ~ 112-0 ~ 11905 ~ 16--
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1198With Wrench Flats0 ~ 1072 ~ 112-0 ~ 1190--5 ~ 15
1 Piece(s)

10 Days or more

1016Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1198With Wrench Flats0 ~ 1072 ~ 112-0 ~ 1190-10 ~ 14-
1 Piece(s)

10 Days or more

1018Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 1198With Wrench Flats2 ~ 1072 ~ 112-0 ~ 11905 ~ 16--

Loading...

More Information

[ ! ]Annealing may lower hardness at wrench flats, cross-drilled hole and shaft end machined areas (effective thread length + approx. 10mm).>> Click here
[ ! ]Cross-drilled hole areas may be out of O.D. tolerances due to annealing-induced deformation.
[ ! ]Circularity, Straightness, Perpendicularity, Concentricity and Changes in Hardness >> Click here
[ ! ]Features of Low Temp. Black Chrome Plating >> Click here

Example

Precision Linear Shafts - One End Threaded with Wrench Flat - Precision Type:Related Image
 

Basic Information

Basic Shape One End Stepped End Shape (Left) Threaded End Shape (Right) No Machining

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.