(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - One end threaded.

Precision Linear Shafts - One end threaded.
  • Lead Time Reduction

Case hardened stainless steel with low temp black chrome plating and 304 SS with hard chrome plating added as new. [3/31/2023]
One Ends Thread Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalentand 1045 Carbon Steel Equivalentand 304 Stainless Steel, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.And Shaft End Perpendicularity is selectable from 0.2 and 0.03.
[Diameter range] 5mm - 50mm
[Length range]25mm - 1498mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • METRIC
  • inCAD Components
Precision Linear Shafts -Stepped Ends/Stepped Ends with Wrench Flats:Related Image
・Materials
Type[ M ]
Material
[ H ]Hardness[ S ]Surface
Treatment
Precision TypeStandard
D Tol. g6D Tol. g6D Tol. h5D Tol. f8
VFBNSFANSFUN-52100 Bearing Steel EquivalentEffective Hardened Depth of
Induction Hardened >> Click here
52100 Bearing Steel Equivalent 58HRC ~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC ~
-
VSFBNSSFANSSFUN-SUS440C(13Cr) Stainless Steel Equivalent
VPFBNPSFANPSFUN-52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 5µ or More
VPSFBNPSSFANPSSFUN-SUS440C(13Cr) Stainless Steel Equivalent
VRBNRSFAN--52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating
---PSFGN1045 Carbon Steel-Hard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 10µ or More
---PSSFGN304 Stainless Steel

Specifications

Part Number-L-F-B-P
SFAN12-500-F20-B15-P6
VFBN8-150-F20-B15-P6
[ ! ]For O.D. tolerance f8 type, D needs to be 6 or more.
D Tol.
Dg6h5f8
4-0.004
-0.012
0
-0.005
-
5
6-0.010
-0.028
8-0.005
-0.014
0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
0
-0.009
-0.020
-0.053
25
30
35-0.009
-0.025
0
-0.011
-0.025
-0.064
40
50
Part Number1mm IncrementP(Y)Max.RC
TypeDLFB
Precision Type

(D Tolerance g6)
VFBN
VSFBN

VPFBN
VPSFBN
VRBN
525~2962≤F≤Px5(When P≤6)
B≤F-2

(When P=8, 10)
B≤F-3

(When P≥12)
B≤F-5

[ ! ]B≥Pitchx3
3         3000.2 or Less0.2 or Less
625~29634        3000.3 or Less0.5 or Less
825~2963456      300
1025~345 4568     350
1225~345  56810    350
1325~345  56810    350
1525~345  5681012   350
1625~345  5681012   350
1825~345  568101216  350
2025~445   68101216  4501.0 or Less
2525~445    810121620 450
3025~445    81012162024450
Shafts have grinding undercuts at the bottom of threads.
Shaft ends may have centering holes.
Coarse Thread Dimension
Mpitch
30.5
40.7
50.8
61.0
81.25
101.5
121.75
162.0
202.5
243.0
303.5
Part Number1mm IncrementP(Y)Max.RC
TypeDLFB
Standard Type

(D Tolerance g6)
SFAN
SSFAN

PSFAN
PSSFAN

RSFAN (D≤30, L≤500)

(D Tolerance f8)
PSFGN (D≥6)
PSSFGN (D≥6)
(D Tolerance h5)
SFUN
SSFUN
PSFUN
PSSFUN
425~ 2982≤F≤Px5(When P≤6)
B≤F-2

(When P=8, 10)
B≤F-3

(When P≥12)
B≤F-5

[ ! ]B≥Pitchx3
3          3000.2 or Less0.2 or Less
525~ 39834         400
625~ 798345        6000.3 or Less0.5 or Less
825~ 9983456       800
1025~ 998 4568      800
1225~ 998  56810     1000
1325~ 1198  5681012    1000
1525~ 1198  5681012    1000
1625~1198  5681012    1200
1825~1198  568101216   1200
2025~1198   68101216   12001.0 or Less
2525~1198    81012162024 1200
3025~1498    81012162024 1500
3525~1498     10121620243015000.5 or Less
4025~1498      12162024301500
5025~1498       162024301500

 

Alterations

Precision Linear Shafts -Stepped Ends/Stepped Ends with Wrench Flats:Related Image
Alteration Details >> Click here
For details, see Shaft Alteration Overview >> Click here
[ ! ]Please see Shaft Alteration Overview for details if provided. >> Click here
[ ! ]Alterations may lower hardness. Please see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFAN4-[25-298/1]-F[2-28/1]-B[2-28/1]-P3
PSFAN4-[25-298/1]-F[2-28/1]-B[2-28/1]-PMC3
PSFAN5-[25-398/1]-F[2-35/1]-B[2-35/1]-P[3,​4]
PSFAN5-[25-398/1]-F[2-35/1]-B[2-35/1]-PMC[3,​4]
PSFAN6-[25-598/1]-F[2-42/1]-B[2-42/1]-P[3,​4,​5,​6]
PSFAN6-[25-598/1]-F[2-42/1]-B[2-42/1]-PMC[3,​4,​5,​6]
PSFAN8-[25-798/1]-F[2-56/1]-B[2-53/1]-P[3,​4,​5,​6,​8]
PSFAN8-[25-798/1]-F[2-56/1]-B[2-53/1]-PMC[3,​4,​5,​6,​8]
PSFAN10-[25-798/1]-F[2-84/1]-B[2-70/1]-P[4,​5,​6,​8,​10]
PSFAN10-[25-798/1]-F[2-84/1]-B[2-70/1]-PMC[4,​5,​6,​8,​10]
PSFAN10-[25-798/1]-F[2-84/1]-B[2-70/1]-PMS10
PSFAN12-[25-998/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10,​12]
PSFAN12-[25-998/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12]
PSFAN12-[25-998/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]
PSFAN13-[25-998/1]-F[2-84/1]-B[2-79/1]-P[5,​6,​8,​10,​12]
PSFAN13-[25-998/1]-F[2-84/1]-B[2-79/1]-PMC[5,​6,​8,​10,​12]
PSFAN13-[25-998/1]-F[2-84/1]-B[2-79/1]-PMS[10,​12]
PSFAN15-[25-998/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10,​12]
PSFAN15-[25-998/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10,​12,​15]
PSFAN15-[25-998/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12,​14]
PSFAN16-[25-1198/1]-F[2-112/1]-B[2-107/1]-P[5,​6,​8,​10,​12,​16]
PSFAN16-[25-1198/1]-F[2-112/1]-B[2-107/1]-PMC[5,​6,​8,​10,​12,​15]
PSFAN16-[25-1198/1]-F[2-112/1]-B[2-107/1]-PMS[10,​12,​14]
PSFAN18-[25-1198/1]-F[2-112/1]-B[2-107/1]-P[5,​6,​8,​10,​12,​16]
PSFAN18-[25-1198/1]-F[2-112/1]-B[2-107/1]-PMC[5,​6,​8,​10,​12,​15,​17]
PSFAN18-[25-1198/1]-F[2-112/1]-B[2-107/1]-PMS[10,​12,​14,​18]
PSFAN20-[25-1198/1]-F[2-140/1]-B0-P[6,​8,​10,​12,​16,​20]
PSFAN20-[25-1198/1]-F[2-140/1]-B0-PMC[6,​8,​10,​12,​15,​17,​20]
PSFAN20-[25-1198/1]-F[2-140/1]-B0-PMS[10,​12,​14,​18]
PSFAN20-[25-1198/1]-F[2-140/1]-B[3-135/1]-P[6,​8,​10,​12,​16,​20]
PSFAN20-[25-1198/1]-F[2-140/1]-B[3-135/1]-PMC[6,​8,​10,​12,​15,​17,​20]
PSFAN20-[25-1198/1]-F[2-140/1]-B[3-135/1]-PMS[10,​12,​14,​18]
PSFAN25-[25-1198/1]-F[2-210/1]-B[2-163/1]-P[8,​10,​12,​16,​20,​24]
PSFAN25-[25-1198/1]-F[2-210/1]-B[2-163/1]-PMC[8,​10,​12,​15,​17,​20,​25]
PSFAN25-[25-1198/1]-F[2-210/1]-B[2-163/1]-PMS[10,​12,​14,​18]
PSFAN30-[25-1498/1]-F[2-210/1]-B[2-205/1]-P[8,​10,​12,​16,​20,​24]
PSFAN30-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[8,​10,​12,​15,​17,​20,​25,​30]
PSFAN30-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMS[10,​12,​14,​18]
PSFAN35-[25-1498/1]-F[2-210/1]-B[2-205/1]-P[10,​12,​16,​20,​24,​30]
PSFAN35-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[10,​12,​15,​17,​20,​25,​30]
PSFAN35-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMS[10,​12,​14,​18]
PSFAN40-[25-1498/1]-F[2-210/1]-B[2-205/1]-P[12,​16,​20,​24,​30]
PSFAN40-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[12,​15,​17,​20,​25,​30]
PSFAN40-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMS[12,​14,​18]
PSFAN50-[25-1498/1]-F[2-210/1]-B[2-205/1]-P[16,​20,​24,​30]
PSFAN50-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMC[15,​17,​20,​25,​30]
PSFAN50-[25-1498/1]-F[2-210/1]-B[2-205/1]-PMS[14,​18]
PSFGN6-[25-598/1]-F[2-42/1]-B[2-40/1]-P[3,​4,​5]
PSFGN6-[25-598/1]-F[2-42/1]-B[2-40/1]-PMC[3,​4,​5]
PSFGN8-[25-798/1]-F[2-56/1]-B[2-56/1]-P[3,​4,​5,​6]
PSFGN8-[25-798/1]-F[2-56/1]-B[2-56/1]-PMC[3,​4,​5,​6]
PSFGN10-[25-798/1]-F[2-70/1]-B[2-70/1]-P[4,​5,​6,​8]
PSFGN10-[25-798/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8]
PSFGN10-[25-798/1]-F[2-70/1]-B[2-70/1]-PMS10
PSFGN12-[25-998/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10]
PSFGN12-[25-998/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10]
PSFGN12-[25-998/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]
PSFGN13-[25-998/1]-F[2-84/1]-B[2-79/1]-P[5,​6,​8,​10,​12]
PSFGN13-[25-998/1]-F[2-84/1]-B[2-79/1]-PMC[5,​6,​8,​10,​12]
PSFGN13-[25-998/1]-F[2-84/1]-B[2-79/1]-PMS[10,​12]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Shaft End Perpendicularity Material Heat Treated Surface Finish Shaft Fits Tolerance Length L
(mm)
B
(mm)
F
(mm)
Thread (Coarse) [P]
(mm)
Thread (Fine) [PMS]
(mm)
Thread (Super-Fine) [PMC]
(mm)
1 Piece(s)

11 Days or more

104Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 2982 ~ 282 ~ 283--
1 Piece(s)

11 Days or more

104Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 2982 ~ 282 ~ 28--3
1 Piece(s)

11 Days or more

105Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 3982 ~ 352 ~ 353 ~ 4--
1 Piece(s)

11 Days or more

105Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 3982 ~ 352 ~ 35--3 ~ 4
1 Piece(s)

11 Days or more

106Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 5980 ~ 422 ~ 423 ~ 6--
1 Piece(s)

11 Days or more

106Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 5980 ~ 422 ~ 42--3 ~ 6
1 Piece(s)

11 Days or more

108Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7980 ~ 532 ~ 563 ~ 8--
1 Piece(s)

11 Days or more

108Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7980 ~ 532 ~ 56--3 ~ 8
1 Piece(s)

11 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7980 ~ 702 ~ 844 ~ 10--
1 Piece(s)

11 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7980 ~ 702 ~ 84--4 ~ 10
1 Piece(s)

11 Days or more

1010Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 7980 ~ 702 ~ 84-10-
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9980 ~ 842 ~ 845 ~ 12--
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9980 ~ 842 ~ 84--5 ~ 12
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9980 ~ 842 ~ 84-10 ~ 12-
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9980 ~ 792 ~ 845 ~ 12--
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9980 ~ 792 ~ 84--5 ~ 12
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9980 ~ 792 ~ 84-10 ~ 12-
1 Piece(s)

11 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9980 ~ 842 ~ 845 ~ 12--
1 Piece(s)

11 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9980 ~ 842 ~ 84--5 ~ 15
1 Piece(s)

11 Days or more

1015Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 9980 ~ 842 ~ 84-10 ~ 14-
1 Piece(s)

11 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11980 ~ 1072 ~ 1125 ~ 16--
1 Piece(s)

11 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11980 ~ 1072 ~ 112--5 ~ 15
1 Piece(s)

11 Days or more

1016Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11980 ~ 1072 ~ 112-10 ~ 14-
1 Piece(s)

11 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11980 ~ 1072 ~ 1125 ~ 16--
1 Piece(s)

11 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11980 ~ 1072 ~ 112--5 ~ 17
1 Piece(s)

11 Days or more

1018Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11980 ~ 1072 ~ 112-10 ~ 18-
1 Piece(s)

11 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 119802 ~ 1406 ~ 20--
1 Piece(s)

11 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 119802 ~ 140--6 ~ 20
1 Piece(s)

11 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 119802 ~ 140-10 ~ 18-
1 Piece(s)

11 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11983 ~ 1352 ~ 1406 ~ 20--
1 Piece(s)

11 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11983 ~ 1352 ~ 140--6 ~ 20
1 Piece(s)

11 Days or more

1020Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11983 ~ 1352 ~ 140-10 ~ 18-
1 Piece(s)

11 Days or more

1025Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11980 ~ 1632 ~ 2108 ~ 24--
1 Piece(s)

11 Days or more

1025Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11980 ~ 1632 ~ 210--8 ~ 25
1 Piece(s)

11 Days or more

1025Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 11980 ~ 1632 ~ 210-10 ~ 18-
1 Piece(s)

11 Days or more

1030Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14980 ~ 2052 ~ 2108 ~ 24--
1 Piece(s)

11 Days or more

1030Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14980 ~ 2052 ~ 210--8 ~ 30
1 Piece(s)

11 Days or more

1030Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14980 ~ 2052 ~ 210-10 ~ 18-
1 Piece(s)

7 Days

1035Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14980 ~ 2052 ~ 21010 ~ 30--
1 Piece(s)

7 Days

1035Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14980 ~ 2052 ~ 210--10 ~ 30
1 Piece(s)

7 Days

1035Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14980 ~ 2052 ~ 210-10 ~ 18-
1 Piece(s)

7 Days

1040Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14980 ~ 2052 ~ 21012 ~ 30--
1 Piece(s)

7 Days

1040Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14980 ~ 2052 ~ 210--12 ~ 30
1 Piece(s)

7 Days

1040Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14980 ~ 2052 ~ 210-12 ~ 18-
1 Piece(s)

7 Days

1050Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14980 ~ 2052 ~ 21016 ~ 30--
1 Piece(s)

7 Days

1050Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14980 ~ 2052 ~ 210--15 ~ 30
1 Piece(s)

7 Days

1050Perpendicularity (0.2)[Steel] 52100 Bearing Steel Equivalent-Hard Chromeg625 ~ 14980 ~ 2052 ~ 210-14 ~ 18-
1 Piece(s)

11 Days or more

106Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 5982 ~ 402 ~ 423 ~ 5--
1 Piece(s)

11 Days or more

106Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 5982 ~ 402 ~ 42--3 ~ 5
1 Piece(s)

11 Days or more

108Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 7982 ~ 562 ~ 563 ~ 6--
1 Piece(s)

11 Days or more

108Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 7982 ~ 562 ~ 56--3 ~ 6
1 Piece(s)

11 Days or more

1010Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 7982 ~ 702 ~ 704 ~ 8--
1 Piece(s)

11 Days or more

1010Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 7982 ~ 702 ~ 70--4 ~ 8
1 Piece(s)

11 Days or more

1010Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 7982 ~ 702 ~ 70-10-
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9982 ~ 842 ~ 845 ~ 10--
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9982 ~ 842 ~ 84--5 ~ 10
1 Piece(s)

11 Days or more

1012Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9982 ~ 842 ~ 84-10 ~ 12-
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9980 ~ 792 ~ 845 ~ 12--
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9980 ~ 792 ~ 84--5 ~ 12
1 Piece(s)

11 Days or more

1013Perpendicularity (0.2)[Steel] 1045 Carbon SteelNot HardenedHard Chromef825 ~ 9980 ~ 792 ~ 84-10 ~ 12-

Loading...

More Information

[ ! ]Annealing may lower hardness at shaft end machined areas (effective thread length + approx. 10mm).
[ ! ]Features of Low Temp. Black Chrome Plating >> Click here
[ ! ]Circularity, Straightness, Perpendicularity Concentricity, Changes in Hardness >> Click here

Example

Precision Linear Shafts -Stepped Ends/Stepped Ends with Wrench Flats:Related Image
 

Basic Information

Basic Shape One End Stepped End Shape (Left) Threaded End Shape (Right) No Machining

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.